{"items":[{"primaryId":"LS350A","Primary ID":"LS350A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Standby UPS 350VA-600VA","Marketing Description - Global English":"350VA/200W Lithium Ion Standby UPS; Single-Phase; 120V; C14 Inlet With 3'L (0.9 m) C13 to 5-15P Detachable Power Cord; (3) 5-15R Outlets; TAA Compliant; 6 Year Full Warranty, 1.25\"H x 6.9\"W x 8.5\"D (32 mm x 176 mm x 216 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":629.82,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a28ce135c00125fd882/UPS_LS350_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"0U","Height":"1.25\" (32 mm)","Width":"6.9\" (175 mm)","Depth":"8.5\" (216 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"C14 Inlet to 5-15P","VA Capacity":"350VA","UPS Topology":"Standby","External Battery Option":"N","Runtime 100% Load":"7 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"200W","Output Receptacles":"(3) 5-15R","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,STBY,350VA,LV","Search Terms":"LS350A,Lithium Ion Standby UPS 350VA-600VA,ZetaFrame Lithium Ion Standby UPS 350VA-600VA,Server cabinet Lithium Ion Standby UPS 350VA-600VA,Rack-mounted Lithium Ion Standby UPS 350VA-600VA,Data center Lithium Ion Standby UPS 350VA-600VA,Cabinet Lithium Ion Standby UPS 350VA-600VA solution,Network rack Lithium Ion Standby UPS 350VA-600VA,Structured cabling solution for Lithium Ion Standby UPS 350VA-600VA,Best Lithium Ion Standby UPS 350VA-600VA for server racks,How to organize cables with Lithium Ion Standby UPS 350VA-600VA,Efficient routing for Lithium Ion Standby UPS 350VA-600VA,Front-to-back cable routing for Lithium Ion Standby UPS 350VA-600VA,High-density cable organization for Lithium Ion Standby UPS 350VA-600VA,Professional cable management for Lithium Ion Standby UPS 350VA-600VA","Search Relevancy":4,"SKU Level SEO Page Title":"350VA UPS - Compact Lithium‑Ion Standby Power | Chatsworth","SKU Level SEO Meta Description":"Discover the 350VA UPS with lithium‑ion battery that delivers up to 98% efficiency and 7‑minute runtime at full load, ideal for data‑center deployments.","SKU Level Web H4 Heading":"Key Features of the LS350A 350VA Lithium‑Ion Standby UPS","SKU Level Web Paragraph Text":"<p>The LS350A delivers reliable backup as a 350VA UPS designed for wall‑mount and enclosure integration. Its lithium‑ion battery provides instant power transfer to protect networking and industrial equipment. Engineers value the compact footprint that fits where a traditional UPS cannot. Operating at up to 98 percent efficiency, the unit reduces utility costs while minimizing heat output. At full load the UPS supplies seven minutes of runtime, extending to fifteen minutes at half load. This performance meets the demands of critical edge and data‑center environments. Lithium‑iron‑phosphate cells give the 350VA system an eight‑to‑ten‑year service life and over two thousand discharge cycles. The battery tolerates temperatures up to 104 degreesF (40 degreesC) without degradation. An automatic restart feature ensures the ups 350 resumes operation as soon as utility power returns. The LS350A complies with UL, CE, RoHS, and TAA standards, providing confidence for global deployments. A six‑year electronics and battery warranty backs the product's durability. CPI's expert consultation services help configure the UPS for specific applications. Designed for wall, ceiling, under‑counter or enclosure mounting, the unit supports networking switches, PLCs, video walls and point‑of‑sale equipment. Its three 5‑15R outlets deliver 120 V power to connected devices. The 350VA UPS offers a dependable, low‑maintenance solution for enterprise, colocation and hyperscale facilities.</p>"},{"primaryId":"LS350B","Primary ID":"LS350B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Standby UPS 350VA-600VA","Marketing Description - Global English":"350VA/200W Lithium Ion Standby UPS; Single-Phase; 200 - 240V; C14 Inlet; (2) IEC C13 Outlets; TAA Compliant; 6 Year Full Warranty; 1.25\"H x 6.9\"W x 8.5\"D (32 mm x 176 mm x 216 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":629.82,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b63ce135c00125fdc36/UPS_LS350B_STACKED_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34eb74a5acc0012b32641/9ed02184/UPS_LS350B_DIMS_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"0U","Height":"1.25\" (32 mm)","Width":"6.9\" (175 mm)","Depth":"8.5\" (216 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"C14 Inlet","VA Capacity":"350VA","UPS Topology":"Standby","External Battery Option":"N","Runtime 100% Load":"7 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"200W","Output Receptacles":"(2) C13","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,STBY,350VA,HV","Search Terms":"LS350B,Lithium Ion Standby UPS 350VA-600VA,ZetaFrame Lithium Ion Standby UPS 350VA-600VA,Server cabinet Lithium Ion Standby UPS 350VA-600VA,Rack-mounted Lithium Ion Standby UPS 350VA-600VA,Data center Lithium Ion Standby UPS 350VA-600VA,Cabinet Lithium Ion Standby UPS 350VA-600VA solution,Network rack Lithium Ion Standby UPS 350VA-600VA,Structured cabling solution for Lithium Ion Standby UPS 350VA-600VA,Best Lithium Ion Standby UPS 350VA-600VA for server racks,How to organize cables with Lithium Ion Standby UPS 350VA-600VA,Efficient routing for Lithium Ion Standby UPS 350VA-600VA,Front-to-back cable routing for Lithium Ion Standby UPS 350VA-600VA,High-density cable organization for Lithium Ion Standby UPS 350VA-600VA,Professional cable management for Lithium Ion Standby UPS 350VA-600VA","Search Relevancy":4},{"primaryId":"LS600A","Primary ID":"LS600A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Standby UPS 350VA-600VA","Marketing Description - Global English":"600VA/360W Lithium Ion Standby UPS; Single-Phase; 120V; C14 Inlet With 3'L (0.9 m) C13 to 5-15P Detachable Power Cord; (3) 5-15R Outlets; TAA Compliant; 6 Year Full Warranty; 1.6\"H x 7.3\"W x 10.8\"D (41 mm x 186 mm x 275 mm); Black","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1073.02,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b63ce135c00125fdc38/UPS_LS600_FRONT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"0U","Height":"1.6\" (41 mm)","Width":"7.3\" (185 mm)","Depth":"10.8\" (274 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"C14 Inlet to 5-15P","VA Capacity":"600VA","UPS Topology":"Standby","External Battery Option":"N","Runtime 100% Load":"6 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"360W","Output Receptacles":"(3) 5-15R","BABA Compliant":"0","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":10.8,"Product Length/Depth Uom":"\"","Product Width ":7.3,"Product Width Uom":"\"","Product Height (Metric)":41,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":274,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":185,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,,STBY,600VA,LV","Search Terms":"LS600A,Lithium Ion Standby UPS 350VA-600VA,ZetaFrame Lithium Ion Standby UPS 350VA-600VA,Server cabinet Lithium Ion Standby UPS 350VA-600VA,Rack-mounted Lithium Ion Standby UPS 350VA-600VA,Data center Lithium Ion Standby UPS 350VA-600VA,Cabinet Lithium Ion Standby UPS 350VA-600VA solution,Network rack Lithium Ion Standby UPS 350VA-600VA,Structured cabling solution for Lithium Ion Standby UPS 350VA-600VA,Best Lithium Ion Standby UPS 350VA-600VA for server racks,How to organize cables with Lithium Ion Standby UPS 350VA-600VA,Efficient routing for Lithium Ion Standby UPS 350VA-600VA,Front-to-back cable routing for Lithium Ion Standby UPS 350VA-600VA,High-density cable organization for Lithium Ion Standby UPS 350VA-600VA,Professional cable management for Lithium Ion Standby UPS 350VA-600VA","Search Relevancy":4,"SKU Level SEO Page Title":"LS600A 600VA Lithium Ion Standby UPS | Chatsworth","SKU Level SEO Meta Description":"Discover the LS600A 600VA lithium ion standby UPS with compact design, high efficiency, and long battery life. Ideal for network equipment and PLCs. Learn more.","SKU Level Web H4 Heading":"Advanced Features and Benefits of the LS600A Model","SKU Level Web Paragraph Text":"<p>The LS600A 600VA lithium ion standby UPS delivers reliable power protection for network switches, industrial computers, and automation systems. Its compact design fits seamlessly into wall-mount cabinets and enclosures where space is limited. This model is part of the 350VA-600VA series, providing flexible options for various power requirements.</p><p>Featuring lithium iron phosphate batteries, the LS600A offers a long-life span of up to 10 years or 2000 discharge cycles, reducing replacement frequency. It operates at up to 98 percent efficiency, lowering utility costs and minimizing heat output in sensitive environments. The high temperature tolerance allows continuous use at up to 104 degrees Fahrenheit without compromising battery performance.</p><p>With auto-restart functionality, the LS600A automatically powers connected equipment after a full battery discharge when utility power returns. This standby UPS ensures uninterrupted operation for programmable logic controllers, video walls, and point-of-sale systems. Users benefit from enhanced system uptime and protection against power fluctuations.</p><p>The LS600A includes three 5-15R outlets and a C14 inlet with a detachable power cord for easy installation and connectivity. Its surface-mount capability enables placement on walls, ceilings, or inside enclosures for versatile deployment. Compliance with UL, CE, RoHS, and TAA standards ensures safety and reliability in diverse applications.</p><p>Backed by a 6-year full warranty covering both electronics and battery in the USA and Canada, Chatsworth Products stands behind the quality and durability of the LS600A. Global availability and expert support from CPI ensure you receive tailored solutions for your power management needs. This lithium ion standby UPS is a trusted choice for securing critical infrastructure against power disruptions.</p>"},{"primaryId":"LS600B","Primary ID":"LS600B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Standby UPS 350VA-600VA","Marketing Description - Global English":"600VA/360W Lithium Ion Standby UPS; Single-Phase; 200 - 240V; C14 Inlet; (2) IEC C13 Outlets; TAA Compliant; 6 Year Full Warranty; 1.6\"H x 7.3\"W x 10.8\"D (41 mm x 186 mm x 275 mm); Black","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1073.02,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b64ce135c00125fdc3a/UPS_LS600B_STACKED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"0U","Height":"1.6\" (41 mm)","Width":"7.3\" (185 mm)","Depth":"10.8\" (274 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"C14 Inlet","VA Capacity":"600VA","UPS Topology":"Standby","External Battery Option":"N","Runtime 100% Load":"6 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"360W","Output Receptacles":"(2) C13","BABA Compliant":"0","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":10.8,"Product Length/Depth Uom":"\"","Product Width ":7.3,"Product Width Uom":"\"","Product Height (Metric)":41,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":274,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":185,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,STBY,600VA,HV","Search Terms":"LS600B,Lithium Ion Standby UPS 350VA-600VA,ZetaFrame Lithium Ion Standby UPS 350VA-600VA,Server cabinet Lithium Ion Standby UPS 350VA-600VA,Rack-mounted Lithium Ion Standby UPS 350VA-600VA,Data center Lithium Ion Standby UPS 350VA-600VA,Cabinet Lithium Ion Standby UPS 350VA-600VA solution,Network rack Lithium Ion Standby UPS 350VA-600VA,Structured cabling solution for Lithium Ion Standby UPS 350VA-600VA,Best Lithium Ion Standby UPS 350VA-600VA for server racks,How to organize cables with Lithium Ion Standby UPS 350VA-600VA,Efficient routing for Lithium Ion Standby UPS 350VA-600VA,Front-to-back cable routing for Lithium Ion Standby UPS 350VA-600VA,High-density cable organization for Lithium Ion Standby UPS 350VA-600VA,Professional cable management for Lithium Ion Standby UPS 350VA-600VA","Search Relevancy":4}],"options":{"VA Capacity":["350VA","600VA"],"Capacity Watts":["200W","360W"],"External Battery Option":["N"],"Input Plug":["C14 Inlet","C14 Inlet to 5-15P"],"Nominal Input Voltage":["120V","200-240V"],"Output Receptacles":["(2) C13","(3) 5-15R"],"Runtime 100% Load":["6 minutes","7 minutes"],"Runtime 50% Load":["15 minutes"]},"total":4}