{"items":[{"primaryId":"12573-119","Primary ID":"12573-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 19\"W x 17.5\"D; Solid Shelf; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":100,"Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":160.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Non-Vented, UL Listed","Keyword":"Fixed Shelf;Low Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a204a5acc0012b31ba5/12573P_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,SLD,19 IN ,GY","Search Terms":"12573-119,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12573-123","Primary ID":"12573-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 23\"W x 21.5\"D; Solid Shelf; Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":100,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Non-Vented, UL Listed","Keyword":"Fixed Shelf;Low Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a204a5acc0012b31ba5/12573P_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"23\" (584 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,SLD,23 IN ,GY","Search Terms":"12573-123,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12573-719","Primary ID":"12573-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 19\"W x 17.5\"D; Solid Shelf; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":100,"Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":158.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Non-Vented, UL Listed","Keyword":"Fixed Shelf;Low Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a204a5acc0012b31ba5/12573P_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":17.2,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,SLD,19 IN ,BK","Search Terms":"12573-719,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12573-723","Primary ID":"12573-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 23\"W x 21.5\"D; Solid Shelf; Black","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":100,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":147.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Non-Vented, UL Listed","Keyword":"Fixed Shelf;Low Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a204a5acc0012b31ba5/12573P_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"23\" (584 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,SLD,23 IN ,BK","Search Terms":"12573-723,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12610-119","Primary ID":"12610-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 19\"W x 17.5\"D; Vented Shelf; Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":100,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Vented , UL Listed","Keyword":"Fixed Shelf;Low-Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3cce135c00125fdbdc/12610_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":23.2,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,VNT,19 IN ,GY","Search Terms":"12610-119,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12610-123","Primary ID":"12610-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 23\"W x 21.5\"D; Vented Shelf; Gray","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":100,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Vented , UL Listed","Keyword":"Fixed Shelf;Low-Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3cce135c00125fdbdc/12610_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"23\" (584 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,VNT,23 IN ,GY","Search Terms":"12610-123,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12610-719","Primary ID":"12610-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 19\"W x 17.5\"D; Vented Shelf; Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":100,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":190.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Vented , UL Listed","Keyword":"Fixed Shelf;Low-Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3cce135c00125fdbdc/12610_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"19\" (483 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":15.6,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,VNT,19 IN ,BK","Search Terms":"12610-719,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3},{"primaryId":"12610-723","Primary ID":"12610-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Low Profile Fixed Shelf","Marketing Description - Global English":"Low Profile Fixed Shelf; 23\"W x 21.5\"D; Vented Shelf; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":100,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":176.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Low Profile Fixed Shelf; Vented , UL Listed","Keyword":"Fixed Shelf;Low-Profile","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a38dcf95/66eca4a306cc930019d6b918/12610_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3cce135c00125fdbdc/12610_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"23\" (584 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":23.2,"Product Weight UOM":"LB","Short Description":"LOW PRFL SHELF,VNT,23 IN ,BK","Search Terms":"12610-723,Low Profile Fixed Shelf,ZetaFrame Low Profile Fixed Shelf,Server cabinet Low Profile Fixed Shelf,Rack-mounted Low Profile Fixed Shelf,Data center Low Profile Fixed Shelf,Cabinet Low Profile Fixed Shelf solution,Network rack Low Profile Fixed Shelf,Structured cabling solution for Low Profile Fixed Shelf,Best Low Profile Fixed Shelf for server racks,How to organize cables with Low Profile Fixed Shelf,Efficient routing for Low Profile Fixed Shelf,Front-to-back cable routing for Low Profile Fixed Shelf,High-density cable organization for Low Profile Fixed Shelf,Professional cable management for Low Profile Fixed Shelf","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["Low Profile Fixed Shelf; Non-Vented, UL Listed","Low Profile Fixed Shelf; Vented , UL Listed"],"Color":["Black","Gray"]},"total":8}