{"items":[{"primaryId":"40975-001","Primary ID":"40975-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT®Wall-Mount Cabinet; 120 CFM; 31 dBA; 115 VAC, 50/16 Hz; 6'L (1.8 m) NEMA 5-15P Power Cord; Black; Includes 2 Fans and 2 Filters","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;low-decibel;dual-fan","Promote on Website":"1","Height":"5\" (127 mm)","Width":"1.8\" (44 mm)","Depth":"5\" (127 mm)","Volts":"115 Volts","Plug":"NEMA 5-15P","BABA Compliant":"0","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":44,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,DUAL,LDB,CUBE-IT,G3,FILTER,115VAC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/137f29ab/67411e582d10cb0018527706/CUBE-IT_WALL-MOUNT_DATASHEET-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/69af66e2/66e71b5a0d8e5e00179de64d/cube-it_service_part_cut-pdf"],"Marketing Display Name":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT® Wall-Mount Cabinet"},{"primaryId":"40975-002","Primary ID":"40975-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT®Wall-Mount Cabinet; 120 CFM; 31 dBA; 230 VAC, 50/16 Hz; 6'L (1.8 m) NEMA 6-15P Power Cord; Black; Includes 2 Fans and 2 Filters","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;low-decibel;dual-fan","Promote on Website":"1","Height":"5\" (127 mm)","Width":"1.8\" (44 mm)","Depth":"5\" (127 mm)","Volts":"230 Volts","Plug":"NEMA 6-15P","BABA Compliant":"0","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":44,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,DUAL,LDB,CUBE-IT,G3,FILTER,230VAC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/137f29ab/67411e582d10cb0018527706/CUBE-IT_WALL-MOUNT_DATASHEET-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/69af66e2/66e71b5a0d8e5e00179de64d/cube-it_service_part_cut-pdf"],"Marketing Display Name":"Low-Decibel Dual-Fan and Filter Kit for CUBE-iT® Wall-Mount Cabinet"}],"options":{"Volts":["115 Volts","230 Volts"],"Plug":["NEMA 5-15P","NEMA 6-15P"]},"total":2}