{"items":[{"primaryId":"12187-119","Primary ID":"12187-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 19\" Rack; 3.5\"D (89 mm); Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":298.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMP TRAY,LWR,DBL,19 IN ,GY","Search Terms":"12187-119,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-123","Primary ID":"12187-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 23\" Rack; 3.5\"D (89 mm); Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":310.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMP TRAY,LWR,DBL,23 IN ,GY","Search Terms":"12187-123,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-519","Primary ID":"12187-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 19\" Rack; 3.5\"D (89 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":284.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,19 IN,CL","Search Terms":"12187-519,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-523","Primary ID":"12187-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 23\" Rack; 3.5\"D (89 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":295.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,23 IN,CL","Search Terms":"12187-523,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-719","Primary ID":"12187-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 19\" Rack; 3.5\"D (89 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":284.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,19 IN,BK","Search Terms":"12187-719,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-723","Primary ID":"12187-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 23\" Rack; 3.5\"D (89 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":295.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,23 IN,BK","Search Terms":"12187-723,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-E19","Primary ID":"12187-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 19\" Rack; 3.5\"D (89 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":312.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,19 IN,GW","Search Terms":"12187-E19,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3},{"primaryId":"12187-E23","Primary ID":"12187-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Double","Marketing Description - Global English":"Lower Tray; Double; For 23\" Rack; 3.5\"D (89 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":325.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"3.97\" (100.8 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":101,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,DOUBLE SP,23 IN,GW","Search Terms":"12187-E23,Lower Tray Double,ZetaFrame Lower Tray Double,Server cabinet Lower Tray Double,Rack-mounted Lower Tray Double,Data center Lower Tray Double,Cabinet Lower Tray Double solution,Network rack Lower Tray Double,Structured cabling solution for Lower Tray Double,Best Lower Tray Double for server racks,How to organize cables with Lower Tray Double,Efficient routing for Lower Tray Double,Front-to-back cable routing for Lower Tray Double,High-density cable organization for Lower Tray Double,Professional cable management for Lower Tray Double","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}