{"items":[{"primaryId":"12185-119","Primary ID":"12185-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 19\" Rack; 3.5\"D 989 mm); Gray","Shipping Weight":2.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":248.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,19 IN,GY","Search Terms":"12185-119,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-123","Primary ID":"12185-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 23\" Rack; 3.5\"D 989 mm); Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMP TRAY,LWR,SGL,23 IN ,GY","Search Terms":"12185-123,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-519","Primary ID":"12185-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 19\" Rack; 3.5\"D 989 mm); Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,19 IN,CL","Search Terms":"12185-519,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-523","Primary ID":"12185-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 23\" Rack; 3.5\"D 989 mm); Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,23 IN,CL","Search Terms":"12185-523,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-719","Primary ID":"12185-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 19\" Rack; 3.5\"D 989 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,19 IN,BK","Search Terms":"12185-719,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3,"SKU Level SEO Page Title":"Lower Tray Single - Horizontal Cable Management | Chatsworth","SKU Level SEO Meta Description":"Lower Tray Single 12185-719 ensures compliant cable management with adjustable bend radius for UTP and fiber cables. Mounts on 19\" or 23\" racks. Explore now.","SKU Level Web H4 Heading":"Key Features and Benefits of the Lower Tray Single","SKU Level Web Paragraph Text":"<p>The Lower Tray Single 12185-719 is a essential component for effective horizontal cable management in data center environments. This cable management tray aids in compliance with ANSI/TIA/EIA-568B bend radius requirements for both UTP and optical fiber cables. Its design promotes a gradual, controlled bend to protect cable integrity during installation.</p><p>Engineered with user-adjustable slotted holes, the Lower Tray Single allows precise positioning to meet specific bend radius needs. This feature ensures optimal performance for Category 5e, 6, and 6a cables, as well as fiber optic installations. The tray telescopes to adjust cable entry or exit points, enhancing flexibility in various rack configurations.</p><p>Constructed from strong, lightweight aluminum, the Lower Tray Single offers durability without adding excessive weight to the rack structure. It mounts seamlessly on 19-inch or 23-inch racks, providing versatile deployment options. This robust construction supports long-term reliability in demanding data center applications.</p><p>The Lower Tray Single facilitates organized cable routing, reducing clutter and improving airflow within server racks. By maintaining proper bend radius, it helps prevent signal degradation and extends cable lifespan. This results in enhanced network performance and reduced maintenance costs over time.</p><p>Ideal for enterprise data centers, colocation facilities, and telecom rooms, the Lower Tray Single supports efficient infrastructure management. Its compliant design ensures adherence to industry standards, while the adjustable features accommodate evolving network needs. CPI's expertise in cable management solutions delivers reliable performance for critical IT environments.</p>"},{"primaryId":"12185-723","Primary ID":"12185-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 23\" Rack; 3.5\"D 989 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,23 IN,BK","Search Terms":"12185-723,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-E19","Primary ID":"12185-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 19\" Rack; 3.5\"D 989 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,19 IN,GW","Search Terms":"12185-E19,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3},{"primaryId":"12185-E23","Primary ID":"12185-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Lower Tray Single","Marketing Description - Global English":"Lower Tray; Single; For 23\" Rack; 3.5\"D 989 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":271.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,LOWER,SINGLE SP,23 IN,GW","Search Terms":"12185-E23,Lower Tray Single,ZetaFrame Lower Tray Single,Server cabinet Lower Tray Single,Rack-mounted Lower Tray Single,Data center Lower Tray Single,Cabinet Lower Tray Single solution,Network rack Lower Tray Single,Structured cabling solution for Lower Tray Single,Best Lower Tray Single for server racks,How to organize cables with Lower Tray Single,Efficient routing for Lower Tray Single,Front-to-back cable routing for Lower Tray Single,High-density cable organization for Lower Tray Single,Professional cable management for Lower Tray Single","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}