{"items":[{"primaryId":"17500-000","Primary ID":"17500-000","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag Clips Large","Marketing Description - Global English":"Mag-Clips; Large; Gray","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"2.1\" (54 mm)","Depth":"1.8\" (46 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":54,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,LARGE,GY","Quantity":"Each","Search Terms":"17500-000,Mag Clips Large,ZetaFrame Mag Clips Large,Server cabinet Mag Clips Large,Rack-mounted Mag Clips Large,Data center Mag Clips Large,Cabinet Mag Clips Large solution,Network rack Mag Clips Large,Structured cabling solution for Mag Clips Large,Best Mag Clips Large for server racks,How to organize cables with Mag Clips Large,Efficient routing for Mag Clips Large,Front-to-back cable routing for Mag Clips Large,High-density cable organization for Mag Clips Large,Professional cable management for Mag Clips Large","Search Relevancy":3},{"primaryId":"17500-020","Primary ID":"17500-020","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag Clips Large","Marketing Description - Global English":"Mag-Clips; Large; Gray; Box of 25","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":443.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"2.1\" (54 mm)","Depth":"1.8\" (46 mm)","Pack Of":"25","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":54,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,LARGE,25,GY","Quantity":"Pack of 25","Search Terms":"17500-020,Mag Clips Large,ZetaFrame Mag Clips Large,Server cabinet Mag Clips Large,Rack-mounted Mag Clips Large,Data center Mag Clips Large,Cabinet Mag Clips Large solution,Network rack Mag Clips Large,Structured cabling solution for Mag Clips Large,Best Mag Clips Large for server racks,How to organize cables with Mag Clips Large,Efficient routing for Mag Clips Large,Front-to-back cable routing for Mag Clips Large,High-density cable organization for Mag Clips Large,Professional cable management for Mag Clips Large","Search Relevancy":3}],"options":{"Quantity":["Each","Pack of 25"],"Color":["Gray"]},"total":2}