{"items":[{"primaryId":"17000-000","Primary ID":"17000-000","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Holes; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":18.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip with Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,GY","Search Terms":"17000-000,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17000-050","Primary ID":"17000-050","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Holes; Gray; Box of 50","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":765.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip with Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,50,GY","Search Terms":"17000-050,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17000-100","Primary ID":"17000-100","Color":"Beige","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Holes; Computer Beige","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":18.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip with Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,BGE","Search Terms":"17000-100,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17000-150","Primary ID":"17000-150","Color":"Beige","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Holes; Computer Beige; Box of 50","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":765.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip with Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,50,BGE","Search Terms":"17000-150,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17100-000","Primary ID":"17100-000","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Without Holes; Gray","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip without Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,W/O HOLES,GY","Search Terms":"17100-000,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17100-050","Primary ID":"17100-050","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Without Holes; Gray; Box of 50","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":608.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip without Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,50,W/O HOLES,BG,GY","Search Terms":"17100-050,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17100-100","Primary ID":"17100-100","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Without Holes; Computer Beige","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip without Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,MDM,W/O HOLES,BG","Search Terms":"17100-100,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3},{"primaryId":"17100-150","Primary ID":"17100-150","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Mag-Clips Medium","Marketing Description - Global English":"Mag-Clips; Medium; Without Holes; Computer Beige; Box of 50","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":608.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Clip without Holes","Keyword":"Magnetic Clips;Magnets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Width":"1.7\" (42 mm)","Depth":"1.2\" (30 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":42,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MAG-CLIP,50,W/O HOLES,BG,GY","Search Terms":"17100-150,Mag-Clips Medium,ZetaFrame Mag-Clips Medium,Server cabinet Mag-Clips Medium,Rack-mounted Mag-Clips Medium,Data center Mag-Clips Medium,Cabinet Mag-Clips Medium solution,Network rack Mag-Clips Medium,Structured cabling solution for Mag-Clips Medium,Best Mag-Clips Medium for server racks,How to organize cables with Mag-Clips Medium,Efficient routing for Mag-Clips Medium,Front-to-back cable routing for Mag-Clips Medium,High-density cable organization for Mag-Clips Medium,Professional cable management for Mag-Clips Medium","Search Relevancy":3}],"options":{"Type":["Clip with Holes","Clip without Holes"],"Quantity":[],"Color":["Beige","Gray"]},"total":8}