{"items":[{"primaryId":"40165-001","Primary ID":"40165-001","Color":"Black","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Compression Tools","Marketing Product Series":"Mechanical Compression Tools","Marketing Description - Global English":"Compression Tool; Dieless; For use with Copper #8-250 MCS or Aluminum #8-4/0 conductors; Each","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1010.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Dieless Compression Tool","Keyword":"Dieless Compression Tool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e22381c5/66eca47e3d2f0d00187f3bfe/40165_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOOL,COMPRESSION","Search Terms":"40165-001,Mechanical Compression Tools,ZetaFrame Mechanical Compression Tools,Server cabinet Mechanical Compression Tools,Rack-mounted Mechanical Compression Tools,Data center Mechanical Compression Tools,Cabinet Mechanical Compression Tools solution,Network rack Mechanical Compression Tools,Structured cabling solution for Mechanical Compression Tools,Best Mechanical Compression Tools for server racks,How to organize cables with Mechanical Compression Tools,Efficient routing for Mechanical Compression Tools,Front-to-back cable routing for Mechanical Compression Tools,High-density cable organization for Mechanical Compression Tools,Professional cable management for Mechanical Compression Tools","Search Relevancy":3},{"primaryId":"40165-002","Primary ID":"40165-002","Color":"Black","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Compression Tools","Marketing Product Series":"Mechanical Compression Tools","Marketing Description - Global English":"Crimp Tool; Includes Dies; For use with #8-1/0 conductors; Each","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":876.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Crimp Tool","Keyword":"Crimp Tool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e22381c5/66eca47e3d2f0d00187f3bfe/40165_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOOL,CRIMP","Search Terms":"40165-002,Mechanical Compression Tools,ZetaFrame Mechanical Compression Tools,Server cabinet Mechanical Compression Tools,Rack-mounted Mechanical Compression Tools,Data center Mechanical Compression Tools,Cabinet Mechanical Compression Tools solution,Network rack Mechanical Compression Tools,Structured cabling solution for Mechanical Compression Tools,Best Mechanical Compression Tools for server racks,How to organize cables with Mechanical Compression Tools,Efficient routing for Mechanical Compression Tools,Front-to-back cable routing for Mechanical Compression Tools,High-density cable organization for Mechanical Compression Tools,Professional cable management for Mechanical Compression Tools","Search Relevancy":3}],"options":{"Type":["Crimp Tool","Dieless Compression Tool"]},"total":2}