{"items":[{"primaryId":"13239-751","Primary ID":"13239-751","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A Breaker; (12) 5-15R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":253.8,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(12) 5-15R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,15A,120V,(12) 5-15R,TB,NS,5-15P,19in BRKT","Search Terms":"13239-751,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1,"SKU Level SEO Page Title":"13239-751 Metered Rack‑Mount Power Strip - Monitoring | Chatsworth","SKU Level SEO Meta Description":"Discover the 13239-751 mrps-751 metered rack‑mount power strip with real‑time voltage and current monitoring. Ensure power for data‑center equipment.","SKU Level Web H4 Heading":"Key Benefits of Real‑Time Voltage and Current Monitoring","SKU Level Web Paragraph Text":"<p>The 13239‑751 model provides precise, in‑line voltage and current measurement on every outlet, allowing technicians to see real‑time power usage. By integrating the mrps‑751 series into a rack, administrators can quickly assess capacity and prevent overloads before they affect equipment. This metered power strip delivers clear numeric readouts that support proactive management of critical data‑center loads. Designed for horizontal rack‑mount installation, the unit occupies a single‑U space while offering twelve NEMA 5‑15R receptacles and a built‑in 15 A breaker. The compact form factor maximizes usable rack height and maintains proper airflow within dense cabinet environments. Its sturdy steel enclosure meets UL standards and aligns with CPI's broader thermal‑management solutions. Real‑time monitoring helps reduce energy waste by identifying idle or under‑utilized devices, enabling operators to consolidate loads and improve overall efficiency. The digital display updates continuously, eliminating the need for external meters or manual calculations. This visibility supports compliance with power‑budgeting policies in hyperscale and multitenant facilities. The metered power strip integrates seamlessly with CPI's eConnect® management software, allowing remote data collection and historical trend analysis. Users can configure alerts for voltage deviations or current thresholds, protecting sensitive electronics from power anomalies. This connectivity enhances the overall security and reliability of enterprise networking infrastructure. Because the 13239‑751 is built on a standard 19‑inch rack width, it fits across the full range of CPI cabinet systems, from QuadraRack® to MegaFrame® platforms. Its universal design ensures compatibility with existing enclosure configurations, simplifying upgrades and expansions. The product's durability and monitoring capabilities make it a trusted component for AI, HPC, and high‑performance data‑center deployments.</p>"},{"primaryId":"13239-753","Primary ID":"13239-753","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A Breaker; (12) 5-15R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.2,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(12) 5-15R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,15A,120V,(12) 5-15R,TB,S,5-15P,19in BRKT","Search Terms":"13239-753,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1},{"primaryId":"13239-755","Primary ID":"13239-755","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (12) 5-20R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":287.97,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(12) 5-20R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,20A,120V,(12) 5-20R,TB,NS,5-20P,19in BRKT","Search Terms":"13239-755,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1,"SKU Level SEO Page Title":"13239 Metered Horizontal Rack‑Mount Power Strip 755p | Chatsworth","SKU Level SEO Meta Description":"Discover the 13239 metered horizontal rack‑mount power strip with 755p configuration for precise voltage and current monitoring in data center racks.","SKU Level Web H4 Heading":"Key Features of the Metered Power Strip","SKU Level Web Paragraph Text":"<p>The 13239‑755 metered power strip delivers reliable, in‑line voltage and current readouts, allowing technicians to assess load capacity before adding equipment. Its 755p configuration provides a clear digital display that simplifies power budgeting across dense rack environments. By incorporating the 755 power cage system, the strip supports organized cable routing and enhances airflow management. Designed for 1U horizontal rack mounting, the unit fits standard 19‑inch widths while maintaining a compact depth that preserves valuable rack space. The robust NEMA 5‑20P inlet ensures compatibility with typical data‑center power sources, and the integrated breaker protects downstream devices from overload conditions. This combination of features reduces the risk of downtime and supports sustainable energy use. Real‑time monitoring helps data‑center operators maintain optimal power distribution, contributing to higher overall efficiency and lower cooling demands. The strip's precise measurements enable proactive adjustments, preventing unexpected power spikes that could affect critical workloads. Users benefit from improved visibility into power consumption trends across the entire rack. Installation is straightforward thanks to factory‑mounted mounting brackets and clear labeling of each outlet and breaker. The unit's rugged construction meets rigorous industry standards for durability in high‑density environments. Maintenance crews can quickly verify performance without removing devices, minimizing service interruptions. Overall, the 13239‑755 power strip with its 755p metering capability and 755 power cage system integration offers a scalable solution for modern data centers seeking accurate power insight and streamlined rack organization. Its dependable design aligns with CPI's commitment to quality, global availability, and rapid customization for enterprise and hyperscale applications.</p>"},{"primaryId":"13239-756","Primary ID":"13239-756","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (12) 5-20R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":292.58,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(12) 5-20R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,20A,120V,(12) 5-20R,TB,NS,L5-20P,19in BRKT","Search Terms":"13239-756,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1,"SKU Level SEO Page Title":"20 Amp Metered Horizontal Rack Mount Power Strip | Chatsworth","SKU Level SEO Meta Description":"Discover the 20 amp metered power strip for rack mount applications. Monitor voltage and current in real-time to optimize power capacity in data centers.","SKU Level Web H4 Heading":"Real-Time Power Monitoring and Display","SKU Level Web Paragraph Text":"<p>The 13239-756 metered horizontal rack mount power strip features an in-line digital ammeter for precise voltage and current monitoring. This 20 amp rack mount power strip allows users to track power consumption and avoid overloading circuits in data center applications. With real-time display, it supports efficient power management for connected equipment.</p><p>Designed for horizontal installation in standard 19-inch racks, this rack mountable power strip occupies only 1U of space for minimal footprint. Its compact dimensions of 19 inches wide by 4.6 inches deep ensure compatibility with various rack configurations. The horizontal power strip design facilitates easy access and organization in crowded server environments.</p><p>This metered power strip includes 12 NEMA 5-20R outlets and a single 20-amp breaker for reliable power distribution. The NEMA L5-20P plug and 110-125 volt single-phase input provide compatibility with common power sources. Users can confidently power multiple devices while monitoring total load through the integrated display.</p><p>Ideal for data centers and enterprise networks, this power strip rack solution helps optimize power capacity and prevent downtime. By displaying current usage, it enables proactive load balancing and enhances operational efficiency. The metered functionality is essential for maintaining performance in high-density computing environments.</p><p>Chatsworth Products delivers this robust rack mount strips with a focus on quality and durability. The black finish and sturdy construction ensure long-term reliability in demanding conditions. As a trusted provider, CPI supports your infrastructure with innovative power management solutions.</p>"},{"primaryId":"13239-757","Primary ID":"13239-757","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (12) 5-20R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":312.9,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(12) 5-20R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,20A,120V,(12) 5-20R,TB,S,5-20P,19in BRKT","Search Terms":"13239-757,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1},{"primaryId":"13239-758","Primary ID":"13239-758","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Metered","Marketing Product Series":"Metered Horizontal Rack-Mount Power Strip","Marketing Description - Global English":"Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (12) 5-20R Outlets; 1U x 19\"W x 4.6\"D 9117 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":318.42,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"3.6\" (91 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(12) 5-20R Standard Outlets","Functionality":"Metered","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Metered Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,ME,20A,120V,(12) 5-20R,TB,S,L5-20P,19in BRKT","Search Terms":"13239-758,Metered Horizontal Rack-Mount Power Strip,ZetaFrame Metered Horizontal Rack-Mount Power Strip,Server cabinet Metered Horizontal Rack-Mount Power Strip,Rack-mounted Metered Horizontal Rack-Mount Power Strip,Data center Metered Horizontal Rack-Mount Power Strip,Cabinet Metered Horizontal Rack-Mount Power Strip solution,Network rack Metered Horizontal Rack-Mount Power Strip,Structured cabling solution for Metered Horizontal Rack-Mount Power Strip,Best Metered Horizontal Rack-Mount Power Strip for server racks,How to organize cables with Metered Horizontal Rack-Mount Power Strip,Efficient routing for Metered Horizontal Rack-Mount Power Strip,Front-to-back cable routing for Metered Horizontal Rack-Mount Power Strip,High-density cable organization for Metered Horizontal Rack-Mount Power Strip,Professional cable management for Metered Horizontal Rack-Mount Power Strip","Search Relevancy":1,"SKU Level SEO Page Title":"Metered Horizontal Rack-Mount Power Strip 13239-758 | Chatsworth","SKU Level SEO Meta Description":"Monitor power usage with the Metered Horizontal Rack-Mount Power Strip 13239-758. Features surge protection, 12 outlets, and digital display for accurate current monitoring.","SKU Level Web H4 Heading":"Digital Voltage and Current Monitoring Features","SKU Level Web Paragraph Text":"<p>The Metered Horizontal Rack-Mount Power Strip Model 13239-758 includes an integrated digital display for real-time monitoring of voltage and current consumption. This feature allows users to track power usage accurately, helping to prevent circuit overloads in data center environments. By displaying operational metrics, the metered power strip supports informed decision-making for power management.</p><p>Designed for horizontal installation in standard 19-inch racks, this power strip occupies only 1U of space, optimizing rack density. Its surge-protected design safeguards connected equipment from electrical disturbances, while 12 NEMA 5-20R outlets provide flexibility for multiple devices. The single 20A breaker and NEMA L5-20P plug ensure safe and reliable power distribution.</p><p>The digital ammeter enables users to monitor remaining capacity before adding new equipment, reducing the risk of downtime. This capability is essential for maintaining uptime in critical applications such as enterprise data centers and telecommunications rooms. The horizontal rack mount power strip helps optimize power allocation across server racks.</p><p>Supporting 110-125 volt single-phase power with up to 1.9 kW capacity, this rack mount PDU is suitable for various IT and networking equipment. Its compact dimensions of 19 inches wide by 4.6 inches deep facilitate easy integration into existing rack setups. The black finish ensures a professional appearance that complements other rack components.</p><p>Chatsworth Products delivers high-quality power management solutions with a focus on reliability and innovation. The metered horizontal rack-mount power strip exemplifies CPI's commitment to supporting modern infrastructure needs. For detailed specifications or to explore more products, visit the official website.</p>"}],"options":{"Volts":["110-125V"],"Plug":["NEMA 5-15P","NEMA 5-20P","NEMA L5-20P"],"Phase":[],"Outlets":["(12) 5-15R Standard Outlets","(12) 5-20R Standard Outlets"],"Breakers":[],"Input Current":[]},"total":6}