{"items":[{"primaryId":"11643-101","Primary ID":"11643-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Mid-Size Rack Dolly","Marketing Description - Global English":"Mid-Size Rack Dolly; Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1149.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mid-Size Rack Dolly","Keyword":"Mid-Size Rack Dolly;Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"1.25\" (31.75 mm)","Depth":"25.69\" (652.526 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.25,"Product Height Uom":"\"","Product Length/Depth":25.69,"Product Length/Depth Uom":"\"","Product Height (Metric)":31.75,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":652.526,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,MEDIUM,GY","Search Terms":"11643-101,Mid-Size Rack Dolly,ZetaFrame Mid-Size Rack Dolly,Server cabinet Mid-Size Rack Dolly,Rack-mounted Mid-Size Rack Dolly,Data center Mid-Size Rack Dolly,Cabinet Mid-Size Rack Dolly solution,Network rack Mid-Size Rack Dolly,Structured cabling solution for Mid-Size Rack Dolly,Best Mid-Size Rack Dolly for server racks,How to organize cables with Mid-Size Rack Dolly,Efficient routing for Mid-Size Rack Dolly,Front-to-back cable routing for Mid-Size Rack Dolly,High-density cable organization for Mid-Size Rack Dolly,Professional cable management for Mid-Size Rack Dolly","Search Relevancy":4},{"primaryId":"11643-501","Primary ID":"11643-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Mid-Size Rack Dolly","Marketing Description - Global English":"Mid-Size Rack Dolly; Clear","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1095.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mid-Size Rack Dolly","Keyword":"Mid-Size Rack Dolly;Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"1.25\" (31.75 mm)","Depth":"25.69\" (652.526 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.25,"Product Height Uom":"\"","Product Length/Depth":25.69,"Product Length/Depth Uom":"\"","Product Height (Metric)":31.75,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":652.526,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,MEDIUM,CL","Search Terms":"11643-501,Mid-Size Rack Dolly,ZetaFrame Mid-Size Rack Dolly,Server cabinet Mid-Size Rack Dolly,Rack-mounted Mid-Size Rack Dolly,Data center Mid-Size Rack Dolly,Cabinet Mid-Size Rack Dolly solution,Network rack Mid-Size Rack Dolly,Structured cabling solution for Mid-Size Rack Dolly,Best Mid-Size Rack Dolly for server racks,How to organize cables with Mid-Size Rack Dolly,Efficient routing for Mid-Size Rack Dolly,Front-to-back cable routing for Mid-Size Rack Dolly,High-density cable organization for Mid-Size Rack Dolly,Professional cable management for Mid-Size Rack Dolly","Search Relevancy":4},{"primaryId":"11643-701","Primary ID":"11643-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Mid-Size Rack Dolly","Marketing Description - Global English":"Mid-Size Rack Dolly; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1095.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mid-Size Rack Dolly","Keyword":"Mid-Size Rack Dolly;Wheels;Casters","Promote on Website":"1","Attached to Series":"1","Height":"1.25\" (31.75 mm)","Depth":"25.69\" (652.526 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.25,"Product Height Uom":"\"","Product Length/Depth":25.69,"Product Length/Depth Uom":"\"","Product Height (Metric)":31.75,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":652.526,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOLLY,MEDIUM,BK","Search Terms":"11643-701,Mid-Size Rack Dolly,ZetaFrame Mid-Size Rack Dolly,Server cabinet Mid-Size Rack Dolly,Rack-mounted Mid-Size Rack Dolly,Data center Mid-Size Rack Dolly,Cabinet Mid-Size Rack Dolly solution,Network rack Mid-Size Rack Dolly,Structured cabling solution for Mid-Size Rack Dolly,Best Mid-Size Rack Dolly for server racks,How to organize cables with Mid-Size Rack Dolly,Efficient routing for Mid-Size Rack Dolly,Front-to-back cable routing for Mid-Size Rack Dolly,High-density cable organization for Mid-Size Rack Dolly,Professional cable management for Mid-Size Rack Dolly","Search Relevancy":4}],"options":{"Color":["Black","Clear","Gray"]},"total":3}