{"items":[{"primaryId":"60114-001","Primary ID":"60114-001","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Motion Detector for RIM-1000","Marketing Description - Global English":"Motion Sensor for use with RIM-1000 System; each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"2.5\" (64 mm)","Width":"4\" (102 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,MOTION SENSOR","Search Terms":"60114-001,Motion Detector for RIM-1000,ZetaFrame Motion Detector for RIM-1000,Server cabinet Motion Detector for RIM-1000,Rack-mounted Motion Detector for RIM-1000,Data center Motion Detector for RIM-1000,Cabinet Motion Detector for RIM-1000 solution,Network rack Motion Detector for RIM-1000,Structured cabling solution for Motion Detector for RIM-1000,Best Motion Detector for RIM-1000 for server racks,How to organize cables with Motion Detector for RIM-1000,Efficient routing for Motion Detector for RIM-1000,Front-to-back cable routing for Motion Detector for RIM-1000,High-density cable organization for Motion Detector for RIM-1000,Professional cable management for Motion Detector for RIM-1000","Search Relevancy":3,"SKU Level SEO Page Title":"Motion Detector for RIM-1000 - Environmental Sensor | Chatsworth","SKU Level SEO Meta Description":"Secure your data center with the Motion Detector for RIM-1000, a reliable RIM-1000 motion sensor delivering environmental monitoring and quick response.","SKU Level Web H4 Heading":"Key Features of the RIM-1000 Motion Detector","SKU Level Web Paragraph Text":"<p>The Motion Detector for RIM-1000 provides reliable detection of movement within data‑center enclosures, helping protect critical equipment from unauthorized access. Its passive infrared technology works in conjunction with CPI's environmental sensors to deliver consistent performance across temperature extremes. By integrating directly with the RIM‑1000 system, it offers real‑time alerts that support rapid response and security compliance. When mounted at a typical 10 ft rim height, the detector creates a cone‑shaped coverage area extending up to 60 ft, ensuring wall‑to‑wall monitoring in dense rack environments. The wide 90‑degree field of view captures motion across aisles and cabinet interiors, reducing blind spots. This coverage strategy aligns with best practices for thermal motion detector placement in modern data centers. The unit operates on a 9.5‑14.5 VDC power range and draws only 15 mA in standby, minimizing impact on overall power budgets. Its robust RF, static, and transient immunity safeguards performance in high‑electromagnetic environments. These specifications make the device a trusted component of any environmental sensors portfolio. Integration is straightforward: the detector connects to a digital input on the RIM‑1000 controller, enabling seamless data collection and alarm generation. The contact rating of 100 mA at 24 VDC provides a reliable signaling interface for building management systems. This compatibility simplifies installation and reduces the need for additional wiring or adapters. CPI backs the Motion Detector for RIM-1000 with global support and a network of authorized distributors, ensuring quick access to technical expertise. Its rugged plastic housing resists humidity up to 95 % RH, extending service life in demanding facilities. The result is a dependable, low‑maintenance solution that enhances security and operational efficiency.</p>"}],"options":{},"total":1}