{"items":[{"primaryId":"DF0024-000000-G01","Primary ID":"DF0024-000000-G01","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Marketing Description - Global English":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure; Hammer Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.78\" (70.6 mm)","Width":"1.5\" (38 mm)","Depth":"1\" (26 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":26,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL MOUNTING BRKT,HG","Search Terms":"DF0024-000000-G01,Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,ZetaFrame Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Server cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Rack-mounted Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Data center Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure solution,Network rack Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Structured cabling solution for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Best Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure for server racks,How to organize cables with Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Efficient routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Front-to-back cable routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,High-density cable organization for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Professional cable management for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"DF0024-000000-H01","Primary ID":"DF0024-000000-H01","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Marketing Description - Global English":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure; ANSI 61 Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":88.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.78\" (70.6 mm)","Width":"1.5\" (38 mm)","Depth":"1\" (26 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":26,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL MOUNTING BRKT,ANSI 61 GY","Search Terms":"DF0024-000000-H01,Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,ZetaFrame Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Server cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Rack-mounted Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Data center Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure solution,Network rack Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Structured cabling solution for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Best Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure for server racks,How to organize cables with Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Efficient routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Front-to-back cable routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,High-density cable organization for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Professional cable management for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"DF0063-000000-401","Primary ID":"DF0063-000000-401","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Marketing Description - Global English":"Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure; Stainless Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.78\" (70.6 mm)","Width":"1.5\" (38 mm)","Depth":"1\" (26 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":26,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL MOUNTING BRKT,SS","Search Terms":"DF0063-000000-401,Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,ZetaFrame Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Server cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Rack-mounted Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Data center Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Cabinet Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure solution,Network rack Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Structured cabling solution for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Best Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure for server racks,How to organize cables with Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Efficient routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Front-to-back cable routing for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,High-density cable organization for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure,Professional cable management for Mounting Bracket Kit for RMR Standard Wall-Mount Enclosure","Search Relevancy":3}],"options":{"Color":[]},"total":3}