{"items":[{"primaryId":"10709-001","Primary ID":"10709-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Mounting Kit Auxiliary Framing Channel","Marketing Description - Global English":"Auxiliary Framing Channel Mounting Kit ; Gold; for 3/8\" x 2\" Bar","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 3/8\" x 2\" Bar","Keyword":"Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG KIT, CBL RNWY,4-3/8 (1.66 CLAMP)","Search Terms":"10709-001,Mounting Kit Auxiliary Framing Channel,ZetaFrame Mounting Kit Auxiliary Framing Channel,Server cabinet Mounting Kit Auxiliary Framing Channel,Rack-mounted Mounting Kit Auxiliary Framing Channel,Data center Mounting Kit Auxiliary Framing Channel,Cabinet Mounting Kit Auxiliary Framing Channel solution,Network rack Mounting Kit Auxiliary Framing Channel,Structured cabling solution for Mounting Kit Auxiliary Framing Channel,Best Mounting Kit Auxiliary Framing Channel for server racks,How to organize cables with Mounting Kit Auxiliary Framing Channel,Efficient routing for Mounting Kit Auxiliary Framing Channel,Front-to-back cable routing for Mounting Kit Auxiliary Framing Channel,High-density cable organization for Mounting Kit Auxiliary Framing Channel,Professional cable management for Mounting Kit Auxiliary Framing Channel","Search Relevancy":3},{"primaryId":"10709-003","Primary ID":"10709-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Mounting Kit Auxiliary Framing Channel","Marketing Description - Global English":"Auxiliary Framing Channel Mounting Kit; Gold; for 9/16\" x 2\" Channel","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9/16\" x 2\" Channel","Keyword":"Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG KIT, CBL RNWY,4-3/8 (2.02 CLAMP)","Search Terms":"10709-003,Mounting Kit Auxiliary Framing Channel,ZetaFrame Mounting Kit Auxiliary Framing Channel,Server cabinet Mounting Kit Auxiliary Framing Channel,Rack-mounted Mounting Kit Auxiliary Framing Channel,Data center Mounting Kit Auxiliary Framing Channel,Cabinet Mounting Kit Auxiliary Framing Channel solution,Network rack Mounting Kit Auxiliary Framing Channel,Structured cabling solution for Mounting Kit Auxiliary Framing Channel,Best Mounting Kit Auxiliary Framing Channel for server racks,How to organize cables with Mounting Kit Auxiliary Framing Channel,Efficient routing for Mounting Kit Auxiliary Framing Channel,Front-to-back cable routing for Mounting Kit Auxiliary Framing Channel,High-density cable organization for Mounting Kit Auxiliary Framing Channel,Professional cable management for Mounting Kit Auxiliary Framing Channel","Search Relevancy":3},{"primaryId":"10709-005","Primary ID":"10709-005","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Mounting Kit Auxiliary Framing Channel","Marketing Description - Global English":"Auxiliary Framing Channel Mounting Kit; Gold; for 1\" x 2\" Channel","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1\" x 2\" Channel","Keyword":"Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG KIT, CBL RNWY,4-3/8 (2.90 CLAMP)","Search Terms":"10709-005,Mounting Kit Auxiliary Framing Channel,ZetaFrame Mounting Kit Auxiliary Framing Channel,Server cabinet Mounting Kit Auxiliary Framing Channel,Rack-mounted Mounting Kit Auxiliary Framing Channel,Data center Mounting Kit Auxiliary Framing Channel,Cabinet Mounting Kit Auxiliary Framing Channel solution,Network rack Mounting Kit Auxiliary Framing Channel,Structured cabling solution for Mounting Kit Auxiliary Framing Channel,Best Mounting Kit Auxiliary Framing Channel for server racks,How to organize cables with Mounting Kit Auxiliary Framing Channel,Efficient routing for Mounting Kit Auxiliary Framing Channel,Front-to-back cable routing for Mounting Kit Auxiliary Framing Channel,High-density cable organization for Mounting Kit Auxiliary Framing Channel,Professional cable management for Mounting Kit Auxiliary Framing Channel","Search Relevancy":3}],"options":{"Type":["For 1\" x 2\" Channel","For 3/8\" x 2\" Bar","For 9/16\" x 2\" Channel"]},"total":3}