{"items":[{"primaryId":"40605-001","Primary ID":"40605-001","Color":"Zinc","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Screws","Marketing Description - Global English":"Combination Pan Head; Pilot Point Mounting Screws; 12-24 Nominal Size; Zinc Plated; Package of 50","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":21.83,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 12-24","Keyword":"Mounting;Screws;12-24","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 50","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SCR,PH,12-24,50PK,ZN","Quantity":"50","Search Terms":"40605-001,Mounting Screws,ZetaFrame Mounting Screws,Server cabinet Mounting Screws,Rack-mounted Mounting Screws,Data center Mounting Screws,Cabinet Mounting Screws solution,Network rack Mounting Screws,Structured cabling solution for Mounting Screws,Best Mounting Screws for server racks,How to organize cables with Mounting Screws,Efficient routing for Mounting Screws,Front-to-back cable routing for Mounting Screws,High-density cable organization for Mounting Screws,Professional cable management for Mounting Screws","Search Relevancy":4},{"primaryId":"40605-004","Primary ID":"40605-004","Color":"Zinc","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Screws","Marketing Description - Global English":"Combination Pan Head; Pilot Point Mounting Screws; 12-24 Nominal Size; Zinc Plated; Package of 1000","Shipping Weight":8.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":393.03,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 12-24","Keyword":"Mounting;Screws;12-24","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SCR,PH,12-24,1000PK,ZN","Quantity":"1000","Search Terms":"40605-004,Mounting Screws,ZetaFrame Mounting Screws,Server cabinet Mounting Screws,Rack-mounted Mounting Screws,Data center Mounting Screws,Cabinet Mounting Screws solution,Network rack Mounting Screws,Structured cabling solution for Mounting Screws,Best Mounting Screws for server racks,How to organize cables with Mounting Screws,Efficient routing for Mounting Screws,Front-to-back cable routing for Mounting Screws,High-density cable organization for Mounting Screws,Professional cable management for Mounting Screws","Search Relevancy":4,"SKU Level SEO Page Title":"12-24 Rack Mounting Screws for Equipment | Chatsworth","SKU Level SEO Meta Description":"Discover high-quality 12-24 rack screws for secure equipment mounting. These mounting screws reduce cross-threading and offer easy installation. Trust Chatsworth Products.","SKU Level Web H4 Heading":"Advanced Features of 12-24 Thread Mounting Screws","SKU Level Web Paragraph Text":"<p>Chatsworth Products 40605-004 mounting screws provide reliable fastening for rack and cabinet installations. These 12-24 rack screws ensure secure equipment mounting in data centers and enterprise environments. The zinc-plated finish offers corrosion resistance for long-term durability. The pilot point design reduces cross-threading during installation, improving efficiency. Combination heads allow use with Phillips or flat-head screwdrivers for versatility. This feature simplifies maintenance and adjustments in tight spaces. Zinc plating protects against environmental factors, extending the life of rack screws. These mounting screws maintain metal-to-metal contact by clearing paint from threads. This ensures consistent performance in various rack screw sizes and applications. Engineers and installers trust these screws for critical server rack installations. The 12-24 thread size accommodates standard rack configurations without modification. Chatsworth Products delivers mounting screws that support high-density computing needs. Each screw undergoes quality checks to meet industry standards for reliability. These rack screws are essential for optimizing network infrastructure and AI deployments. With global availability, CPI provides solutions for today's demanding data center environments.</p>"},{"primaryId":"40605-005","Primary ID":"40605-005","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Screws","Marketing Description - Global English":"Combination Pan Head; Pilot Point Mounting Screws; 12-24 Nominal Size; Black; Package of 50","Shipping Weight":0.4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":30.92,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 12-24","Keyword":"Mounting;Screws;12-24","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 50","BABA Compliant":"0","Product Weight":0.412,"Product Weight UOM":"LB","Short Description":"SCR,PH,12-24,50PK,BKZ","Quantity":"50","Search Terms":"40605-005,Mounting Screws,ZetaFrame Mounting Screws,Server cabinet Mounting Screws,Rack-mounted Mounting Screws,Data center Mounting Screws,Cabinet Mounting Screws solution,Network rack Mounting Screws,Structured cabling solution for Mounting Screws,Best Mounting Screws for server racks,How to organize cables with Mounting Screws,Efficient routing for Mounting Screws,Front-to-back cable routing for Mounting Screws,High-density cable organization for Mounting Screws,Professional cable management for Mounting Screws","Search Relevancy":4},{"primaryId":"40605-006","Primary ID":"40605-006","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Mounting Screws","Marketing Description - Global English":"Combination Pan Head; Pilot Point Mounting Screws; 12-24 Nominal Size; Black; Package of 1000","Shipping Weight":8.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":418.88,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 12-24","Keyword":"Mounting;Screws;12-24","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SCR,PH,12-24,1000PK,BKZ","Quantity":"1000","Search Terms":"40605-006,Mounting Screws,ZetaFrame Mounting Screws,Server cabinet Mounting Screws,Rack-mounted Mounting Screws,Data center Mounting Screws,Cabinet Mounting Screws solution,Network rack Mounting Screws,Structured cabling solution for Mounting Screws,Best Mounting Screws for server racks,How to organize cables with Mounting Screws,Efficient routing for Mounting Screws,Front-to-back cable routing for Mounting Screws,High-density cable organization for Mounting Screws,Professional cable management for Mounting Screws","Search Relevancy":4}],"options":{"Type":["Mounting Screws, 12-24"],"Quantity":["1000","50"],"Color":["Black","Zinc"]},"total":4}