{"items":[{"primaryId":"33493-701","Primary ID":"33493-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 6\"W (150 mm) Evolution Double-Sided Vertical Cable Manager; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"5.5\" (140 mm)","Depth":"0.8\" (20 mm)","Use With":"6\"W (150 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,6\"","Search Terms":"33493-701,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-702","Primary ID":"33493-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 8\"W (200 mm) Evolution Double-Sided Vertical Cable Manager; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":181.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"7.5\" (191 mm)","Depth":"0.8\" (20 mm)","Use With":"8\"W (200 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":7.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":191,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,8\"","Search Terms":"33493-702,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-703","Primary ID":"33493-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 10\"W (250 mm) Evolution Double-Sided Vertical Cable Manager; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"9.5\" (241 mm)","Depth":"0.8\" (20 mm)","Use With":"10\"W (250 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":9.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":241,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,10\"","Search Terms":"33493-703,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-704","Primary ID":"33493-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 12\"W (300 mm) Evolution Double-Sided Vertical Cable Manager; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"11.5\" (292 mm)","Depth":"0.8\" (20 mm)","Use With":"12\"W (300 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,12\"","Search Terms":"33493-704,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-705","Primary ID":"33493-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 15\"W (380 mm) Evolution Double-Sided Vertical Cable Manager; Black","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"14.5\" (368 mm)","Depth":"0.8\" (20 mm)","Use With":"15\"W (380 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":14.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":368,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,15\"","Search Terms":"33493-705,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-E01","Primary ID":"33493-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 6\"W (150 mm) Evolution Double-Sided Vertical Cable Manager; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"5.5\" (140 mm)","Depth":"0.8\" (20 mm)","Use With":"6\"W (150 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,6\"","Search Terms":"33493-E01,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-E02","Primary ID":"33493-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 8\"W (200 mm) Evolution Double-Sided Vertical Cable Manager; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"7.5\" (191 mm)","Depth":"0.8\" (20 mm)","Use With":"8\"W (200 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":7.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":191,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,8\"","Search Terms":"33493-E02,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-E03","Primary ID":"33493-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 10\"W (250 mm) Evolution Double-Sided Vertical Cable Manager; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"9.5\" (241 mm)","Depth":"0.8\" (20 mm)","Use With":"10\"W (250 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":9.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":241,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,10\"","Search Terms":"33493-E03,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-E04","Primary ID":"33493-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 12\"W (300 mm) Evolution Double-Sided Vertical Cable Manager; Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"11.5\" (292 mm)","Depth":"0.8\" (20 mm)","Use With":"12\"W (300 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,12\"","Search Terms":"33493-E04,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33493-E05","Primary ID":"33493-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Movable Mid-Section Kit; for 15\"W (380 mm) Evolution Double-Sided Vertical Cable Manager; Glacier White","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":225.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7.6\" (193.04 mm)","Width":"14.5\" (368 mm)","Depth":"0.8\" (20 mm)","Use With":"15\"W (380 mm) Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":14.5,"Product Width Uom":"\"","Product Height (Metric)":193,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":368,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,DS,ECM2,15\"","Search Terms":"33493-E05,Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,ZetaFrame Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Server cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Rack-mounted Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Data center Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Cabinet Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager solution,Network rack Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Structured cabling solution for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Best Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager for server racks,How to organize cables with Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Efficient routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Front-to-back cable routing for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,High-density cable organization for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager,Professional cable management for Movable Mid-Section Kit for Evolution Double-Sided Vertical Cable Manager","Search Relevancy":3}],"options":{"Use With":["10\"W (250 mm) Evolution Double-Sided Vertical Cable Manager","12\"W (300 mm) Evolution Double-Sided Vertical Cable Manager","15\"W (380 mm) Evolution Double-Sided Vertical Cable Manager","6\"W (150 mm) Evolution Double-Sided Vertical Cable Manager","8\"W (200 mm) Evolution Double-Sided Vertical Cable Manager"],"Color":["Black","Glacier White"]},"total":10}