{"items":[{"primaryId":"37771-C01","Primary ID":"37771-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 24U; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":575.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX1200H,BK","Search Terms":"37771-C01,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-C02","Primary ID":"37771-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 38U; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":670.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX1800H,BK","Search Terms":"37771-C02,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-C03","Primary ID":"37771-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 42U; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":701.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2000H,BK","Search Terms":"37771-C03,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-C04","Primary ID":"37771-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 45U; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":743.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2100H,BK","Search Terms":"37771-C04,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-C05","Primary ID":"37771-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 47U; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":785.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2200H,BK","Search Terms":"37771-C05,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-C06","Primary ID":"37771-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 51U; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":827.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2400H,BK","Search Terms":"37771-C06,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G01","Primary ID":"37771-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 24U; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":575.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX1200H,HG","Search Terms":"37771-G01,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G02","Primary ID":"37771-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 38U; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":670.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX1800H,HG","Search Terms":"37771-G02,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G03","Primary ID":"37771-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 42U; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":701.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2000H,HG","Search Terms":"37771-G03,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G04","Primary ID":"37771-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 45U; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":743.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2100H,HG","Search Terms":"37771-G04,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G05","Primary ID":"37771-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 47U; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":785.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2200H,HG","Search Terms":"37771-G05,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37771-G06","Primary ID":"37771-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 51U; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":6.9,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":7.6,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":827.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"2.9\" (74 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.9,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":74,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,600WX2400H,HG","Search Terms":"37771-G06,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C01","Primary ID":"37772-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 24U; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":676.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX1200H,BK","Search Terms":"37772-C01,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C02","Primary ID":"37772-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 38U; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":788.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX1800H,BK","Search Terms":"37772-C02,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C03","Primary ID":"37772-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 42U; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":825.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2000H,BK","Search Terms":"37772-C03,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C04","Primary ID":"37772-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 45U; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":874.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2100H,BK","Search Terms":"37772-C04,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C05","Primary ID":"37772-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 47U; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":33,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":14.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":924.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2200H,BK","Search Terms":"37772-C05,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-C06","Primary ID":"37772-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 51U; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":974.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2400H,BK","Search Terms":"37772-C06,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G01","Primary ID":"37772-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 24U; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":676.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX1200H,HG","Search Terms":"37772-G01,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G02","Primary ID":"37772-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 38U; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":788.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX1800H,HG","Search Terms":"37772-G02,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G03","Primary ID":"37772-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 42U; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":825.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2000H,HG","Search Terms":"37772-G03,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G04","Primary ID":"37772-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 45U; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":874.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2100H,HG","Search Terms":"37772-G04,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G05","Primary ID":"37772-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 47U; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":33,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":14.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":924.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2200H,HG","Search Terms":"37772-G05,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37772-G06","Primary ID":"37772-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Marketing Description - Global English":"Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 51U; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":14.8,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":974.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"10.8\" (274 mm)","Depth":"3.5\" (89 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":10.8,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":274,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQ RAIL,SQ HOLE,RMR,800WX2400H,HG","Search Terms":"37772-G06,Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,ZetaFrame Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Server cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Rack-mounted Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Data center Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Cabinet Multi-Mount (Square Punched) Rails for RMR Modular Enclosure solution,Network rack Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Structured cabling solution for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Best Multi-Mount (Square Punched) Rails for RMR Modular Enclosure for server racks,How to organize cables with Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Efficient routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Front-to-back cable routing for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,High-density cable organization for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure,Professional cable management for Multi-Mount (Square Punched) Rails for RMR Modular Enclosure","Search Relevancy":3}],"options":{"Width":["10.8\" (274 mm)","2.9\" (74 mm)"],"Height":["46.6\" (1184 mm)","70.2\" (1784 mm)","78.1\" (1984 mm)","82.1\" (2086 mm)","86\" (2185 mm)","93.9\" (2386 mm)"],"Color":["Black","Hammer Gray"]},"total":24}