{"items":[{"primaryId":"11230-101","Primary ID":"11230-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BRACKET,MINI,SIDE SPLIT,GY","Search Terms":"11230-101,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-111","Primary ID":"11230-111","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Gray; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1843.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LOOP,NARROW,100,GY","Search Terms":"11230-111,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-501","Primary ID":"11230-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BRACKET,MINI,SIDE SPLIT,CL","Search Terms":"11230-501,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-511","Primary ID":"11230-511","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Clear; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1756.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LOOP,NARROW,100,CL","Search Terms":"11230-511,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-701","Primary ID":"11230-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BRACKET,MINI,SIDE SPLIT,BK","Search Terms":"11230-701,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-711","Primary ID":"11230-711","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Black; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1756.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LOOP,NARROW,100,BK","Search Terms":"11230-711,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-E01","Primary ID":"11230-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":21.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BRKT,MINI,SIDE SPLIT,GW","Search Terms":"11230-E01,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3},{"primaryId":"11230-E11","Primary ID":"11230-E11","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Loop","Marketing Description - Global English":"Narrow Cable Loop; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Glacier White; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1931.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BRKT,MINI,SIDE SPLIT,BULK,GW","Search Terms":"11230-E11,Narrow Cable Loop,ZetaFrame Narrow Cable Loop,Server cabinet Narrow Cable Loop,Rack-mounted Narrow Cable Loop,Data center Narrow Cable Loop,Cabinet Narrow Cable Loop solution,Network rack Narrow Cable Loop,Structured cabling solution for Narrow Cable Loop,Best Narrow Cable Loop for server racks,How to organize cables with Narrow Cable Loop,Efficient routing for Narrow Cable Loop,Front-to-back cable routing for Narrow Cable Loop,High-density cable organization for Narrow Cable Loop,Professional cable management for Narrow Cable Loop","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}