{"items":[{"primaryId":"11228-101","Primary ID":"11228-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,BRKT,MINI,CENTER SPLIT,GY","Search Terms":"11228-101,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-111","Primary ID":"11228-111","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Gray; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1843.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,NARROW,100,GY","Search Terms":"11228-111,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-501","Primary ID":"11228-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Clear","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,BRKT,MINI,CENTER SPLIT,CL","Search Terms":"11228-501,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-511","Primary ID":"11228-511","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Clear; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1756.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,NARROW,100,CL","Search Terms":"11228-511,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-701","Primary ID":"11228-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,BRKT,MINI,CENTER SPLIT,BK","Search Terms":"11228-701,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-711","Primary ID":"11228-711","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Black; Box of 100","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1756.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,NARROW,100,BK","Search Terms":"11228-711,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-E01","Primary ID":"11228-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":21.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,BRKT,MINI,CENTER SPLIT,GW","Search Terms":"11228-E01,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3},{"primaryId":"11228-E11","Primary ID":"11228-E11","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Narrow Cable Ring","Marketing Description - Global English":"Narrow Cable Ring; 2.5\"H (63.5 mm) x 1.25\"W (31.8 mm) x 4\"D (101.6 mm) Glacier White; Box of 100","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1788.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Loops;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 mm)","Depth":"4\" (101.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1.25,"Product Width Uom":"\"","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31.8,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,BRKT,MINI,CENTER SPLIT,BULK,GW","Search Terms":"11228-E11,Narrow Cable Ring,ZetaFrame Narrow Cable Ring,Server cabinet Narrow Cable Ring,Rack-mounted Narrow Cable Ring,Data center Narrow Cable Ring,Cabinet Narrow Cable Ring solution,Network rack Narrow Cable Ring,Structured cabling solution for Narrow Cable Ring,Best Narrow Cable Ring for server racks,How to organize cables with Narrow Cable Ring,Efficient routing for Narrow Cable Ring,Front-to-back cable routing for Narrow Cable Ring,High-density cable organization for Narrow Cable Ring,Professional cable management for Narrow Cable Ring","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}