{"items":[{"primaryId":"36720-701","Primary ID":"36720-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model)","Marketing Description - Global English":"Networked Electronic Access Control (EAC) Swinghandle Kit with Smart Card Authentication; front and rear door locks; controller module with built-in web interface; 3 door switches; 2 wiring harnesses; 2 mechanical override key; supports up to 32 controllers through Secure Array™ IP Consolidation","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19.5,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":50,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2037.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Swinghandle Kit with Smart Card Authentication","Keyword":"intelligent locking and monitoring; building access control system; remote monitoring; audit trail reporting; HIPAA; Sarbanes Oxley","Promote on Website":"1","Attached to Series":"1","Height":"34.9\" (1.37 mm)","Width":"7\" (178 mm)","Depth":"4\" (102 mm)","BABA Compliant":"0","Product Height":34.9,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":886,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":1.4,"Product Weight UOM":"LB","Short Description":"NETWORKED EAC SMART CARD KIT","Search Terms":"36720-701,Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),ZetaFrame Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Server cabinet Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Rack-mounted Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Data center Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Cabinet Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model) solution,Network rack Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Structured cabling solution for Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Best Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model) for server racks,How to organize cables with Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Efficient routing for Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Front-to-back cable routing for Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),High-density cable organization for Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model),Professional cable management for Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model)","Search Relevancy":3,"SKU Level SEO Page Title":"Smart Card Access Control Swinghandle Kit 36720-701 | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's smart card access control system with networked locks for cabinet security. Remotely monitor and control access via web interface. Explore full specs for model 36720-701.","SKU Level Web H4 Heading":"Intelligent Access Control Solutions for Data Centers","SKU Level Web Paragraph Text":"<p>Chatsworth Products (CPI) delivers robust electronic access solutions with its Networked Electronic Access Control Swinghandle Kit, designed to enhance physical security in data center environments. This system integrates smart card access control for reliable authentication using existing employee RFID cards. It supports multifactor authentication options for added security layers.</p><p>The smart card access control feature allows for seamless user management and compliance with evolving regulatory requirements. Networked locks enable remote programming and monitoring through an intuitive web interface, ensuring real-time oversight. Each access attempt is recorded and can integrate with DCIM software for comprehensive reporting.</p><p>With Secure Array® IP Consolidation, this solution links up to 32 controllers under a single IP address, simplifying network management. The system includes integrated sensors for lock and latch status, providing immediate alerts for any security breaches. This networked approach reduces infrastructure complexity while maintaining high security standards.</p><p>These electronic access solutions offer remote unlock capabilities with user-configurable time delays for flexible access management. The bi-color LED indicators clearly display lock and handle status, enhancing operational visibility. High-security mechanical key override ensures reliability even in emergency situations.</p><p>Ideal for data centers, this smart access controller supports integration with LDAP and Radius for enterprise-grade security. The slim form factor allows easy mounting in 0U locations, optimizing space utilization. CPI's global expertise ensures these networked locks deliver performance and durability for critical infrastructure.</p>"}],"options":{},"total":1}