{"items":[{"primaryId":"33-AP3800-CVR","Primary ID":"33-AP3800-CVR","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for larger Cisco APs","Material":"ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":60,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4982e620/66ec9fcaff1c680018742aca/Oberon_Model_33-AP3800-CVR_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/10d9b0b3/66ec9fcaff1c680018742acc/Oberon_Model_33_Vanity_Cover_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b004a5acc0012b31e3f/OBERON_MODEL_33-AP3800-CVR_1520x1020.jpg"],"Promote on Website":"1","Height":"8.8\" (224 mm)","Width":"8.8\" (224 mm)","Depth":"2.3\" (58 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"8.8\" (224 mm)","Exterior Depth":"2.3\" (58 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"8.8\" (224 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":8.8,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":224,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black Plastic Stick-on Cover for Cisco 1830, 1850, 2800, 3800, 9117, & 9120 Series Wi-Fi Access Points, Paintable","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Antenna","Various"],"Search Terms":"33-AP3800-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"33-AP3800-CVR Access Point Cover - CVR Enclosure | Chatsworth","SKU Level SEO Meta Description":"Protect your Wi‑Fi AP with the 33‑AP3800‑CVR Oberon Access Point Cover. Transparent ABS maintains signal and complies with CVR enclosure standards.","SKU Level Web H4 Heading":"Key Benefits of the 33-AP3800-CVR Cover","SKU Level Web Paragraph Text":"<p>The 33‑AP3800‑CVR cover is constructed from high‑grade ABS plastic that is virtually transparent to radio frequencies, ensuring that an AP3800 device operates without signal loss. Its sleek black finish blends discreetly into ceiling panels while providing a durable shield against dust and accidental impact. The material complies with UL94‑V0 fire‑rating standards, adding an extra layer of safety in busy data‑center or hospitality environments. Oberon® Access Point Covers are fully paintable with enamel‑based spray paints, allowing installers to match the cover to existing décor without compromising performance. Because the surface requires no pre‑treatment, customization can be completed in minutes on site. This flexibility helps facilities maintain aesthetic consistency across open‑ceiling installations while meeting CVR enclosure requirements. Installation is simplified by adhesive mushroom‑head fasteners that attach securely to the AP housing and release without damage when removal is needed. The fasteners are included with each cover, eliminating the need for additional hardware or tools. This design accelerates deployment for large‑scale Wi‑Fi projects and reduces labor costs for field technicians. The cover is especially suited for hospitality, retail, and other public‑facing spaces where Wi‑Fi antennas are exposed on structural ceilings. Its low profile (8.8 in x 8.8 in x 2.3 in) fits a wide range of leading access‑point models, including Cisco AP3800 units, without obstructing airflow. By concealing the equipment, the cover improves the visual environment while preserving optimal signal propagation. CPI offers comprehensive support for Oberon® wireless enclosure solutions, including engineering consultation, distributor access, and U.S. manufacturing guarantees. Customers benefit from rapid product customization and global availability, ensuring that the 33‑AP3800‑CVR cover integrates smoothly into any enterprise or hyperscale network design.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-ARAP515-CVR","Primary ID":"33-ARAP515-CVR","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for certain Aruba APs","Material":"PVC-ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":60,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b13d50a8/67412366607be800186622a2/Oberon_Model_33-AP335-CVR_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0a37ea69/674120ae6f426b001827aa91/Oberon_Model_33-AP335-CVR_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Height":"9.2\" (234 mm)","Width":"9.2\" (234 mm)","Depth":"1.8\" (46 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.2\" (234 mm)","Exterior Depth":"1.8\" (46 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"9.2\" (234 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":9.2,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":9.2,"Product Width Uom":"\"","Product Height (Metric)":234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":234,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black Plastic Stick-on Cover for HPE Aruba AP-515 & Smaller Wi-Fi Access Points, Paintable","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-515"],"Search Terms":"33-ARAP515-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Oberon Access Point Covers for Aruba AP‑515 | Chatsworth","SKU Level SEO Meta Description":"Discover Oberon® Access Point Covers designed as Aruba AP covers for AP‑515. Paintable, signal‑transparent ABS protects APs while matching ceiling décor.","SKU Level Web H4 Heading":"Paintable, Signal‑Transparent ABS Design","SKU Level Web Paragraph Text":"<p>Oberon® access point covers provide a discreet solution for protecting Wi‑Fi equipment in open‑ceiling environments. The thin ABS plastic is virtually transparent to radio frequencies, ensuring signal integrity while the cover shields the device from dust and accidental contact. These covers are engineered specifically for the Aruba AP‑515, delivering a precise fit that aligns with the device's dimensions. The paintable surface lets installers customize the appearance to match interior décor, a feature highlighted in the aruba ap covers specification. By using enamel spray paint such as Krylon, the cover can blend seamlessly with ceiling tiles or architectural finishes without compromising performance. The coating process requires no surface preparation, simplifying field installation. Installation is straightforward thanks to the included mushroom‑head fasteners that adhere securely yet can be removed without tools. The design conforms to CPI's cvr enclosures standards, offering a universal mounting interface across the Oberon® portfolio. This flexibility reduces engineering time and supports rapid deployment in data‑center, hospitality, and retail settings. Customization options extend beyond color; the cover's UL94‑V0 ABS construction meets stringent fire‑safety requirements for high‑density environments. Its lightweight profile adds negligible weight to the ceiling structure while maintaining durability under typical HVAC airflow conditions. The cover's modular nature allows reuse when upgrading or replacing the underlying access point. All Oberon® access point covers are manufactured in the United States, reflecting CPI's commitment to quality and supply‑chain reliability. The product complies with industry standards for wireless equipment enclosures, offering peace of mind for facilities managers. Selecting these covers enhances aesthetic cohesion, protects valuable hardware, and supports long‑term operational efficiency.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-COAP9130-CVR","Primary ID":"33-COAP9130-CVR","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for Cisco 9130","Material":"ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":63,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/18def199/66ec9fcaff1c680018742ade/Oberon_Model_33-COAP9130-CVR_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/10d9b0b3/66ec9fcaff1c680018742acc/Oberon_Model_33_Vanity_Cover_IIS"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ebe4a5acc0012b3264a/c3663f8c/OBERON_MODEL_33-COAP9130-CVR_BLK_1520x1020.jpg"],"Promote on Website":"1","Height":"9.2\" (234 mm)","Width":"9.2\" (234 mm)","Depth":"2\" (51 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.2\" (234 mm)","Exterior Depth":"2.0\" (51 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"9.2\" (234 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":9.2,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":9.2,"Product Width Uom":"\"","Product Height (Metric)":234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":234,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black, ABS Plastic, Stick-on Cover for Cisco 9130 Series APs","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9130AXI"],"Search Terms":"33-COAP9130-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"33-COAP9130-CVR AP Cover - Access Point Covers | Chatsworth","SKU Level SEO Meta Description":"Protect and conceal your Cisco C9130AP with the 33-COAP9130-CVR AP cover. Paintable ABS design blends with ceilings, preserving Wi‑Fi access point signal.","SKU Level Web H4 Heading":"Key Benefits of the 33-COAP9130-CVR AP Cover","SKU Level Web Paragraph Text":"<p>The 33-COAP9130-CVR ap cover provides a low‑profile solution that maintains the high‑performance wireless signal of Cisco C9130 access points. Its ABS construction is UL94‑V0 rated, ensuring flame‑resistance while remaining virtually transparent to RF transmission. The removable mushroom‑head fasteners allow quick installation and removal without tools. Paintability adds aesthetic flexibility; the cover accepts enamel spray paints such as Krylon, enabling seamless integration with ceiling or wall colors. Because the surface does not require special preparation, field teams can customize the appearance on‑site while preserving the manufacturer's warranty. This feature makes the cover ideal for hospitality, retail, and other public‑facing environments. Designed for open‑structure ceilings, the cover's thin profile (approximately 2 in. / 51 mm deep) does not interfere with airflow or cooling strategies commonly employed in modern data centers. The low‑mass design contributes to overall weight reduction, supporting higher rack density and easier handling during deployment. Compatibility extends across all leading access point models that share the Cisco C9130 form factor, ensuring a single inventory part can serve multiple installations. The included adhesive fasteners secure the cover firmly, yet they detach cleanly when maintenance or upgrades are required. Documentation provides detailed dimensions and mounting instructions for rapid field integration. By selecting this Oberon® ap cover, customers benefit from a reliable, customizable, and signal‑preserving accessory that aligns with CPI's commitment to quality, rapid customization, and global availability. The product is manufactured in the United States and backed by CPI's extensive support network, reinforcing confidence in long‑term performance.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-CW9166-CVR","Primary ID":"33-CW9166-CVR","Color":"Black","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS Plastic, Stick-on Cover for Cisco CW9178, CW9176, CW9166, CW9164, C9136 Series and Cisco Meraki MR57 Series Access Points","Material":"ABS","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":50,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d8f481bd/674121f9607be80018661145/Oberon_Model_33-CW9166-CVR_SPEC"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b044a5acc0012b31e4d/OBERON_MODEL_33-CW9166-CVR_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a34ce135c00125fd8a9/OBERON_MODEL_33-CW9166-CVR_EXPLODE_1520x1020.jpg"],"Promote on Website":"1","Height":"10.6\" (269 mm)","Width":"10.6\" (269 mm)","Depth":"2.3\" (58 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Aruba","Cisco","Meraki"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"10.6\" (269 mm)","Exterior Depth":"2.3\" (58 mm)","Interior Depth":"Not Applicable","Application":["Accessory"],"Exterior Height":"10.6\" (269 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":10.6,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":10.6,"Product Width Uom":"\"","Product Height (Metric)":269,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":269,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Black, ABS Plastic, Stick-on Cover for Cisco CW9178, CW9176, CW9166, CW9164, C9136 Series and Cisco Meraki MR57 Series Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-535","Aruba AP-555","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9136I","Cisco CW9164I","Cisco CW9166I","Cisco CW9176I","Cisco CW9178I","Meraki MR57"],"Search Terms":"33-CW9166-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":3,"SKU Level SEO Page Title":"Oberon Access Point Covers for Wireless APs | Chatsworth","SKU Level SEO Meta Description":"Conceal and customize Wi-Fi access points with Oberon access point covers. Made from ABS plastic, paintable, and wireless signal transparent. Ideal for open ceilings.","SKU Level Web H4 Heading":"Key Features of Oberon® Access Point Covers","SKU Level Web Paragraph Text":"<p>Oberon® access point covers provide a discreet solution for concealing Wi-Fi access points in commercial environments. Constructed from UL94-V0 rated ABS plastic, these covers are virtually transparent to wireless signals, ensuring uninterrupted network performance. This design maintains aesthetic appeal while supporting reliable connectivity.</p><p>The paintable surface allows customization with enamel spray paint to match interior color schemes. Painting the cover does not void the access point manufacturer's warranty, offering flexibility for design integration. This feature helps blend the covers seamlessly into hospitality, retail, and office spaces.</p><p>Easy installation is achieved with included adhesive fasteners that securely attach the cover to compatible access points. These covers fit models such as Cisco CW9166, CW9176, and Meraki MR57 series for versatile deployment. They are ideal for open, exposed structure ceilings where visual discretion is important.</p><p>Durable ABS material protects access points from dust, damage, and environmental factors without compromising signal integrity. The robust construction ensures long-lasting performance in diverse conditions, from data centers to edge environments. Made in the USA, Oberon access point covers meet high quality and reliability standards.</p><p>By implementing Oberon access point covers, businesses enhance the appearance of their wireless infrastructure while maintaining network efficiency. These covers reduce visual clutter and support a professional, organized look in any setting. This solution is essential for modern wireless deployments where aesthetics and performance coexist.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-MR53-CVR","Primary ID":"33-MR53-CVR","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for Meraki APs","Material":"PVC-ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":70,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f5e3811/66ec9fcaff1c680018742ae4/Oberon_Model_33-MR53-CVR_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/10d9b0b3/66ec9fcaff1c680018742acc/Oberon_Model_33_Vanity_Cover_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b054a5acc0012b31e50/OBERON_MODEL_33-MR53-CVR_1520x1020.jpg"],"Promote on Website":"1","Height":"6.7\" (170 mm)","Width":"10.9\" (277 mm)","Depth":"1.7\" (43 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"10.9\" (277 mm)","Exterior Depth":"1.7\" (43 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"6.7\" (170 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":6.7,"Product Height Uom":"\"","Product Length/Depth":1.7,"Product Length/Depth Uom":"\"","Product Width ":10.9,"Product Width Uom":"\"","Product Height (Metric)":170,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":43,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":277,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black ABS Plastic Stick-on Cover for Cisco Meraki Wi-Fi Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Antenna","Various"],"Search Terms":"33-MR53-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"MR53 Access Point Cover - ABS for Cisco Meraki | Chatsworth","SKU Level SEO Meta Description":"Protect your Cisco Meraki MR53 AP with the ABS Oberon® Access Point Cover. Stick‑on install preserves signal strength and blends with any décor.","SKU Level Web H4 Heading":"Key Benefits of the MR53 Cover","SKU Level Web Paragraph Text":"<p>The Oberon® cover provides a low‑profile shield that conceals the MR53 wireless access point while maintaining optimal signal transmission. Constructed from paint‑ready ABS, the enclosure is virtually transparent to radio frequencies, ensuring the Cisco Meraki MR53 AP performs as designed. This solution enables data‑center and hospitality designers to match ceiling aesthetics without compromising wireless coverage. Installation is straightforward; the cover attaches with removable mushroom‑head fasteners that adhere directly to the AP chassis. Because the fasteners are stick‑on, no drilling or permanent modifications are required, simplifying retrofits and future upgrades. The ABS surface can be finished with enamel spray paint such as Krylon, and the process does not void the original equipment manufacturer's warranty. The cover dimensions are 6.7\" H x 10.9\" W x 1.7\" D (170 mm H x 277 mm W x 43 mm D), matching the physical envelope of the MR53 model precisely. These measurements ensure a seamless fit within ceiling grids or wall‑mount installations, eliminating gaps that could expose the antenna. All dimensions follow the standard H x W x D format required for technical documentation. Fabricated from UL®‑94 V0 certified ABS plastic, the enclosure offers flame‑resistant performance suitable for high‑density environments. Made in the United States, the cover adheres to CPI's rigorous quality standards and provides long‑term durability under varied temperature conditions. The material's robustness protects the AP from dust, accidental impact, and environmental contaminants. Although engineered for the MR53, the design philosophy extends to other leading access points, making the Oberon® Access Point Cover a versatile component across multiple vendor platforms. Customers benefit from a single, paintable accessory that integrates with CPI's broader portfolio of wireless enclosures and mounting solutions. CPI's expert consultation services are available to assist with custom sizing or bulk ordering for large‑scale deployments.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-MR56-CVR","Primary ID":"33-MR56-CVR","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for larger Meraki Wi-Fi Access Points","Material":"ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":52,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c656037a/6741236b607be800186622e4/Oberon_Model_33-MR56-CVR_CUT-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/69b8da44/674120b56f426b001827aab5/Oberon_Model_33-MR56-CVR_IIS-pdf"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/01e9399c/66ec9fcbff1c680018742aea/Oberon_Model_33-MR56-CVR_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/10d9b0b3/66ec9fcaff1c680018742acc/Oberon_Model_33_Vanity_Cover_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b064a5acc0012b31e53/OBERON_MODEL_33-MR56-CVR_1520x1020.jpg"],"Promote on Website":"1","Height":"5.9\" (150 mm)","Width":"13.1\" (333 mm)","Depth":"2\" (51 mm)","Use With":"Any -BK Mount","Access Point Vendor":["Meraki"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.1\" (333 mm)","Exterior Depth":"2.0\" (51 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"5.9\" (150 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":5.9,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":13.1,"Product Width Uom":"\"","Product Height (Metric)":150,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":333,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black ABS Plastic Stick-on Cover for Larger Cisco Meraki Wi-Fi Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Meraki MR44","Meraki MR46","Meraki MR56"],"Search Terms":"33-MR56-CVR,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Meraki AP Covers - 33-MR56-CVR for MR56, MR44, MR46 | Chatsworth","SKU Level SEO Meta Description":"Protect and customize your Meraki Wi‑Fi APs with the black ABS 33-MR56-CVR cover. Paintable, signal‑transparent, UL94‑V0 rated for MR56, MR44, MR46.","SKU Level Web H4 Heading":"Key Features of the 33-MR56-CVR Cover","SKU Level Web Paragraph Text":"<p>The Oberon® 33-MR56-CVR cover provides a sleek, black finish that blends with ceiling tiles while protecting Meraki access points. Constructed from ABS plastic, the cover is UL®‑94‑V0 rated and virtually transparent to Wi‑Fi signals. Its paintable surface allows facility teams to match interior color schemes without compromising performance. Designed specifically for Meraki models MR44, MR46, and MR56, the cover's dimensions (5.9 in H x 13.1 in W x 2.0 in D) fit snugly without obstructing antenna patterns. The thin profile ensures that signal strength remains consistent, making it ideal for high‑density environments. Compatibility with the MR56 series also supports future Meraki upgrades. Installation is straightforward using the included mushroom‑head fasteners that adhere without drilling. The stick‑on fasteners provide a secure yet removable attachment, facilitating maintenance or re‑coloring as needed. No special tools are required, reducing deployment time for data‑center or hospitality installations. Because the ABS material is paintable with standard enamel spray, technicians can customize the cover to match corporate branding or interior décor. Krylon‑type enamel paints are recommended, and the surface does not require pretreatment, preserving the UL® certification. Customization does not void the Meraki warranty, offering flexibility for aesthetic integration. Deploying the 33-MR56-CVR enhances equipment longevity and improves the visual appeal of exposed ceiling installations. It helps secure wireless equipment, supports regulatory compliance, and aligns with CPI's commitment to quality and rapid customization. Enterprises across data centers, hotels, and retail spaces benefit from a discreet, durable solution for their Meraki APs.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-VCVR-1","Primary ID":"33-VCVR-1","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"Black, ABS plastic, stick on cover for Cisco 9115 and 9120 APs","Material":"ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":70,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7a31ea44/66ec9fcbff1c680018742af0/Oberon_Model_33-VCVR-1_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/10d9b0b3/66ec9fcaff1c680018742acc/Oberon_Model_33_Vanity_Cover_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b074a5acc0012b31e55/OBERON_MODEL_33-VCVR-1_1520x1020.jpg"],"Promote on Website":"1","Height":"8.8\" (224 mm)","Width":"8.8\" (224 mm)","Depth":"1.8\" (46 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"8.8\" (224 mm)","Exterior Depth":"1.8\" (46 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"8.8\" (224 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":8.8,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":224,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"Black Plastic Stick-on Cover for Cisco 9115 & 9120 Access Points, Paintable","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-504","Aruba AP-505","Cisco C9105AXI","Cisco C9115AXI","Extreme AP305C","Extreme AP305CX","Extreme AP410C","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Juniper AP24","Meraki MR28","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS"],"Search Terms":"33-VCVR-1,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Oberon® Access Point Covers - VCVR Series 33‑VCVR‑1 | Chatsworth","SKU Level SEO Meta Description":"Protect and conceal Wi‑Fi APs with paintable ABS‑plastic Oberon® Access Point Covers (33‑VCVR‑1). Signal‑transparent, UL® UL94‑V0 rated for ceilings.","SKU Level Web H4 Heading":"Key Features of the 33‑VCVR‑1 Access Point Cover","SKU Level Web Paragraph Text":"<p>The Oberon® vcvr series provides a discreet solution for exposing Wi‑Fi hardware while preserving signal integrity. These oberon access point covers are constructed from UL94‑V0 rated ABS plastic that is virtually transparent to radio frequencies. The paintable finish allows the access point cover to blend with any interior color scheme without compromising performance. Compatibility spans a broad range of leading vendors, including Cisco, Meraki, Aruba, and Ubiquiti, making the cover a universal choice for modern networks. Each cover is sized to match the dimensions of popular AP models, ensuring a snug fit that does not interfere with antenna placement. The cover 33 designation highlights the model's ability to serve multiple access point configurations. Installation is straightforward thanks to the included adhesive mushroom‑head fasteners that secure the cover without permanent modifications. The removable design permits quick maintenance or replacement of the underlying AP while the adhesive remains cleanly attached. No surface treatment is required before applying enamel spray paint, simplifying the customization process. The product meets UL® certification standards and is manufactured in the United States to ensure consistent quality. Its UL94‑V0 rating confirms flame‑retardant properties, enhancing safety in high‑density data‑center environments. The vcvr designation reflects the series' commitment to reliable, low‑profile enclosure solutions. By concealing APs in open‑ceiling or exposed‑structure installations, the cover improves aesthetic appeal in hospitality, retail, and office spaces. Signal‑transparent construction maintains network performance while protecting equipment from dust and accidental contact. The same design is recognized as an effective meraki ap covers option for customers seeking a cohesive visual presentation.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-VCVR-10102","Primary ID":"33-VCVR-10102","Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"10 x 10 x 2 in. Black plastic cover for Aruba AP535 and similar sized APs","Material":"ABS","Shipping Weight":1,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":52,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer&rsquo;s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conceal Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Thin ABS plastic is virtually transparent to wireless signal</li>\n<li>Attaches to AP with removable mushroom head fasteners (included)</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n<li>Available in sizes and shapes for all leading APs</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments</li>\n<li>Includes adhesive fasteners to attach cover to AP</li>\n<li>Construction: 0.090 in. thick, black, UL94-5VA ABS plastic</li>\n<li>Size: See the AP Cover Selection Guide in the Resources section</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1dd388f9/66ec9fcbff1c680018742af8/Oberon_Model_33-VCVR-10102_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5b37f057/674120b76f426b001827aac1/Oberon_Model_33-VCVR-10102_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b084a5acc0012b31e59/OBERON_MODEL_33-VCVR-10102_1520x1020.jpg"],"Promote on Website":"1","Height":"10.2\" (259 mm)","Width":"10.2\" (259 mm)","Depth":"2.7\" (69 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"10.2\" (259 mm)","Exterior Depth":"2.7\" (69 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"10.2\" (259 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":10.2,"Product Height Uom":"\"","Product Length/Depth":2.7,"Product Length/Depth Uom":"\"","Product Width ":10.2,"Product Width Uom":"\"","Product Height (Metric)":259,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":69,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":259,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"lb","Short Description":"2\"H x 10\"W x 10\"D (50 mm x 254 mm x 254 mm) Black Plastic Cover for HPE Aruba AP535 and Similar Sized APs","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-260","Arista C-330","Arista C-360","Arista C-400","Arista C-460","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-534","Aruba AP-535","Aruba AP-615","Aruba AP-635","Aruba AP-734","Aruba AP-735","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco CW9162I","Cisco CW9176D1","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Fortinet FAP-241K","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Meraki MR28","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R560","Ruckus R670","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"33-VCVR-10102,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"33-VCVR-10102 Oberon Access Point Cover | Chatsworth","SKU Level SEO Meta Description":"Discover the 33-VCVR-10102 Oberon access point cover for concealing Wi-Fi APs. This black ABS plastic cover is paintable and wireless signal transparent. Ideal for hospitality and retail spaces.","SKU Level Web H4 Heading":"Enhance Aesthetics with Signal-Transparent Covers","SKU Level Web Paragraph Text":"<p>The Oberon® 33-VCVR-10102 access point cover provides a discreet solution for concealing Wi-Fi access points in open, exposed structure ceilings. Made from UL94-V0 ABS plastic, this cover is virtually transparent to wireless signals, ensuring uninterrupted network performance. Its paintable surface allows for customization to match interior color schemes without voiding manufacturer warranties.</p><p>This cover attaches securely to access points using removable mushroom head fasteners included with each unit. Ideal for hospitality, retail, and enterprise environments, it helps maintain a clean aesthetic while protecting equipment. The 33-VCVR-10102 model measures 10.2 inches high by 10.2 inches wide by 2.7 inches deep (259 mm x 259 mm x 69 mm) and is made in the USA.</p><p>Compatible with leading access point vendors like Aruba, Cisco, and Juniper, the cover supports models such as the Aruba AP535 and Cisco C9120AXI. This versatility makes it a reliable choice for diverse wireless deployments. Users can easily integrate it into existing networks without compromising signal strength or coverage.</p><p>The paintable feature enables seamless blending with ceiling designs, using enamel spray paints like Krylon for optimal results. Avoid oil-based or metallic paints to maintain performance. This customization helps partially conceal access points, enhancing visual appeal in commercial spaces.</p><p>For easy installation, adhesive fasteners are provided, allowing quick attachment to access points. The cover's durable construction ensures long-term reliability in various environments. Explore the full range of Oberon access point covers for comprehensive wireless infrastructure solutions.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]},{"primaryId":"33-VCVR-18125","Primary ID":"33-VCVR-18125","Color":"Translucent Dark Grey","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Access Point Covers","Marketing Description - Global English":"18 x 12 x 5 in. Translucent black Polycarbonate cover for larger APs and antennas","Material":"Polycarbonate,Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":200,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Conceal or customize the appearance of larger Wi-Fi APs and antennas with this detachable cover. This cover is made from a translucent polycarbonate plastic which is virtually transparent to wireless signals. The cover is translucent so that the status LEDs are visible. Mount APs and antennas from most vendors to the surface mount frame, and snap on the cover. Ideal for concealing APs in indoors in open, exposed structure ceilings in hospitality and retail spaces.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conceal larger Wi-Fi APs in open, exposed structure ceilings</li>\n<li>Translucent so status LED is visible</li>\n<li>Large enough to cover most vendors APs and antennas</li>\n<li>Improve installation aesthetics in hospitality and retail environments</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Surface mount frame and translucent, black polycarbonate plastic cover to mount and conceal larger APs and Antennas in indoor open, exposed structure ceiling environments</li>\n<li>Thin polycarbonate plastic is virtually transparent to wireless signal</li>\n<li>Construction: 0.125 in. (3.2 mm) thick, translucent dark gray, UL94-HB polycarbonate cover, galvanized steel frame</li>\n<li>Size: 18 x 12 x 5 in (460 x 305 x 130 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3aa72c66/66ec9fcbff1c680018742afe/Oberon_Model_33-VCVR-18125_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3f4bf452/66ec9fcbff1c680018742b00/Oberon_Model_33-VCVR-18125_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b094a5acc0012b31e5d/OBERON_MODEL_33-VCVR-18125_1520x1020.jpg"],"Promote on Website":"1","Height":"18\" (457 mm)","Width":"12\" (305 mm)","Depth":"5\" (127 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Non-Locking"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12\" (305 mm)","Exterior Depth":"5.0\" (127 mm)","Interior Depth":"Not Applicable","Application":["Wall Surface Mount"],"Exterior Height":"18\" (457 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":18,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":457,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"18\"H x 12\"W x 5\"D (457 mm x 304 mm x 127 mm) Translucent Dark Gray Polycarbonate Cover with Mounting Bracket for Larger APs and Antennas","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco 4802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>(1) Cover</li>\n<li>(1) Wall Bracket</li>\n<li>(1) T-bar Mount</li>\n<li>(4) #6-32 x 1/4\" Pan Head Screws</li>\n</ul>","Search Terms":"33-VCVR-18125,Oberon Access Point Covers,ZetaFrame Oberon Access Point Covers,Server cabinet Oberon Access Point Covers,Rack-mounted Oberon Access Point Covers,Data center Oberon Access Point Covers,Cabinet Oberon Access Point Covers solution,Network rack Oberon Access Point Covers,Structured cabling solution for Oberon Access Point Covers,Best Oberon Access Point Covers for server racks,How to organize cables with Oberon Access Point Covers,Efficient routing for Oberon Access Point Covers,Front-to-back cable routing for Oberon Access Point Covers,High-density cable organization for Oberon Access Point Covers,Professional cable management for Oberon Access Point Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Oberon® Access Point Cover 33-VCVR-18125 | Chatsworth","SKU Level SEO Meta Description":"Oberon® Access Point Cover 33-VCVR-18125 offers translucent black polycarbonate protection that preserves Wi‑Fi signal performance. Order today.","SKU Level Web H4 Heading":"Key Features of the 33-VCVR-18125 Cover","SKU Level Web Paragraph Text":"<p>The 33-VCVR-18125 model delivers a low‑profile, translucent black polycarbonate shell that shields larger Wi‑Fi access points while allowing virtually unhindered signal transmission. Its UL94‑V0 ABS construction meets rigorous fire safety standards, providing confidence for deployments in high‑density environments. The cover's removable mushroom‑head fasteners make installation and removal quick and tool‑free. Designed for a broad range of vendors, the Oberon® Access Point Cover aligns with Arista, Aruba, Cisco, Extreme, Fortinet, Juniper, Meraki, Ruckus, and Ubiquiti hardware, including the Extreme AP310i referenced in the official datasheet. Engineers can reference the Extreme AP310i datasheet to verify dimensional fit and ensure seamless integration with existing ceiling mounts. Compatibility charts in the Resources section also list the C9130AXE H model and AP‑64 data sheet specifications for additional reference. The cover is paintable with enamel spray paints such as Krylon, enabling customized color matching to interior décor without voiding the underlying AP warranty. Users are advised to avoid oil‑based or metallic paints, as the surface does not require pre‑treatment. This flexibility supports aesthetic integration in hospitality, retail, and corporate environments. Installation includes adhesive fasteners that securely attach the cover to the access point, eliminating the need for additional hardware. The design allows easy removal for maintenance while maintaining a clean, professional appearance. Detailed installation instructions are available for download to guide technicians through the process step‑by‑step. CPI offers worldwide support and a robust distributor network to ensure rapid availability of the 33-VCVR-18125 cover. Technical resources, including the spec sheet and installation guide, are hosted on chatsworth.com for quick reference. Partnering with CPI guarantees access to expert consultation services for optimal deployment in any data‑center or enterprise setting.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/85398ee9/6741236b607be800186622ef/Oberon_Model_33-VCVR-1_CUT-pdf"]}],"options":{"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti","Various"],"Access Point Model":["Antenna","Arista C-200","Arista C-230","Arista C-230E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-400","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco 4802i","Cisco C9105AXI","Cisco C9115AXE","Cisco C9115AXI","Cisco C9120AXE","Cisco C9120AXI","Cisco C9120AXP","Cisco C9130AXE","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166D1","Cisco CW9166I","Cisco CW9176D1","Cisco CW9176I","Cisco CW9178I","Extreme AP3000","Extreme AP3000X","Extreme AP305C","Extreme AP305CX","Extreme AP310e","Extreme AP310i","Extreme AP4000","Extreme AP410C","Extreme AP410e","Extreme AP410i","Extreme AP5010","Extreme AP5020","Extreme AP505i","Extreme AP510C","Extreme AP510CX","Extreme AP510e","Extreme AP510i","Extreme AP650","Extreme AP650X","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Juniper BT11","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R550","Ruckus R560","Ruckus R650","Ruckus R670","Ruckus R750","Ruckus R760","Ruckus R770","Ruckus R850","Ubiquiti UAP-E7","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Various"],"Height":["10.2\" (259 mm)","10.6\" (269 mm)","18\" (457 mm)","5.9\" (150 mm)","6.7\" (170 mm)","8.8\" (224 mm)","9.2\" (234 mm)"],"Width":["10.2\" (259 mm)","10.6\" (269 mm)","10.9\" (277 mm)","12\" (305 mm)","13.1\" (333 mm)","8.8\" (224 mm)","9.2\" (234 mm)"],"Depth":["1.7\" (43 mm)","1.8\" (46 mm)","2\" (51 mm)","2.3\" (58 mm)","2.7\" (69 mm)","5\" (127 mm)"],"Material":["ABS","PVC-ABS","Polycarbonate,Steel"],"Color":["Black","Translucent Dark Grey"]},"total":9}