{"items":[{"primaryId":"33-ANT-CVR-C","Primary ID":"33-ANT-CVR-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Antenna Covers","Marketing Description - Global English":"Clear, polycarbonate Vanity Cover for Wi-Fi antennas and APs","Material":"Polycarbonate","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":110,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Customize the appearance of the popular APs and antennas with Oberon&rsquo;s 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer&rsquo;s warranty. Includes screw caps and trim.</p>","Features and Benefits":"<ul>\n<li>The cover is virtually transparent to wireless signals</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, white or clear plastic cover. Conceal AP or antenna</li>\n<li>Includes screw caps and rubber trim</li>\n<li>Construction: Clear Polycarbonate or White UL94-V0 ABS Plastic with UV Cap. Transparent to wireless signal</li>\n<li>Size: 11.9 x 10.6 x 7.6 in. (302 x 269 x 193 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/38b27687/66ec9fcbff1c680018742b06/Oberon_Model_33-ANT-CVR-C_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c84c8f69/66ec9fcbff1c680018742b08/Oberon_Model_33-ANT-CVR-C_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b0a4a5acc0012b31e5f/OBERON_MODEL_33-ANT-CVR-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.6\" (269 mm)","Width":"11.9\" (302 mm)","Depth":"7.6\" (193 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.9\" (302 mm)","Exterior Depth":"7.6\" (193 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"10.6\" (269 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":10.6,"Product Height Uom":"\"","Product Length/Depth":7.6,"Product Length/Depth Uom":"\"","Product Width ":11.9,"Product Width Uom":"\"","Product Height (Metric)":269,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":193,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":302,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Universal Wi-Fi Access Point & Antenna Cover, Clear","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-577","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9165D","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP64","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U7-OUTDOOR"],"Product Includes Descripton":"<ul>\n<li>(1) 11.9 x 10.6 x 7.6 in. cover</li>\n<li>Rubber trim</li>\n<li>(4) Plastic screw head caps</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"33-ANT-CVR-C,Oberon Antenna Covers,ZetaFrame Oberon Antenna Covers,Server cabinet Oberon Antenna Covers,Rack-mounted Oberon Antenna Covers,Data center Oberon Antenna Covers,Cabinet Oberon Antenna Covers solution,Network rack Oberon Antenna Covers,Structured cabling solution for Oberon Antenna Covers,Best Oberon Antenna Covers for server racks,How to organize cables with Oberon Antenna Covers,Efficient routing for Oberon Antenna Covers,Front-to-back cable routing for Oberon Antenna Covers,High-density cable organization for Oberon Antenna Covers,Professional cable management for Oberon Antenna Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Access Point Protective Cage - Oberon Antenna Covers | Chatsworth","SKU Level SEO Meta Description":"Secure Wi‑Fi hardware with Oberon® access point protective cages. Polycarbonate antenna cover products keep signal strength and blend with facility design.","SKU Level Web H4 Heading":"Key Benefits of Polycarbonate Antenna Covers for Optimal Signal Performance","SKU Level Web Paragraph Text":"<p>The modern data center requires reliable protection for wireless infrastructure. An access point protective cage shields antennas and APs from accidental impact while maintaining a clean aesthetic. Oberon® antenna covers deliver that protection without compromising signal quality. Constructed from clear polycarbonate, the cover is virtually transparent to Wi‑Fi frequencies, ensuring uninterrupted performance. Its UV‑resistant formulation prevents degradation in outdoor or high‑light environments. This makes the product a leading choice among antenna cover products. The design supports a broad range of access point vendors, including Arista, Aruba, Cisco, Extreme, Fortinet, Juniper, Meraki, Ruckus, and Ubiquiti models. Whether deploying the Arista O‑235 or the Cisco C9124AXI, the protective cage fits securely using the included screw caps and rubber trim. The versatility positions it as a top wireless access point cover for heterogeneous networks. The cover can be painted with enamel spray such as Krylon to match interior color schemes, and the surface requires no special preparation. Outdoor installations benefit from the optional UV‑capped white version, while the clear version remains paint‑free for pure visibility. Customization does not void the manufacturer's warranty, providing flexibility for any environment. Engineered in the United States, Oberon® access point covers integrate with CPI's product designer tools for rapid specification and ordering, and the model 33-ANT-CVR-C provides a clear polycarbonate cage sized 11.9 in W x 10.6 in H x 7.6 in D (302 mm x 269 mm x 193 mm). Global distributor networks ensure quick delivery to enterprise, colocation, and hyperscale facilities. Selecting these antenna covers enhances security, simplifies maintenance, and supports future‑ready data center designs.</p>"},{"primaryId":"33-ANT-CVR-WH","Primary ID":"33-ANT-CVR-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Access Point Covers","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Antenna Covers","Marketing Description - Global English":"White, paintable, ABS plastic Vanity Cover for Wi-Fi antennas and APs ","Material":"Acrylic-PVC","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":110,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Customize the appearance of the popular APs and antennas with Oberon&rsquo;s 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer&rsquo;s warranty. Includes screw caps and trim.</p>","Features and Benefits":"<ul>\n<li>The cover is virtually transparent to wireless signals</li>\n<li>Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Attachable, paintable, white or clear plastic cover. Conceal AP or antenna</li>\n<li>Includes screw caps and rubber trim</li>\n<li>Construction: Clear Polycarbonate or White UL94-V0 ABS Plastic with UV Cap. Transparent to wireless signal</li>\n<li>Size: 11.9 x 10.6 x 7.6 in. (302 x 269 x 193 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6d737a4f/66ec9fcbff1c680018742b0e/Oberon_Model_33-ANT-CVR-WH_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6c3f2fa8/66ec9fcbff1c680018742b10/Oberon_Model_33-ANT-CVR-WH_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a35ce135c00125fd8ab/OBERON_MODEL_33-ANT-CVR-WH_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.6\" (269 mm)","Width":"11.9\" (302 mm)","Depth":"7.6\" (193 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.9\" (302 mm)","Exterior Depth":"7.6\" (193 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"10.6\" (269 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":10.6,"Product Height Uom":"\"","Product Length/Depth":7.6,"Product Length/Depth Uom":"\"","Product Width ":11.9,"Product Width Uom":"\"","Product Height (Metric)":269,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":193,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":302,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Universal Wi-Fi Access Point & Antenna Cover, White","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-577","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP64","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U7-OUTDOOR"],"Product Includes Descripton":"<ul>\n<li>(1) 11.9 x 10.6 x 7.6 in. cover</li>\n<li>Rubber trim</li>\n<li>(4) Plastic screw head caps</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"33-ANT-CVR-WH,Oberon Antenna Covers,ZetaFrame Oberon Antenna Covers,Server cabinet Oberon Antenna Covers,Rack-mounted Oberon Antenna Covers,Data center Oberon Antenna Covers,Cabinet Oberon Antenna Covers solution,Network rack Oberon Antenna Covers,Structured cabling solution for Oberon Antenna Covers,Best Oberon Antenna Covers for server racks,How to organize cables with Oberon Antenna Covers,Efficient routing for Oberon Antenna Covers,Front-to-back cable routing for Oberon Antenna Covers,High-density cable organization for Oberon Antenna Covers,Professional cable management for Oberon Antenna Covers","Search Relevancy":2,"SKU Level SEO Page Title":"Oberon Antenna Covers - 33-ANT-CVR-WH | Chatsworth","SKU Level SEO Meta Description":"Discover Oberon antenna covers and access point covers. The 33-ANT-CVR-WH model is paintable, white, and signal-transparent for enhanced aesthetics and protection. Explore now.","SKU Level Web H4 Heading":"Key Features and Benefits of Oberon Antenna Covers","SKU Level Web Paragraph Text":"<p>Oberon antenna covers provide a discreet and protective solution for wireless access points in various environments. These covers are designed to conceal antennas and access points while maintaining optimal signal performance. Made from materials transparent to wireless signals, they ensure uninterrupted connectivity. The white, paintable design allows for customization to blend with interior or exterior decor. This versatility makes Oberon access point covers ideal for commercial, educational, and industrial settings. Enhance the appearance of your network infrastructure with these reliable cvr caps. Each cover includes screw caps and trim for a clean, finished installation. The paintable surface accepts enamel spray paint for color matching without voiding warranties. Constructed from durable UL94-V0 ABS plastic with a UV cap, these covers withstand outdoor conditions. Oberon antenna cover products are made in the USA, ensuring high quality and compliance with industry standards. They support a wide range of access point models from leading vendors like Cisco, Aruba, and Ruckus. This compatibility simplifies deployment for IT professionals and network administrators. By using Oberon antenna covers, you protect equipment from dust, damage, and tampering. The covers help maintain a professional aesthetic in visible areas such as offices, hospitals, and schools. Investing in these covers extends the lifespan of your wireless infrastructure while improving overall network reliability.</p>"}],"options":{"Color":["Black","White"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Access Point Model":["Arista O-235","Arista O-235E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-577","Cisco C9124AXD","Cisco C9124AXE","Cisco C9124AXI","Cisco CW9163E","Cisco IW9165D","Extreme AP360e","Extreme AP360i","Extreme AP460C","Extreme AP460S12C","Extreme AP460S6C","Extreme AP460e","Extreme AP460i","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP64","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U7-OUTDOOR"],"Height":["10.6\" (269 mm)"],"Width":["11.9\" (302 mm)"],"Depth":["7.6\" (193 mm)"],"Material":["Acrylic-PVC","Polycarbonate"]},"total":2}