{"items":[{"primaryId":"33-1312-DOME","Primary ID":"33-1312-DOME","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Clear Polycarbonate Dome for Oberon M-Frame AP mounts","Material":"Polycarbonate,Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":120,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Open-Ceiling and Surface Mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories in warehouse and factory applications. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas, which are smaller than 12 x 12 inches, from all leading vendors.</p>","Features and Benefits":"<ul>\n<li>Clear polycarbonate dome protects APs mounted on Hi-Point&trade;&nbsp;Open-Ceiling and Surface Mounts</li>\n<li>Maintain ability to view AP status LEDs</li>\n<li>Use with any of the M-Frame&trade; Antenna Applications or Mounting Options</li>\n</ul>","Technical Specifications":"<ul>\n<li>Dome attaches to Model 1312 Hi-Point&trade; Open-Ceiling and Surface Mounts with four screws</li>\n<li>Construction: Impact resistant, clear Polycarbonate plastic is virtually transparent to wireless signals</li>\n<li>Size: 12 X 12 x 7.5 in.</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b88ce135c00125fdca8/OBERON_MODEL_33-1312-DOME_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7.5\" (191 mm)","Width":"12\" (305 mm)","Depth":"12\" (305 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Not Applicable"],"Collection":"AP Covers","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":191,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Clear Polycarbonate Dome for Model 1312 M-Frame AP Mounts","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"33-1312-DOME,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"33-1312-DOME Oberon Dome for M-Frame Mounts | Chatsworth","SKU Level SEO Meta Description":"The Oberon 33-1312-DOME clear polycarbonate dome is designed for M-Frame AP mounts. This dome accessory offers protection and easy installation for wireless equipment. Explore dome mounts solutions from CPI.","SKU Level Web H4 Heading":"Overview of the Oberon Clear Polycarbonate Dome","SKU Level Web Paragraph Text":"<p>The Oberon® 33-1312-DOME is a clear polycarbonate dome designed for use with M-Frame™ access point mounts. This dome accessory provides excellent protection for wireless equipment in various environments. It is part of the Oberon dome mounts solution for secure installations.</p><p>This dome features a durable polycarbonate construction that resists impact and environmental factors. The design allows for easy access to equipment while maintaining a clean aesthetic. These dome mounts are essential for protecting access points in ceiling applications.</p><p>Benefits of using this dome include enhanced signal transmission due to the clear material. The dome accessories simplify maintenance and relocation of access points. Oberon dome solutions ensure reliable performance in demanding settings.</p><p>Ideal for enterprise networks, this dome supports various access point models. The ceiling mounting accessories facilitate quick deployment and adjustments. This dome mounts solution is versatile for different wireless infrastructure needs.</p><p>Chatsworth Products offers global availability and rapid customization for dome accessories. With decades of experience, CPI provides expert dome mounts solutions. Trust Oberon for high-quality dome products that power and protect your investment.</p>"},{"primaryId":"39-1312-ACS","Primary ID":"39-1312-ACS","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Adjustable Column Straps Mount for Model 1312 (up to 14 in. diameter)","Material":"Nylon","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>(2) 48 in. long, Heavy Duty nylon straps to fasten M-Frame to Columns without drilling</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2b4daebe/66ec9fc8ff1c680018742a7a/Oberon_Model_39-1312-ACS_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e6b9f768/66ec9fc8ff1c680018742a7c/Oberon_Model_39-1312-ACS_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b89ce135c00125fdcae/OBERON_MODEL_39-1312-ACS_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0.2\" (5 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Pole Mount"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Adjustable Column Straps Mount for Model 1312 (up to 14 in. diameter)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-ACS,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"39-1312-ACS Accessories for ACS - Ceiling Mounting | Chatsworth","SKU Level SEO Meta Description":"Find the right accessories for ACS ceiling mounting with part 39-1312-ACS. Enhance ACS enclosures quickly and securely with Oberon's modular solutions.","SKU Level Web H4 Heading":"Ceiling ACS Mounting Options","SKU Level Web Paragraph Text":"<p>The 39-1312-ACS provides a reliable solution for installing wireless access points in ceiling applications. As a purpose‑built accessory for ACS, it simplifies the process of adding and relocating equipment. Its adjustable column straps accommodate diameters up to 14 in. (356 mm) for flexible deployment. Designed to integrate seamlessly with ACS enclosures, the mount maintains proper cable management and airflow. The accessory's low‑profile design preserves the integrity of ACS enclosures while delivering secure attachment. Engineers can rely on consistent performance across a range of data‑center environments. Ceiling ACS installations benefit from the sturdy yet lightweight construction, which reduces installation time and minimizes ceiling penetrations. The mount supports both suspended and concrete‑mounted configurations, offering versatility for any ceiling acs project. By using this accessory, facilities achieve a clean, organized look that supports high‑density wireless deployments. The system leverages the Oberon® frame architecture, specifically the M-Frame™ platform, providing a modular solution that can be expanded with additional mounting options. This framework ensures that each component aligns with the overall Oberon® design philosophy of quality and adaptability. Users can mix and match accessories without compromising structural integrity. Partnering with CPI's digital tools, such as the Oberon® Solutions Finder, enables rapid specification and ordering of the 39-1312-ACS. Technical documentation, including spec sheets and installation instructions, is available for immediate download. Contact a CPI distributor to obtain the accessory and accelerate your ceiling deployment.</p>"},{"primaryId":"39-1312-AM1","Primary ID":"39-1312-AM1","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Model 1312 Arm Attachment for Single External Omnidirectional Dual-Band Ceiling Antenna","Material":"Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":20,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>Antenna Mount for single &lsquo;Coffee can&rsquo; style antennas. Attach AM1 to the M-Frame with two screws. Antenna mounts into 1.25 in. diameter hole in mount</li>\n<li>Construction: Aluminum</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4191be64/66ec9fc8ff1c680018742a82/Oberon_Model_39-1312-AM1_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/de38a9f1/66ec9fc8ff1c680018742a84/Oberon_Model_39-1312-AM1_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b8ace135c00125fdcb0/OBERON_MODEL_39-1312-AM1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (178 mm)","Width":"3\" (76 mm)","Depth":"0.85\" (22 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":0.85,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":22,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Model 1312 Arm Attachment for Single External Omnidirectional Dual-Band Ceiling Antenna","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-AM1,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"39-1312-AM1 Ceiling Mounting Accessory - 1312x560 | Chatsworth","SKU Level SEO Meta Description":"Secure ceiling mounting for Oberon wireless enclosures - part 39-1312-AM1 fits 1312 and 1312x560 antennas, simplifying installation and ensuring placement.","SKU Level Web H4 Heading":"Key Features of the 39-1312-AM1 Mount","SKU Level Web Paragraph Text":"<p>The 39-1312-AM1 is a precision‑engineered ceiling mounting accessory designed for Oberon® wireless enclosure systems. It provides a robust attachment point for single external omnidirectional dual‑band ceiling antennas, streamlining deployment in high‑density data‑center environments. By using a modular M‑Frame™ design, the accessory reduces installation time while maintaining the structural integrity required for demanding applications. The unit incorporates pre‑drilled mounting holes that align with standard ceiling grids, allowing installers to secure the mount without custom fabrication. Its low‑profile silhouette preserves ceiling clearance, which is critical when integrating additional cable‑management hardware. Overall, the 39-1312-AM1 simplifies the path from rack to air, supporting rapid scaling of wireless infrastructure. Engineers specifying the 1312x560 antenna form factor will find the 39-1312-AM1 mount an exact match for both size and weight requirements. The accessory's reinforced steel brackets accommodate the larger 1312x560 footprint while distributing load evenly across the ceiling substrate. This ensures that even in environments with heavy equipment traffic, the mount remains firmly seated and vibration‑resistant, protecting the antenna's performance over the long term. Integration with NASM 1312 antenna platforms is seamless, as the mount's attachment geometry mirrors the standard NASM 1312 mounting pattern. This compatibility eliminates the need for adapters or field‑modified brackets, reducing bill‑of‑materials costs and potential points of failure. Users can therefore deploy NASM 1312 solutions across multiple zones with confidence that mechanical alignment and RF clearance meet industry best practices. The 39-1312-AM1 also supports the 1312g variant, a lightweight antenna option optimized for low‑profile installations where space constraints are paramount. Its quick‑release fasteners enable technicians to reposition the antenna without disassembling the entire enclosure, a feature that accelerates troubleshooting and upgrades. Combined with CPI's global distributor network, customers receive rapid parts availability and expert technical assistance whenever changes are required. Selecting the correct mounting hardware is essential for achieving the high‑availability goals of modern wireless deployments, and CPI's Oberon product line delivers the reliability needed for AI‑enabled edge sites. Engineers can leverage the free CPI Product Designer to model the 39-1312-AM1 within their layout, ensuring proper clearances before field work begins. For detailed specifications, download the official spec sheet or contact a certified CPI sales specialist to validate your design.</p>"},{"primaryId":"39-1312-AM2","Primary ID":"39-1312-AM2","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Model 1312 Arm Attachment for Multiple (up to 4) External Omnidirectional Single-Band Ceiling Antennas","Material":"Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":40,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>Antenna Mount for up to 4 &lsquo;rod&rsquo; dipole antennas</li>\n<li>Attach AM2 to the M-Frame&trade; with four screws</li>\n<li>Mount up to four dipole antennas on 5 in. spaced centers, in 0.25 in. diameters holes</li>\n<li>Construction: Aluminum</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bdd51477/66ec9fc8ff1c680018742a8a/Oberon_Model_39-1312-AM2_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c76c286b/66ec9fc8ff1c680018742a8c/Oberon_Model_39-1312-AM2_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b8bce135c00125fdcb4/OBERON_MODEL_39-1312-AM2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.85\" (22 mm)","Width":"11.6\" (295 mm)","Depth":"0.85\" (22 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.85,"Product Height Uom":"\"","Product Length/Depth":0.85,"Product Length/Depth Uom":"\"","Product Width ":11.6,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":22,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":295,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Model 1312 Arm Attachment for Multiple (up to 4) External Omnidirectional Single-Band Ceiling Antennas","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-AM2,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3},{"primaryId":"39-1312-AM3","Primary ID":"39-1312-AM3","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Model 1312 Arm Attachment for Single External Directional Dual-Band Patch Antenna, Pan and Tilt Articulation","Material":"Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":115,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>Articulating Antenna Mount for single panel antenna</li>\n<li>Attach AM3 to M-Frame&trade; with two screws</li>\n<li>Easily adjustable antenna pointing capability for panel antennas up to approximately 11 x 6 in. in size</li>\n<li>Construction: Aluminum</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2ad4aed7/66ec9fc8ff1c680018742a92/Oberon_Model_39-1312-AM3_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/df3138d0/66ec9fc8ff1c680018742a94/Oberon_Model_39-1312-AM3_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b8bce135c00125fdcb6/OBERON_MODEL_39-1312-AM3_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152 mm)","Width":"2\" (51 mm)","Depth":"10.75\" (273 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":10.75,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":273,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Model 1312 Arm Attachment for Single External Directional Dual-Band Patch Antenna, Pan and Tilt Articulation","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-AM3,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3},{"primaryId":"39-1312-QCH","Primary ID":"39-1312-QCH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Quad Cable Hanger Mounting Kit for Model 1312(adjustable to 10 m./32 ft. length)","Material":"Stainless Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":70,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>10 meter long, 1.5mm dia. Stainless steel hanger cable with releasable locking mechanism. Quickly hang M-Frame from ceiling structure. Rated to 44 lbs. of static load</li>\n<li>Made in the USA</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5321af81/66ec9fc9ff1c680018742aa2/Oberon_Model_39-1312-QCH_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/72db512c/66ec9fc9ff1c680018742aa4/Oberon_Model_38-1312-QCH_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b8dce135c00125fdcbb/OBERON_MODEL_39-1312-QCH_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"384\" (10000 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Open Ceiling"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"0","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":384,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":10000,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Quad Cable Hanger Mounting Kit for Model 1312(adjustable to 10 m./32 ft. length)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-QCH,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3},{"primaryId":"39-1312-RAB","Primary ID":"39-1312-RAB","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Bracket for Mounting Model 1312 Horizontally on a Vertical Surface","Material":"Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":30,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>Right Angle Bracket Kit for M-Frame</li>\n<li>Mount M-Frame&trade; on RAB with two screws, in horizontal orientation from vertical surfaces using available mounting options. Add other Antenna mounting options</li>\n<li>Construction: Aluminum</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/81cde602/66ec9fc9ff1c680018742aaa/Oberon_Model_39-1312-RAB_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fa6c98cb/66ec9fc9ff1c680018742aac/Oberon_Model_1312-RAB_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34afd4a5acc0012b31e36/OBERON_MODEL_39-1312-RAB_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34aeace135c00125fdad6/OBERON_MODEL_1312-RAB_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (102 mm)","Width":"7.75\" (197 mm)","Depth":"0.88\" (22 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount","Right Angle Mount"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.88,"Product Length/Depth Uom":"\"","Product Width ":7.75,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":22,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":197,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Bracket for Mounting Model 1312 Horizontally on a Vertical Surface","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-RAB,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3},{"primaryId":"39-1312-TRD","Primary ID":"39-1312-TRD","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Threaded Rod Mounting Kit for Model 1312 (fasteners only, 3/8 in. rod and anchors not included)","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":40,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Technical Specifications":"<ul>\n<li>(2) sets, 3/8 in. slide on lock nuts, stop nuts, and fender washer to support M-Frame&trade; on two 3/8 in. diameter threaded rods</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14838b95/66ec9fc9ff1c680018742ab2/Oberon_Model_39-1312-TRD_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/23b0508f/66ec9fc9ff1c680018742ab4/Oberon_Model_39-1312-TRD_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34afe4a5acc0012b31e39/OBERON_MODEL_39-1312-TRD_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Open Ceiling","Pendant Mount"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Threaded Rod Mounting Kit for Model 1312 (fasteners only, 3/8 in. rod and anchors not included)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-TRD,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"39-1312-TRD Threaded Rod Mount Kit - trd accessories | Chatsworth","SKU Level SEO Meta Description":"Get the 39-1312-TRD threaded rod mounting kit for Oberon ceiling installations. Ideal trd accessories to secure wireless enclosures quickly.","SKU Level Web H4 Heading":"Key Benefits of the 39-1312-TRD Mount Kit","SKU Level Web Paragraph Text":"<p>The 39-1312-TRD threaded rod mounting kit provides a reliable method for securing Oberon® ceiling‑mount assemblies. Designed for Model 1312, the kit includes all necessary hardware except the 3/8‑in. rod and anchors. It is an essential component of any trd accessories collection for wireless enclosure projects. The mounting kit supports multiple installation scenarios, whether the enclosure is suspended from a concrete ceiling or attached to a structural frame. By using the threaded‑rod design, technicians can achieve precise alignment and quick re‑positioning of access points. This flexibility makes it a valuable addition to Oberon ceiling mounting accessories. Because the kit is engineered to match the dimensions of the M‑Frame™ Open‑Ceiling Mount, it integrates seamlessly with existing Oberon® Wi‑Tile® and Hi‑Bar™ solutions. The standardized fasteners ensure consistent performance across data‑center, edge, and hyperscale environments. Users benefit from a uniform trd accessories set that simplifies inventory management. All components are fabricated from high‑strength steel and undergo CPI's rigorous quality‑control process. The result is a durable mounting solution that resists vibration and maintains tight tolerances over the product's lifetime. When paired with other wireless enclosure accessories, the kit helps protect critical networking equipment. Detailed specification sheets and installation instructions are available for download, providing step‑by‑step guidance. CPI's global network of authorized distributors can supply the 39-1312-TRD kit along with complementary Oberon ceiling mounting accessories. Contact a CPI sales specialist to discuss customization options for your specific deployment.</p>"},{"primaryId":"39-1312-UBC","Primary ID":"39-1312-UBC","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Ceiling Mounting Accessories","Marketing Description - Global English":"Universal Beam Clamp Mounting Kit for Model 1312","Material":"AluminumSteel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":50,"Country Of Origin":"US","Certifications":["Not Applicable"],"Product Overview":"<p>Oberon&rsquo;s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>","Features and Benefits":"<ul>\n<li>(2) Heavy duty aluminum beam clamps to quickly fasten M-Frame directly to steel I-beams without drilling</li>\n</ul>","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ac083d79/66ec9fc9ff1c680018742abc/Oberon_Model_39-1312-UBC_IIS-pdf"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/04acbb5d/66ec9fc9ff1c680018742aba/Oberon_Model_39-1312-UBC_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ac083d79/66ec9fc9ff1c680018742abc/Oberon_Model_39-1312-UBC_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34aff4a5acc0012b31e3c/OBERON_MODEL_39-1312-UBC_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0\" (0 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Not Applicable"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Beam Mount","Open Ceiling"],"Standard and Security":["Not Applicable"],"Collection":"Accessories","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0\" (0 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Universal Beam Clamp Mounting Kit for Model 1312","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"39-1312-UBC,Oberon Ceiling Mounting Accessories,ZetaFrame Oberon Ceiling Mounting Accessories,Server cabinet Oberon Ceiling Mounting Accessories,Rack-mounted Oberon Ceiling Mounting Accessories,Data center Oberon Ceiling Mounting Accessories,Cabinet Oberon Ceiling Mounting Accessories solution,Network rack Oberon Ceiling Mounting Accessories,Structured cabling solution for Oberon Ceiling Mounting Accessories,Best Oberon Ceiling Mounting Accessories for server racks,How to organize cables with Oberon Ceiling Mounting Accessories,Efficient routing for Oberon Ceiling Mounting Accessories,Front-to-back cable routing for Oberon Ceiling Mounting Accessories,High-density cable organization for Oberon Ceiling Mounting Accessories,Professional cable management for Oberon Ceiling Mounting Accessories","Search Relevancy":3,"SKU Level SEO Page Title":"1312 Universal Beam Clamp Mounting Kit | Chatsworth","SKU Level SEO Meta Description":"Oberon® 1312 UBC frame mounting kit for secure ceiling installations. Find where to get Oberon parts for reliable wireless enclosures. Explore now.","SKU Level Web H4 Heading":"1312 Universal Beam Clamp Mounting Kit Overview","SKU Level Web Paragraph Text":"<p>The Oberon® 1312 Universal Beam Clamp Mounting Kit provides a robust solution for securing wireless access points and antennas in ceiling environments. This UBC frame accessory is part of the M-Frame™ collection, offering modular flexibility for various installation needs. It ensures reliable performance in data centers and enterprise networks.</p><p>Model 1312 features a universal beam clamp design that adapts to different structural beams for versatile mounting options. The kit includes all necessary hardware for straightforward installation and future relocations. Its compatibility with other Oberon® components simplifies system integration and expansion.</p><p>Using the 1312 mounting kit enhances network stability by providing a secure and vibration-resistant mount. This UBC frame solution supports high-density deployments and facilitates easy maintenance access. It is engineered to meet the demands of modern wireless infrastructure.</p><p>For professionals seeking where to get Oberon parts, CPI ensures global availability through authorized distributors. The 1312 kit is readily accessible, backed by rapid customization and expert support services. This availability streamlines procurement and accelerates project timelines.</p><p>Invest in the Oberon® 1312 UBC frame mounting kit for durable and efficient wireless deployments. It reflects CPI's commitment to quality, innovation, and customer success. Explore the full range of Oberon accessories to optimize your network setup.</p>"}],"options":{},"total":9}