{"items":[{"primaryId":"1011-00-BK","Primary ID":"1011-00-BK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Right-Angle Wi-Fi Access Point Wall Mount / Black","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":99,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["33-CW9166-CVR","39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000017/Oberon_Model_1011-00-BK_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000012/Oberon_Model_1011-00-BK_NoAP_Open_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000016/Oberon_Model_1011-00-BK_CW9178_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000011/Oberon_Model_1011-00-BK_COAP9136_Closed_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000015/Oberon_Model_1011-00-BK_ARAP635_Closed_1520x1020.jpg"],"SKU Image 6 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae00001b/Oberon_Model_1011-00-BK_JNAP45_Closed_1520x1020.jpg"],"SKU Image 7 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0d4bcf37/68a733fc612c2e082800001d/Oberon_Model_1011-00-BK_33-APCOVER-CW9178_1520x1020.jpg"],"SKU Image 8 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000028/Oberon_Model_1011-L-BK_33-APCOVER_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5.1\" (130 mm)","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Non-Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"9.0\" (229 mm)","Interior Depth":"8.9\" (226 mm)","Application":["Wall Surface Mount"],"Exterior Height":"5.1\" (130 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Patent Description":"Patented","Interior Height":"4.9\" (124 mm)","Interior Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Black","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1011-00-BK,Oberon H-Plane Right-Angle Surface Mounts 1011,ZetaFrame Oberon H-Plane Right-Angle Surface Mounts 1011,Server cabinet Oberon H-Plane Right-Angle Surface Mounts 1011,Rack-mounted Oberon H-Plane Right-Angle Surface Mounts 1011,Data center Oberon H-Plane Right-Angle Surface Mounts 1011,Cabinet Oberon H-Plane Right-Angle Surface Mounts 1011 solution,Network rack Oberon H-Plane Right-Angle Surface Mounts 1011,Structured cabling solution for Oberon H-Plane Right-Angle Surface Mounts 1011,Best Oberon H-Plane Right-Angle Surface Mounts 1011 for server racks,How to organize cables with Oberon H-Plane Right-Angle Surface Mounts 1011,Efficient routing for Oberon H-Plane Right-Angle Surface Mounts 1011,Front-to-back cable routing for Oberon H-Plane Right-Angle Surface Mounts 1011,High-density cable organization for Oberon H-Plane Right-Angle Surface Mounts 1011,Professional cable management for Oberon H-Plane Right-Angle Surface Mounts 1011","SKU Level SEO Page Title":"Oberon H-Plane Right-Angle Surface Mount 1011-00-BK | Chatsworth","SKU Level SEO Meta Description":"Oberon 1011 right-angle surface mount enables optimal Wi-Fi AP wall mounting. Conceals cabling, supports Oberon access point covers, and features a black finish for seamless integration.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-00-bk\",\r\n  \"mainEntityOfPage\": {\r\n    \"@type\": \"WebPage\",\r\n    \"@id\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-00-bk\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Error - 403\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-00-bk\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Optimize Wireless Coverage with Right-Angle Mounting","SKU Level Web Paragraph Text":"<p>The Oberon® H-Plane™ right-angle surface mount 1011-00-BK delivers superior performance for wall-mounted Wi-Fi access points in horizontal orientation. This mount conceals cabling and telecommunications outlets, maintaining a clean aesthetic in environments like hotels and retail spaces. Its design ensures optimal signal coverage while supporting various access point vendors for versatile deployment. Compatible with Oberon access point covers, the 1011 model provides added concealment and customization options for open ceiling applications. The black powder-coated finish blends seamlessly with architectural elements, enhancing visual appeal without compromising functionality. Installation is straightforward with included mounting hardware and templates, reducing deployment time and effort. For secure applications, the locking cover variant safeguards network connections and equipment from unauthorized access. This mount is ideal for hard lid environments where ceiling attachment isn't feasible, ensuring reliable wireless connectivity. With its robust steel construction and vendor-specific mounting features, the 1011-00-BK offers a durable, long-lasting solution for modern wireless infrastructure.</p>"},{"primaryId":"1011-00-MT","Primary ID":"1011-00-MT","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Metallic","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Metallic Color","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":99,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb2f8cde/69651cd84578e32d0700001d/Oberon_Model_1011-00-MT_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/459072c3/69651ef44578e328c6000011/Oberon_Model_1011-00-MT_CW9178_Closed_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/459072c3/69651eee4578e328c6000010/Oberon_Model_1011-00-MT_ARAP635_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/459072c3/69651ef84578e328c6000012/Oberon_Model_1011-00-MT_JNAP45_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Non-Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Wall Surface Mount"],"BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Metallic Color","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1011-00-MT,Oberon H-Plane Right-Angle Surface Mounts 1011","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon® H-Plane™ Wi‑Fi AP Wall Mount - 1011-00-MT | Chatsworth","SKU Level SEO Meta Description":"Securely mount Wi‑Fi access points horizontally with the Oberon® H‑Plane™ Right‑Angle wall mount. Conceal cabling, support multiple AP models and enhance coverage.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Error - 403\",\r\n  \"description\": \"Access denied page for Oberon H-Plane Right Angle Surface Mounts product.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-00-mt\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon H-Plane Right Angle Surface Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Integrated Mounting Features for Broad AP Compatibility","SKU Level Web Paragraph Text":"<p>The Oberon® H‑Plane™ right-angle Wi‑Fi access point wall mount delivers a clean, horizontal orientation that maximizes antenna performance in dense environments. Its wedge‑shaped design hides cabling while providing a sturdy attachment point for enterprise‑grade APs. This solution helps data‑center operators achieve consistent coverage without compromising aesthetic or security requirements. Constructed from 20‑ga. powder‑coated steel, the mount offers durability against harsh indoor conditions and resists corrosion over time. Knockout openings on the sidewalls accommodate 1‑in. conduit, enabling neat cable management directly at the outlet. The hinged cover (-00) or optional locking cover (-L) secures the AP and protects connectors from accidental disconnection. Installation is streamlined with pre‑drilled mounting holes and an included screw template that aligns with standard 19‑in. rack or wall‑mount configurations. Four #6‑32 screws and a cable tie ensure a firm, vibration‑free connection, while the optional Access Point Cover can be painted to match surrounding décor. The mount's compact 9 x 7 x 5 in. (229 x 178 x 127 mm) footprint fits tightly in crowded rack aisles. Compatibility spans Cisco, Aruba, Meraki, Ruckus, Ubiquiti, Juniper, Fortinet and many other leading vendors, with dedicated mounting provisions for Cisco and Aruba models and a universal T‑bar for additional devices. This breadth eliminates the need for multiple mounting solutions across a single site, simplifying inventory and reducing installation time. The design also supports the AP33 program, allowing seamless integration of newer AP models as they become available. CPI backs the Oberon® H‑Plane™ mount with comprehensive technical documentation, including a spec sheet and detailed installation guide. Customers can consult with CPI's expert sales specialists to verify fit for specific environments or to request custom finishes. The product's reliability and ease of deployment contribute to lower total cost of ownership and higher network uptime.</p>"},{"primaryId":"1011-00-WH","Primary ID":"1011-00-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Right-Angle Wi-Fi Access Point Wall Mount / White","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":99,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000020/Oberon_Model_1011-00-WH_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae000021/Oberon_Model_1011-00-WH_NoAP_Open_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae00001e/Oberon_Model_1011-00-WH_CW9178_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae00001d/Oberon_Model_1011-00-WH_COAP9136_Closed_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae00001c/Oberon_Model_1011-00-WH_ARAP635_Closed_1520x1020.jpg"],"SKU Image 6 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1703628e/681e2a60ccc93804ae00001f/Oberon_Model_1011-00-WH_JNAP45_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5.1\" (130 mm)","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Non-Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"9.0\" (229 mm)","Interior Depth":"8.9\" (226 mm)","Application":["Wall Surface Mount"],"Exterior Height":"5.1\" (130 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Patent Description":"Patented","Interior Height":"4.9\" (124 mm)","Interior Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, White","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1011-00-WH,Oberon H-Plane Right-Angle Surface Mounts 1011,ZetaFrame Oberon H-Plane Right-Angle Surface Mounts 1011,Server cabinet Oberon H-Plane Right-Angle Surface Mounts 1011,Rack-mounted Oberon H-Plane Right-Angle Surface Mounts 1011,Data center Oberon H-Plane Right-Angle Surface Mounts 1011,Cabinet Oberon H-Plane Right-Angle Surface Mounts 1011 solution,Network rack Oberon H-Plane Right-Angle Surface Mounts 1011,Structured cabling solution for Oberon H-Plane Right-Angle Surface Mounts 1011,Best Oberon H-Plane Right-Angle Surface Mounts 1011 for server racks,How to organize cables with Oberon H-Plane Right-Angle Surface Mounts 1011,Efficient routing for Oberon H-Plane Right-Angle Surface Mounts 1011,Front-to-back cable routing for Oberon H-Plane Right-Angle Surface Mounts 1011,High-density cable organization for Oberon H-Plane Right-Angle Surface Mounts 1011,Professional cable management for Oberon H-Plane Right-Angle Surface Mounts 1011","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon 1011-00-WH Right Angle Mounting Bracket | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon 1011-00-WH right angle mounting bracket for secure Wi-Fi access point installation. Achieve optimal wireless coverage with this white enclosure.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Just a moment...\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"dateModified\": \"2025-10-27\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://www.chatsworth.com/favicon.ico\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-00-wh\"\r\n}","SKU Level Web H4 Heading":"Secure Installation and Benefits of Access Point Brackets","SKU Level Web Paragraph Text":"<p>The Oberon® 1011-00-WH H-Plane™ right-angle surface mount provides a reliable solution for wall-mounting Wi-Fi access points in horizontal orientation. This right angle mounting bracket conceals cabling and connectors, enhancing aesthetics in environments like hotels and retail spaces. Its powder-coated steel construction ensures durability and a clean, white finish that blends with interior designs. Compatible with major vendors including Cisco and Aruba, the 1011-00-WH includes integrated mounting features and a universal T-bar for easy installation. The hinged cover allows quick access for maintenance while keeping network connections secure. By enabling optimal antenna positioning, this access point bracket supports superior wireless coverage and performance. Enterprise networks benefit from the streamlined design that mounts directly over data outlets, reducing clutter. With options for locking covers, the Oberon 1011-00-WH adds an extra layer of physical security for sensitive installations. This mounting solution is ideal for hard lid ceilings where traditional mounting isn't feasible, ensuring consistent connectivity. Overall, the 1011-00-WH simplifies deployment and maintenance while meeting the demands of modern wireless infrastructure.</p>"},{"primaryId":"1011-L-BK","Primary ID":"1011-L-BK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Black","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":110,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["33-CW9166-CVR","39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000022/Oberon_Model_1011-L-BK_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000021/Oberon_Model_1011-L-BK_NoAP_Open_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000024/Oberon_Model_1011-L-BK_CW9178_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000026/Oberon_Model_1011-L-BK_ARAP635_Closed_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000023/Oberon_Model_1011-L-BK_JNAP45_Closed_1520x1020.jpg"],"SKU Image 6 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a5d83bed/696521ae4578e36474000007/Oberon_Model_1011-L-BK_33-APCOVER-CW9178_Closed_1520X1020.jpg"],"SKU Image 7 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000028/Oberon_Model_1011-L-BK_33-APCOVER_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5.1\" (130 mm)","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"9.0\" (229 mm)","Interior Depth":"8.9\" (226 mm)","Application":["Wall Surface Mount"],"Exterior Height":"5.1\" (130 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Black","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Relevancy":1,"SKU Level SEO Page Title":"Oberon H-Plane Right-Angle Surface Mount 1011-L-BK | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® H-Plane™ right-angle surface mount 1011-L-BK in black. This locking wall mount ensures secure Wi-Fi AP installation for optimal wireless coverage. Explore now.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon H-Plane Right Angle Surface Mount 1011 L BK\",\r\n  \"description\": \"Oberon H-Plane Right-Angle Surface Mounts for wireless enclosures, model 1011 L BK.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg\",\r\n  \"sku\": \"1011-L-BK\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-l-bk\",\r\n    \"availability\": \"https://schema.org/Discontinued\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon H-Plane Right-Angle Surface Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"1011 L BK\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-l-bk\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Secure and Aesthetic Wi-Fi Access Point Installation","SKU Level Web Paragraph Text":"<p>The Oberon® H-Plane™ right-angle surface mount 1011-L-BK delivers a reliable solution for mounting Wi-Fi access points on walls in various environments. This black mount enables optimal wireless coverage by positioning access points in the preferred horizontal orientation for enhanced signal performance. Its locking design secures network connections and cabling, protecting against unauthorized access and tampering.</p><p>Compatible with multiple access point vendors including Cisco, Aruba, and Ubiquiti, the 1011-L-BK model effectively conceals cabling and telecommunications outlets for a clean installation. The powder-coated steel construction ensures durability and an attractive finish in black, blending seamlessly with architectural designs. Installation is simplified with included hardware such as the T-bar bracket, mounting screws, and detailed instructions.</p><p>Ideal for hard lid environments like hotels, retail spaces, and offices, this right-angle surface mount supports a wide range of enterprise AP models without compromising aesthetics. The hinged, snap-down cover and sidewalls help maintain a discreet appearance while providing easy access for maintenance. Users can mount the enclosure directly over data outlets, streamlining deployment and reducing visible clutter.</p><p>With dimensions of 9 x 7 x 5 inches (229 x 178 x 127 mm), the mount accommodates most vendors' access points securely using integrated mounting features or the universal T-bar. This design promotes efficient use of wall space and supports high-density network deployments. The robust construction withstands daily wear, ensuring long-term reliability in demanding settings.</p><p>Chatsworth Products combines decades of expertise with innovative solutions in the Oberon wireless enclosures line, offering global availability and rapid customization. The 1011-L-BK model exemplifies CPI's commitment to quality, providing a scalable and secure mounting option for modern Wi-Fi infrastructure. For personalized assistance and technical support, connect with CPI's consultation services to tailor the perfect solution for your needs.</p>"},{"primaryId":"1011-L-MT","Primary ID":"1011-L-MT","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Metallic","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Metallic Color","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":110,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7ac783a3/696519494578e323e6000017/Oberon_Model_1011-L-MT_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7ac783a3/696519354578e323e6000015/Oberon_Model_1011-L-MT_CW9178_Closed_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7ac783a3/6965194f4578e323e6000018/Oberon_Model_1011-L-MT_ARAP635_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7ac783a3/696519424578e323e6000016/Oberon_Model_1011-L-MT_JNAP45_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Wall Surface Mount"],"BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Metallic Color","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Relevancy":1},{"primaryId":"1011-L-WH","Primary ID":"1011-L-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon H-Plane Right-Angle Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon H-Plane Right-Angle Surface Mounts 1011","Marketing Description - Global English":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, White","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":110,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["39-1011-JBOX","39-TBAR-MOUNT2"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000018/Oberon_Model_1011-L-WH_NoAP_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000017/Oberon_Model_1011-L-WH_NoAP_Open_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a200001a/Oberon_Model_1011-L-WH_CW9178_Closed_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a200001b/Oberon_Model_1011-L-WH_COAP9136_Closed_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a200001c/Oberon_Model_1011-L-WH_ARAP635_Closed_1520x1020.jpg"],"SKU Image 6 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26a0990e/681e4e8dccc93878a2000019/Oberon_Model_1011-L-WH_JNAP45_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5.1\" (130 mm)","Width":"7\" (178 mm)","Depth":"9\" (229 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"9.0\" (229 mm)","Interior Depth":"8.9\" (226 mm)","Application":["Wall Surface Mount"],"Exterior Height":"5.1\" (130 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"4.9\" (124 mm)","Interior Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":5.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":130,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1011-L-WH,Oberon H-Plane Right-Angle Surface Mounts 1011,ZetaFrame Oberon H-Plane Right-Angle Surface Mounts 1011,Server cabinet Oberon H-Plane Right-Angle Surface Mounts 1011,Rack-mounted Oberon H-Plane Right-Angle Surface Mounts 1011,Data center Oberon H-Plane Right-Angle Surface Mounts 1011,Cabinet Oberon H-Plane Right-Angle Surface Mounts 1011 solution,Network rack Oberon H-Plane Right-Angle Surface Mounts 1011,Structured cabling solution for Oberon H-Plane Right-Angle Surface Mounts 1011,Best Oberon H-Plane Right-Angle Surface Mounts 1011 for server racks,How to organize cables with Oberon H-Plane Right-Angle Surface Mounts 1011,Efficient routing for Oberon H-Plane Right-Angle Surface Mounts 1011,Front-to-back cable routing for Oberon H-Plane Right-Angle Surface Mounts 1011,High-density cable organization for Oberon H-Plane Right-Angle Surface Mounts 1011,Professional cable management for Oberon H-Plane Right-Angle Surface Mounts 1011","Search Relevancy":1,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Error - 403\",\r\n  \"description\": \"Access to the requested product page is restricted (HTTP 403).\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts/na/oberon-h-plane-right-angle-surface-mounts-1011/1011-l-wh\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Oberon H-Plane Right-Angle Surface Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-h-planetm-right-angle-surface-mounts\"\r\n      }\r\n    ]\r\n  }\r\n}"}],"options":{"Physical Security":["Keyed Lock","No Lock"],"Color":["Black","Metallic","White"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166D1","Cisco CW9166I","Cisco CW9172I","Cisco CW9176D1","Cisco CW9176I","Cisco CW9178I","Extreme AP3000","Extreme AP305C","Extreme AP310i","Extreme AP4000","Extreme AP4020","Extreme AP410C","Extreme AP410i","Extreme AP5020","Extreme AP505i","Extreme AP510C","Extreme AP650","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Juniper BT11","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ubiquiti UAP-E7","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"]},"total":6}