{"items":[{"primaryId":"1013-00","Primary ID":"1013-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1013","Marketing Description - Global English":"Dual-Axis Articulating Wi-Fi Access Point & Antenna Wall Mount","Material":"Steel","Shipping Weight":6,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":185,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Level Related Products":["33-1013-COVER"],"Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"11.7\" (297 mm)","Depth":"8.2\" (208 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Not Applicable"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.7\" (297 mm)","Exterior Depth":"8.2\" (208 mm)","Application":["Wall Surface Mount"],"Exterior Height":"10\" (254 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.0\" (254 mm)","Interior Width":"11.7\" (297 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":11.7,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":297,"Product Width Uom (Metric)":"mm","Product Weight":5,"Product Weight UOM":"lb","Short Description":"Dual-Axis Articulating Wi-Fi Access Point & Antenna Wall Mount","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-615","Aruba AP-635","Aruba AP-734","Aruba AP-735","Cisco 3802i","Cisco 4802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR42","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1013-00,Oberon Hi-Bar Surface-Mount Enclosures 1013,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1013,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1013,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1013,Data center Oberon Hi-Bar Surface-Mount Enclosures 1013,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1013 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1013,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1013,Best Oberon Hi-Bar Surface-Mount Enclosures 1013 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1013,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1013,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1013,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1013,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1013","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar 1013-00 - Cisco Antenna Mount | Chatsworth","SKU Level SEO Meta Description":"The Oberon® Hi-Bar™ 1013-00 delivers precise 2‑axis articulation for Cisco antenna mounts and surface‑mount Wi‑Fi solutions. Order now for reliable coverage.","SKU Level Web H4 Heading":"Articulation Range and Compatibility","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Bar™ 1013‑00 provides a versatile two‑axis mounting platform for high‑density wireless deployments. Its compact 9 x 11 x 6.25 in (229 x 280 x 159 mm) footprint fits neatly into crowded ceiling or wall spaces. Designed for the 1013 series, the mount supports a wide range of enterprise access points. Engineered to swivel +/-45 degrees in both azimuth and elevation, the mount enables precise alignment of directional antennas. This flexibility is essential for Cisco antenna mounts that require exact placement to achieve optimal coverage. The articulation mechanism maintains stability even in high‑vibration environments. The 1013‑00 is fully compatible with surface‑mount Wi‑Fi antenna solutions, including models referenced in the ap32 data sheet. Users can attach Aruba, Meraki, or Ruckus antennas without additional adapters. The universal antenna plate simplifies field installation and reduces deployment time. Construction features 14‑ga. white powder‑coated steel, delivering corrosion resistance and a clean aesthetic for exposed installations. All components are manufactured in the USA, ensuring consistent quality control. The design complies with industry standards for fire safety and mechanical load. Mounting the 1013‑00 over an existing telecommunications outlet streamlines cabling and preserves wall space. The bar‑style profile, often referred to as the 1013 bar, provides a secure T‑bar interface for most vendor access points. Pair the mount with the optional cover (33‑1013‑COVER) for added protection.</p>"}],"options":{},"total":1}