{"items":[{"primaryId":"1014-IND","Primary ID":"1014-IND","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1014","Marketing Description - Global English":"11 in. Indoor Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover","Material":"Polycarbonate","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Hi-Bar&trade; 1014 is a compact Wi-Fi Access Point enclosure designed specifically to protect indoor APs in challenging indoor environments. This rugged plastic enclosure protects the AP and associated cabling from tampering and disconnect and is virtually transparent to wireless signals. Hi-Bar 1014 features a smooth exterior design and a sealed cover that attaches with tamper-resistant screws and is paintable to match inteiror finish. Available with opaque or clear cover and with solid or vented enclosure.</p>","Features and Benefits":"<ul>\n<li>For indoor use, smooth exterior finish, mounts flush to the wall</li>\n<li>Virtually transparent to wireless signals</li>\n<li>Plastic is easily drilled and machined for custom cable ingress and installation</li>\n<li>Enclosure is paintable</li>\n<li>Cover attaches with four tamper resistant stainless steel screws</li>\n<li>Model 1014-IND has a ligature-resistant design that minimizes points of attachment when used in ceiling applications in behavioral health areas</li>\n</ul>\n<p></p>","Technical Specifications":"<ul>\n<li>Design: Compact, rugged, impact-resistant plastic Wi-Fi AP enclosure designed for surface mounting AP indoors. Conceal and protect AP and cabling from tampering and disconnect</li>\n<li>Performance: Virtually transparent to wireless signals. Paintable</li>\n<li>Screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. De-rate AP operating temperature range by 11&deg;C when mounted in enclosure.</li>\n<li>Internal universal T-bar bracket to attach most vendor&rsquo;s APs</li>\n<li>Construction: Gray Textured Polycarbonate UL-94V0 Enclosure Base and Cover (Clear cover is UL94-HB); White Powder Coated 18 Ga. (1.2 mm) Steel T-Bar, Stainless Steel Cover Screws</li>\n<li>Exterior Size: 11.02 in. x 9.30 in. x 3.96 in. (280 mm x 236 mm x 100 mm)</li>\n<li>Interior Size: 10.74 in. x 9.02 in. x 3.68 in. (273 mm x 229 mm x 94 mm)</li>\n</ul>\n<p></p>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7281200f/67aa36812229a06cf1000008/Oberon_Model_1014R-IND_WALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.8\" (274 mm)","Width":"9\" (229 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"9.0\" (229 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"2.7\" (70 mm)","Application":["Hard Ceiling Surface Mount","Wall Surface Mount"],"Exterior Height":"10.8\" (274 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.5\" (266 mm)","Interior Width":"8.7\" (222 mm)","BABA Compliant":"0","Product Height":10.8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":274,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"13.4\" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Product Includes Descripton":"<ul>\n<li>(1) Enclosure</li>\n<li>(1) T-Bar Bracket</li>\n<li>(4) Captive Torx Lid Screws</li>\n<li>(4) Thread-Forming Screws for Plastic</li>\n<li>Installation Instructions</li>\n</ul>","Search Terms":"1014-IND,Oberon Hi-Bar Surface-Mount Enclosures 1014,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1014,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1014,Data center Oberon Hi-Bar Surface-Mount Enclosures 1014,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1014,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1014,Best Oberon Hi-Bar Surface-Mount Enclosures 1014 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1014,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1014,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1014","Search Relevancy":1},{"primaryId":"1014-IND-C","Primary ID":"1014-IND-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1014","Marketing Description - Global English":"13.4\" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover","Material":"Polycarbonate","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7281200f/67aa36812229a06cf1000009/Oberon_Model_1014R-IND-C_Wall_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.8\" (274 mm)","Width":"9\" (229 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9\" (229 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"2.7\" (70 mm)","Application":["Hard Ceiling Surface Mount","Wall Surface Mount"],"Exterior Height":"10.8\" (274 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.5\" (266 mm)","Interior Width":"8.7\" (222 mm)","BABA Compliant":"0","Product Height":10.8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":274,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"13.4\" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1014-IND-C,Oberon Hi-Bar Surface-Mount Enclosures 1014,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1014,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1014,Data center Oberon Hi-Bar Surface-Mount Enclosures 1014,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1014,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1014,Best Oberon Hi-Bar Surface-Mount Enclosures 1014 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1014,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1014,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1014","Search Relevancy":1},{"primaryId":"1014-IND-V","Primary ID":"1014-IND-V","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1014","Marketing Description - Global English":"13.4\" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Ventilated Screw-on Cover","Material":"Polycarbonate","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7281200f/67aa36812229a06cf100000a/Oberon_Model_1014R-IND-V_Ceiling_1520X1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7e7f90bf/6965360f4578e3068800002c/Oberon_Model_1014R-IND-V_Wall_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.8\" (274 mm)","Width":"9\" (229 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Vented","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9\" (229 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"2.7\" (70 mm)","Application":["Hard Ceiling Surface Mount","Wall Surface Mount"],"Exterior Height":"10.8\" (274 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.5\" (266 mm)","Interior Width":"8.7\" (222 mm)","BABA Compliant":"0","Product Height":10.8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":274,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"13.4\" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Ventilated Screw-on Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1014-IND-V,Oberon Hi-Bar Surface-Mount Enclosures 1014,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1014,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1014,Data center Oberon Hi-Bar Surface-Mount Enclosures 1014,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1014 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1014,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1014,Best Oberon Hi-Bar Surface-Mount Enclosures 1014 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1014,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1014,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1014,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1014","Search Relevancy":1}],"options":{"Cover Style":["Clear","Opaque","Vented"]},"total":3}