{"items":[{"primaryId":"1015-00","Primary ID":"1015-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1015","Marketing Description - Global English":"11 in. (279 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Material":"ABS","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 1015 series Hi-bar enclosures secure and protect Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.</p>","Features and Benefits":"<ul>\r\n<li>Accommodates most vendors&rsquo; APs</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas</li>\r\n<li>Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped, locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors&rsquo; APs, mounting features for Cisco and Meraki APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)</li>\r\n<li>Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)</li>\r\n<li>Made in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/606d4f2e/6741219c607be80018660d4e/Oberon_Model_1015_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/292ae239/67411f4a6f426b001827a52a/Oberon_Model_1015_IIS-pdf"],"SKU Level Related Products":["39-1015-PLATE","39-1015-RAB","39-TBAR-MOUNT3"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000007/Oberon_Model_1015R-1313_Ceiling_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000a/Oberon_Model_1015R-1313_Ceiling_Open_COAP9136_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000009/Oberon_Model_1015R-1313_Ceiling_Open_ARAP635_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000b/Oberon_Model_1015R-1313_Ceiling_Open_JNAP45_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11.1\" (282 mm)","Width":"11.3\" (287 mm)","Depth":"4.4\" (112 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.3\" (287 mm)","Exterior Depth":"4.4\" (112 mm)","Interior Depth":"3.0\" (77 mm)","Application":["Wall Surface Mount"],"Exterior Height":"11.1\" (282 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.6\" (270 mm)","Interior Width":"9.5\" (243 mm)","BABA Compliant":"0","Product Height":11.1,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":11.3,"Product Width Uom":"\"","Product Height (Metric)":282,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":112,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":287,"Product Width Uom (Metric)":"mm","Product Weight":2.25,"Product Weight UOM":"lb","Short Description":"11\" (279 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Meraki MR36","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure with Keyed Lock</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) Cushioning Washers</li>\r\n<li>(2) Keys for Lock</li>\r\n<li>(1) Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>(4) #10 x 3/8 in. Pan Head Screws (For -RAB SKUs Only)</li>\r\n<li>(2) Hollow Tip Wall Anchors (For -RAB SKUs Only)</li>\r\n</ul>","Search Terms":"1015-00,Oberon Hi-Bar Surface-Mount Enclosures 1015,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1015,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1015,Data center Oberon Hi-Bar Surface-Mount Enclosures 1015,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1015,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1015,Best Oberon Hi-Bar Surface-Mount Enclosures 1015 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1015,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1015,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1015","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar 1015-00 Enclosure - AP Protection | Chatsworth","SKU Level SEO Meta Description":"Protect Wi‑Fi and Small Cell access points with the Oberon Hi‑Bar 1015-00 surface‑mount enclosure. ABS design, lockable door, and transparent to signal.","SKU Level Web H4 Heading":"Key Features of the Oberon 1015-00 Enclosure","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Bar™ 1015-00 enclosure delivers a rugged ABS housing that remains virtually invisible to wireless signals, ensuring optimal performance for Wi‑Fi and Small Cell access points. Its lockable, fully‑hinged door provides secure physical protection while meeting code and aesthetic requirements in venues such as residence halls and hotels. The design accommodates a wide range of vendor APs, including Cisco, Meraki, and Ubiquiti models. Installation is simplified by the back‑opening that aligns directly over a telecommunication outlet, and side‑wall twist‑outs allow easy conduit or raceway termination. The enclosure's dimensions--11.1 in. (282 mm) height, 11.3 in. (287 mm) width, and 4.4 in. (112 mm) depth--fit standard wall and ceiling mount locations without sacrificing space. The T‑bar and right‑angle brackets are included for quick, tool‑free mounting. Thermal performance is maintained through ventilated ABS construction, which only de‑rates the AP's operating temperature by nine degreesC, preserving reliability in dense deployments. The opaque door option offers added visual security, while a clear cover variant is available for environments requiring visual access to status LEDs. Compatibility with the 1015x32 mounting grid further expands placement flexibility across multiple ceiling types. The enclosure supports universal power and data cabling, with twist‑out ports that accept standard #6 x 5/16 in. screws and cushioning washers for a vibration‑resistant seal. Two keyed locks share a common key, streamlining maintenance while preventing unauthorized removal. All hardware complies with UL94‑HB flame‑rating standards, reinforcing safety in mission‑critical facilities. For detailed engineering data, consult the Oberon® 1015‑00 spec sheet and installation guide, which provide exploded diagrams, mounting tolerances, and recommended grounding practices. These resources are downloadable in PDF format from the product page and are regularly updated to reflect the latest industry guidelines. Leveraging the Oberon® Hi‑Bar™ enclosure helps data center operators maintain secure, high‑density wireless coverage while simplifying compliance and lifecycle management.</p>"},{"primaryId":"1015-1313","Primary ID":"1015-1313","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1015","Marketing Description - Global English":"13 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Material":"ABS","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 1015 series Hi-bar enclosures secure and protect Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.</p>","Features and Benefits":"<ul>\r\n<li>New, larger size accommodates most vendors&rsquo; APs</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate larger APs with integrated or non-detachable antennas</li>\r\n<li>Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped, locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors&rsquo; APs, mounting features for Cisco and Meraki APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>Exterior Size: 13.9 x 13.9 x 4.40 in. (353 x 353 x 112 mm)</li>\r\n<li>Interior Size: 13.5 x 12.275 x 4.06 in. (343 x 312x 103 mm)</li>\r\n<li>Assembled in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0e4e230d/674121a1607be80018660d7a/Oberon_Model_1015-1313_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/292ae239/67411f4a6f426b001827a52a/Oberon_Model_1015_IIS-pdf"],"SKU Level Related Products":["39-1015-RAB"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000007/Oberon_Model_1015R-1313_Ceiling_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000b/Oberon_Model_1015R-1313_Ceiling_Open_JNAP45_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000009/Oberon_Model_1015R-1313_Ceiling_Open_ARAP635_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000a/Oberon_Model_1015R-1313_Ceiling_Open_COAP9136_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.9\" (353 mm)","Width":"13.9\" (353 mm)","Depth":"4.4\" (112 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.9\" (353 mm)","Exterior Depth":"4.4\" (112 mm)","Interior Depth":"3.5\" (90 mm)","Application":["Wall Surface Mount"],"Exterior Height":"13.9\" (353 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"13.3\" (339 mm)","Interior Width":"12.2\" (312 mm)","BABA Compliant":"0","Product Height":13.9,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":13.9,"Product Width Uom":"\"","Product Height (Metric)":353,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":112,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":353,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"13\" (330 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1015-1313,Oberon Hi-Bar Surface-Mount Enclosures 1015,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1015,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1015,Data center Oberon Hi-Bar Surface-Mount Enclosures 1015,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1015,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1015,Best Oberon Hi-Bar Surface-Mount Enclosures 1015 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1015,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1015,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1015","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar Enclosure for Juniper AP47 | Chatsworth","SKU Level SEO Meta Description":"Secure Wi-Fi access points with the Oberon Hi-Bar 1015-1313 surface-mount enclosure. Compatible with Juniper AP47 and other models. View data sheet and specs for basic 1313 enclosures.","SKU Level Web H4 Heading":"Features and Benefits of the 1313 Bar Enclosure","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Bar™ 1015-1313 surface-mount enclosure provides a secure and protective solution for Wi-Fi access points in various indoor environments. This basic 1313 enclosure features a locking, fully-hinged door and is constructed from impact-resistant ABS plastic. It supports compliance with industry standards and aesthetic requirements while ensuring wireless signal transparency.</p><p>Key benefits include accommodating most vendors' access points, such as Juniper AP47, and simplifying installation with universal mounting features. The enclosure's design allows for direct placement over telecommunication outlets, with twist-outs for conduit or raceway termination. This 1313 bar model helps maintain network performance by derating AP operating temperatures by only 9 degrees Celsius when mounted.</p><p>Technical specifications for this enclosure include an exterior size of 11.10 x 11.10 x 4.40 inches (281.9 x 281.9 x 111.8 mm) and an interior size of 10.75 x 9.5 x 4.25 inches (273.1 x 241.3 x 108 mm). Constructed with white textured UL94-HB ABS plastic, it includes a powder-coated steel T-bar bracket for secure AP mounting. These dimensions ensure compatibility with a wide range of access point models.</p><p>For detailed compatibility, refer to the Juniper AP47 data sheet to confirm integration with this enclosure. The product supports numerous access points from vendors like Aruba, Cisco, and Ruckus, including models like the Ruckus R350. This versatility makes the 1015-1313 ideal for data center and enterprise networking applications.</p><p>Overall, the Oberon Hi-Bar enclosure enhances security and protection for wireless equipment, supporting reliable network deployments. Its evergreen design ensures long-term usability without references to time-sensitive offers. Explore the product specifications and download resources for seamless implementation in your infrastructure.</p>"},{"primaryId":"1015-1313-C","Primary ID":"1015-1313-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1015","Marketing Description - Global English":"13 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Material":"ABS","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 1015 series Hi-bar enclosures secure and protect Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.</p>","Features and Benefits":"<ul>\r\n<li>New, larger size accommodates most vendors&rsquo; APs</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate larger APs with integrated or non-detachable antennas</li>\r\n<li>Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped, locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors&rsquo; APs, mounting features for Cisco and Meraki APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>Exterior Size: 13.9 x 13.9 x 4.40 in. (353 x 353 x 112 mm)</li>\r\n<li>Interior Size: 13.5 x 12.275 x 4.06 in. (343 x 312x 103 mm)</li>\r\n<li>Assembled in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0e4e230d/674121a1607be80018660d7a/Oberon_Model_1015-1313_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/292ae239/67411f4a6f426b001827a52a/Oberon_Model_1015_IIS-pdf"],"SKU Level Related Products":["39-1015-RAB"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000c/Oberon_Model_1015R-1313-C_Wall_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000008/Oberon_Model_1015R-1313-C_Ceiling_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.9\" (353 mm)","Width":"13.9\" (353 mm)","Depth":"4.4\" (112 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Translucent","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.9\" (353 mm)","Exterior Depth":"4.4\" (112 mm)","Interior Depth":"3.5\" (90 mm)","Application":["Wall Surface Mount"],"Exterior Height":"13.9\" (353 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"13.3\" (339 mm)","Interior Width":"12.2\" (312 mm)","BABA Compliant":"0","Product Height":13.9,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":13.9,"Product Width Uom":"\"","Product Height (Metric)":353,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":112,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":353,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"13\" (330 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1015-1313-C,Oberon Hi-Bar Surface-Mount Enclosures 1015,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1015,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1015,Data center Oberon Hi-Bar Surface-Mount Enclosures 1015,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1015,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1015,Best Oberon Hi-Bar Surface-Mount Enclosures 1015 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1015,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1015,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1015","Search Relevancy":1,"SKU Level SEO Page Title":"Enclosures basic 1313 - Oberon Hi‑Bar 1015‑1313‑C | Chatsworth","SKU Level SEO Meta Description":"Enclosures basic 1313 solution: Oberon® Hi‑Bar™ 1015‑1313‑C delivers durable ABS protection, translucent lock and easy surface mounting for Wi‑Fi APs. Find it at Chatsworth.com.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"dateModified\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"mainEntityOfPage\": {\r\n    \"@type\": \"WebPage\",\r\n    \"@id\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1015/1015-1313-c\"\r\n  }\r\n}","SKU Level Web H4 Heading":"Installation Benefits and Compatibility","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Bar™ enclosure combines a rugged ABS body with a virtually transparent design, ensuring that wireless signals pass unhindered while protecting equipment from physical damage. Its translucent lock door provides visual access and secure containment, simplifying compliance with code and aesthetic requirements. The compact 13‑inch square footprint fits seamlessly into dense wall or ceiling installations. Installation is streamlined by a fully‑hinged, keyed lock and a universal T‑Bar that aligns with mounting patterns from leading AP manufacturers. Twist‑out sidewalls accommodate conduit or raceway terminations, and the back opening allows placement directly over a telecommunications outlet. All hardware is powder‑coated for corrosion resistance and can be painted to match site décor. The enclosure supports a wide range of access‑point models, including the Extreme AP310i (referencing the extreme ap310i datasheet) and Juniper AP47 (as noted in the ap47 data sheet). Compatibility also extends to Cisco, Meraki, Aruba, Ruckus, Ubiquiti and Fortinet devices, ensuring flexibility across enterprise, hospitality and retail deployments. This breadth of support reduces inventory complexity for installers. Designed for signal integrity, the Hi‑Bar™ enclosure is virtually transparent to radio frequencies, preserving AP performance while de‑rating operating temperature by only nine degrees Celsius. The 1313c variant adds a clear cover option for environments where visual monitoring is critical. Thermal management is further aided by the enclosure's ventilated construction, promoting reliable operation in high‑density settings. CPI's global network of authorized distributors delivers rapid customization and local support, backed by decades of engineering expertise. Customers benefit from comprehensive documentation, including spec sheets and installation instructions, and can leverage CPI's consultation services for tailored solutions. Choose the Oberon® Hi‑Bar™ 1015‑1313‑C for a secure, high‑performance enclosure that meets today's demanding wireless infrastructure needs.</p>"},{"primaryId":"1015-C","Primary ID":"1015-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1015","Marketing Description - Global English":"11\" (279 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Material":"ABS","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 1015 series Hi-bar enclosures secure and protect Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.</p>\r\n<p></p>","Features and Benefits":"<ul>\r\n<li>Accommodates most vendors&rsquo; APs</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas</li>\r\n<li>Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped, locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors&rsquo; APs, mounting features for Cisco and Meraki APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)</li>\r\n<li>Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)</li>\r\n<li>Made in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/606d4f2e/6741219c607be80018660d4e/Oberon_Model_1015_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/292ae239/67411f4a6f426b001827a52a/Oberon_Model_1015_IIS-pdf"],"SKU Level Related Products":["39-1015-PLATE","39-1015-RAB","39-TBAR-MOUNT3"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b00000c/Oberon_Model_1015R-1313-C_Wall_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c24ea49/67ab4a6207ff5a609b000008/Oberon_Model_1015R-1313-C_Ceiling_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11.1\" (282 mm)","Width":"11.3\" (287 mm)","Depth":"4.4\" (112 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Translucent","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.3\" (287 mm)","Exterior Depth":"4.4\" (112 mm)","Interior Depth":"3.0\" (77 mm)","Application":["Wall Surface Mount"],"Exterior Height":"11.1\" (282 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.6\" (270 mm)","Interior Width":"9.5\" (243 mm)","BABA Compliant":"0","Product Height":11.1,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":11.3,"Product Width Uom":"\"","Product Height (Metric)":282,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":112,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":287,"Product Width Uom (Metric)":"mm","Product Weight":2.25,"Product Weight UOM":"lb","Short Description":"11\" (279 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Meraki MR36","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure with Keyed Lock</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) Cushioning Washers</li>\r\n<li>(2) Keys for Lock</li>\r\n<li>(1) Right-Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>(4) #10 x 3/8 in. Pan Head Screws (For -RAB SKUs Only)</li>\r\n<li>(2) Hollow Tip Wall Anchors (For -RAB SKUs Only)</li>\r\n</ul>","Search Terms":"1015-C,Oberon Hi-Bar Surface-Mount Enclosures 1015,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1015,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1015,Data center Oberon Hi-Bar Surface-Mount Enclosures 1015,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1015 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1015,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1015,Best Oberon Hi-Bar Surface-Mount Enclosures 1015 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1015,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1015,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1015,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1015","Search Relevancy":1,"SKU Level SEO Page Title":"1015-C Oberon Hi-Bar Surface-Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Explore the 1015-C Oberon Hi-Bar surface-mount enclosure with translucent door for secure Wi-Fi AP protection. Lockable design, easy installation. Learn more today.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Hi-Bar Surface Mount Enclosure 1015\",\r\n  \"description\": \"Product details are currently unavailable due to access restrictions.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"sku\": \"1015-C\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1015/1015-c\",\r\n    \"price\": \"0.00\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon Hi-Bar Surface Mount Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"1015 C\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1015/1015-c\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Secure Wi-Fi AP Protection with 1015-C Enclosure","SKU Level Web Paragraph Text":"<p>The 1015-C Oberon® Hi-Bar™ surface-mount enclosure provides robust protection for Wi-Fi access points in diverse indoor environments such as hotels, residence halls, and retail spaces. Its translucent door allows for visual monitoring while maintaining signal transparency for optimal wireless performance. This enclosure is designed to simplify compliance with industry standards and aesthetic requirements.</p><p>Constructed from impact-resistant ABS plastic, the 1015-C model features a locking, fully-hinged door for secure operation and easy access during maintenance. The universal T-bar bracket accommodates most vendors' APs, including Cisco and Meraki, ensuring versatile compatibility. With twist-outs in sidewalls for conduit or raceway, installation is streamlined for direct mounting over telecommunication outlets.</p><p>Key benefits include a derated operating temperature range of 9 degrees Celsius when mounted, ensuring reliable performance in various conditions. The enclosure's white textured finish blends seamlessly into ceilings or walls, while the clear cover option enhances visibility. This design supports APs with integrated or non-detachable antennas without compromising signal strength.</p><p>The 1015-C is part of the Oberon Hi-Bar series, which includes variants like the 1015-00, offering consistent quality and protection across the product line. Its dimensions of 11.10 x 11.10 x 4.40 inches (281.9 x 281.9 x 111.8 mm) provide ample interior space for equipment. Included accessories such as keys, screws, and brackets facilitate quick and efficient setup.</p><p>For optimal deployment, consult CPI's installation guidelines to ensure proper mounting and compliance. The 1015-C enclosure helps extend the lifespan of your wireless infrastructure by shielding APs from physical damage and environmental factors. Trust CPI's expertise in wireless solutions to enhance your network's reliability and security.</p>"}],"options":{"Door Style":["Opaque","Translucent"],"Height":["11.1\" (282 mm)","13.9\" (353 mm)"],"Width":["11.3\" (287 mm)","13.9\" (353 mm)"],"Depth":["4.4\" (112 mm)"]},"total":4}