{"items":[{"primaryId":"1016-00","Primary ID":"1016-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1016","Marketing Description - Global English":"18 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Material":"ABS","Shipping Weight":6,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":185,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Non-metallic Hi-Bar enclosure secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated.</p>","Features and Benefits":"<ul>\r\n<li>Accommodates most vendors&rsquo; enterprise access points with external antennas</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas</li>\r\n<li>Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: UL 94-V0 Classified polycarbonate. Textured white body and door</li>\r\n<li>Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d433c268/674121ab607be80018660dc7/Oberon_Model_1016_SPEC"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/146bc320/67411f5f6f426b001827a56c/Oberon_Model_1016_IIS-pdf"],"SKU Level Related Products":["39-1016-ANTPLATE"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c976c868/696553eb71334a6625000017/Oberon_Model_1016-00_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"18\" (457 mm)","Width":"12\" (305 mm)","Depth":"5.2\" (132 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12\" (305 mm)","Exterior Depth":"5.2\" (132 mm)","Interior Depth":"4.5\" (114 mm)","Application":["Wall Surface Mount"],"Exterior Height":"18\" (457 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"17.4\" (441 mm)","Interior Width":"10.5\" (266 mm)","BABA Compliant":"0","Product Height":18,"Product Height Uom":"\"","Product Length/Depth":5.2,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":457,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":132,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":5,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP3000","Extreme AP4000","Extreme AP4020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Unit</li>\r\n<li>(1) T-bar bracket</li>\r\n<li>(2) Keys for lock</li>\r\n<li>(2) 1/2 in. Nylon spacer</li>\r\n<li>(2) #6 x 7/8 in. screw</li>\r\n<li>(2) #6 x 1/4 in. screw</li>\r\n<li>Installation instructions</li>\r\n</ul>","Search Terms":"1016-00,Oberon Hi-Bar Surface-Mount Enclosures 1016,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1016,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1016,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1016,Data center Oberon Hi-Bar Surface-Mount Enclosures 1016,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1016 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1016,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1016,Best Oberon Hi-Bar Surface-Mount Enclosures 1016 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1016,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1016,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1016,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1016,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1016","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar Enclosure 1016-00 - as 1016 & 1016h | Chatsworth","SKU Level SEO Meta Description":"Secure Wi‑Fi access points with Oberon® Hi‑Bar™ 1016‑00 enclosure--lockable, paintable, and compatible with as 1016 and 1016h models.","SKU Level Web H4 Heading":"Bar 00 Design Highlights for Secure Wireless Enclosure","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Bar™ 1016‑00 enclosure provides a rugged, paintable polycarbonate housing that safeguards wireless access points while preserving signal integrity. Its opaque, fully‑hinged, keyed lock door meets security requirements for enterprise environments. The design conforms to UL® 94‑V0 classification, delivering impact resistance for high‑traffic installations. Engineers can mount the enclosure directly over a telecom outlet, allowing power strips and cabling to be concealed within the back opening. Twist‑out sidewalls accommodate conduit or raceway termination, simplifying wiring management. The universal T‑bar bracket supports a wide range of vendor APs, including models listed in the AP47 data sheet. The enclosure is virtually transparent to radio frequencies, ensuring that APs such as the Cisco C9105AXI or the Cisco 3702e operate without performance loss. Testing confirms only a nine‑degree Celsius temperature derating when the device is housed within the box. This makes the enclosure suitable for dense, high‑performance Wi‑Fi deployments. Compatibility with as 1016 and 1016h specifications enables seamless integration into existing ceiling or wall mounts. The lockable door provides authorized‑only access, protecting equipment from tampering or environmental exposure. Paintable white finishes allow the enclosure to blend with interior décor while meeting aesthetic standards. Installation instructions and a complete spec sheet are available for download, facilitating rapid deployment through CPI's Product Designer tool. Customers can also request factory‑installed accessories to further accelerate field installation. Oberon® delivers a reliable, secure solution that supports current and future wireless infrastructure needs.</p>"},{"primaryId":"1016-C","Primary ID":"1016-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1016","Marketing Description - Global English":"18 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Material":"ABS","Shipping Weight":6,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":185,"Country Of Origin":"TW","Certifications":["ROHS"],"Product Overview":"<p>Non-metallic Hi-Bar enclosure secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated.</p>","Features and Benefits":"<ul>\r\n<li>Accommodates most vendors&rsquo; enterprise access points with external antennas</li>\r\n<li>Locking, fully-hinged door</li>\r\n<li>Simplify code, industry directives, policy, and aesthetics compliance</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas</li>\r\n<li>Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Oberon Hi-Bar shaped locking, fully hinged door, keyed alike</li>\r\n<li>Universal T-bar for most vendors APs</li>\r\n<li>Opening in back allows for placement directly over outlet</li>\r\n<li>Twist outs in sidewalls for conduit or raceway</li>\r\n<li>Construction: UL 94-V0 Classified polycarbonate. Textured white body and door</li>\r\n<li>Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d433c268/674121ab607be80018660dc7/Oberon_Model_1016_SPEC"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/146bc320/67411f5f6f426b001827a56c/Oberon_Model_1016_IIS-pdf"],"SKU Level Related Products":["39-1016-ANTPLATE"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c976c868/696553eb71334a6625000018/Oberon_Model_1016-C_ARAP734_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"18\" (457 mm)","Width":"12\" (305 mm)","Depth":"5.2\" (132 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Translucent","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12\" (305 mm)","Exterior Depth":"5.2\" (132 mm)","Interior Depth":"4.5\" (114 mm)","Application":["Wall Surface Mount"],"Exterior Height":"18\" (457 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"17.4\" (441 mm)","Interior Width":"10.5\" (266 mm)","BABA Compliant":"0","Product Height":18,"Product Height Uom":"\"","Product Length/Depth":5.2,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":457,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":132,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":5,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP3000","Extreme AP4000","Extreme AP4020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Unit</li>\r\n<li>(1) T-bar bracket</li>\r\n<li>(2) Keys for lock</li>\r\n<li>(2) 1/2 in. Nylon spacer</li>\r\n<li>(2) #6 x 7/8 in. screw</li>\r\n<li>(2) #6 x 1/4 in. screw</li>\r\n<li>Installation instructions</li>\r\n</ul>","Search Terms":"1016-C,Oberon Hi-Bar Surface-Mount Enclosures 1016,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1016,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1016,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1016,Data center Oberon Hi-Bar Surface-Mount Enclosures 1016,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1016 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1016,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1016,Best Oberon Hi-Bar Surface-Mount Enclosures 1016 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1016,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1016,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1016,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1016,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1016","Search Relevancy":1,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Hi-Bar Surface-Mount Enclosure 1016-C\",\r\n  \"description\": \"Product details are currently unavailable due to a 403 error page.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1016/1016-c\",\r\n    \"price\": \"0.00\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Oberon Hi-Bar Surface-Mount Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"1016-C\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1016/1016-c\"\r\n      }\r\n    ]\r\n  }\r\n}"}],"options":{"Door Style":["Opaque","Translucent"]},"total":2}