{"items":[{"primaryId":"1017-BK","Primary ID":"1017-BK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1017","Marketing Description - Global English":"10 in. Protective Plastic Box for Wall-Mounted Wi-Fi Access Points / Black","Material":"ABS","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":35,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Hotels and residence halls often require APs in each room. Many compact APs fasten to a telecommunications outlet low on the wall, vulnerable to tampering, disconnect, or accidental damage. This compact, non-metallic Hi-Bar plastic box protects the AP and cables connected to it. Deep enough to surface mount APs without a telecommunications outlet in the wall, the low-profile 1017 is molded from durable ABS plastic, virtually transparent to the wireless signal. Box cover has tamper-resistant screws.</p>","Features and Benefits":"<ul>\n<li>Impact-resistant, ABS plastic protective box in black (1017-BL) or off-white (1017-WH), designed to protect smaller, wall-mounted APs</li>\n<li>Ideal for protecting wireless access points in hotel rooms and residence halls</li>\n<li>ABS plastic is virtually transparent to wireless signals</li>\n<li>Mounts directly over AP attached to the wall, or use internal AP standoff bracket included, for surface mount applications without telecommunications outlet in the wall</li>\n<li>Includes cable guard to protect cables and cable jacks from tampering</li>\n<li>Tamper-resistant hardware (torx screws) for cover</li>\n<li>Low profile (3.15 in.); fits behind desks or furniture</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate smaller wall mount APs with integrated or non-detachable antennas, such as Cisco 702W or Aruba 505H APs</li>\n<li>Performance: Ventilated, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\n<li>Screw on cover with tamper resistant (torx) screws</li>\n<li>Internal universal AP standoff bracket for surface mounting applications without outlet in the wall</li>\n<li>Cable guard to protect cables and cables jacks from tampering</li>\n<li>Construction: UL94-5VA classified ABS plastic, Beige body and cover</li>\n<li>External size: 6 x 10.1 x 3.15 in. (152 x 256 x 80 mm). Available internal dimensions 5.78 x 9.75 x 2.91 in. (147 x 248 x 69 mm)</li>\n<li>Made in the USA</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5a6b5e4d/66ec9fcdff1c680018742b3e/Oberon_Model_1017_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4963657c/66ec9fcdff1c680018742b40/Oberon_Model_1017_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000026/Oberon_Model_1017-BK_Closed_CableManager_WithCables_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000025/Oberon_Model_1017-BK_CiscoMR36H_Cabled_TopRemoved2_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000028/Oberon_Model_1017-BK_Aruba505H_Open_CableManager_WithCables_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000027/Oberon_Model_1017-BK_InternalBracketInstalled_NoAP_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.1\" (257 mm)","Width":"6.1\" (155 mm)","Depth":"3.1\" (79 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Vented","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"6.1\" (155 mm)","Exterior Depth":"3.1\" (79 mm)","Interior Depth":"1.7\" (43 mm)","Application":["Wall Surface Mount"],"Exterior Height":"10.1\" (257 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"9.7\" (246 mm)","Interior Width":"5.7\" (144 mm)","BABA Compliant":"1","Product Height":10.1,"Product Height Uom":"\"","Product Length/Depth":3.1,"Product Length/Depth Uom":"\"","Product Width ":6.1,"Product Width Uom":"\"","Product Height (Metric)":257,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":79,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":155,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"10\" (254 mm) Protective Plastic Box for Wall-Mounted Wi-Fi Access Points, Black","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-503H","Aruba AP-605H","Cisco C9105AXW","Extreme AP302W","Fortinet FAP-23JF","Fortinet FAP-23JK","Juniper AP12","Meraki MR36H","Ruckus H350","Ruckus H550","Ubiquiti UAP-U6-IW","Ubiquiti UAP-U6-EXTENDER","Ubiquiti UAP-U7-PRO-WALL"],"Product Includes Descripton":"<ul>\n<li>(1) ABS box and lid</li>\n<li>(1) Internal AP standoff bracket</li>\n<li>(4) AP standoff bracket screws</li>\n<li>(6) #4 x 1/2 in. Black torx lid screw</li>\n<li>(6) #4 x 1/2 in. Black Philips lid screw</li>\n<li>(4) #6 x 1/4 in. Philips AP mounting screw</li>\n<li>(4) #2 x 1/2 in. Philips mounting bracket screw</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1017-BK,Oberon Hi-Bar Surface-Mount Enclosures 1017,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1017,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1017,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1017,Data center Oberon Hi-Bar Surface-Mount Enclosures 1017,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1017 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1017,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1017,Best Oberon Hi-Bar Surface-Mount Enclosures 1017 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1017,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1017,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1017,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1017,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1017","Search Relevancy":1,"SKU Level SEO Page Title":"Cisco 702W Oberon® Hi‑Bar™ 1017‑BK Box Enclosure | Chatsworth","SKU Level SEO Meta Description":"Protect your Cisco 702W AP with Oberon® Hi‑Bar™ 1017‑BK tamper‑resistant box enclosure. Durable ABS, low‑profile design for reliable Wi‑Fi performance.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Hi-Bar Surface-Mount Enclosure 1017 BK\",\r\n  \"description\": \"Surface-mount enclosure from the Oberon Hi-Bar series, model 1017 in black.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017/1017-bk\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"0.00\",\r\n    \"availability\": \"https://schema.org/Discontinued\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"sku\": \"1017-BK\",\r\n  \"productID\": \"1017-BK\",\r\n  \"category\": \"Wireless Enclosures\",\r\n  \"additionalProperty\": [\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Model\",\r\n      \"value\": \"1017\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Color\",\r\n      \"value\": \"Black\"\r\n    }\r\n  ],\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Oberon Hi-Bar Surface-Mount Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"1017 BK\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017/1017-bk\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Durable ABS Construction and Low‑Profile Design","SKU Level Web Paragraph Text":"<p>Oberon® Hi‑Bar™ 1017‑BK provides a robust solution for protecting a Cisco 702W access point in demanding environments. The enclosure's impact‑resistant ABS plastic is virtually transparent to wireless signals, ensuring that the box access point delivers the same performance as an uncovered unit. Its compact 3.15‑in. (80 mm) depth allows installation in tight spaces while maintaining a clean aesthetic. The tamper‑resistant enclosure incorporates Torx screws and a reinforced lid, deterring unauthorized access and accidental removal. Internal cable guards keep power and data cables organized, reducing wear and simplifying maintenance. By combining durable construction with a low‑profile silhouette, this AP enclosure supports reliable Wi‑Fi operation and aligns with CPI's commitment to high‑quality, customizable infrastructure solutions.</p>"},{"primaryId":"1017-WH","Primary ID":"1017-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1017","Marketing Description - Global English":"10 in. Protective Plastic Box for Wall-Mounted Wi-Fi Access Points / White","Material":"ABS","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":80,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Hotels and residence halls often require APs in each room. Many compact APs fasten to a telecommunications outlet low on the wall, vulnerable to tampering, disconnect, or accidental damage. This compact, non-metallic Hi-Bar plastic box protects the AP and cables connected to it. Deep enough to surface mount APs without a telecommunications outlet in the wall, the low-profile 1017 is molded from durable ABS plastic, virtually transparent to the wireless signal. Box cover has tamper-resistant screws.</p>","Features and Benefits":"<ul>\r\n<li>Impact-resistant, ABS plastic protective box in black (1017-BL) or off-white (1017-WH), designed to protect smaller, wall-mounted APs</li>\r\n<li>Ideal for protecting wireless access points in hotel rooms and residence halls</li>\r\n<li>ABS plastic is virtually transparent to wireless signals</li>\r\n<li>Mounts directly over AP attached to the wall, or use internal AP standoff bracket included, for surface mount applications without telecommunications outlet in the wall</li>\r\n<li>Includes cable guard to protect cables and cable jacks from tampering</li>\r\n<li>Tamper-resistant hardware (torx screws) for cover</li>\r\n<li>Low profile (3.15 in.); fits behind desks or furniture</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate smaller wall mount APs with integrated or non-detachable antennas, such as Cisco 702W or Aruba 505H APs</li>\r\n<li>Performance: Ventilated, impact resistant ABS plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Screw on cover with tamper resistant (torx) screws</li>\r\n<li>Internal universal AP standoff bracket for surface mounting applications without outlet in the wall</li>\r\n<li>Cable guard to protect cables and cables jacks from tampering</li>\r\n<li>Construction: UL94-5VA classified ABS plastic, Beige body and cover</li>\r\n<li>External size: 6 x 10.1 x 3.15 in. (152 x 256 x 80 mm). Available internal dimensions 5.78 x 9.75 x 2.91 in. (147 x 248 x 69 mm)</li>\r\n<li>Made in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a231fe6b/674121b2607be80018660dfd/Oberon_Model_1017_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5549d287/67411f696f426b001827a590/Oberon_Model_1017_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e00002a/Oberon_Model_1017-WH_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000029/Oberon_Model_1017-BK_CiscoMR36H_Cabled_TopRemoved_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000024/Oberon_Model_1017-WH_Aruba505H_Cabled_TopRemoved2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.1\" (257 mm)","Width":"6.1\" (155 mm)","Depth":"3.1\" (79 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Vented","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"6.1\" (155 mm)","Exterior Depth":"3.1\" (79 mm)","Interior Depth":"1.7\" (43 mm)","Application":["Wall Surface Mount"],"Exterior Height":"10.1\" (257 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"9.7\" (246 mm)","Interior Width":"5.7\" (144 mm)","BABA Compliant":"1","Product Height":10.1,"Product Height Uom":"\"","Product Length/Depth":3.1,"Product Length/Depth Uom":"\"","Product Width ":6.1,"Product Width Uom":"\"","Product Height (Metric)":257,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":79,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":155,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"10\" (254 mm) Protective Plastic Box for Wall-Mounted Wi-Fi Access Points, White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-503H","Aruba AP-605H","Cisco C9105AXW","Extreme AP302W","Fortinet FAP-23JF","Fortinet FAP-23JK","Juniper AP12","Meraki MR36H","Ruckus H350","Ruckus H550","Ubiquiti UAP-U6-IW","Ubiquiti UAP-U6-EXTENDER","Ubiquiti UAP-U7-PRO-WALL"],"Product Includes Descripton":"<ul>\r\n<li>(1) ABS box and lid</li>\r\n<li>(1) Internal AP standoff bracket</li>\r\n<li>(4) AP standoff bracket screws</li>\r\n<li>(6) #4 x 1/2 in. Black torx lid screw</li>\r\n<li>(6) #4 x 1/2 in. Black Philips lid screw</li>\r\n<li>(4) #6 x 1/4 in. Philips AP mounting screw</li>\r\n<li>(4) #2 x 1/2 in. Philips mounting bracket screw</li>\r\n<li>Installation instructions</li>\r\n</ul>","Search Terms":"1017-WH,Oberon Hi-Bar Surface-Mount Enclosures 1017,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1017,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1017,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1017,Data center Oberon Hi-Bar Surface-Mount Enclosures 1017,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1017 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1017,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1017,Best Oberon Hi-Bar Surface-Mount Enclosures 1017 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1017,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1017,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1017,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1017,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1017","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar 1017-WH Surface Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Protect wall-mounted Wi-Fi access points with the Oberon Hi-Bar™ 1017-WH enclosure. Compatible with Cisco CW9172H and Cisco 702W models. Tamper-resistant design. | Chatsworth","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@graph\": [\r\n    {\r\n      \"@type\": \"Product\",\r\n      \"name\": \"Oberon Hi-Bar Surface-Mount Enclosures 1017 (1017-WH)\",\r\n      \"description\": \"Hotels and residence halls often require APs in each room. This compact, non‑metallic Oberon® Hi‑Bar™ Surface‑Mount Enclosure 1017 protects wall‑mounted Wi‑Fi access points and cables. Made of impact‑resistant ABS plastic, it is virtually transparent to wireless signals and includes a tamper‑resistant cover, internal standoff bracket and cable guard.\",\r\n      \"image\": [\r\n        \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e00002a/Oberon_Model_1017-WH_Closed_1520x1020.jpg\",\r\n        \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000029/Oberon_Model_1017-BK_CiscoMR36H_Cabled_TopRemoved_1520x1020.jpg\",\r\n        \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a73286ab/68c4717a782879482e000024/Oberon_Model_1017-WH_Aruba505H_Cabled_TopRemoved2_1520x1020.jpg\"\r\n      ],\r\n      \"sku\": \"1017-WH\",\r\n      \"brand\": {\r\n        \"@type\": \"Brand\",\r\n        \"name\": \"Chatsworth Products\"\r\n      },\r\n      \"manufacturer\": {\r\n        \"@type\": \"Organization\",\r\n        \"name\": \"Chatsworth Products\",\r\n        \"url\": \"https://www.chatsworth.com\"\r\n      },\r\n      \"additionalProperty\": [\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Color\",\r\n          \"value\": \"White\"\r\n        },\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Material\",\r\n          \"value\": \"ABS plastic\"\r\n        },\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Dimensions\",\r\n          \"value\": \"6 x 10.1 x 3.15 in. (152 x 256 x 80 mm)\"\r\n        },\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Model\",\r\n          \"value\": \"1017-WH\"\r\n        }\r\n      ],\r\n      \"offers\": {\r\n        \"@type\": \"Offer\",\r\n        \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017/1017-wh\",\r\n        \"priceCurrency\": \"USD\",\r\n        \"price\": \"80.00\",\r\n        \"priceSpecification\": {\r\n          \"@type\": \"UnitPriceSpecification\",\r\n          \"priceCurrency\": \"USD\",\r\n          \"price\": \"80.00\",\r\n          \"valueAddedTaxIncluded\": false\r\n        },\r\n        \"availability\": \"https://schema.org/InStock\",\r\n        \"itemCondition\": \"https://schema.org/NewCondition\"\r\n      },\r\n      \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017/1017-wh\"\r\n    },\r\n    {\r\n      \"@type\": \"BreadcrumbList\",\r\n      \"itemListElement\": [\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 1,\r\n          \"name\": \"Home\",\r\n          \"item\": \"https://www.chatsworth.com/en-us\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 2,\r\n          \"name\": \"Oberon Wireless Enclosures & Mounts\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 3,\r\n          \"name\": \"Oberon Hi-Bar Surface-Mount Enclosures\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 4,\r\n          \"name\": \"Oberon Hi-Bar Surface-Mount Enclosures 1017\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 5,\r\n          \"name\": \"1017-WH\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-bartm-surface-mount-enclosures/na/oberon-hi-bar-surface-mount-enclosures-1017/1017-wh\"\r\n        }\r\n      ]\r\n    }\r\n  ]\r\n}","SKU Level Web H4 Heading":"Secure Protection for Cisco 702W and Similar Models","SKU Level Web Paragraph Text":"<p>The Oberon Hi-Bar™ 1017-WH surface-mount enclosure provides robust protection for wall-mounted wireless access points in high-traffic environments such as hotels and residence halls. Constructed from impact-resistant ABS plastic, this enclosure ensures durability while remaining virtually transparent to wireless signals, preventing any degradation in network performance. Its design specifically addresses vulnerabilities like tampering, accidental disconnection, and physical damage, making it an essential solution for securing APs in areas prone to frequent use.</p><p>Key features of the 1017-WH include a low-profile design measuring only 3.15 inches deep, allowing it to fit discreetly behind desks or furniture without obstructing space. The cover is secured with tamper-resistant torx screws, which prevent unauthorized access to the access point and connected cables, enhancing overall security. An internal universal AP standoff bracket is included for surface mounting applications where no telecommunications outlet is present in the wall, simplifying installation and flexibility.</p><p>Compatibility is a standout aspect of this enclosure, as it supports a wide range of access point models, including the Cisco CW9172H and Cisco 702W. Other compatible models include Aruba AP-503H, Extreme AP302W, Fortinet FAP-23JK, Juniper AP12, Meraki MR36H, Ruckus H350, and Ubiquiti UAP-IW-HD. This broad compatibility ensures that the enclosure can be seamlessly integrated with various network equipment from leading vendors, supporting diverse deployment needs.</p><p>The benefits of using the Oberon Hi-Bar 1017-WH extend to improved network reliability and security in critical settings like hotel rooms and dormitories. By safeguarding access points from unauthorized disconnection or damage, it helps maintain consistent Wi-Fi coverage for users, reducing downtime and support costs. The integrated cable guard protects cables and jacks from tampering, while the off-white color allows the enclosure to blend into interior decor without drawing unwanted attention.</p><p>Installation is straightforward with the comprehensive hardware kit provided, which includes AP standoff bracket screws, torx lid screws, and Philips mounting screws for versatile mounting options. The external dimensions of 6 x 10.1 x 3.15 inches offer ample internal space for compact APs and organized cable management, ensuring a tidy and efficient setup. Built from UL94-5VA classified ABS plastic, the enclosure meets rigorous safety standards and is engineered to withstand demanding environments, delivering long-lasting performance.</p>"}],"options":{"Color":["Black","White"]},"total":2}