{"items":[{"primaryId":"1030-00","Primary ID":"1030-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1030","Marketing Description - Global English":"17 in. Locking Steel Wi-Fi Access Point Enclosure with White Plastic Dome in Hinged Door","Material":"Steel,ABS","Shipping Weight":14,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":280,"Country Of Origin":"US","Certifications":["ROHS","UL-USCA"],"Series Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a3bce135c00125fd8bb/OBERON_MODEL_1030-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"17\" (432 mm)","Width":"17\" (432 mm)","Depth":"3.7\" (94 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17\" (432 mm)","Exterior Depth":"3.7\" (94 mm)","Interior Depth":"3.5\" (88 mm)","Application":["Wall Surface Mount"],"Exterior Height":"17\" (432 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"11.0\" (279 mm)","Interior Width":"11.0\" (279 mm)","BABA Compliant":"1","Product Height":17,"Product Height Uom":"\"","Product Length/Depth":3.7,"Product Length/Depth Uom":"\"","Product Width ":17,"Product Width Uom":"\"","Product Height (Metric)":432,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":94,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":432,"Product Width Uom (Metric)":"mm","Product Weight":13,"Product Weight UOM":"lb","Short Description":"17\" (432 mm) Locking Steel Wi-Fi Access Point Enclosure with White Plastic Dome in Hinged Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-400","Aruba AP-505","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Meraki MR57","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770"],"Search Terms":"1030-00,Oberon Hi-Bar Surface-Mount Enclosures 1030,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1030,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1030,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1030,Data center Oberon Hi-Bar Surface-Mount Enclosures 1030,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1030 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1030,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1030,Best Oberon Hi-Bar Surface-Mount Enclosures 1030 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1030,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1030,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1030,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1030,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1030","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar 1030 Surface Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Secure wireless access points with the Oberon Hi-Bar 1030 surface mount enclosure. Features locking steel design and aesthetic white dome for compliance and protection.","SKU Level Web H4 Heading":"Secure and Aesthetic Mounting for Enterprise Wi-Fi Networks","SKU Level Web Paragraph Text":"<p>The Oberon Hi-Bar™ 1030 surface mount enclosure provides a robust solution for securing wireless access points in various environments. Its locking steel construction and impact-resistant plastic dome ensure physical protection while maintaining signal transparency. This enclosure simplifies compliance with industry standards and aesthetic requirements for air handling spaces.</p><p>Designed to accommodate access points from leading vendors like Cisco and Aruba, the 1030 model supports seamless integration into existing networks. The fully hinged door allows easy maintenance and installation, reducing deployment time and costs. With dimensions of 17 x 17 x 3.5 inches, it offers a low-profile design that blends discreetly into ceilings or walls.</p><p>Key features include a powder-coated steel back-box and UL 94-5VA classified ABS plastic dome, enhancing durability and safety. The enclosure de-rates access point operating temperatures by 6 degrees Celsius, ensuring reliable performance in controlled conditions. Included accessories like T-bar mounts and conduit connectors facilitate straightforward setup and customization.</p><p>This Oberon bar solution helps organizations meet NEC 300-22 and 300-23 directives for air handling space installations. By securing equipment against unauthorized access, it supports network integrity and reduces potential downtime. The white, textured finish contributes to a clean, professional appearance in commercial or institutional settings.</p><p>Ideal for enterprise, education, and healthcare applications, the 1030 bar enclosure future-proofs wireless infrastructure investments. It supports a wide range of access point models, from Juniper to Meraki, ensuring compatibility with evolving technology. CPI's expertise in wireless enclosures delivers a trusted, scalable mounting solution for modern connectivity needs.</p>"},{"primaryId":"1030-LTDOME","Primary ID":"1030-LTDOME","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1030","Marketing Description - Global English":"17\" (432 mm) Locking Steel Wi-Fi Access Point Enclosure with Translucent Plastic Dome in Hinged Door","Material":"Steel,ABS","Shipping Weight":14,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":280,"Country Of Origin":"US","Certifications":["ROHS","UL-USCA"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"17\" (432 mm)","Width":"17\" (432 mm)","Depth":"3.7\" (94 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Locking"],"Collection":"Hi-Bar","Door Style":"Translucent Clear Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Wall Surface Mount"],"BABA Compliant":"1","Product Height":17,"Product Height Uom":"\"","Product Length/Depth":3.7,"Product Length/Depth Uom":"\"","Product Width ":17,"Product Width Uom":"\"","Product Height (Metric)":432,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":94,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":432,"Product Width Uom (Metric)":"mm","Product Weight":13,"Product Weight UOM":"lb","Short Description":"17\" (432 mm) Locking Steel Wi-Fi Access Point Enclosure with Translucent Plastic Dome in Hinged Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Aruba AP-505","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47E","Meraki MR57","Ruckus R350","Ruckus R550"],"Search Terms":"1030-LTDOME,Oberon Hi-Bar Surface-Mount Enclosures 1030,ZetaFrame Oberon Hi-Bar Surface-Mount Enclosures 1030,Server cabinet Oberon Hi-Bar Surface-Mount Enclosures 1030,Rack-mounted Oberon Hi-Bar Surface-Mount Enclosures 1030,Data center Oberon Hi-Bar Surface-Mount Enclosures 1030,Cabinet Oberon Hi-Bar Surface-Mount Enclosures 1030 solution,Network rack Oberon Hi-Bar Surface-Mount Enclosures 1030,Structured cabling solution for Oberon Hi-Bar Surface-Mount Enclosures 1030,Best Oberon Hi-Bar Surface-Mount Enclosures 1030 for server racks,How to organize cables with Oberon Hi-Bar Surface-Mount Enclosures 1030,Efficient routing for Oberon Hi-Bar Surface-Mount Enclosures 1030,Front-to-back cable routing for Oberon Hi-Bar Surface-Mount Enclosures 1030,High-density cable organization for Oberon Hi-Bar Surface-Mount Enclosures 1030,Professional cable management for Oberon Hi-Bar Surface-Mount Enclosures 1030","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Bar 1030 Bar Wireless AP Enclosure | Chatsworth","SKU Level SEO Meta Description":"Secure wireless access points with the Oberon Hi-Bar 1030 bar enclosure for extreme enclosures. Compatible with Juniper AP47E and Meraki CW9172I. Locking steel design. Learn more.","SKU Level Web H4 Heading":"Key Features and Access Point Compatibility","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Bar™ 1030 surface mount enclosure provides a robust solution for securing wireless access points in various environments. This locking steel enclosure features a translucent plastic dome that maintains signal transparency while protecting equipment. Its design ensures compliance with NEC standards for air handling spaces, offering peace of mind for installers.</p><p>Engineered for durability, the 1030 bar enclosure uses 16-gauge steel construction with a powder-coated finish for long-lasting performance. The fully hinged locking door simplifies maintenance and enhances security against unauthorized access. This enclosure is ideal for extreme enclosures applications where physical protection and aesthetics are critical.</p><p>Compatibility with leading vendors like Extreme Networks, Juniper, and Meraki ensures broad application support. For example, it accommodates the Juniper AP47E access point, and detailed specifications are available in the juniper ap47e datasheet. The enclosure also supports Meraki models such as the CW9172I, facilitating seamless integration into existing networks.</p><p>Installation is straightforward with included mounting hardware, conduit connectors, and clear instructions. The low-profile design minimizes visual impact while providing adequate space for APs with integrated antennas. This makes the 1030 bar enclosure a versatile choice for offices, schools, and industrial settings seeking reliable wireless coverage.</p><p>By reducing AP operating temperature derating and supporting multiple vendor models, this enclosure optimizes network performance and longevity. Explore the Oberon Hi-Bar 1030 for a secure, code-compliant wireless solution that meets modern infrastructure demands. Contact CPI for expert guidance and custom configuration options.</p>"}],"options":{"Door Style":["Opaque White Dome","Translucent Clear Dome"]},"total":2}