{"items":[{"primaryId":"1008-00-BK","Primary ID":"1008-00-BK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1008","Marketing Description - Global English":"Right-Angle Wi-Fi Access Point Wall and Joist Bracket / Black","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":85,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Mount APs in open ceiling areas with this convenient Oberon&reg; Hi-Point&trade; Right-Angle Surface Mounts 1008. Ideal for restaurants and retail environments with open ceilings. Quickly install AP in preferred horizontal orientation. Mounting features for leading vendors APs. Includes two beam clamps and wall anchors. The AP can be locked in place using the AP manufacturer's locking features. Add a matching black AP cover to help to conceal AP in open ceiling environments.</p>\r\n<p>Oberon&reg; Hi-Point&trade; Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor. Ideal for lower open ceilings in restaurant and retail environments.</p>\r\n<ul>\r\n<li>&bull;1008, Exterior Size: 2.5&rdquo; x 7&rdquo; x 8.4&rdquo; (64 mm x 178 mm x 214 mm)</li>\r\n<li>&bull;Material: Steel</li>\r\n<li>&bull;Finish: Black</li>\r\n</ul>","Features and Benefits":"<p>Right-Angle Wi-Fi Access Point Wall and Joist Bracket / Black</p>\r\n<ul>\r\n<li>Conveniently install and conceal AP in open ceiling environment</li>\r\n<li>Enables APs to be mounted in preferred horizontal orientation</li>\r\n<li>T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket</li>\r\n<li>Beam mount clamps allow it to be mounted directly to a beam or truss</li>\r\n<li>AP cover can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors&rsquo; APs</li>\r\n<li>Includes adjustable T-bar bracket for attaching most vendors&rsquo; APs, black beam clamps, wall mounting hardware</li>\r\n<li>Available in Black</li>\r\n<li>Construction: 10 ga. powder-coated steel</li>\r\n<li>Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)</li>\r\n</ul>","SKU Level Related Products":["39-1008-SPKRMNT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d7c4a5acc0012b32337/82cb0383/OBERON_MODEL_1008-00-BK_INSTALL_CISCO-9130_COAP9130-CVR_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a4f4a5acc0012b31c33/OBERON_MODEL_1008-00-BK_INSTALL_MR46_33-MR56-CVR_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aa84a5acc0012b31d5b/OBERON_MODEL_1008-00-BK_NOTE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (64 mm)","Width":"7\" (178 mm)","Depth":"8.4\" (213 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Beam Mount","Open Ceiling","Right Angle Mount","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"8.4\" (213 mm)","Interior Depth":"Not Applicable","Application":["Open Ceiling Beam Clamp","Wall Surface Mount"],"Exterior Height":"2.5\" (64 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":8.4,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":213,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Right-Angle Wi-Fi Access Point Wall & Joist Bracket, Black","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9172I","Cisco CW9176I","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1008-00-BK,Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1008 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1008 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon® Hi‑Point™ 1008‑00‑BK Mount - Ceiling & Surface | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® Hi‑Point™ 1008‑00‑BK black mount for ceiling and surface installations. Simplify AP placement and improve Wi‑Fi performance.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Hi-Point Open-Ceiling and Surface Mounts 1008\",\r\n  \"description\": \"Oberon® Hi-Point™ Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor. Ideal for lower open ceilings in restaurant and retail environments.\",\r\n  \"image\": [\r\n    \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d7c4a5acc0012b32337/82cb0383/OBERON_MODEL_1008-00-BK_INSTALL_CISCO-9130_COAP9130-CVR_1520x1020.jpg\",\r\n    \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a4f4a5acc0012b31c33/OBERON_MODEL_1008-00-BK_INSTALL_MR46_33-MR56-CVR_1520x1020.jpg\",\r\n    \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aa84a5acc0012b31d5b/OBERON_MODEL_1008-00-BK_NOTE_1520x1020.jpg\"\r\n  ],\r\n  \"sku\": \"1008-00-BK\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008/1008-00-bk\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"85.00\",\r\n    \"availability\": \"https://schema.org/InStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"additionalProperty\": [\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Color\",\r\n      \"value\": \"Black\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Application\",\r\n      \"value\": \"Open Ceiling Beam Clamp, Wall Surface Mount\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Access Point Vendor\",\r\n      \"value\": \"Various\"\r\n    }\r\n  ],\r\n  \"isAccessoryOrSparePartFor\": {\r\n    \"@type\": \"Product\",\r\n    \"name\": \"Wireless Access Points\"\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008/1008-00-bk\",\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Oberon Wireless Enclosures & Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Oberon Hi-Point Open-Ceiling and Surface Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon Hi-Point Open-Ceiling and Surface Mounts 1008\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"1008-00-BK\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008/1008-00-bk\"\r\n      }\r\n    ]\r\n  },\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"url\": \"https://www.chatsworth.com/en-us\",\r\n    \"logo\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg\"\r\n  }\r\n}","SKU Level Web H4 Heading":"Key Features of the Oberon® Hi‑Point™ 1008‑00‑BK Mount","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Point™ 1008‑00‑BK provides a reliable solution for installing wireless access points in open‑ceiling environments. Designed specifically for the oberon bk market, the mount positions the AP parallel to the floor to optimize signal coverage. Its L‑shaped geometry simplifies routing of cabling while maintaining a clean appearance. The bk mount incorporates adjustable T‑bar brackets that accommodate a wide range of access‑point models, making the 1008 a versatile choice for modern networks. Beam clamps secure the bracket directly to ceiling joists or trusses, reducing installation time and labor. Engineers appreciate the consistent 8.5 x 7 x 3 in. (215 x 178 x 76 mm) footprint that fits standard rack and enclosure layouts. Compatibility extends across leading vendors, and the mount aligns with the Oberon® mounting brackets family for seamless integration. Users can attach Cisco, Aruba, Meraki, Ruckus, and other approved devices without additional hardware. The design includes a black finish that blends with typical data‑center aesthetics while providing UV‑resistant protection. Construction utilizes 10‑ga. powder‑coated steel, delivering durability in demanding industrial settings. The mount's right‑angle orientation enables horizontal AP placement, which improves line‑of‑sight for client devices. All hardware is pre‑finished, eliminating the need for on‑site painting or corrosion treatment. Installation guidance is provided in the product's spec sheet and detailed instructions, ensuring that technicians can complete the job efficiently. CPI's global support network assists with any customization requests, reinforcing the reliability of the oberon bk solution. By selecting the Oberon® Hi‑Point™ 1008‑00‑BK, facilities achieve consistent Wi‑Fi performance and reduced maintenance overhead.</p>"},{"primaryId":"1008-00-WH","Primary ID":"1008-00-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1008","Marketing Description - Global English":"Right-Angle Wi-Fi Access Point Wall and Joist Bracket / White","Material":"Steel","Shipping Weight":3.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":85,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Mount APs in open ceiling areas with this convenient Oberon&reg; Hi-Point&trade; Right-Angle Surface Mounts 1008. Ideal for restaurants and retail environments with open ceilings. Quickly install AP in preferred horizontal orientation. Mounting features for leading vendors APs. Includes two beam clamps and wall anchors. The AP can be locked in place using the AP manufacturer's locking features. Add a matching black AP cover to help to conceal AP in open ceiling environments.</p>\r\n<p>Oberon&reg; Hi-Point&trade; Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor.</p>\r\n<p>Ideal for lower open ceilings in restaurant and retail environments.</p>\r\n<p>&bull;1008, Exterior Size: 2.5&rdquo; x7&rdquo; x 8.4&rdquo; (64 mm x 178 mm x 214 mm)</p>\r\n<p>&bull;Material: Steel</p>\r\n<p>&bull;Finish: White&nbsp;</p>","Features and Benefits":"<p>Right-Angle Wi-Fi Access Point Wall and Joist Bracket /&nbsp;White</p>\r\n<ul>\r\n<li>Conveniently install and conceal AP in open ceiling environment</li>\r\n<li>Enables APs to be mounted in preferred horizontal orientation</li>\r\n<li>T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket</li>\r\n<li>Beam mount clamps allow it to be mounted directly to a beam or truss</li>\r\n<li>AP cover can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors&rsquo; APs</li>\r\n<li>Includes adjustable T-bar bracket for attaching most vendors&rsquo; APs, black beam clamps, wall mounting hardware</li>\r\n<li>Available in White&nbsp;</li>\r\n<li>Construction: 10 ga. powder-coated steel</li>\r\n<li>Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)</li>\r\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a9a49eb3/696503f74578e323e6000011/Oberon_Model_1008_CW9178_Beam_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a9a49eb3/696504294578e323e6000012/Oberon_Model_1008_ARAP735_Beam_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a0fec416/6967bbdc903855081900001e/Oberon_Model_1008_CW9178_Wall_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (64 mm)","Width":"7\" (178 mm)","Depth":"8.4\" (213 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Beam Mount","Open Ceiling","Right Angle Mount","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"H-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"7.0\" (178 mm)","Exterior Depth":"8.4\" (213 mm)","Interior Depth":"Not Applicable","Application":["Open Ceiling Beam Clamp","Wall Surface Mount"],"Exterior Height":"2.5\" (64 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":8.4,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":213,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Right-Angle Wi-Fi Access Point Wall & Joist Bracket, White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9172I","Cisco CW9176I","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1008-00-WH,Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1008 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1008 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1008","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Point 1008-00-WH Open Ceiling Mount | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® Hi-Point™ 1008-00-WH open‑ceiling and surface mount, designed for secure AP installation on beams and joists. Optimize Wi‑Fi coverage today.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Hi-Point Open Ceiling and Surface Mounts 1008\",\r\n  \"description\": \"Product page currently unavailable; detailed specifications are not displayed.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"sku\": \"1008-00-wh\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008/1008-00-wh\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"0.00\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon Hi-Point Open Ceiling and Surface Mounts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"1008-00-wh\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-hi-pointtm-open-ceiling-and-surface-mounts/na/oberon-hi-point-open-ceiling-and-surface-mounts-1008/1008-00-wh\"\r\n      }\r\n    ]\r\n  },\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"url\": \"https://www.chatsworth.com\",\r\n    \"logo\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n  }\r\n}","SKU Level Web H4 Heading":"Key Features of the Oberon Hi-Point 1008-00-WH Mount","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Point™ 1008-00-WH provides a robust L‑shaped mounting solution that secures wireless access points on open‑ceiling beams or wall surfaces. Its right‑angle design positions the AP in a horizontal orientation, improving signal propagation in low‑profile ceiling environments. Constructed from 10‑ga. powder‑coated steel, the bracket resists corrosion and supports heavy‑duty deployments. The 1008-00-WH includes adjustable T‑bar clamps that accommodate a broad range of vendors, ensuring compatibility with Aruba, Cisco, Meraki, Ruckus, and other leading AP models. Beam mount brackets enable direct attachment to structural joists, eliminating the need for additional mounting hardware. An optional AP cover blends the device into the ceiling, preserving aesthetics in retail and hospitality spaces. Installation is streamlined by the integrated wall‑mounting hardware, allowing technicians to transition between wall and ceiling applications with a single kit. The mount's compact dimensions--8.5 x 7 x 3 in. (215 x 178 x 76 mm)--fit within tight conduit spaces while maintaining structural integrity. Color options in white or black provide flexibility to match existing décor. Engineers appreciate that the 1008-00-WH supports the Oberon® 1008‑00‑WH series, delivering consistent performance across all compatible access points. By using a standardized mounting interface, data‑center operators reduce inventory complexity and accelerate deployment timelines. The design also facilitates easy removal for maintenance without disturbing surrounding cabling. Overall, the Oberon® Hi‑Point™ 1008-00‑WH mount enhances wireless coverage, simplifies installation, and ensures long‑term reliability for high‑density environments. Its versatile beam mount brackets and secure mounting access point capabilities make it an ideal choice for modern enterprise and hyperscale facilities.</p>"}],"options":{"Color":["Black","White"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Application":["Open Ceiling Beam Clamp","Wall Surface Mount"]},"total":2}