{"items":[{"primaryId":"910-00","Primary ID":"910-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 900-00","Marketing Description - Global English":"Universal Open Ceiling Mount for Wi-Fi Access Points","Material":"Aluminum,Steel","Shipping Weight":2.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":90,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&reg; Hi-Point&trade; Open-Ceiling and Surface Mounts 910 is a mounting plate primarily designed for warehouses and open floor areas. It provides an overhead mounting surface that can be used to store cable and attach an AP with an integrated antenna or to mount downward facing external antennas. It includes a removeable T-bar for the access point. It can be suspended on threaded rod or hanging conduit or attached to a wall, pole or beam. Available in white.&nbsp;</p>","Features and Benefits":"<ul>\n<li>Creates an overhead mounting surface for access points or downward-facing antennas with tray space for storing cables&nbsp;</li>\n<li>Attaches to a wide range of building structures&nbsp;</li>\n<li>Includes a T-bar bracket for attaching access points&nbsp;</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Mounting plate for APs and antennas. Designed to mount AP overhead in warehouse or open floor area environments.&nbsp;</li>\n<li>Low profile, flat mounting surface with attachment points for threaded rod, hanging conduit, beam clamps, pole clamps or direct attachment to wall.&nbsp;</li>\n<li>Includes removable T-bar bracket for attaching APs.&nbsp;</li>\n<li>Available in White&nbsp;</li>\n<li>Attachments: (1) 3/4-inch trade size conduit opening at center, (4) 1/4-inch threaded rod openings at corners, (4) 1-inch knockouts for antennas, center hole punches included T-bar bracket. Refer to installation instructions.&nbsp;&nbsp;</li>\n<li>Construction: 12 ga. Aluminum plate, 18 ga. Steel T-bar bracket&nbsp;</li>\n<li>Size: 11.5 x 11.5 x 3.0 in. (292 x 292 x 76 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/937d3356/66ec9fcdff1c680018742b5a/Oberon_Model_910-00_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/26fbd721/66ec9fcdff1c680018742b5c/Oberon_Model_910-00_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a954a5acc0012b31d23/OBERON_MODEL_910-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"11.5\" (292 mm)","Depth":"11.5\" (292 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco","Extreme"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Open Ceiling"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Point","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"11.5\" (292 mm)","Interior Depth":"Not Applicable","Application":["Open Ceiling Threaded Rod"],"Exterior Height":"2\" (51 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":11.5,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":292,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Universal Open Ceiling Mount for Wi-Fi Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5020"],"Product Includes Descripton":"<ul>\n<li>(1) Mounting plate</li>\n<li>(1) T-bar bracket</li>\n</ul>","Search Terms":"910-00,Oberon Hi-Point Open-Ceiling and Surface Mounts 910","Search Relevancy":1}],"options":{"Color":["Clear"],"Access Point Vendor":["Cisco","Extreme"],"Application":["Open Ceiling Threaded Rod"],"Physical Security":["Not Applicable"]},"total":1}