{"items":[{"primaryId":"900-HC-BK","Primary ID":"900-HC-BK","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC","Marketing Description - Global English":"Hanging Conduit Mount for Wi-Fi Access Points / Black","Material":"Steel","Shipping Weight":2.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":88,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&reg; Hi-Point&trade; Open-Ceiling and Surface Mounts 900-HC is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.</p>\n<p></p>\n<p>Oberon&reg; H-Plane&trade; Right-Angle Surface Mounts 900-HC Hanging Conduit Mount for Wi-Fi Access Points /&nbsp;Black</p>","Features and Benefits":"<ul>\n<li>Conveniently install and conceal APs in open ceilings</li>\n<li>Built-in mounting features for Cisco and HP Aruba APs, and universal T-bar mount for all other AP vendors</li>\n<li>Enables AP to be mounted in preferred horizontal orientation</li>\n</ul>","Technical Specifications":"<ul>\n<li>Provides for location to terminate local patch cord inside box</li>\n<li>AP cover accessory can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below</li>\n<li>Design: Hanging conduit or wall mount box for APs. Designed to mount AP directly to conduit hanging from ceiling. Facilitates structured cabling compliant termination of horizontal cable inside box, and connecting patch cord to AP</li>\n<li>Low-profile hinged construction. Base fastens to conduit, AP fastens to cover. Cover snaps closed on base. No loose hardware</li>\n<li>Available in Black</li>\n<li>Kensington lock slot to protect AP and cabling</li>\n<li>Knockouts: (1) 1 in. trade conduit for hanging conduit, (2) &frac34; in. trade conduit for hanging conduit, (1) &frac12; in. trade conduit for surface mount, (2) Keystone jack module, (1) TIA 569-B compliant furniture faceplate for 2 jack modules</li>\n<li>Construction: 20 ga. powder-coated steel</li>\n<li>Size: 7.0 x 7.0 x 2.0 in. (178 x 178 x 51 mm)</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f7d1aa08/69262337fffdf240d800002a/Oberon_Model_900-HC-BK_Open_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/52893265/682623bbccc9382900000014/Oberon_Model_900-HC-BK-CW9166_Closed_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/914cbb33/66e359de328c5800124720f6/Oberon_Model_900-HC-BK_NOTE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.2\" (157 mm)","Width":"6.4\" (163 mm)","Depth":"2.1\" (53 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America"],"Mount Style":["Hard Ceiling","Open Ceiling","Pendant Mount","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Point","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Spring Plunger","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"6.25\" (159 mm)","Exterior Depth":"6.3\" (160 mm)","Interior Depth":"6.1\" (155 mm)","Application":["Open Ceiling Hanging Conduit","Hard Ceiling Surface Mount","Wall Surface Mount"],"Exterior Height":"2\" (51 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"1.9\" (48 mm)","Interior Width":"6.2\" (158 mm)","BABA Compliant":"1","Product Height":6.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":6.4,"Product Width Uom":"\"","Product Height (Metric)":157,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":163,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Hanging Conduit Mount for Wi-Fi Access Points, Black","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"900-HC-BK,Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon 900-HC Open‑Ceiling & Surface Mount - Black | Chatsworth","SKU Level SEO Meta Description":"The Oberon 900-HC mount provides easy open‑ceiling or surface install, conceals APs and supports Cisco, Aruba and other vendors. Secure, low‑profile.","SKU Level Web H4 Heading":"Key Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Point™ 900‑HC mount delivers a secure, low‑profile solution for open‑ceiling and surface installations. Its hinged, powder‑coated steel construction enables structured‑cable termination inside the box while the snap‑closed cover protects the access point. The model supports a wide range of AP vendors, making it a versatile choice for modern data‑center wireless deployments. Designed for the hc‑900 family, the mount includes a 1‑in. conduit knockout and additional trade‑size knockouts for flexible mounting options. A built‑in Kensington lock slot adds a layer of physical security for the AP and cabling. The black finish (bk) blends seamlessly with ceiling tiles and wall panels for an unobtrusive appearance. The high performance horizontal ceiling mount positions APs in the preferred horizontal orientation, improving signal coverage and antenna alignment. Integrated T‑bar brackets accommodate Cisco, Aruba and other leading wireless platforms without extra adapters. An optional AP cover accessory further conceals the device for a clean aesthetic. Installation is expedited by the simple two‑step process: attach the base to the conduit or wall, then snap the cover and mount the AP. The design complies with TIA‑569‑B standards, ensuring consistent performance in enterprise and hyperscale environments. CPI's engineering expertise guarantees durability and long‑term reliability. By selecting the Oberon® Hi-Point™ 900‑HC, customers benefit from rapid deployment, reduced ceiling clutter, and enhanced security for critical wireless infrastructure. The mount's universal compatibility and robust construction support AI‑enabled, high‑density deployments across colocation, telecom and industrial sites. For detailed specifications, download the spec sheet or installation guide from the product page.</p>"},{"primaryId":"900-HC-WH","Primary ID":"900-HC-WH","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC","Marketing Description - Global English":"Hanging Conduit Mount for Wi-Fi Access Points / White","Material":"Steel","Shipping Weight":2.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":88,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&reg; Hi-Point&trade; Open-Ceiling and Surface Mounts 900-HC is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.</p>\n<p>Oberon&reg; H-Plane&trade; Right-Angle Surface Mounts 900-HC Hanging Conduit Mount for Wi-Fi Access Points / White</p>","Features and Benefits":"<ul>\n<li>Conveniently install and conceal APs in open ceilings</li>\n<li>Built-in mounting features for Cisco and HP Aruba APs, and universal T-bar mount for all other AP vendors</li>\n<li>Enables AP to be mounted in preferred horizontal orientation</li>\n</ul>","Technical Specifications":"<ul>\n<li>Provides for location to terminate local patch cord inside box</li>\n<li>AP cover accessory can help to conceal AP in open ceiling environments</li>\n<li>Design: Hanging conduit or wall mount box for APs. Designed to mount AP directly to conduit hanging from ceiling. Facilitates structured cabling compliant termination of horizontal cable inside box, and connecting patch cord to AP</li>\n<li>Low-profile hinged construction. Base fastens to conduit, AP fastens to cover. Cover snaps closed on base. No loose hardware</li>\n<li>Available in White&nbsp;</li>\n<li>Kensington lock slot to protect AP and cabling</li>\n<li>Knockouts: (1) 1 in. trade conduit for hanging conduit, (2) &frac34; in. trade conduit for hanging conduit, (1) &frac12; in. trade conduit for surface mount, (2) Keystone jack module, (1) TIA 569-B compliant furniture faceplate for 2 jack modules</li>\n<li>Construction: 20 ga. powder-coated steel</li>\n<li>Size: 7.0 x 7.0 x 2.0 in. (178 x 178 x 51 mm)</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f7d1aa08/6926244dfffdf240d800002d/Oberon_Model_900-HC-WH_Open_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/52893265/682623bbccc9382900000017/Oberon_Model_900-HC-WH-CW9166_Closed_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f7d1aa08/692624f1fffdf240d8000039/Oberon_Model_900-HC-WH_CW9178_Open_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f7d1aa08/69262473fffdf240d8000032/Oberon_Model_900-HC-WH_ARAP735_Open_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f7d1aa08/69262526fffdf240d800003c/Oberon_Model_900-HC-WH_JNAP47_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.2\" (157 mm)","Width":"6.4\" (163 mm)","Depth":"2.1\" (53 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America"],"Mount Style":["Hard Ceiling","Open Ceiling","Pendant Mount","Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Point","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Spring Plunger","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"6.25\" (159 mm)","Exterior Depth":"6.3\" (160 mm)","Interior Depth":"6.1\" (155 mm)","Application":["Open Ceiling Hanging Conduit","Hard Ceiling Surface Mount","Wall Surface Mount"],"Exterior Height":"2\" (51 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"1.9\" (48 mm)","Interior Width":"6.2\" (158 mm)","BABA Compliant":"1","Product Height":6.2,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":6.4,"Product Width Uom":"\"","Product Height (Metric)":157,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":163,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Hanging Conduit Mount for Wi-Fi Access Points, White","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"900-HC-WH,Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC","Search Relevancy":1}],"options":{"Color":["Black","White"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ubiquiti"],"Application":["Hard Ceiling Surface Mount","Open Ceiling Hanging Conduit","Wall Surface Mount"]},"total":2}