{"items":[{"primaryId":"1018-00","Primary ID":"1018-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1018","Marketing Description - Global English":"11\" (279 mm) Recessed Wall Mounted Plastic Access Point Enclosure with Low Profile Snap-on Cover","Material":"PC-ABS,Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"CN","Certifications":["ROHS","UL-USCA"],"Product Overview":"<p>Oberon&trade; In-Plane&trade; Recessed Mounts 1018 provides a convenient way to conceal Wi-Fi and Small Cell Wireless Access Points (APs) into a dry-wall wall for an aesthetic, professional installation. Oberon&trade; In-Plane&trade; Recessed Mounts 1018 is an all-plastic recess box with mounting features for leading vendor's APs.</p>\n<p></p>\n<p>The recessed box installs into an opening in the wall in minutes. The AP, surface mount box, patch cord, and associated cabling can be organized inside the recess box, and the low-profile cover snaps into place. The paintable white cover largely blends into most walls. The cover is a thin PC/ABS composite plastic, which is virtually transparent to the wireless signal. Oberon&trade; In-Plane&trade; Recessed Mounts 1018 is the ideal solution in venues where the AP needs to &lsquo;visually disappear&rsquo; without compromising wireless coverage and performance.</p>\n<p></p>\n<p>Oberon&trade; In-Plane&trade; Recessed Mounts 1018 is uniquely designed to satisfy UL 2416 requirements for in-wall mounted enclosure systems. Oberon&trade; In-Plane&trade; Recessed Mounts 1018 is constructed of a suitably-rated plastic material for recess wall mounting. Unlike metal in-wall boxes, Oberon&trade; In-Plane&trade; Recessed Mounts 1018 will have minimum impact on wireless performance.</p>","Features and Benefits":"<ul>\n<li>Recess and conceal Wi-Fi APs into drywall wall</li>\n<li>Paintable snap-on cover is almost flush to wall</li>\n<li>Easily fastens to drywall using swivel fasteners</li>\n<li>Plastic construction minimizes impact on wireless performance</li>\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Non-metallic wireless AP flush-mount enclosure. Designed to conceal and secure APs with integrated or non-detachable antennas. UL 2416 listed for recess installation in walls</li>\r\n<li>Performance: Paintable, impact resistant plastic enclosure is virtually transparent to wireless signals. UL listed for recess installation in walls</li>\r\n<li>Snap-on cover with concealed attachment points can optionally be screwed on for added security</li>\r\n<li>Swivel fasteners mount box into wall opening with minimal hardware</li>\r\n<li>Includes UL Listed Conduit Connector which accommodates up to 2 Cat 6A cables, permits code compliant recess wall installation</li>\r\n<li>Universal mounting T-bar for most vendor&rsquo;s APs, mounting features for Cisco and Aruba APs</li>\r\n<li>Construction: Flame retardant PC/ABS plastic. All PC/ABS components are white. 18 gauge galvanized steel T-bar</li>\r\n<li>Size: 13 x 13 x 4 in.</li>\r\n<li>Assembled in the USA</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0c53f999/674121b4607be80018660e1e/Oberon_Model_1018-00_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a9eca362/67a5700662de3d7030962a75/Oberon_Model_1018-00_IIS-pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0746ac5e/692f46757ecdd65f78000013/Oberon_Model_1018-00_Open_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a80a8c32/67a5700662de3d7030962a76/OBERON_MODEL_1018-00_EXPLODED_ARUBA_AP535_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.2\" (335 mm)","Width":"13.2\" (335 mm)","Depth":"4.3\" (109 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Recessed Wall Mount"],"Standard and Security":["Non-Locking","UL Listed for Low Voltage Applications"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"13.2\" (335 mm)","Exterior Depth":"4.3\" (109 mm)","Interior Depth":"4.1\" (104 mm)","Application":["Wall Recessed Mount"],"Exterior Height":"13.2\" (335 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.6\" (269 mm)","Interior Width":"10.6\" (269 mm)","BABA Compliant":"0","Product Height":13.2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":13.2,"Product Width Uom":"\"","Product Height (Metric)":335,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":109,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":335,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"11\" (279 mm) Recessed Wall Mounted Plastic Access Point Enclosure with Low Profile Snap-on Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP3000","Extreme AP4000","Extreme AP4020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Base Enclosure</li>\r\n<li>(1) Removable bottom panel</li>\r\n<li>(1) Cover</li>\r\n<li>(1) T-Bar Mount</li>\r\n<li>(4) Press Pads</li>\r\n<li>(10) #6-19 x 3/8 in. Pan Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) #4-24 x 1-1/2 in. Pan Head Screws for Sheet Metal</li>\r\n<li>(1) Self-Centering 1 in. Trade Size Hole Plug, UL Listed</li>\r\n<li>(1) 1 in. Trade Size Conduit Connector</li>\r\n</ul>","Search Terms":"1018-00,Oberon In-Plane Recessed Mounts 1018,ZetaFrame Oberon In-Plane Recessed Mounts 1018,Server cabinet Oberon In-Plane Recessed Mounts 1018,Rack-mounted Oberon In-Plane Recessed Mounts 1018,Data center Oberon In-Plane Recessed Mounts 1018,Cabinet Oberon In-Plane Recessed Mounts 1018 solution,Network rack Oberon In-Plane Recessed Mounts 1018,Structured cabling solution for Oberon In-Plane Recessed Mounts 1018,Best Oberon In-Plane Recessed Mounts 1018 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1018,Efficient routing for Oberon In-Plane Recessed Mounts 1018,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1018,High-density cable organization for Oberon In-Plane Recessed Mounts 1018,Professional cable management for Oberon In-Plane Recessed Mounts 1018","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon® In-Plane™ 1018-00 Recessed Wall Box | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® In-Plane™ 1018-00 recessed wall box that hides Wi‑Fi APs for a clean look, preserves signal strength, and meets UL 2416 standards.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Just a moment...\",\r\n  \"description\": \"Verification page requiring human interaction.\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-in-planetm-recessed-mounts/na/oberon-in-plane-recessed-mounts-1018/1018-00\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/PreOrder\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-in-planetm-recessed-mounts/na/oberon-in-plane-recessed-mounts-1018/1018-00\"\r\n  }\r\n}","SKU Level Web H4 Heading":"Key Features of the Oberon® 1018-00 Recessed Wall Box","SKU Level Web Paragraph Text":"<p>The Oberon® In-Plane™ 1018-00 recessed wall box, one of the Oberon mounts, provides a discreet solution for mounting Wi‑Fi access points directly behind drywall. Its low‑profile, paintable white cover blends seamlessly with interior finishes, giving a professional appearance without exposing hardware. Installation requires only a simple cutout and the swivel fasteners secure the box in minutes. Designed as a plastic recessed wall box, the 1018-00 model includes a snap‑on cover that can be optionally fastened with screws for added security. The flame‑retardant PC/ABS composite is virtually transparent to wireless signals, preserving performance while protecting the equipment. The dimensions of 13 x 13 x 4 in. (330 x 330 x 102 mm) fit standard wall openings. The Oberon® 1018‑00 meets UL 2416 requirements for in‑wall mounted enclosure systems, ensuring code‑compliant installations. An UL‑listed conduit connector accommodates up to two Cat 6A cables, simplifying cable management within the recess. The recessed box also features a universal T‑bar that supports a wide range of vendor APs. Signal integrity is maintained because the non‑metallic enclosure introduces minimal attenuation compared with metal boxes. The thin PC/ABS cover does not interfere with antenna patterns, allowing the AP to deliver full coverage. This makes the 1018‑00 an ideal choice for venues where the AP must visually disappear. Compatible with leading manufacturers, the Oberon® 1018‑00 supports Aruba, Cisco, Meraki, Ruckus, Ubiquiti, Juniper, Extreme and others, covering models such as Aruba AP‑535, Cisco C9115AXI and Ubiquiti UAP‑U6‑PRO. By consolidating the access point, patch cord and cabling in a single recess, the solution reduces clutter and protects the equipment. The result is a clean, secure, and high‑performance wireless deployment.</p>"}],"options":{"Application":["Wall Recessed Mount"],"Mount Style":["Recessed Wall Mount"]},"total":1}