{"items":[{"primaryId":"1019-RM","Primary ID":"1019-RM","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1019","Marketing Description - Global English":"14\" (355 mm) Recessed Wall & Hard-Lid Ceiling Mounted Plastic Access Point Enclosure with Low Profile Snap-on Cover","Material":"PC-ABS,Steel","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":170,"Country Of Origin":"CN","Certifications":["ROHS"],"Product Overview":"<p>Oberon&trade; In-Plane&trade; Recessed Mounts 1019-RM conceal Wi-Fi and Small Cell APs, Wi-Fi routers, and associated cabling in residence halls, hotels, multiple dwelling units, retail locations and other indoor venues. Recess AP into the wall and conceal with the low profile, paintable, snap-on cover. This rugged UL 94-5VB ABS plastic enclosure is virtually transparent to wireless signals so there is minimal impact on wireless coverage. The Oberon&trade; In-Plane&trade; Recessed Mounts 1019-RM features slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks, to facilitate cable termination and management.</p>","Features and Benefits":"<ul>\r\n<li>Recess PoE Wi-Fi and Small cell APs and wireless routers into hard lid ceiling or wall environment</li>\r\n<li>Use as a discrete in-wall Horizontal Connection Point enclosure for low voltage structured cabling</li>\r\n<li>Paintable snap-on cover is almost flush to wall</li>\r\n<li>Easily fastens to drywall using swivel fasteners</li>\r\n<li>Secures, conceals, and organizes cabling and patch cords from all leading vendors</li>\r\n<li>All plastic enclosure minimizes RF interference</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Designed to conceal and secure PoE APs with integrated or non-detachable antennas. Also designed as a recessed Horizontal Connection Point enclosure for low voltage network cabling</li>\r\n<li>Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals</li>\r\n<li>Snap-on cover with concealed attachment points can optionally be screwed on for added security</li>\r\n<li>Universal T-bar mounting plate for most vendor&rsquo;s APs, mounting features for Cisco APs</li>\r\n<li>Slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks</li>\r\n<li>Cable management features</li>\r\n<li>Swivel fasteners secure enclosure into pre-existing walls and ceilings 0.75 in. thick or less</li>\r\n<li>Construction: UL 94-5VB Flame retardant PC/ABS plastic. All PC/ABS components are white. 18 gauge galvanized steel AP mounting plate</li>\r\n<li>Size: Cage (backbox) is 13.5 x 13.5 x 3.7 in. (343 x 343 x 94 mm). Cover is 15.7 x 15.7 in. (400 x 400 mm)</li>\r\n<li>Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f8aad8d4/674121b6607be80018660e34/Oberon_Model_1019-RM_CUT-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0746ac5e/692f44177ecdd65f78000010/Oberon_Model_1019-RM-Open_1520X1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34aface135c00125fdb0b/OBERON_MODEL_1019-RM_OPEN_RIGHT_WANTENNA_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b07ce135c00125fdb32/OBERON_MODEL_1019-RM_OPEN_WANTENNA_1520x1020.jpg"],"SKU Image 5 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e1ace135c00125fe1a5/OBERON_MODEL_1019_NO_AP_OPEN_INSTALL_1520x1020.jpg"],"SKU Image 6 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a9f4a5acc0012b31d42/OBERON_MODEL_1019_ARUBA_OPEN_INSTALL_1520x1020.jpg"],"SKU Image 7 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a484a5acc0012b31c20/OBERON_MODEL_1019_ARUBA_CLOSED_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"15.7\" (399 mm)","Width":"15.7\" (399 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Recessed Wall Mount"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"15.7\" (399 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"2.9\" (74 mm)","Application":["Wall Recessed Mount"],"Exterior Height":"15.7\" (399 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.7\" (323 mm)","Interior Width":"12.7\" (323 mm)","BABA Compliant":"0","Product Height":15.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":15.7,"Product Width Uom":"\"","Product Height (Metric)":399,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":399,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"14\" (355 mm) Recessed Wall & Hard-Lid Ceiling Mounted Plastic Access Point Enclosure with Low Profile Snap-on Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-330","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Recess box and bezel</li>\r\n<li>(1) AP Mounting Plate</li>\r\n<li>(1) Tamper Resistant Snap-on Cover</li>\r\n<li>(1) Spare Swivel Fasteners</li>\r\n<li>(6) Removable Cable Management Pegs</li>\r\n<li>(4) #6 &ndash; 19B x 1/4 in. Screws</li>\r\n<li>(4) #8 &ndash; 18A x 1/4 in. Screws</li>\r\n<li>(4) #4 &ndash; 24A x 1-1/2 in. Screws</li>\r\n<li>Installation instructions</li>\r\n</ul>","Search Terms":"1019-RM,Oberon In-Plane Recessed Mounts 1019,ZetaFrame Oberon In-Plane Recessed Mounts 1019,Server cabinet Oberon In-Plane Recessed Mounts 1019,Rack-mounted Oberon In-Plane Recessed Mounts 1019,Data center Oberon In-Plane Recessed Mounts 1019,Cabinet Oberon In-Plane Recessed Mounts 1019 solution,Network rack Oberon In-Plane Recessed Mounts 1019,Structured cabling solution for Oberon In-Plane Recessed Mounts 1019,Best Oberon In-Plane Recessed Mounts 1019 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1019,Efficient routing for Oberon In-Plane Recessed Mounts 1019,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1019,High-density cable organization for Oberon In-Plane Recessed Mounts 1019,Professional cable management for Oberon In-Plane Recessed Mounts 1019","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon 1019-RM In-Plane Recessed Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"The Oberon® 1019-RM In‑Plane recessed mount hides Wi‑Fi and Small Cell APs behind a paintable cover, simplifying cabling and preserving signal.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"mainEntityOfPage\": {\r\n    \"@type\": \"WebPage\",\r\n    \"@id\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-in-planetm-recessed-mounts/na/oberon-in-plane-recessed-mounts-1019/1019-rm\"\r\n  }\r\n}","SKU Level Web H4 Heading":"Key Features of the 1019-RM Recessed Mount","SKU Level Web Paragraph Text":"<p>The Oberon® 1019-RM In‑Plane™ recessed mount provides a discreet, paint‑ready solution for concealing Wi‑Fi and Small Cell access points in walls or hard‑lid ceilings. Designed for enterprise and multi‑tenant data centers, this enclosure delivers a low‑profile snap‑on cover that sits flush with the surrounding surface while remaining virtually transparent to RF signals. By integrating the 1019‑RM model, installers eliminate visible antennas and reduce clutter without compromising performance. Constructed from UL® 94‑5VB flame‑retardant PC/ABS plastic, the 1019‑RM offers impact resistance and durability in demanding environments. The backbox measures 13.5 x 13.5 x 3.7 in. (343 x 343 x 94 mm) with an external cover of 15.7 x 15.7 in. (400 x 400 mm), providing ample space for APs and cabling. A paintable surface allows the enclosure to blend seamlessly with any interior décor, supporting aesthetic requirements in hotels, residences, and retail spaces. Installation is simplified with swivel fasteners that secure the mount to drywall up to 0.75 in. (19 mm) thick, and a universal T‑bar mounting plate accommodates most vendor APs. The unit includes slots for TIA‑569‑B compliant RJ‑45 modular jacks, enabling organized low‑voltage cabling and easy termination. Removable cable‑management pegs further streamline patch‑cord routing and keep the work area tidy. The 1019‑RM is compatible with leading access‑point manufacturers, including Aruba, Cisco, Meraki, Ruckus, Ubiquiti, Juniper, Extreme, and Arista, covering a broad portfolio of models such as Aruba AP‑505 and Cisco C9120AXI. This versatility ensures that the Oberon® mount can support current and future wireless deployments across diverse network architectures. The optional tamper‑resistant snap‑on cover adds an extra layer of security for high‑traffic locations. Overall, the Oberon® 1019‑RM In‑Plane™ recessed mount enhances wireless coverage while protecting and organizing cabling, reducing installation time, and preserving the aesthetic of the environment. Its robust construction, easy mounting, and universal AP compatibility make it an ideal choice for enterprise‑grade wireless infrastructure. Choosing this mount helps data‑center operators and facility managers maintain performance, reliability, and visual harmony in modern IT spaces.</p>"}],"options":{"Application":["Wall Recessed Mount"],"Mount Style":["Recessed Wall Mount"]},"total":1}