{"items":[{"primaryId":"1039-ARAP515","Primary ID":"1039-ARAP515","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Aruba AP-515 Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ea8d806c/66e359de328c580012472114/Oberon_Model_1039-ARAP535_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for HPE Aruba AP-515 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Aruba AP-515"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-ARAP515,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1},{"primaryId":"1039-ARAP535","Primary ID":"1039-ARAP535","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Aruba AP-535 Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n<li>Made in the USA</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ea8d806c/66e359de328c580012472114/Oberon_Model_1039-ARAP535_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for HPE Aruba AP-535 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Aruba AP-535"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-ARAP535,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1},{"primaryId":"1039-ARAP725","Primary ID":"1039-ARAP725","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Recessed Suspended Ceiling Tile Bridge Mount for HPE Aruba AP-725 Access Points","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for HPE Aruba AP-725 Access Points","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Aruba AP-725"]},{"primaryId":"1039-CCOAP3800","Primary ID":"1039-CCOAP3800","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco 2800/3800 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors&rsquo; Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34eaace135c00125fe2d9/OBERON_MODEL_1039-CCOAP3800_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco 2800/3800 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco 3802i"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-CCOAP3800,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1,"SKU Level SEO Page Title":"Ins-1039 Ceiling Tile Bridge for Cisco AP Mounts | Chatsworth","SKU Level SEO Meta Description":"Discover the Ins-1039 ceiling tile bridge for recessed mounting of Cisco 2802i/3802i access points. Easy installation with professional aesthetics. Explore Oberon AP mounts.","SKU Level Web H4 Heading":"Features and Benefits of the Ins-1039 Recessed Mount System","SKU Level Web Paragraph Text":"<p>The Ins-1039 recessed mount from Oberon® provides an economical and straightforward solution for installing wireless access points in suspended ceiling tiles. This ceiling tile bridge ensures a flush, professional appearance while optimizing wireless coverage by exposing only the front face of the access point. Designed for 24-inch wide ceilings, it meets NEC standards for plenum installations and includes a galvanized steel bridge with support wires to prevent sagging or cracking.</p><p>Key features include a robust 16-gauge galvanized steel construction that offers durability and reliability in various environments. The system comes with an access point-specific bracket and trim, along with all necessary hardware for quick deployment. This Oberon AP mount supports easy integration with Cisco 2802i and 3802i models, making it ideal for enterprise, education, and healthcare settings where aesthetics and performance are critical.</p><p>Installation is simplified with the included grid wires and wing nuts, allowing technicians to secure the assembly without specialized tools. The tile bridge attaches to the building structure, providing stable support that complies with North American and European ceiling standards. This recessed mount design helps maintain clean sightlines in offices and facilities, enhancing the overall environment while ensuring consistent network performance.</p><p>Compatibility with leading vendors like Cisco ensures seamless integration into existing wireless infrastructures. The Ins-1039 kit includes detailed instructions for efficient setup, reducing installation time and labor costs. Its versatile design accommodates both metric and imperial measurements, supporting global deployments without modification.</p><p>By choosing this Oberon In-Plane™ solution, organizations benefit from a future-ready approach that scales with evolving network demands. The recessed mount protects access points from damage and tampering, extending equipment lifespan. This ceiling tile bridge solution exemplifies CPI's commitment to quality and innovation in wireless enclosure systems.</p>"},{"primaryId":"1039-COAP9120","Primary ID":"1039-COAP9120","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco 9120 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors&rsquo; Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b704a5acc0012b31f89/OBERON_MODEL_1039-COAP9115_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco 9120 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco C9120AXI"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-COAP9120,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1},{"primaryId":"1039-COAP9130","Primary ID":"1039-COAP9130","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco 9130 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors&rsquo; Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b704a5acc0012b31f89/OBERON_MODEL_1039-COAP9115_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco 9130 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco C9130AXI"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-COAP9130,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1},{"primaryId":"1039-COAP9136","Primary ID":"1039-COAP9136","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco 9136 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco 9136 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco C9136I"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-COAP9136,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon In-Plane Recessed Mounts 1039 - AP Kit | Chatsworth","SKU Level SEO Meta Description":"Discover Oberon In-Plane Recessed Mounts 1039 kit for quick ceiling AP install. Fast, durable, supports 1039x2, fits 9136 AP - boost wireless coverage.","SKU Level Web H4 Heading":"Installation Overview for the 1039‑COAP9136 Ceiling Kit","SKU Level Web Paragraph Text":"<p>The Oberon® In-Plane™ Recessed Mounts 1039 kit provides a streamlined method for installing Cisco 9136 APs in suspended ceiling tiles. The steel‑galvanized tile bridge and wing‑nut trim create a flush, professional appearance while maintaining optimal wireless coverage. Installation requires only a cutout in a standard 24‑inch ceiling tile and the included support wire for secure attachment. Using the 1039x2 configuration, installers can deploy dual‑access‑point assemblies in a single tile to double network capacity without additional ceiling modifications. The recessed design minimizes visual clutter and protects equipment from dust and accidental impact. Quick‑release hardware reduces labor time and supports rapid upgrades. The ins‑1039 model complies with NEC 300‑22 and 300‑23 plenum standards, ensuring safe deployment in high‑airflow environments. All components are constructed from 16‑ga. galvanized steel for durability and resistance to sagging. The kit is compatible with both North American and European ceiling dimensions, offering global flexibility. Technical documentation, including a detailed spec sheet and step‑by‑step installation guide, is available for download on chatsworth.com. The product supports cable‑fill calculations through CPI's design tools, simplifying planning for dense deployments. Customers can rely on CPI's worldwide distributor network for prompt delivery and localized support. Because the Oberon solution is engineered for modularity, it can be integrated with other Oberon wireless enclosure accessories to create a cohesive ceiling‑mount system. The design promotes efficient airflow, helping to reduce cooling costs in high‑density data centers. CPI's expert consultation services are available to tailor the mount kit to specific project requirements.</p>"},{"primaryId":"1039-CW9166","Primary ID":"1039-CW9166","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco CW9164/CW9166 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.</p>","Features and Benefits":"<ul>\n<li>Economical and easy to install</li>\n<li>Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles</li>\n<li>AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance</li>\n<li>16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors</li>\n<li>Performance: Designed to meet NEC300-22 and 300-23 for plenum installations</li>\n<li>Wi-Fi AP trim attaches with wing nuts</li>\n<li>Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim</li>\n<li>Use included support wire to attach to building structure</li>\n<li>Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)</li>\n<li>Suitable for both North American and European (metric) sized ceilings</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco CW9164/CW9166 Access Points","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["CW9166i","CW9164i"],"Product Includes Descripton":"<ul>\n<li>(1) Galvanized steel ceiling tile bridge</li>\n<li>(1) AP specific bracket and trim</li>\n<li>(2) Grid Wires</li>\n<li>Required Hardware</li>\n<li>Installation instructions</li>\n</ul>","Search Terms":"1039-CW9166,Oberon In-Plane Recessed Mounts 1039,ZetaFrame Oberon In-Plane Recessed Mounts 1039,Server cabinet Oberon In-Plane Recessed Mounts 1039,Rack-mounted Oberon In-Plane Recessed Mounts 1039,Data center Oberon In-Plane Recessed Mounts 1039,Cabinet Oberon In-Plane Recessed Mounts 1039 solution,Network rack Oberon In-Plane Recessed Mounts 1039,Structured cabling solution for Oberon In-Plane Recessed Mounts 1039,Best Oberon In-Plane Recessed Mounts 1039 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1039,Efficient routing for Oberon In-Plane Recessed Mounts 1039,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1039,High-density cable organization for Oberon In-Plane Recessed Mounts 1039,Professional cable management for Oberon In-Plane Recessed Mounts 1039","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon In-Plane Recessed Mount for CW9166 | Chatsworth","SKU Level SEO Meta Description":"Get the Oberon In-Plane Recessed Mount 1039-CW9166 for easy Cisco access point installation. Includes guide and tools for flush ceiling mounts. Shop now.","SKU Level Web H4 Heading":"CW9166 Installation Guide and Product Specifications","SKU Level Web Paragraph Text":"<p>The Oberon® In-Plane™ Recessed Mounts 1039 - 1039-CW9166 provide a reliable solution for installing Cisco CW9166i and CW9164i access points in suspended ceiling tiles. This kit ensures a flush, aesthetic finish while optimizing wireless coverage. It includes all necessary components for straightforward setup.</p><p>Key features include an economical design and easy installation process, making it ideal for enterprise environments. The 16 ga. galvanized steel tile bridge prevents ceiling sag or cracking, enhancing durability. Support wires attach to building structures for added stability and compliance.</p><p>Installation involves creating a cutout in the ceiling tile and placing the tile bridge above it. The access point and trim assembly are then secured with wing nuts, drawing everything into place. This method ensures only the front face of the AP is exposed for optimal performance.</p><p>Technical specifications cover a size of 23.375 x 3 x 3 inches (594 x 76 x 76 mm), suitable for North American and European ceilings. The design meets NEC 300-22 and 300-23 standards for plenum installations. Construction uses all-metal brackets and trim for long-lasting use.</p><p>Overall, this Oberon mount offers a professional appearance and efficient installation for network teams. It supports various applications in data centers, educational facilities, and healthcare settings. The included installation guide simplifies the process for quick deployment.</p>"},{"primaryId":"1039-CW9176","Primary ID":"1039-CW9176","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco Wireless 9176 Series Access Points","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c92f780c/67c9f4a2431b641683000016/Oberon_Model_1444-COAP9178_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco Wireless 9176 Series Access Points","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco CW9176I"]},{"primaryId":"1039-CW9178","Primary ID":"1039-CW9178","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco Wireless 9178 Series Access Points","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c92f780c/67c9f4a2431b641683000016/Oberon_Model_1444-COAP9178_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Recessed Suspended Ceiling Tile Bridge Mount for Cisco Wireless 9178 Series Access Points","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Cisco CW9178I"]},{"primaryId":"1039-JNAP47","Primary ID":"1039-JNAP47","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1039","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with HPE Juniper AP47 Access Point Trim","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":150,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/135ada09/679cf3ef07ff5a608f00002e/Oberon_Model_1444R-JNAP45_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Width":"23.4\" (594 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Juniper"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with HPE Juniper AP47 Access Point Trim","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Juniper AP47"]}],"options":{"Access Point Vendor":["Aruba","Cisco","Juniper"],"Access Point Model":["Aruba AP-515","Aruba AP-535","Aruba AP-725","CW9164i","CW9166i","Cisco 3802i","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9176I","Cisco CW9178I","Juniper AP47"]},"total":11}