{"items":[{"primaryId":"1040-FL","Primary ID":"1040-FL","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1040","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Low-Profile White Plastic Cover, Squircle","Material":"Steel,Plastic","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":190,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada00000a/Oberon_Model_1040-FL_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada000009/Oberon_Model_1040-FL_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada000007/Oberon_Model_1040-FL_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada000008/Oberon_Model_1040-FL_EXPLODE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"16\" (406 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"Plastic Cover","Cover Style":"Rectangular","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"16.0\" (406 mm)","Interior Depth":"2.9\" (74 mm)","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Patent Description":"Patented","Interior Height":"10.8\" (274 mm)","Interior Width":"9.2\" (234 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Low-Profile White Plastic Cover, Squircle","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Meraki MR28","Meraki MR36","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R670","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1040-FL,Oberon In-Plane Recessed Mounts 1040,ZetaFrame Oberon In-Plane Recessed Mounts 1040,Server cabinet Oberon In-Plane Recessed Mounts 1040,Rack-mounted Oberon In-Plane Recessed Mounts 1040,Data center Oberon In-Plane Recessed Mounts 1040,Cabinet Oberon In-Plane Recessed Mounts 1040 solution,Network rack Oberon In-Plane Recessed Mounts 1040,Structured cabling solution for Oberon In-Plane Recessed Mounts 1040,Best Oberon In-Plane Recessed Mounts 1040 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1040,Efficient routing for Oberon In-Plane Recessed Mounts 1040,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1040,High-density cable organization for Oberon In-Plane Recessed Mounts 1040,Professional cable management for Oberon In-Plane Recessed Mounts 1040"},{"primaryId":"1040-FLRD","Primary ID":"1040-FLRD","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon In-Plane Recessed Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon In-Plane Recessed Mounts 1040","Marketing Description - Global English":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Low-Profile White Plastic Cover, Round","Material":"Steel,Plastic","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada00000a/Oberon_Model_1040-FL_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada00000c/Oberon_Model_1040-FLRD_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada00000b/Oberon_Model_1040-FLRD_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4625ae35/68c1d5f4612c2e1ada000008/Oberon_Model_1040-FL_EXPLODE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"3\" (76 mm)","Width":"23.4\" (594 mm)","Depth":"16\" (406 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Non-Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"In-Plane","Door Style":"Not Applicable","Trim Style":"Plastic Cover","Cover Style":"Round","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"16.0\" (406 mm)","Interior Depth":"2.9\" (74 mm)","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Patent Description":"Patented","Interior Height":"10.8\" (274 mm)","Interior Width":"9.2\" (234 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23.4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":594,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Low-Profile White Plastic Cover, Round","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Meraki MR28","Meraki MR36","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R670","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1040-FLRD,Oberon In-Plane Recessed Mounts 1040,ZetaFrame Oberon In-Plane Recessed Mounts 1040,Server cabinet Oberon In-Plane Recessed Mounts 1040,Rack-mounted Oberon In-Plane Recessed Mounts 1040,Data center Oberon In-Plane Recessed Mounts 1040,Cabinet Oberon In-Plane Recessed Mounts 1040 solution,Network rack Oberon In-Plane Recessed Mounts 1040,Structured cabling solution for Oberon In-Plane Recessed Mounts 1040,Best Oberon In-Plane Recessed Mounts 1040 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1040,Efficient routing for Oberon In-Plane Recessed Mounts 1040,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1040,High-density cable organization for Oberon In-Plane Recessed Mounts 1040,Professional cable management for Oberon In-Plane Recessed Mounts 1040","SKU Level SEO Page Title":"Oberon 1040-FLRD Suspended Ceiling Vent Kit | Chatsworth","SKU Level SEO Meta Description":"The Oberon® 1040‑FLRD provides a sleek, UL‑listed suspended ceiling venting kit for APs. Quick install, low‑profile cover, plenum‑rated performance.","SKU Level Web H4 Heading":"Key Features of the 1040‑FLRD Ceiling Vent Kit","SKU Level Web Paragraph Text":"<p>The Oberon® 1040‑FLRD delivers a low‑profile, recessed mounting solution that blends seamlessly into suspended ceiling tiles. Its 20 ga. galvanized steel bridge supports APs while the ABS plastic cover maintains a professional appearance. The design complies with UL® listings for plenum‑rated installations, ensuring safety in high‑airflow environments. Compatibility is a core strength: the kit supports leading vendors such as Cisco, Aruba, Meraki, and Ruckus, including the Cisco 1040 AP model. It also accommodates the AP‑43E‑US unit and many other popular access points. Interchangeable ABS covers provide flexibility for future equipment upgrades without additional hardware. The recessed bridge positions the antenna above the ceiling, reducing signal obstruction and improving wireless performance. Torsion‑spring‑mounted covers snap securely into the cutout, eliminating loose hardware and minimizing maintenance. Adjustable 6‑ft hanger wire prevents panel sag and distributes load evenly across the ceiling grid. Installation requires only a single cutout in the ceiling tile, followed by placement of the bridge and attachment of the cover. Detailed instructions are included, enabling rapid deployment by technicians familiar with standard data‑center practices. The kit's paintable ABS cover can match existing décor while remaining virtually transparent to radio frequencies. Overall, the 1040‑FLRD provides a reliable, UL‑listed, suspended ceiling venting kit that enhances aesthetics, protects equipment, and supports a broad range of wireless APs. Its robust construction and easy installation reduce downtime and simplify upgrades in enterprise, colocation, and hyperscale environments.</p>"}],"options":{"Cover Style":["Rectangular","Round"]},"total":2}