{"items":[{"primaryId":"1312-00","Primary ID":"1312-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"Hi-Point Universal Wi-Fi Access Point Mount with no external antenna mount","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":95,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<ul>\n<li>Oberon&rsquo;s Hi-Point&trade; Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</li>\n</ul>\n<p></p>\n<p>1312-00: Hi-Point Universal Wi-Fi Access Point Mount with no external antenna mount</p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 Installation Accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\n<li>Available in five antenna application configurations (see Configuration Guide below)</li>\n<li>Accessories permit mounting and protecting M-Frame in just about any type of construction environment</li>\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fba12708/66ec9ffaff1c680018742fea/Oberon_Model_1312-00_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59c8b675/66ec9ffaff1c680018742fec/Oberon_Model_1312-00_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d7f4a5acc0012b3233e/9c5550ff/OBERON_MODEL_1312-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"11.5\" (292 mm)","Depth":"11.6\" (295 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Open Ceiling"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"11.6\" (295 mm)","Interior Depth":"Not Applicable","Application":["Open Ceiling Hanging Wire"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount, No Attachments","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-615","Aruba AP-635","Aruba AP-735","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP3000","Extreme AP4000","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>Hi-Point modular mounting frame</li>\n<li>​(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-00,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1,"SKU Level SEO Page Title":"Hi-Point™ Mount - 1312-00 Cisco Antenna Mounting Kit | Chatsworth","SKU Level SEO Meta Description":"The Oberon® Hi-Point™ 1312-00 mount delivers quick, secure installation for Cisco antenna mounting kits and other Wi‑Fi APs. Streamline deployment today.","SKU Level Web H4 Heading":"Key Features of the 1312-00 Hi-Point™ Mount","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Point™ 1312-00 mount is engineered from brushed 5052 aluminum, offering a rugged, corrosion‑resistant frame that fits open‑ceiling environments. Its modular design supports quick, repeatable installations of access points and antennas from leading vendors, reducing labor time and error. The mount's 0.90‑in. (23 mm) thickness and 13 x 12 x 1.0 in. (330 x 305 x 25 mm) footprint provide a low‑profile solution that integrates cleanly into warehouse or industrial ceilings. Designed for flexibility, the 1312-00 accommodates a cisco antenna mounting kit and other vendor kits without the need for custom brackets. Mounting brackets can be positioned in any orientation, allowing optimal antenna placement for coverage and performance. The included UV‑resistant cable ties and #8 AP mounting screws ensure a secure, maintenance‑free installation. Installation guides and accessories are available through the Oberon® ceiling‑mounting accessories catalog, simplifying the deployment process for large‑scale projects. The mount's clear finish blends with existing infrastructure while preserving the aesthetic of high‑density data‑center environments. Compatibility extends to Cisco 9136 external antenna models, ensuring seamless integration with existing network hardware. When paired with CPI's consultation services, the 1312-00 mount helps customers plan efficient layouts that minimize ceiling penetrations and preserve structural integrity. The mount's lightweight construction (approximately 5 lb) eases handling while still meeting rigorous industry standards. Users benefit from reduced cooling costs because the open‑ceiling design promotes unobstructed airflow across equipment. Overall, the Oberon® Hi-Point™ 1312-00 provides a future‑ready platform for expanding Wi‑Fi coverage in multi‑tenant, hyperscale, and edge data‑center facilities. Its universal fit and robust build make it an ideal choice for Cisco, Aruba, Meraki, Ruckus, Ubiquiti, and other leading access‑point families. Deploy the mount today to accelerate project timelines and enhance wireless performance across your facility.</p>"},{"primaryId":"1312-00-QCH","Primary ID":"1312-00-QCH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"M-Frame Universal Wi-Fi Access Point Mount, Internal or Dipole Omnidirectional Dual-Band Antenna Use, Quad Cable Hanger","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":165,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>\r\n<p>1312-00-QCH: Hi-Point Universal Wi-Fi Access Point Mount with no external antenna mount and quad cable hanger wire kit</p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 Installation Accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\r\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\r\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\r\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\r\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/66a4d529/67ab62d22229a03425000010/Oberon_Model_1312-00-QCH_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/120c6abe/68ac664c612c2e58ce000021/Oberon_Model_1312-QCH-ARAP655_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"11.5\" (292 mm)","Depth":"11.6\" (295 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Open Ceiling"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"11.6\" (295 mm)","Interior Depth":"Not Applicable","Application":["Open Ceiling Hanging Wire"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount, Internal or Dipole Omnidirectional Dual-Band Antenna Use, Quad Cable Hanger","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR42","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>Hi-Point modular mounting frame</li>\n<li>(1) 32' wire support for attachement to overhead beams</li>\n<li>(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-00-QCH,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1},{"primaryId":"1312-AM1","Primary ID":"1312-AM1","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM1 Omnidirectional Antenna Mount","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":115,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>\n<p></p>\n<p>1312-AM1: Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM1 Omnidirectional Antenna Mount</p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 Installation Accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\n<li>Available in five antenna application configurations (see Configuration Guide below)</li>\n<li>Accessories permit mounting and protecting M-Frame in just about any type of construction environment</li>\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/96cace04/66ec9ffaff1c680018742ff2/Oberon_Model_1312-AM1_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/de38a9f1/66ec9fc8ff1c680018742a84/Oberon_Model_39-1312-AM1_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a534a5acc0012b31c3d/OBERON_MODEL_1312-AM1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"11.5\" (292 mm)","Depth":"18.6\" (472 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"18.6\" (472 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":18.6,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":472,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount with Omnidirectional Antenna Mount","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR42","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>Hi-Point modular mounting frame</li>\n<li>(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-AM1,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1,"SKU Level SEO Page Title":"Hi-Point™ Technology 1312-AM1 Mount - Wi‑Fi Antenna | Chatsworth","SKU Level SEO Meta Description":"Discover the Hi-Point™ 1312-AM1 mount for fast, secure Wi‑Fi antenna placement. Supports Fortinet FAP‑1312 and simplifies where to point Wi‑Fi antennas.","SKU Level Web H4 Heading":"Key Benefits of the Hi-Point™ 1312‑AM1 Mount for Wi‑Fi Antenna Placement","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Point™ mounting frame delivers a sturdy, corrosion‑resistant platform for ceiling‑mounted Wi‑Fi access points and antennas. Its modular design reduces installation time while ensuring consistent alignment across large open‑ceiling environments. Engineers appreciate the simplicity of a single‑piece aluminum construction that meets rigorous industrial standards. Designed with a 0.90‑inch (23 mm) thick brushed 5052 aluminum profile, the mount provides a low‑profile 0.9‑inch (23 mm) height that fits discreetly into tight overhead spaces. Integrated cable‑tie slots and pre‑drilled #8 mounting holes keep wiring tidy and secure. The clear finish blends with most ceiling treatments, reducing visual impact in warehouses and manufacturing facilities. Installation requires only basic tools; the frame slides into place and locks with the supplied UV‑resistant cable ties. Adjustable brackets allow the antenna to be oriented in any direction, giving installers freedom to answer the question of where to point Wi‑Fi antenna for optimal coverage. Detailed instructions accompany each unit, guiding technicians through fast, repeatable deployments. The Hi-Point™ 1312‑AM1 is compatible with a broad spectrum of leading‑vendor access points, including the Fortinet FAP‑1312 series, Cisco, Aruba, Meraki, Ruckus, Ubiquiti, and many others. This universal fit eliminates the need for multiple mounting solutions and streamlines spare‑parts inventory. Users can confidently mount the FAP‑1312 and achieve reliable performance without custom adapters. Beyond compatibility, the 1312‑AM1 embodies the 1312 design philosophy of modularity and scalability, allowing future upgrades or antenna swaps without re‑engineering the ceiling infrastructure. Its lightweight yet robust construction supports high‑density deployments while maintaining structural integrity. By simplifying antenna placement, the mount helps reduce labor costs and improves overall network reliability for demanding enterprise and hyperscale environments.</p>"},{"primaryId":"1312-AM2","Primary ID":"1312-AM2","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM2 Four Dipole Antenna Mount","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":135,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>\n<p></p>\n<p>1312-AM2: Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM2 Four Dipole Antenna Mount</p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 installation accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\n<li>Available in five antenna application configurations (see Configuration Guide below)</li>\n<li>Accessories permit mounting and protecting M-Frame in just about any type of construction environment</li>\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9b5fce85/66ec9ffaff1c680018742ff8/Oberon_Model_1312-AM2_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/de38a9f1/66ec9fc8ff1c680018742a84/Oberon_Model_39-1312-AM1_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aad4a5acc0012b31d66/OBERON_MODEL_1312-AM2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"23.2\" (589 mm)","Depth":"12.4\" (315 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.2\" (589 mm)","Exterior Depth":"12.4\" (315 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":12.4,"Product Length/Depth Uom":"\"","Product Width ":23.2,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":315,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":589,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount with Four Dipole Antenna Mount","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR42","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>Hi-Point modular mounting frame</li>\n<li>(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-AM2,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi‑Point 1312‑AM2 Mount - fap 1312 & Cisco 9136 | Chatsworth","SKU Level SEO Meta Description":"Explore the Oberon Hi‑Point 1312‑AM2 mount for quick AP and antenna installation. Supports fap 1312 setups and includes a Cisco 9136 deployment guide.","SKU Level Web H4 Heading":"Aruba AP 555 Installation Guide and Mounting Options","SKU Level Web Paragraph Text":"<p>The Oberon® Hi‑Point™ 1312‑AM2 mount provides a robust framework for installing wireless access points and antennas in open‑ceiling and surface locations. Its modular aluminum construction simplifies the fap 1312 configuration, allowing quick placement without drilling or custom brackets. Engineers appreciate the consistent alignment and corrosion‑resistant finish for long‑term reliability. Designed for high‑performance networks, the mount includes documentation that aligns with the Cisco 9136 deployment guide, streamlining integration of Cisco 9136 series access points. The guide details cable routing, mounting orientation, and power considerations to accelerate field installation. By following the guide, installers reduce labor time and ensure optimal antenna positioning. Aruba users benefit from the Aruba AP 555 installation guide, which references the mount's adaptable slots for precise alignment of Aruba AP‑555 units. The guide outlines step‑by‑step mounting, grounding, and labeling procedures that match the mount's built‑in label set. This compatibility supports seamless deployment across multi‑vendor environments. The Oberon® Hi‑Point™ frame also accommodates devices such as the Cisco 3502e antenna and Ruckus R350, with specifications matching the Ruckus R350 specs for optimal signal coverage. Its versatile brackets accept a range of antenna sizes, ensuring secure attachment in demanding industrial facilities. Additional accessories, including UV‑resistant cable ties and #8 mounting screws, further simplify installation. Overall, the 1312‑AM2 mount enhances ceiling and surface mounting efficiency while maintaining a low profile of 0.9 in. (23 mm) height. Its design reduces installation labor, supports leading vendor equipment, and conforms to CPI's quality standards. Contact a CPI sales specialist to explore configuration options and accessory bundles.</p>"},{"primaryId":"1312-AM3","Primary ID":"1312-AM3","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM3 Directional / Patch Antenna Mount on Articulating Arm","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":210,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>\n<p></p>\n<p>1312-AM3: Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM3 Directional / Patch Antenna Mount on Articulating Arm</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 Installation Accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\n<li>Available in five antenna application configurations (see Configuration Guide below)</li>\n<li>Accessories permit mounting and protecting M-Frame in just about any type of construction environment</li>\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b2d2194/66ec9ffbff1c680018742ffe/Oberon_Model_1312-AM3_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/df3138d0/66ec9fc8ff1c680018742a94/Oberon_Model_39-1312-AM3_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2b92c9f/68acc463612c2e4e5b00001d/Oberon_Model_1312-AM3_CiscoCW9163_ExtAntenna_OnBeam_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"11.5\" (292 mm)","Depth":"27.4\" (696 mm)","Use With":"Not Applicable","Access Point Vendor":["Aruba","Cisco","Extreme","Juniper"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Not Applicable"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"27.4\" (696 mm)","Interior Depth":"Not Applicable","Application":["Not Applicable"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount with Directional, Patch Antenna Mount on Articulating Arm","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-504","Aruba AP-514","Aruba AP-534","Aruba AP-634","Aruba AP-734","Cisco C9115AXE","Cisco C9120AXE","Cisco C9130AXE","Extreme AP305CX","Extreme AP310e","Extreme AP650X","Extreme AP3000X","Juniper AP32E","Juniper AP43E","Juniper AP45E","Juniper AP47E"],"Product Includes Descripton":"<ul>\n<li>Hi-Point modular mounting frame</li>\n<li>(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-AM3,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1},{"primaryId":"1312-RAB","Primary ID":"1312-RAB","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Point Open-Ceiling and Surface Mounts","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Marketing Description - Global English":"M-Frame Universal Wi-Fi Access Point Mount with 39-1312-RAB right angle bracket","Material":"Aluminum","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":125,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Hi-Point&trade; Open-Ceiling and Surface Mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.</p>\n<p></p>\n<p>1312-RAB: Hi-Point&trade; Open-Ceiling and Surface Mounts Universal Wi-Fi Access Point Mount with 39-1312-RAB right angle bracket</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling</li>\n<li>Enables AP and antennas from leading vendors to be mounted in any preferred orientation</li>\n<li>Save installation labor time and cost</li>\n<li>See installation accessories <a href=\"https://www.chatsworth.com/en-us/products/wireless-enclosures/accessories/na/oberon-ceiling-mounting-accessories\" target=\"_blank\" title=\"1312 Installation Accessories\">here</a></li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation</li>\n<li>Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor&rsquo;s Wi-Fi APs and antennas</li>\n<li>Available in five antenna application configurations (see Configuration Guide below)</li>\n<li>Accessories permit mounting and protecting&nbsp;Hi-Point in just about any type of construction environment</li>\n<li>Construction: 0.90 in. thick brushed 5052 aluminum</li>\n<li>Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/408b1622/66ec9ffbff1c680018743004/Oberon_Model_1312-RAB_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fa6c98cb/66ec9fc9ff1c680018742aac/Oberon_Model_1312-RAB_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2b92c9f/68acc463612c2e4e5b00001f/Oberon_Model_1312_RAB_CiscoCW9178_OnBeam_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2b92c9f/68acc463612c2e4e5b000014/Oberon_Model_1312-RAB_CiscoCW9178_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.9\" (23 mm)","Width":"11.5\" (292 mm)","Depth":"11.6\" (295 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Industrial, Manufacturing, Warehouse","Region":["North America","EMEA and APAC"],"Mount Style":["Right Angle Mount"],"Standard and Security":["Not Applicable"],"Collection":"M-Frame","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.5\" (292 mm)","Exterior Depth":"11.6\" (295 mm)","Interior Depth":"Not Applicable","Application":["Wall Surface Mount"],"Exterior Height":"0.9\" (24 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":23,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"M-Frame Universal Wi-Fi Access Point Mount, Internal or Dipole Omnidirectional Dual-Band Antenna Use, Right-Angle Bracket","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-755","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP505i","Extreme AP510i","Extreme AP510e","Extreme AP510C","Extreme AP510CX","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-432F","Fortinet FAP-432G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR42","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>Hi-Point&trade;&nbsp;modular mounting frame</li>\n<li>(5) UV Resistant cable ties</li>\n<li>(4) #8 AP mounting screws</li>\n<li>(1) 1 in. tall alphanumeric label set</li>\n<li>(1) Specified Antenna Application Bracket</li>\n<li>(1) Specified M-Frame mounting kit options</li>\n<li>(1) Installation instructions</li>\n</ul>","Search Terms":"1312-RAB,Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,ZetaFrame Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Server cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Rack-mounted Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Data center Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Cabinet Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 solution,Network rack Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Structured cabling solution for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Best Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 for server racks,How to organize cables with Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Efficient routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Front-to-back cable routing for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,High-density cable organization for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312,Professional cable management for Oberon Hi-Point Open-Ceiling and Surface Mounts 1312","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Hi-Point 1312-RAB Mount Specifications | Chatsworth","SKU Level SEO Meta Description":"Explore specifications for part number 1312-RAB, the Oberon Hi-Point open-ceiling and surface mount. Supports APs from Cisco, Meraki, Fortinet, and more for optimized wireless deployments.","SKU Level Web H4 Heading":"Comprehensive Product Overview and Technical Details","SKU Level Web Paragraph Text":"<p>The Oberon® Hi-Point™ 1312-RAB is a versatile mounting solution designed for open-ceiling and surface installations in environments like warehouses and industrial facilities. This right angle bracket mount simplifies the deployment of Wi-Fi access points and antennas from leading vendors, ensuring consistent performance and reduced labor costs. With its modular frame, it supports flexible orientation for optimal wireless coverage.</p><p>Key features include a rugged, corrosion-resistant aluminum construction that withstands harsh conditions while maintaining a low profile of 0.9 inches high, 11.5 inches wide, and 11.6 inches deep (23 mm x 292 mm x 295 mm). The mount comes with UV-resistant cable ties, mounting screws, and a label set for easy identification and secure installation. Its design allows for quick configuration and maintenance-free operation, saving time during setup and upgrades.</p><p>This mount supports a wide range of access point models, including Fortinet FAP-231G and FAP-234F, addressing queries like \"fap 1312\" for specific deployments. It also accommodates Cisco Meraki CW9178I and Juniper AP33, providing compatibility with modern wireless infrastructure. The inclusion of a right angle bracket ensures stable mounting on various surfaces, enhancing reliability in diverse applications.</p><p>Installation is streamlined with pre-drilled holes and included hardware, reducing the need for additional tools or components. The product's clear anodized finish blends with ceiling aesthetics while offering durability against environmental factors. By enabling efficient cable management and AP positioning, it helps maximize network performance and minimize signal interference in large open spaces.</p><p>Overall, the Oberon Hi-Point 1312-RAB delivers a cost-effective solution for securing wireless equipment in challenging environments. Its specifications cater to part number 1312 requirements, supporting vendors like Aruba, Extreme, and Ubiquiti for broad applicability. This mount is ideal for enterprises seeking to extend their network coverage with reliable, vendor-agnostic hardware.</p>"}],"options":{"Application":["Not Applicable","Open Ceiling Hanging Wire","Wall Surface Mount"],"Mount Style":["Not Applicable","Open Ceiling","Right Angle Mount"],"Height":["0.9\" (23 mm)"],"Width":["11.5\" (292 mm)","23.2\" (589 mm)"],"Depth":["11.6\" (295 mm)","12.4\" (315 mm)","18.6\" (472 mm)","27.4\" (696 mm)"],"Color":["Clear"]},"total":6}