{"items":[{"primaryId":"3036-00-BG","Primary ID":"3036-00-BG","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Beige"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Beige-Gray, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Beige-Gray, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/364697bf/69d3dab023784036a100001d/Oberon_Model_3036-00-BG_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, RAL 7006 Beige-Gray, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-BG,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"BG Wireless 3036‑00‑BG Bollard Outdoor Wi‑Fi | Chatsworth","SKU Level SEO Meta Description":"Discover the BG Wireless 3036‑00‑BG outdoor bollard from Oberon™. It secures Wi‑Fi equipment and extends wireless coverage in parks, plazas and bus stops.","SKU Level Web H4 Heading":"Key Benefits of the BG Wireless 3036‑00‑BG Bollard","SKU Level Web Paragraph Text":"<p>The BG Wireless 3036‑00‑BG bollard from Oberon™ delivers a rugged, locking enclosure designed for outdoor Wi‑Fi deployments. Its 13.8‑inch (351 mm) top diameter and 16.4‑inch (417 mm) base provide ample space for larger access points and antennas, delivering a wireless bg capability for seamless connectivity. Engineers choose this model to extend network reach in parks, plazas and bus stops where traditional mounting is impractical. Constructed from high‑strength fiberglass, the bollard meets NEMA 3R standards, protecting equipment from rain, sleet and snow. The beveled‑top design blends with urban landscapes while the NetPoint™ locking system secures the hardware against tampering. This environmental resilience supports reliable wireless performance year‑round. By positioning the BG Wireless bollard in open areas, the bg outdoor solution expands wireless coverage without compromising signal strength. The fiberglass material minimizes signal attenuation, allowing Wi‑Fi 6E and other standards to operate at optimal levels. The solution is ideal for outdoor deployments that require both durability and high‑capacity connectivity. Installation is streamlined with pre‑drilled mounting points and a plug‑and‑play interior cavity for cables and power connections. The secure locking mechanism deters unauthorized access, while optional custom colors enable the bollard to match surrounding aesthetics. Maintenance crews benefit from easy access panels that reduce service time. CPI's global network of distributors provides rapid delivery and localized support for the BG Wireless 3036‑00‑BG bollard. Customers can leverage the CPI Product Designer tool to configure accessories that meet specific project needs. With decades of experience, CPI ensures each deployment meets the highest standards of quality and performance.</p>"},{"primaryId":"3036-00-BK","Primary ID":"3036-00-BK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Black"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Black, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Black, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b8400002c/Oberon_Model_3036-00-BK_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"6C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Pantone 6C Black, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-BK,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"3036 Oberon NetPoint™ Bollard - Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover the 3036 Oberon NetPoint™ Bollard--robust fiberglass enclosure that secures outdoor Wi‑Fi gear. Compatible with AP61 data sheet models. Order now.","SKU Level Web H4 Heading":"Key Features of the 3036 Oberon NetPoint™ Bollard","SKU Level Web Paragraph Text":"<p>The 3036 Oberon NetPoint™ Bollard provides a durable, locking fiberglass housing designed for open‑air Wi‑Fi deployments. Its 13.8‑inch (351 mm) top diameter and 16.4‑inch (417 mm) base accommodate larger access points without compromising structural integrity. The beveled‑top style blends seamlessly into public spaces while protecting equipment from tampering.</p>"},{"primaryId":"3036-00-BN","Primary ID":"3036-00-BN","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Brown"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Brown, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Brown, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b8400002e/Oberon_Model_3036-00-BN_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"PQ-440C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Brown, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-BN,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1},{"primaryId":"3036-00-BZ","Primary ID":"3036-00-BZ","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Bronze"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Bronze, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>\n<p></p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Bronze, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000033/Oberon_Model_3036-00-URBZ_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"2336 XGC","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Pantone 2322C Bronze, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-BZ,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1},{"primaryId":"3036-00-FGN","Primary ID":"3036-00-FGN","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Forest Green"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Forest Green, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Forest Green, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000030/Oberon_Model_3036-00-FGN_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"343C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Pantone 343C Forest Green, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-FGN,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"3036 Oberon NetPoint™ Bollard - Wi‑Fi Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover the 3036 Oberon NetPoint™ bollard - a rugged Wi‑Fi outdoor enclosure that secures APs, extends coverage, and meets NEMA 3R standards. Learn more.","SKU Level Web H4 Heading":"Key Features of the 3036 Wi‑Fi Bollard for Outdoor Deployments","SKU Level Web Paragraph Text":"<p>The 3036 Oberon® NetPoint™ bollard delivers a rugged, weather‑resistant enclosure that protects outdoor wireless equipment. Its fiberglass construction minimizes signal loss, allowing Wi‑Fi bollards to extend coverage into parks, plazas, and bus stops. By securing access points within a locked enclosure, the solution enhances network reliability and reduces maintenance trips. The enclosure meets NEMA 3R standards, shielding equipment from rain, sleet, and snow while maintaining a sleek forest‑green finish. Measuring 62 in (1 575 mm) in height with a 13.5 in (343 mm) interior diameter, the bollard accommodates larger antennas and high‑gain APs. The beveled‑top design blends into urban landscapes without obstructing pedestrian flow. The 3036 supports a broad range of vendor access points, including Aruba AP‑567, Cisco IW‑9167EH‑AP, Meraki MR‑86, and Ruckus T‑750, among others. Compatibility is documented in the AP data sheets linked through CPI's product portal, ensuring seamless integration. Engineers can reference the Meraki 350 datasheet or the AP‑61 data sheet for detailed mounting guidelines. Installation is accelerated with CPI's Bollard Builder tools and optional security bollards consulting services, which provide site‑specific mounting plans and lock‑up procedures. The unique locking mechanism deters tampering and protects power and network connections from vandalism. CPI's global network of authorized distributors ensures rapid delivery and local technical support. NetPoint™ solutions extend beyond the 3036 model, offering custom color options, solar‑loading accessories, and integration with eConnect® monitoring platforms. Customers can leverage CPI's experienced consulting team to design optimal wireless coverage for multi‑tenant data centers or edge locations. With rapid product customization and worldwide availability, the 3036 Oberon® bollard remains a future‑ready choice for outdoor Wi‑Fi deployments.</p>"},{"primaryId":"3036-00-GY","Primary ID":"3036-00-GY","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Gray, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Gray, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000031/Oberon_Model_3036-00-GY_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"11C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Gray, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-GY,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"3036 Oberon NetPoint™ Bollard 3036-00‑GY Enclosure | Chatsworth","SKU Level SEO Meta Description":"Secure outdoor Wi‑Fi with the 3036‑00‑GY Oberon NetPoint™ Bollard. Rugged fiberglass protects access points, extends coverage and meets NEMA 3R standards.","SKU Level Web H4 Heading":"Key Features of the 3036‑00‑GY Bollard","SKU Level Web Paragraph Text":"<p>The 3036‑00‑GY Oberon NetPoint™ Bollard delivers rugged outdoor protection for Wi‑Fi equipment. Designed for open spaces, it extends wireless coverage where poles are unavailable. The 3036 model integrates seamlessly with CPI's NetPoint™ portfolio. Constructed from high‑strength fiberglass, the bollard meets NEMA 3R environmental standards and resists rain, snow and sleet. Its beveled top and 13.8‑inch (351 mm) exterior diameter accommodate larger access points and antennas. The 62‑inch (1575 mm) height provides optimal line‑of‑sight for signal propagation. The 3036‑00‑GY unit supports a wide range of vendor access points, including Aruba, Cisco, Meraki and Ruckus models. Its interior cavity accepts standard cable connectors and can house 3036 gauge wire ferrules for secure termination. Detailed specifications are available in the product data sheet. Secure locking hardware protects equipment from tampering while allowing easy maintenance. Custom color options and optional solar‑loading kits enable aesthetic integration into parks, campuses and transit hubs. The design ensures minimal signal loss, preserving the performance of Wi‑Fi 6E and future standards. Engineers can download the installation guide and spec sheet directly from the CPI website to streamline deployment. By choosing the Oberon NetPoint™ bollard, organizations benefit from reliable outdoor Wi‑Fi, reduced cabling complexity, and compliance with industry standards. Contact a CPI sales specialist to discuss tailored solutions for your environment.</p>"},{"primaryId":"3036-00-LTGY","Primary ID":"3036-00-LTGY","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Light Gray, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Light Gray, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000032/Oberon_Model_3036-00-LTGNT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"402C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Pantone 414C Light Gray, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-LTGY,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon™ NetPoint 3036 External Power Bollard | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon™ NetPoint 3036 external power bollard for robust outdoor Wi‑Fi deployment. Secure, weather‑rated, and ready for any public space.","SKU Level Web H4 Heading":"Key Features of the Oberon NetPoint 3036 Bollard","SKU Level Web Paragraph Text":"<p>The Oberon® NetPoint™ 3036 delivers reliable outdoor Wi‑Fi coverage for parks, plazas, and transit hubs. Designed as an external power bollard, it protects equipment while maintaining optimal signal strength. Its 3036 series designation signals a proven, rugged solution for public‑area deployments. Constructed from heavy‑duty fiberglass, the bollard meets NEMA 3R standards for rain, sleet and snow protection. It measures 62\" H (1575 mm) with a 3.5\" (89 mm) diameter, providing ample space for larger antennas and power supplies. The beveled‑top style blends seamlessly with urban aesthetics. The 3036 supports a wide range of access points, including Meraki AFC‑compatible models and Cisco wireless AFC units. It also accommodates AP63‑type devices, and data sheets for those APs are readily available from vendors. This flexibility ensures future‑proofing for Wi‑Fi 6E and beyond. A unique locking mechanism secures the AP, antennas, power, and network cables inside the bollard, deterring tampering. Quick‑release panels simplify maintenance while preserving the enclosure's weather‑tight seal. The design also reduces cable clutter and protects critical infrastructure. As part of Chatsworth Products' Oberon® portfolio, the 3036 integrates with CPI's broader power, monitoring and security ecosystem. Global distributors provide rapid customization and support for multi‑tenant, hyperscale and edge data center environments. Choose the 3036 external power bollard for a durable, secure and scalable wireless solution.</p>"},{"primaryId":"3036-00-WH","Primary ID":"3036-00-WH","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon NetPoint Bollards","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon NetPoint Bollards 3036","Marketing Description - Global English":"13.5\" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, White, 62\"H (1574 mm)","Material":"Fiberglass,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":4500,"Country Of Origin":"US","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&rsquo;s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, bus stops, campuses, courtyards, transportation hubs, walkways, lobbies, entertainment venues, and entrance ways, where mounting on buildings of light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless equipment, antennas, PoE injectors and connectivity components. The fiberglass construction minimizes wireless signal loss. Large enough for most outdoor rated wireless access points, omni-directional antennas and directional antennas, small network switches and other wireless network devices.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Extend Wireless Coverage &ndash; Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles</li>\n<li>Supports Larger Access Points and Antennas &ndash; Larger diameter bollard supports larger outdoor access points and antennas</li>\n<li>Secures Wireless and Network Connections &ndash; Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces</li>\n<li>NEMA 3R-Environmental Protection &ndash; provides a degree of environmental protection against ingress from falling rain, sleet and snow</li>\n<li>Optimal Wireless Coverage &ndash; Fiberglass bollard construction minimizes wireless signal loss</li>\n<li>Attractive Finish &ndash; Eight standard colors and a wide range of custom colors available</li>\n</ul>\n<p></p>","Technical Specifications":"<p>13.5\" (342 mm) Diameter NetPoint&trade; Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, White, 62\"H (1574 mm)</p>","SKU Level Related Products":["88-303X-TEMPLATE","39-303X-FOOTING-KIT","39-3036-WORKBOX"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000034/Oberon_Model_3036-00-WH_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/12f2fed0/680650e407ff5a6b84000035/Oberon_Model_3036-00-WH_Section_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"62\" (1575 mm)","Width":"0\" (0 mm)","Depth":"0\" (0 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Standalone Wireless Bollard"],"Standard and Security":["Locking","NEMA-Rated for Outdoor Use"],"Collection":"NetPoint","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Beveled Top","Pantone Color":"663C","Pack Of":"EA","Exterior Width":"0\" (0 mm)","Exterior Depth":"0\" (0 mm)","Interior Depth":"Not Applicable","Application":["Outdoors Ground Mount"],"Exterior Height":"62\" (1575 mm)","Exterior Diameter":"Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)","Interior Diameter":"Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)","Patent Description":"Patent Pending","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":62,"Product Height Uom":"\"","Product Length/Depth":0,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"\"","Product Height (Metric)":1575,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":0,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"13.5\" (342 mm) Diameter NetPoint Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, White, 62\"H (1574 mm)","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Arista O-235E","Arista O-435","Arista O-435E","Aruba AP-518","Aruba AP-565","Aruba AP-567","Aruba AP-574","Aruba AP-575","Aruba AP-577","Aruba AP-587","Aruba AP-677","Aruba AP-679","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Extreme AP360i","Extreme AP360e","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-432F","Fortinet FAP-432G","Juniper AP63","Juniper AP64","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus T750","Ruckus T750SE","Ruckus T670","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U7-OUTDOOR"],"Search Terms":"3036-00-WH,Oberon NetPoint Bollards 3036,ZetaFrame Oberon NetPoint Bollards 3036,Server cabinet Oberon NetPoint Bollards 3036,Rack-mounted Oberon NetPoint Bollards 3036,Data center Oberon NetPoint Bollards 3036,Cabinet Oberon NetPoint Bollards 3036 solution,Network rack Oberon NetPoint Bollards 3036,Structured cabling solution for Oberon NetPoint Bollards 3036,Best Oberon NetPoint Bollards 3036 for server racks,How to organize cables with Oberon NetPoint Bollards 3036,Efficient routing for Oberon NetPoint Bollards 3036,Front-to-back cable routing for Oberon NetPoint Bollards 3036,High-density cable organization for Oberon NetPoint Bollards 3036,Professional cable management for Oberon NetPoint Bollards 3036","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon NetPoint WiFi Bollard 3036-00-WH | Chatsworth","SKU Level SEO Meta Description":"Secure outdoor networks with the Oberon NetPoint WiFi Bollard 3036-00-WH. This heavy-duty fiberglass bollard extends reliable outdoor wireless coverage. Explore features and specs.","SKU Level Web H4 Heading":"Secure Outdoor WiFi Deployment Solutions","SKU Level Web Paragraph Text":"<p>The Oberon NetPoint™ Bollard 3036-00-WH is a robust WiFi bollard designed for outdoor environments, extending wireless coverage to public spaces like parks and malls. It provides reliable connectivity where traditional mounting on buildings or light poles is not feasible. This solution protects sensitive equipment while ensuring optimal performance for users.</p><p>Constructed from heavy-duty fiberglass, this Oberon bollard offers NEMA 3R environmental protection against rain, sleet, and snow. Its unique locking design secures access points, antennas, and network connections from unauthorized access. The fiberglass material minimizes wireless signal loss, maintaining strong outdoor wireless coverage.</p><p>Ideal for expanding network reach, the bollard supports larger access points and antennas from vendors like Cisco, Aruba, and Ruckus. It accommodates modern Wi-Fi standards, including 6 GHz access points where compliant with regulations. This versatility makes it a key component for external bollards in various settings.</p><p>External bollards such as this are essential for discreet and secure deployment in open areas. They enhance network reliability in venues like outdoor malls, bus stops, and campuses. The attractive finish, available in multiple colors, blends seamlessly into public spaces.</p><p>With dimensions of 62 inches high and 13.5 inches diameter (1574 mm x 343 mm), the bollard is easy to install and maintain. It includes comprehensive installation instructions and datasheets for efficient deployment. Chatsworth Products ensures high-quality, customizable solutions for all your networking needs.</p>"}],"options":{"Color":["Beige","Black","Bronze","Brown","Forest Green","Gray","Light Gray","White"],"Bollard Style":["Beveled Top"],"Height":["62\" (1575 mm)"],"Exterior Diameter":["Top: 13.8\" (351 mm); Base: 16.4\" (417 mm)"],"Interior Diameter":["Top: 13.5\" (343 mm); Base: 14.0 in (355 mm)"]},"total":8}