{"items":[{"primaryId":"38-105X-ARAP535","Primary ID":"38-105X-ARAP535","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-535","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/27db6ee0/674120e96f426b001827aba2/Oberon_Model_38-105X-ARAP535_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b304a5acc0012b31ed2/OBERON_MODEL_1051-ARAP555_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-535","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-535"],"Search Terms":"38-105X-ARAP535,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-ARAP555","Primary ID":"38-105X-ARAP555","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-555","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/02672661/674120ea6f426b001827aba8/Oberon_Model_38-105X-ARAP555_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b2e4a5acc0012b31ecc/OBERON_MODEL_1051-ARAP515_1520X1020-1.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-555","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-555"],"Search Terms":"38-105X-ARAP555,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-ARAP635","Primary ID":"38-105X-ARAP635","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Aruba AP-635","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1051 or 1052 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the &ldquo;for use with&rdquo; section below. Contact Oberon for other AP-specific doors.&nbsp;</p>","Features and Benefits":"<ul>\n<li>Interchangeable doors permit simple migration to new APs and antennas&nbsp;</li>\n<li>Fits Oberon Model 1051 and 1052&nbsp;</li>\n<li>AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance&nbsp;</li>\n<li>Easy to install, no lose hardware</li>\n</ul>","Technical Specifications":"<ul>\n<li>Door attaches with hardware to enclosure hinge&nbsp;</li>\n<li>Construction: white powder coated steel door&nbsp;</li>\n<li>Made in the USA</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-635","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-635"],"Product Includes Descripton":"<ul>\n<li>(1) AP specific door and bracket&nbsp;</li>\n<li>Access Point Attachment Hardware</li>\n</ul>","Search Terms":"38-105X-ARAP635,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-ARAP655","Primary ID":"38-105X-ARAP655","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-655","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Aruba AP-655","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-655"],"Search Terms":"38-105X-ARAP655,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-COAP9120","Primary ID":"38-105X-COAP9120","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9120 Access Point","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d4e42f63/6741210a6f426b001827ac08/Oberon_Model_38-105X-COAP9120_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b334a5acc0012b31ed8/OBERON_MODEL_1051-COAP9120_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9120 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9120AXI"],"Search Terms":"38-105X-COAP9120,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4,"SKU Level SEO Page Title":"Oberon Retrofit Door 105x for C9120AXI - Upgrade | Chatsworth","SKU Level SEO Meta Description":"The Oberon® Retrofit Door 105x provides a quick, tool‑free swap for Cisco C9120AXI access points, keeping ceilings clean and installations fast. Order now.","SKU Level Web H4 Heading":"Key Benefits of the Oberon 105x Retrofit Door","SKU Level Web Paragraph Text":"<p>Designed for Oberon® wireless enclosure ceilings, the 105x retrofit door allows a fast, tool‑free exchange of access points while maintaining a clean aesthetic. Its white powder‑coated steel construction resists corrosion and matches the original enclosure finish for a professional look. Made in the United States, the door meets CPI's rigorous quality standards for durability and reliability. Installation requires only the supplied hardware to attach the door to the enclosure hinge, eliminating the need for additional fasteners or modifications. The design supports both the Model 1051 and Model 1052 ceiling enclosures, ensuring compatibility across multiple deployments. By mounting the Cisco C9120AXI flush with the ceiling, the solution reduces visual clutter and improves airflow management. Interchangeable doors such as the 105x simplify future upgrades to newer access‑point models, protecting your investment and reducing downtime. The door's streamlined profile enables antenna integration without protruding hardware, which helps maintain optimal wireless performance. CPI's global availability ensures quick sourcing through authorized distributors worldwide. The 105x retrofit door also enhances security by providing a secure, tamper‑resistant enclosure for the access point and its antenna. Its robust construction deters unauthorized removal while still allowing easy authorized service. This aligns with CPI's commitment to secure wireless equipment in data‑center and enterprise environments. Overall, the Oberon Retrofit Door 105x delivers a cost‑effective, high‑quality solution for upgrading Cisco C9120AXI devices in wireless ceiling mounts, supporting rapid deployment and long‑term scalability.</p>"},{"primaryId":"38-105X-COAP9130","Primary ID":"38-105X-COAP9130","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9130 Access Point","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/64fdc8c7/6741210b6f426b001827ac0e/Oberon_Model_38-105X-COAP9130_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b334a5acc0012b31ed8/OBERON_MODEL_1051-COAP9120_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9130 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9130AXI"],"Search Terms":"38-105X-COAP9130,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-COAP9136","Primary ID":"38-105X-COAP9136","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9136 Access Point","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1051 or 1052 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the &ldquo;for use with&rdquo; section below. Contact Oberon for other AP-specific doors.&nbsp;</p>","Features and Benefits":"<ul>\n<li>Interchangeable doors permit simple migration to new APs and antennas&nbsp;</li>\n<li>Fits Oberon Model 1051 and 1052&nbsp;</li>\n<li>AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance&nbsp;</li>\n<li>Easy to install, no lose hardware</li>\n</ul>","Technical Specifications":"<ul>\n<li>Door attaches with hardware to enclosure hinge&nbsp;</li>\n<li>Construction: white powder coated steel door&nbsp;</li>\n<li>Made in the USA</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b364a5acc0012b31ee3/OBERON_MODEL_1051-CW9166_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco 9136 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["C9136i"],"Product Includes Descripton":"<ul>\n<li>(1) AP specific door and bracket&nbsp;</li>\n<li>Access Point Attachment Hardware&nbsp;</li>\n</ul>","Search Terms":"38-105X-COAP9136,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-CW9166","Primary ID":"38-105X-CW9166","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco CW9164 and CW9166 Access Points","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1051 or 1052 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the &ldquo;for use with&rdquo; section below. Contact Oberon for other AP-specific doors.</p>","Features and Benefits":"<ul>\n<li>Interchangeable doors permit simple migration to new APs and antennas&nbsp;</li>\n<li>Fits Oberon Model 1051 and 1052&nbsp;</li>\n<li>AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance&nbsp;</li>\n<li>Easy to install, no lose hardware</li>\n</ul>","Technical Specifications":"<ul>\n<li>Door attaches with hardware to enclosure hinge&nbsp;</li>\n<li>Construction: white powder coated steel door&nbsp;</li>\n<li>Made in the USA&nbsp;</li>\n</ul>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b364a5acc0012b31ee3/OBERON_MODEL_1051-CW9166_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco CW9164 and CW9166 Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["CW9166i","CW9164i"],"Product Includes Descripton":"<ul>\n<li>(1) AP specific door and bracket&nbsp;</li>\n<li>Access Point Attachment Hardware</li>\n</ul>","Search Terms":"38-105X-CW9166,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-CW9172","Primary ID":"38-105X-CW9172","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9172 Series Access Points","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"LB","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9172 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9172I"]},{"primaryId":"38-105X-CW9176","Primary ID":"38-105X-CW9176","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9176 Series Access Points","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9176 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9176I"],"Search Terms":"38-105X-CW9176,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-CW9178","Primary ID":"38-105X-CW9178","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9178 Series Access Points","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, Cisco Wireless 9178 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9178I"],"Search Terms":"38-105X-CW9178,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-JNAP47","Primary ID":"38-105X-JNAP47","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Juniper AP47","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Juniper"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"LB","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, HPE Juniper AP47","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Juniper AP47"]},{"primaryId":"38-105X-SOLiD","Primary ID":"38-105X-SOLiD","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, SOLiD Access Point","Material":"Steel,Aluminum","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":100,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3358f91d/66ec9fe1ff1c680018742d5a/Oberon_Model_1052-SOLiD_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b3c4a5acc0012b31ef7/OBERON_MODEL_1051-SOLID_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["SOLiD"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, SOLiD Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["SOLiD AP"],"Search Terms":"38-105X-SOLiD,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-105X-WA","Primary ID":"38-105X-WA","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, White Plastic Dome","Material":"Steel,Aluminum,Plastic","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":100,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b3d4a5acc0012b31efa/OBERON_MODEL_1051-WA_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Ruckus"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, White Plastic Dome","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP505i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-432F","Ruckus R350","Ruckus R550","Ruckus R670"],"Search Terms":"38-105X-WA,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4},{"primaryId":"38-52-DOME","Primary ID":"38-52-DOME","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1052","Marketing Description - Global English":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, 9\" (228 mm) Diameter ABS Hemisphere Dome","Material":"Steel,Aluminum,Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":75,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b374a5acc0012b31ee6/OBERON_MODEL_1051-DOME_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"0.8\" (20 mm)","Use With":"Any 1051 or 1052 Enclosure","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Opaque White Semi-Circular Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"0.8\" (20 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, 9\" (228 mm) Diameter ABS Hemisphere Dome","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-615","Aruba AP-635","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco CW9162I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP410i","Extreme AP410e","Extreme AP410C","Extreme AP505i","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-432F","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP64","Meraki MR28","Ruckus R350","Ruckus R550","Ruckus R670","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"38-52-DOME,Oberon Retrofit Doors 1052,ZetaFrame Oberon Retrofit Doors 1052,Server cabinet Oberon Retrofit Doors 1052,Rack-mounted Oberon Retrofit Doors 1052,Data center Oberon Retrofit Doors 1052,Cabinet Oberon Retrofit Doors 1052 solution,Network rack Oberon Retrofit Doors 1052,Structured cabling solution for Oberon Retrofit Doors 1052,Best Oberon Retrofit Doors 1052 for server racks,How to organize cables with Oberon Retrofit Doors 1052,Efficient routing for Oberon Retrofit Doors 1052,Front-to-back cable routing for Oberon Retrofit Doors 1052,High-density cable organization for Oberon Retrofit Doors 1052,Professional cable management for Oberon Retrofit Doors 1052","Search Relevancy":4}],"options":{"Door Style":["AP-Specific","Opaque White Dome","Opaque White Semi-Circular Dome"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","SOLiD","Ubiquiti"],"Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-518","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","C9136i","CW9164i","CW9166i","Cisco 3802i","Cisco C9105AXI","Cisco C9115AXE","Cisco C9115AXI","Cisco C9120AXE","Cisco C9120AXI","Cisco C9120AXP","Cisco C9130AXI","Cisco CW9162I","Cisco CW9172I","Cisco CW9176I","Cisco CW9178I","Extreme AP3000","Extreme AP3000X","Extreme AP305C","Extreme AP305CX","Extreme AP310e","Extreme AP310i","Extreme AP4000","Extreme AP410C","Extreme AP410e","Extreme AP410i","Extreme AP505i","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-432F","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP47","Juniper AP64","Juniper BT11","Meraki MR28","Ruckus R350","Ruckus R550","Ruckus R670","SOLiD AP","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"]},"total":15}