{"items":[{"primaryId":"38-107X-ARAP635","Primary ID":"38-107X-ARAP635","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Aruba AP-635","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Aruba"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Aruba AP-635","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Aruba AP-635"],"Search Terms":"38-107X-ARAP635,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-BLANK","Primary ID":"38-107X-BLANK","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Temporary Blank Door","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":80,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b9b5901c9c44034000057/Oberon_Model_1076-BLANK_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Not Applicable"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Solid Door with No Openings","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Temporary Blank Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Not Applicable"],"Search Terms":"38-107X-BLANK,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-COAP9120","Primary ID":"38-107X-COAP9120","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9120 Access Point","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b996901c9c44034000054/Oberon_Model_1076-COAP9130_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.1\" (307 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.1\" (307 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.1,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":307,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9120 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9120AXI"],"Search Terms":"38-107X-COAP9120,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-COAP9130","Primary ID":"38-107X-COAP9130","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9130 Access Point","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":90,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b996901c9c44034000054/Oberon_Model_1076-COAP9130_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.1\" (307 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.1\" (307 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.1,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":307,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9130 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9130AXI"],"Search Terms":"38-107X-COAP9130,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4,"SKU Level SEO Page Title":"Wireless Enclosure Retrofit Door - Ceiling APs | Chatsworth","SKU Level SEO Meta Description":"Upgrade your ceiling access points quickly with a wireless enclosure retrofit door. Simple install, secure fit, and interchangeable design for Cisco APs.","SKU Level Web H4 Heading":"Key Benefits of the Retrofit Door","SKU Level Web Paragraph Text":"<p>The Oberon® retrofit door provides a wireless enclosure retrofit door solution that replaces existing ceiling panels without disrupting the surrounding infrastructure. Its design enables quick removal and re‑installation, minimizing downtime during access‑point upgrades. Engineers appreciate the straightforward approach that supports evolving network demands. Installation requires only standard tools and a few minutes to secure the door to the enclosure hinge, eliminating the need for specialized hardware. The interchangeable access point door aligns flush with the ceiling, delivering a clean aesthetic while preserving the enclosure's weather‑tight seal. This ceiling access point retrofit reduces labor costs and accelerates deployment timelines. The door is engineered for Cisco C9130AXI access points but its adaptable mounting brackets accommodate a range of ceiling‑mounted wireless radios. By using a universal mounting interface, the interchangeable ceiling door simplifies future migrations to newer AP models. Customers benefit from a scalable solution that protects investments in existing infrastructure. Constructed from white powder‑coated steel, the retrofit door meets rigorous U.S. manufacturing standards and offers corrosion resistance for long‑term reliability. Its robust build ensures consistent performance in both data‑center and industrial environments. The door's secure attachment maintains structural integrity even in high‑vibration settings. CPI's global network of authorized distributors provides rapid availability and expert technical support for the Oberon® retrofit door. Customized options are available to match specific enclosure configurations and regulatory requirements. Partnering with CPI ensures a future‑ready, high‑density wireless deployment.</p>"},{"primaryId":"38-107X-COAP9136","Primary ID":"38-107X-COAP9136","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9136 Access Point","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b9bd101c9c4403400005a/Oberon_Model_1076-COAP9136_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco 9136 Access Point","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco C9136I"],"Search Terms":"38-107X-COAP9136,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-CW9166","Primary ID":"38-107X-CW9166","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco CW9164 and CW9166 Access Points","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":90,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b9bd101c9c4403400005a/Oberon_Model_1076-COAP9136_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco CW9164 and CW9166 Access Points","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9164I","Cisco CW9166I"],"Search Terms":"38-107X-CW9166,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-CW9172","Primary ID":"38-107X-CW9172","Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9172 Series Access Points","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9172 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9172I"]},{"primaryId":"38-107X-CW9176","Primary ID":"38-107X-CW9176","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9176 Series Access Points","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9176 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9176I"]},{"primaryId":"38-107X-CW9178","Primary ID":"38-107X-CW9178","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9178 Series Access Points","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Cisco Wireless 9178 Series Access Points","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco CW9178I"]},{"primaryId":"38-107X-JNAP45","Primary ID":"38-107X-JNAP45","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Juniper AP45","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Juniper"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Juniper AP45","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Juniper AP45"],"Search Terms":"38-107X-JNAP45,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-JNAP47","Primary ID":"38-107X-JNAP47","Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Juniper AP47","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Juniper"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Juniper AP47","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Juniper AP47"]},{"primaryId":"38-107X-MIST43","Primary ID":"38-107X-MIST43","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, Mist AP43","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":140,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.5\" (318 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Juniper"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.5\" (318 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":318,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, HPE Juniper AP43","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Juniper AP43"],"Search Terms":"38-107X-MIST43,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4},{"primaryId":"38-107X-WA","Primary ID":"38-107X-WA","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1076/1077","Marketing Description - Global English":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, White Plastic Dome","Material":"Steel,Plastic","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":120,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door, and accommodates the AP(s) listed below. See the Configuration Guide in the Resources section below for other AP-specific doors.</p>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ad7154c4/66eca008ff1c68001874317a/Oberon_Model_38-107X-WA_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0e944ade/6741213f6f426b001827ac68/Oberon_Model_38-107X-WA_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/924119e2/691b9c1901c9c4403400005b/Oberon_Model_1076-WA_Ceiling_Closed_1520x1020.jpeg"],"Promote on Website":"1","Attached to Series":"1","Height":"12.6\" (320 mm)","Width":"12.5\" (318 mm)","Depth":"1\" (25 mm)","Use With":"Any 1076 or 1077 Enclosure","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Ruckus"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.5\" (318 mm)","Exterior Depth":"1.0\" (25 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Door"],"Exterior Height":"12.6\" (320 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":12.6,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12.5,"Product Width Uom":"\"","Product Height (Metric)":320,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":318,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1076 & 1077 Ceiling Enclosures, White Plastic Dome","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP505i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-432F","Ruckus R350","Ruckus R550","Ruckus R670"],"Search Terms":"38-107X-WA,Oberon Retrofit Doors 1076/1077,ZetaFrame Oberon Retrofit Doors 1076/1077,Server cabinet Oberon Retrofit Doors 1076/1077,Rack-mounted Oberon Retrofit Doors 1076/1077,Data center Oberon Retrofit Doors 1076/1077,Cabinet Oberon Retrofit Doors 1076/1077 solution,Network rack Oberon Retrofit Doors 1076/1077,Structured cabling solution for Oberon Retrofit Doors 1076/1077,Best Oberon Retrofit Doors 1076/1077 for server racks,How to organize cables with Oberon Retrofit Doors 1076/1077,Efficient routing for Oberon Retrofit Doors 1076/1077,Front-to-back cable routing for Oberon Retrofit Doors 1076/1077,High-density cable organization for Oberon Retrofit Doors 1076/1077,Professional cable management for Oberon Retrofit Doors 1076/1077","Search Relevancy":4}],"options":{"Door Style":["AP-Specific","Opaque White Dome","Solid Door with No Openings"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Not Applicable","Ruckus"],"Access Point Model":["Arista C-200","Arista C-230","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9172I","Cisco CW9176I","Cisco CW9178I","Extreme AP3000","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP505i","Fortinet FAP-231G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-432F","Juniper AP43","Juniper AP45","Juniper AP47","Not Applicable","Ruckus R350","Ruckus R550","Ruckus R670"]},"total":13}