{"items":[{"primaryId":"37-104X-COAP4800-S","Primary ID":"37-104X-COAP4800-S","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Trims 1040/1044","Marketing Description - Global English":"Spring-Attached Retrofit Trim for Oberon Model 1040 & 1044 Series Products, Cisco 4800 Access Point","Material":"Aluminum","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"mm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":30,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3ebfd3e8/691b796e01c9c4403400004c/Oberon_Model_1044-COAP4800_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.1\" (2 mm)","Width":"13.8\" (350 mm)","Depth":"12.5\" (318 mm)","Use With":"Any 1040 or 1044 Mount","Access Point Vendor":["Cisco"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Non-Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Not Applicable","Trim Style":"AP-Specific","Cover Style":"Not Applicable","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.8\" (350 mm)","Exterior Depth":"12.5\" (318 mm)","Interior Depth":"Not Applicable","Application":["Retrofit Trim"],"Exterior Height":"0.1\" (2 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":0.1,"Product Height Uom":"\"","Product Length/Depth":12.5,"Product Length/Depth Uom":"\"","Product Width ":13.8,"Product Width Uom":"\"","Product Height (Metric)":2,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":318,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":350,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Spring-Attached Retrofit Trim for Oberon Model 1040 & 1044 Series Products, Cisco 4800 Access Point","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Cisco 4802i"],"Search Terms":"37-104X-COAP4800-S,Oberon Retrofit Trims 1040/1044,ZetaFrame Oberon Retrofit Trims 1040/1044,Server cabinet Oberon Retrofit Trims 1040/1044,Rack-mounted Oberon Retrofit Trims 1040/1044,Data center Oberon Retrofit Trims 1040/1044,Cabinet Oberon Retrofit Trims 1040/1044 solution,Network rack Oberon Retrofit Trims 1040/1044,Structured cabling solution for Oberon Retrofit Trims 1040/1044,Best Oberon Retrofit Trims 1040/1044 for server racks,How to organize cables with Oberon Retrofit Trims 1040/1044,Efficient routing for Oberon Retrofit Trims 1040/1044,Front-to-back cable routing for Oberon Retrofit Trims 1040/1044,High-density cable organization for Oberon Retrofit Trims 1040/1044,Professional cable management for Oberon Retrofit Trims 1040/1044","Search Relevancy":4}],"options":{"Trim Style":["AP-Specific"],"Access Point Vendor":["Cisco"],"Access Point Model":["Cisco 4802i"]},"total":1}