{"items":[{"primaryId":"1020-00","Primary ID":"1020-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1020","Marketing Description - Global English":"13.4 in. Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover","Material":"Polycarbonate,Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"Product Overview":"<p>NEW! The Model 1020 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing. Oberon&rsquo;s Skybar 1020 series compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1020 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable, and can be used to conceal and protect APs in many challenging locations. This is the most compact NEMA 4X enclosure for most APs. Available with clear cover (-C) or with Right Angle Bracket (39-1020-RAB) accessory for wall mounting. For under seat installations in auditoriums and public venues, Oberon recommends using the under seat mounting (-USM30) configuration with the 30&deg; mounting bracket.</p>\r\n<p></p>\r\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\r\n<li>Compact, rugged NEMA 4 Skybar&trade; shaped enclosure for installing APs in physically challenging environments</li>\r\n<li>Now has the NEMA PW ancillary rating for power washing environments</li>\r\n<li>Virtually transparent to wireless signals</li>\r\n<li>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable</li>\r\n<li>Cover attaches with four tamper resistant stainless steel screws, available with clear cover</li>\r\n<li>Available in under seat mounting (1020-USM30) and wall mounting (1020-RAB)</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Compact, rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP and cabling</li>\r\n<li>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable</li>\r\n<li>Oberon Skybar&trade; shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws</li>\r\n<li>Internal universal T-bar bracket to attach most vendor&rsquo;s APs</li>\r\n<li>-C configuration has a clear screw on cover to allow visibility of status LEDs</li>\r\n<li>-USM30 mounts AP at 30&deg; angle in under seat installations, or on high wall</li>\r\n<li>For similar enclosures accommodating larger APs, please refer to Oberon Models 1021 or 1022</li>\r\n<li>AP max. operating temperature should be de-rated by 11&deg; C inside the enclosure, when solar loading is not present (See Oberon application note)</li>\r\n<li>For outdoor installation, the 1020 is very light grey to reduce solar loading. Painting the 1020 a darker color will increase solar loading. Avoid mounting 1020 where it is directly exposed to the sun. The 39-1020-RABright angle bracket accessory acts as a solar shield</li>\r\n<li>Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base, Gray Textured UL94-V0 Polycarbonate Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-V0 Polycarbonate Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.10 in. Gray Powder Coated Aluminum 30&deg; Angle Bracket (For -USM30 SKUs Only)</li>\r\n<li>Exterior Size: 9.30 x 13.38 x 3.96 in. (236.2 x 339.9 x 100.6 mm)</li>\r\n<li>Interior Size: 9.02 x 10.74 x 3.68in. (229.1 x 272.8 x 93.5 mm)</li>\r\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/43fe50e5/674121b9607be80018660e4a/Oberon_Model_1020-00_SPEC-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/46d141a7/67411f766f426b001827a5ba/Oberon_Model_1020-00_IIS-pdf"],"SKU Level Related Products":["39-1020-RAB","39-1020-PMK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8cbb127f/67a5700862de3d7030962a7b/OBERON_MODEL_1020-00_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d804a5acc0012b32341/208bc2cb/OBERON_MODEL_1020-00_CEILING_MOUNT_BOTTOM_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a544a5acc0012b31c3f/OBERON_MODEL_1020-00_WALL_MOUNT_BOTTOM_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.4\" (340 mm)","Width":"9.3\" (236 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.3\" (236 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"3.6\" (91 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"13.4\" (340 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.7\" (271 mm)","Interior Width":"9.0\" (228 mm)","BABA Compliant":"0","Product Height":13.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":9.3,"Product Width Uom":"\"","Product Height (Metric)":340,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":236,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover, 13.4\"H x 9.6\"W x 4\"D (340 mm x 244 mm x 102 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP360i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) M4 x 20 mm Captive Phillips Lid Screws</li>\r\n<li>(4) M4 x 20 mm Captive Torx Lid Screws</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) Cushioning Washers</li>\r\n<li>(1) Right Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>(4) M4 x 12 mm Button Head Socket Cap Screw (For -RAB SKUs Only)</li>\r\n<li>(1) 30&deg; Angle Bracket (For -USM30 SKUs Only)</li>\r\n<li>(1) Metal Double Gang Outlet Box Flat Blank Cover (For -USM30 SKUs Only)</li>\r\n<li>(4) #8 x 5/16 in. Phillips Truss Head Screws (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 x 1/2 in. Phillips Pan Head Screws (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 EPDM Rubber Sealing Washers (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 Stainless Steel Washers (For -USM30 SKUs Only)</li>\r\n<li>Installation Instructions</li>\r\n</ul>","Search Terms":"1020-00,Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","Search Relevancy":1},{"primaryId":"1020-00-USM30","Primary ID":"1020-00-USM30","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1020","Marketing Description - Global English":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover & 30° Angle Mounting Bracket Accessory, 13.4\"H x 9.6\"W x 4\"D (340 mm x 244 mm x 102 mm), Light Gray","Material":"Polycarbonate,Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":180,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"Product Overview":"<p>Oberon&trade; Skybar&trade; Environmental Enclosures 1020 compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1020-00/-C now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable, and can be used to conceal and protect APs in many challenging locations. This is the most compact NEMA 4X enclosure for most APs. The most compact size is available with an opaque cover (1020-00) or a clear cover (1020-C) and can be mounted directly to the ceiling or a wall or on a right angle bracket accessory (39-1020-RAB) or on a pole mount bracket (39-1020-PMB). It is also available in a larger size (1020-12125) or with an angle bracket for under seat mounting (1020-00-USM30).</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>\n<p></p>\n<p>NOTE: This product may be subject to Minimum Order Quantities (MOQ). Please contact your Oberon representative to find out more about possible MOQs for this product.</p>","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ec08dccc/6765b028aed2c52408000021/Oberon_Model_1020-00-USM30_SPEC.pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ec08dccc/6765b028aed2c52408000020/Oberon_Model_1020-00-USM30_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34b9f4a5acc0012b31ffa/OBERON_MODEL_1020-00-USM30_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7.3\" (185 mm)","Width":"14.1\" (358 mm)","Depth":"9.5\" (241 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.1\" (358 mm)","Exterior Depth":"9.5\" (241 mm)","Interior Depth":"9.0\" (228 mm)","Application":["Floor Under Seat"],"Exterior Height":"7.3\" (185 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"3.6\" (91 mm)","Interior Width":"10.7\" (271 mm)","BABA Compliant":"0","Product Height":7.3,"Product Height Uom":"\"","Product Length/Depth":9.5,"Product Length/Depth Uom":"\"","Product Width ":14.1,"Product Width Uom":"\"","Product Height (Metric)":185,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":241,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":358,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover & 30° Angle Mounting Bracket Accessory, 13.4\"H x 9.6\"W x 4\"D (340 mm x 244 mm x 102 mm), Light Gray","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP360i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1020-00-USM30,Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","Search Relevancy":1,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Just a moment...\",\r\n  \"description\": \"Just a moment...\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1020/1020-00-usm30\"\r\n  }\r\n}"},{"primaryId":"1020-12125","Primary ID":"1020-12125","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1020","Marketing Description - Global English":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover, 16.3\"H x 14.4\"W x 5.5\"D (413 mm x 365 mm x 140 mm), Light Gray","Material":"Polycarbonate,ABS","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":320,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1020-12125-RAB"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee4ce135c00125fe366/OBERON_MODEL_1020-12125_INDOOR_CLOSED_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aae4a5acc0012b31d6b/OBERON_MODEL_1020-12125_OUTDOOR_CLOSED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"16.3\" (414 mm)","Width":"14.4\" (366 mm)","Depth":"5.5\" (140 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.4\" (366 mm)","Exterior Depth":"5.5\" (140 mm)","Interior Depth":"3.8\" (97 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"16.3\" (414 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.0\" (304 mm)","Interior Width":"12.0\" (304 mm)","BABA Compliant":"0","Product Height":16.3,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":14.4,"Product Width Uom":"\"","Product Height (Metric)":414,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":366,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover, 16.3\"H x 14.4\"W x 5.5\"D (413 mm x 365 mm x 140 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1020-12125,Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Just a moment...\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://www.chatsworth.com/favicon.ico\"\r\n    }\r\n  }\r\n}"},{"primaryId":"1020-12125-C","Primary ID":"1020-12125-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1020","Marketing Description - Global English":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 16.3\"H x 14.4\"W x 5.5\"D (413 mm x 365 mm x 140 mm), Light Gray","Material":"Polycarbonate,ABS","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":320,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1020-12125-RAB"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c6a9e367/6881262fccc9386062000025/Oberon_Model_1020R-12125-C_Outdoor_Closed_1520X1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"16.3\" (414 mm)","Width":"14.4\" (366 mm)","Depth":"5.5\" (140 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.4\" (366 mm)","Exterior Depth":"5.5\" (140 mm)","Interior Depth":"3.8\" (97 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"16.3\" (414 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.0\" (304 mm)","Interior Width":"12.0\" (304 mm)","BABA Compliant":"0","Product Height":16.3,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":14.4,"Product Width Uom":"\"","Product Height (Metric)":414,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":366,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 16.3\"H x 14.4\"W x 5.5\"D (413 mm x 365 mm x 140 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-400","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1020-12125-C,Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"CAPTCHA verification page\",\r\n  \"description\": \"Page requires human verification before accessing product details.\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1020/1020-12125-c\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"0\",\r\n    \"availability\": \"https://schema.org/PreOrder\"\r\n  }\r\n}"},{"primaryId":"1020-C","Primary ID":"1020-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1020","Marketing Description - Global English":"13.4 in. Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover","Material":"Polycarbonate,Steel","Shipping Weight":3,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":160,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"Product Overview":"<p>NEW! The Model 1020 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing. Oberon&rsquo;s Skybar 1020 series compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1020 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable, and can be used to conceal and protect APs in many challenging locations. This is the most compact NEMA 4X enclosure for most APs. Available with clear cover (-C) or with Right Angle Bracket (39-1020-RAB) accessory for wall mounting. For under seat installations in auditoriums and public venues, Oberon recommends using the under seat mounting (-USM30) configuration with the 30&deg; mounting bracket.</p>\r\n<p></p>\r\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\r\n<li>Compact, rugged NEMA 4 Skybar&trade; shaped enclosure for installing APs in physically challenging environments</li>\r\n<li>Now has the NEMA PW ancillary rating for power washing environments</li>\r\n<li>Virtually transparent to wireless signals</li>\r\n<li>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable</li>\r\n<li>Cover attaches with four tamper resistant stainless steel screws, available with clear cover</li>\r\n<li>Available in under seat mounting (1020-USM30) and wall mounting (1020-RAB)</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Compact, rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP and cabling</li>\r\n<li>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable</li>\r\n<li>Oberon Skybar&trade; shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws</li>\r\n<li>Internal universal T-bar bracket to attach most vendor&rsquo;s APs</li>\r\n<li>-C configuration has a clear screw on cover to allow visibility of status LEDs</li>\r\n<li>-USM30 mounts AP at 30&deg; angle in under seat installations, or on high wall</li>\r\n<li>For similar enclosures accommodating larger APs, please refer to Oberon Models 1021 or 1022</li>\r\n<li>AP max. operating temperature should be de-rated by 11&deg; C inside the enclosure, when solar loading is not present (See Oberon application note)</li>\r\n<li>For outdoor installation, the 1020 is very light grey to reduce solar loading. Painting the 1020 a darker color will increase solar loading. Avoid mounting 1020 where it is directly exposed to the sun. The 39-1020-RABright angle bracket accessory acts as a solar shield</li>\r\n<li>Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base, Gray Textured UL94-V0 Polycarbonate Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-V0 Polycarbonate Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.10 in. Gray Powder Coated Aluminum 30&deg; Angle Bracket (For -USM30 SKUs Only)</li>\r\n<li>Exterior Size: 9.30 x 13.38 x 3.96 in. (236.2 x 339.9 x 100.6 mm)</li>\r\n<li>Interior Size: 9.02 x 10.74 x 3.68in. (229.1 x 272.8 x 93.5 mm)</li>\r\n</ul>","SKU Level Related Products":["39-1020-RAB","39-1020-PMK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee5ce135c00125fe36a/OBERON_MODEL_1020-C_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bbfce135c00125fdd1b/OBERON_MODEL_1020-C_CEILING_MOUNT_CISCO_3800_BOTTOM_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/28170519/67a5700a62de3d7030962a80/Oberon_Model_1020-C_Wall_Mount_CISCO_3800_Bottom_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.4\" (340 mm)","Width":"9.3\" (236 mm)","Depth":"4\" (102 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.3\" (236 mm)","Exterior Depth":"4.0\" (102 mm)","Interior Depth":"3.6\" (91 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"13.4\" (340 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10.7\" (271 mm)","Interior Width":"9.0\" (228 mm)","BABA Compliant":"0","Product Height":13.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":9.3,"Product Width Uom":"\"","Product Height (Metric)":340,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":236,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 13.4\"H x 9.6\"W x 4\"D (340 mm x 244 mm x 102 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-615","Aruba AP-635","Aruba AP-725","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco CW9162I","Cisco CW9172I","Extreme AP305C","Extreme AP360i","Extreme AP3000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Juniper BT11","Juniper AP24","Juniper AP33","Meraki MR28","Ruckus R350","Ruckus R350e","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) M4 x 20 mm Captive Phillips Lid Screws</li>\r\n<li>(4) M4 x 20 mm Captive Torx Lid Screws</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic</li>\r\n<li>(4) Cushioning Washers</li>\r\n<li>(1) Right Angle Bracket (For -RAB SKUs Only)</li>\r\n<li>(4) M4 x 12 mm Button Head Socket Cap Screw (For -RAB SKUs Only)</li>\r\n<li>(1) 30&deg; Angle Bracket (For -USM30 SKUs Only)</li>\r\n<li>(1) Metal Double Gang Outlet Box Flat Blank Cover (For -USM30 SKUs Only)</li>\r\n<li>(4) #8 x 5/16 in. Phillips Truss Head Screws (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 x 1/2 in. Phillips Pan Head Screws (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 EPDM Rubber Sealing Washers (For -USM30 SKUs Only)</li>\r\n<li>(4) #10 Stainless Steel Washers (For -USM30 SKUs Only)</li>\r\n<li>Installation Instructions</li>\r\n</ul>","Search Terms":"1020-C,Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","Search Relevancy":1}],"options":{"Cover Style":["Clear","Opaque"],"Height":["13.4\" (340 mm)","16.3\" (414 mm)","7.3\" (185 mm)"],"Width":["14.1\" (358 mm)","14.4\" (366 mm)","9.3\" (236 mm)"],"Depth":["4\" (102 mm)","5.5\" (140 mm)","9.5\" (241 mm)"],"Color":["Light Gray"]},"total":5}