{"items":[{"primaryId":"1021-00","Primary ID":"1021-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1021","Marketing Description - Global English":"21 in. Skybar NEMA 4 Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover","Material":"Polycarbonate,ABS","Shipping Weight":10,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":280,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"Product Overview":"<p>This NEMA 4 enclosure is designed specifically to protect and conceal APs, antennas, and cabling in environments where aesthetics is paramount, and typical &lsquo;industrial&rsquo; NEMA 4 enclosures are not acceptable due to their appearance. The model 1021 is white with a unique &lsquo;Skybar shaped lid with recessed screws and internal mounting features for most vendor&rsquo;s APs and antennas. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals, so larger APs with external antennas can be protected. The 1021 is paintable. Available with internal directional antenna mounting plate (39-1021-ANTPLATE) and/or pole mounting bracket (39-POLE-MOUNT-BRACKET) accessories.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\r\n<li>Aesthetic &lsquo;Skybar&trade;&rsquo; shaped enclosure for installing, protecting,and concealing APs, antennas, and cabling in environments where aesthetics is paramount</li>\r\n<li>Virtually transparent to wireless signals</li>\r\n<li>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable</li>\r\n<li>Cover attaches with eight tamper resistant captured stainless steel screws, silicon sponge gasket material provides seal</li>\r\n<li>Large enough for larger APs from most vendors, antennas, and associated cabling</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, including wall mounting, or light pole mounting. Conceal and protect AP, antennas, and cabling</li>\r\n<li>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. UV-stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable</li>\r\n<li>Oberon Skybar&trade;-shaped screw on cover with gasket; cover screws must be torqued to 8 in-lbs.; cover screws are recessed into cover</li>\r\n<li>Includes internal universal T-bar bracket and universal mounting panel</li>\r\n<li>Large enough for Cisco 3800 DART connector and external antenna, and Cisco 4800 AP</li>\r\n<li>AP max. operating temperature should be de-rated by 5&deg; C inside the enclosure, when solar loading is not present (See Oberon application note in resources section below)</li>\r\n<li>For outdoor installation, the 1021 is white to reduce solar loading. Painting the 1021 a darker color will increase solar loading. Avoid mounting the 1021 where it is directly exposed to the sun. Temperature rating: -40 to 120&deg; C</li>\r\n<li>Construction: White UL 94 V-0 Polycarbonate Enclosure, Gray UL 94-HB ABS Plastic Universal Mounting Panel, Gray UL 94-HB ABS Plastic Wall Mount Brackets, 18 Ga. White Powder Coated Steel T-bar Bracket</li>\r\n<li>Exterior Size: 13.5 x 21.0 x 5.5 in. (343 x 533 x 140 mm). Interior dimensions: 19.4 x 12.0 x 4.9 in. (493 x 305 x 124 mm)</li>\r\n</ul>","SKU Level Related Products":["39-1021-ANTPLATE","39-POLE-MOUNT-BRACKET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a52ce135c00125fd8d3/1756af53/OBERON_MODEL_1021-00_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a554a5acc0012b31c42/OBERON_MODEL_1021-00-ANTPLATE-PMB_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aaf4a5acc0012b31d6d/OBERON_MODEL_1021-00-PMB_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"21\" (533 mm)","Width":"13.5\" (343 mm)","Depth":"5.5\" (140 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.5\" (343 mm)","Exterior Depth":"5.5\" (140 mm)","Interior Depth":"4.9\" (124 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"21\" (533 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"19.4\" (304 mm)","Interior Width":"12.0\" (304 mm)","BABA Compliant":"0","Product Height":21,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":13.5,"Product Width Uom":"\"","Product Height (Metric)":533,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":343,"Product Width Uom (Metric)":"mm","Product Weight":9,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover, 21\"H x 13.5\"W x 5.5\"D (533 mm x 343 mm x 769 mm), White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-518","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco IW9165D","Cisco IW9167IH-AP","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP505i","Extreme AP510C","Extreme AP560i","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5050U","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP63","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Meraki MR78","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(1) Universal Mounting Panel</li>\r\n<li>(4) Wall Mounting Brackets</li>\r\n<li>(4) M4 x 8 mm Pan Head Machine Screws</li>\r\n<li>(4) M4 x 8 mm Flat Head Machine Screws</li>\r\n<li>(8) M4 x 20 mm Captive Phillips Lid Screws</li>\r\n<li>(8) M4 x 20 mm Captive TorxLid Screws</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws</li>\r\n<li>(4) Cushioning Washers</li>\r\n<li>Installation instructions</li>\r\n</ul>","Search Terms":"1021-00,Oberon Skybar Environmental Enclosures 1021,ZetaFrame Oberon Skybar Environmental Enclosures 1021,Server cabinet Oberon Skybar Environmental Enclosures 1021,Rack-mounted Oberon Skybar Environmental Enclosures 1021,Data center Oberon Skybar Environmental Enclosures 1021,Cabinet Oberon Skybar Environmental Enclosures 1021 solution,Network rack Oberon Skybar Environmental Enclosures 1021,Structured cabling solution for Oberon Skybar Environmental Enclosures 1021,Best Oberon Skybar Environmental Enclosures 1021 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1021,Efficient routing for Oberon Skybar Environmental Enclosures 1021,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1021,High-density cable organization for Oberon Skybar Environmental Enclosures 1021,Professional cable management for Oberon Skybar Environmental Enclosures 1021","Search Relevancy":1,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon SkyBar Environmental Enclosure 1021-00\",\r\n  \"description\": \"Product page for Oberon SkyBar Environmental Enclosure model 1021-00 offered by Chatsworth.\",\r\n  \"image\": \"https://www.chatsworth.com/favicon.ico\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1021/1021-00\",\r\n    \"price\": \"0\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\"\r\n  }\r\n}"}],"options":{"Cover Style":["Opaque"],"Height":["21\" (533 mm)"],"Width":["13.5\" (343 mm)"],"Depth":["5.5\" (140 mm)"],"Color":["Gray"]},"total":1}