{"items":[{"primaryId":"1022-00","Primary ID":"1022-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Gray","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1022","Marketing Description - Global English":"14.7 in. Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover","Material":"Polycarbonate,ABS","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":290,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1022-RAB"],"Promote on Website":"1","Attached to Series":"1","Height":"14.7\" (373 mm)","Width":"11.4\" (290 mm)","Depth":"6.4\" (163 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"5.5\" (139 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14\" (356 mm)","Interior Width":"10.2\" (260 mm)","BABA Compliant":"0","Product Height":14.7,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":11.4,"Product Width Uom":"\"","Product Height (Metric)":373,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":163,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":290,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover, 14.7\"H x 11.4\"W x 6.4\"D (374 mm x 290 mm x 166 mm), White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-615","Aruba AP-635","Aruba AP-725","Aruba AP-735","Aruba AP-745","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP3000","Extreme AP4000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR78","Ruckus R350","Ruckus R350e","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1022-00,Oberon Skybar Environmental Enclosures 1022,ZetaFrame Oberon Skybar Environmental Enclosures 1022,Server cabinet Oberon Skybar Environmental Enclosures 1022,Rack-mounted Oberon Skybar Environmental Enclosures 1022,Data center Oberon Skybar Environmental Enclosures 1022,Cabinet Oberon Skybar Environmental Enclosures 1022 solution,Network rack Oberon Skybar Environmental Enclosures 1022,Structured cabling solution for Oberon Skybar Environmental Enclosures 1022,Best Oberon Skybar Environmental Enclosures 1022 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1022,Efficient routing for Oberon Skybar Environmental Enclosures 1022,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1022,High-density cable organization for Oberon Skybar Environmental Enclosures 1022,Professional cable management for Oberon Skybar Environmental Enclosures 1022","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar 1022-00 Environmental Enclosure | Chatsworth","SKU Level SEO Meta Description":"The Oberon Skybar 1022-00 environmental enclosure provides rugged protection for wireless access points in harsh conditions. NEMA 4 rated with power wash resistance. Shop now.","SKU Level Web H4 Heading":"Durable Protection and Key Features","SKU Level Web Paragraph Text":"<p>The Oberon Skybar™ 1022-00 environmental enclosure is designed to protect wireless access points in demanding settings such as stadiums, auditoriums, and outdoor areas. This rugged polycarbonate enclosure safeguards equipment from weather, dust, and impacts while maintaining signal transparency. It meets NEMA 4 standards for reliable performance in harsh conditions.</p><p>Key features include a compact Skybar™ shape ideal for under-seat and riser installations, along with a NEMA PW rating for power washing environments. The enclosure is virtually transparent to wireless signals, ensuring uninterrupted connectivity. Its paintable plastic construction allows for custom drilling and machining to suit specific installation needs.</p><p>Technical specifications highlight dimensions of 11.4 x 14.7 x 6.4 inches (290 x 373 x 163 mm) and a gray color option. The design includes ten tamper-resistant stainless steel screws for secure cover attachment. Internal components like cushioning washers and universal mounting brackets facilitate easy and safe access point installation.</p><p>Compatibility extends to major access point vendors including Aruba, Cisco, Juniper, and Ubiquiti, supporting models like the Aruba AP-515 and Cisco C9120AXI. This environmental enclosure is perfect for venues requiring robust wireless coverage without compromising equipment safety. Its applications range from industrial sites to public spaces where reliability is critical.</p><p>Installation is straightforward with included wall mount brackets, T-bar bracket, and various screws for flexible mounting options. The product comes with comprehensive instructions for quick deployment. All necessary hardware, such as cushioning washers and captive lid screws, is provided for a complete setup.</p>"},{"primaryId":"1022-C","Primary ID":"1022-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Gray","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1022","Marketing Description - Global English":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 14.7\"H x 11.4\"W x 6.4\"D (374 mm x 290 mm x 166 mm), White","Material":"Polycarbonate,ABS","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":290,"Country Of Origin":"TW","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1022-RAB"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/14d4e178/67acbabf2229a06edf000021/Oberon_No_Image_Available_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"11.4\" (290 mm)","Depth":"6.4\" (163 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Hard Ceiling","Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Clear","Physical Security":"Tamper-Resistant Screws","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.4\" (594 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"5.5\" (139 mm)","Application":["Wall Surface Mount","Hard Ceiling Surface Mount","Outdoors Surface Mount"],"Exterior Height":"3\" (76 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14\" (356 mm)","Interior Width":"10.2\" (260 mm)","BABA Compliant":"0","Product Height":14.7,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":11.4,"Product Width Uom":"\"","Product Height (Metric)":373,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":163,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":290,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 14.7\"H x 11.4\"W x 6.4\"D (374 mm x 290 mm x 166 mm), White","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-615","Aruba AP-635","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-765","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP3000","Extreme AP4000","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR78","Ruckus R350","Ruckus R350e","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"],"Search Terms":"1022-C,Oberon Skybar Environmental Enclosures 1022,ZetaFrame Oberon Skybar Environmental Enclosures 1022,Server cabinet Oberon Skybar Environmental Enclosures 1022,Rack-mounted Oberon Skybar Environmental Enclosures 1022,Data center Oberon Skybar Environmental Enclosures 1022,Cabinet Oberon Skybar Environmental Enclosures 1022 solution,Network rack Oberon Skybar Environmental Enclosures 1022,Structured cabling solution for Oberon Skybar Environmental Enclosures 1022,Best Oberon Skybar Environmental Enclosures 1022 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1022,Efficient routing for Oberon Skybar Environmental Enclosures 1022,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1022,High-density cable organization for Oberon Skybar Environmental Enclosures 1022,Professional cable management for Oberon Skybar Environmental Enclosures 1022","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar 1022-C NEMA 4X Environmental Enclosures | Chatsworth","SKU Level SEO Meta Description":"Discover Oberon® Skybar™ 1022-C environmental enclosures - a rugged NEMA 4X Oberon enclosure that protects Wi‑Fi access points in harsh venues. Order now.","SKU Level Web H4 Heading":"Key Features of the Oberon Skybar™ 1022-C NEMA 4X Enclosure","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ 1022-C is a versatile environmental enclosure built to meet NEMA 4X and IEC IP66 standards, ensuring reliable protection against rain, dust, and impact. Its polycarbonate construction is UV‑stabilized, paintable, and easily drilled for custom cable ingress, making it ideal for both indoor and outdoor deployments. The clear or opaque cover attaches with ten tamper‑resistant stainless‑steel screws, providing a secure yet serviceable seal. Designed for Wi‑Fi access points, the enclosure is virtually transparent to wireless signals, allowing models from Aruba, Cisco, Meraki, Ruckus, and others to operate without attenuation. The internal universal T‑bar bracket supports a range of mounting options, including wall, ceiling, and under‑seat installations in stadiums, auditoriums, and industrial facilities. The optional 39‑1022‑RAB right‑angle bracket adds a solar shield for locations exposed to direct sunlight. The 1022‑C series carries the NEMA PW ancillary rating, confirming suitability for environments where power‑washing equipment is used. This rating expands its applicability to venues such as gyms and manufacturing floors where high‑pressure cleaning is routine. The enclosure's compact dimensions--11.4 in W x 14.7 in H x 6.4 in D (290 mm x 374 mm x 163 mm)--allow it to fit into tight spaces without sacrificing durability. Installation is streamlined by the included T‑bar bracket, universal mounting panel, and a full set of captive‑type screws and cushioning washers. Cover screws are torqued to 8 in‑lb to maintain gasket integrity, and the design permits de‑rating the AP's operating temperature by five degrees Celsius when solar loading is absent. For outdoor use, the standard white finish reduces solar heat gain; darker finishes increase loading and should be avoided without proper shading. By selecting the Oberon® Skybar™ 1022‑C, engineers gain a reliable, paintable, and maintenance‑friendly solution that safeguards critical wireless infrastructure while meeting rigorous environmental standards. The enclosure's compatibility with a broad list of vendor AP models--including the latest 6 GHz Wi‑Fi 6E units--ensures future‑ready performance across diverse deployments.</p>"}],"options":{"Cover Style":["Clear","Opaque"],"Height":["14.7\" (373 mm)","3\" (76 mm)"],"Width":["11.4\" (290 mm)"],"Depth":["6.4\" (163 mm)"],"Color":["Gray"]},"total":2}