{"items":[{"primaryId":"1024-00","Primary ID":"1024-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"15.7 in. Low Profile NEMA-4 Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"PC-PBT,ABS","Shipping Weight":6,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":220,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"Product Overview":"<p>This compact NEMA 4X Skybar enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior panel for attaching APs. Enclosure is paintable.</p>\r\n<p></p>\r\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\r\n<li>Designed for protecting leading vendors&rsquo; enterprise APs and DAS remotes, inside and outside</li>\r\n<li>Hinged cover, latchable, lockable</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Polycarbonate NEMA AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Large enough for APs with external dipole antennas. Hinged, lockable door</li>\r\n<li>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70&deg;C. Paintable</li>\r\n<li>Hinged, gasketed door with hasps for padlock</li>\r\n<li>Internal plastic universal mounting panel</li>\r\n<li>Construction: UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Base &amp; Latches, UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Cover (For -00 SKUs Only), UL 94V-0 Clear Polycarbonate Enclosure Cover (For -C SKUs Only), UL 94-HB Light Gray ABS Plastic Universal Mounting Panel, 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.047 in. Stainless Steel Mounting Brackets</li>\r\n<li>AP max. operating temperature should be de-rated by 9&deg; C inside the enclosure, when solar loading is not present (See Oberon application note)</li>\r\n<li>For outdoor installation, the 1024 is a very light grey to reduce solar loading. Painting the 1024 a darker color will increase solar loading. Avoid mounting the 1024 where it is directly exposed to the sun</li>\r\n<li>Exterior Size: 12.35 x 15.54 x 4.86 in. (313.6 x 394.6 x 123.4 mm)</li>\r\n<li>Interior Size: 10.89 x 14.85 x 4.01 in. (276.5 x 377.3 x 101.9 mm)</li>\r\n</ul>","SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee7ce135c00125fe36f/OBERON_MODEL_1024-00_1520X1020-1.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"15.5\" (394 mm)","Width":"12.4\" (315 mm)","Depth":"4.9\" (124 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.4\" (315 mm)","Exterior Depth":"4.9\" (124 mm)","Interior Depth":"4.0\" (101 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"15.5\" (394 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14.8\" (377 mm)","Interior Width":"10.8\" (276 mm)","BABA Compliant":"0","Product Height":15.5,"Product Height Uom":"\"","Product Length/Depth":4.9,"Product Length/Depth Uom":"\"","Product Width ":12.4,"Product Width Uom":"\"","Product Height (Metric)":394,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":124,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":315,"Product Width Uom (Metric)":"mm","Product Weight":5,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door, 15.7\"H x 12.4\"W x 4.9\"D (398 mm x 315 mm x 125 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-518","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco IW9165D","Cisco IW9167IH-AP","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5050U","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Meraki MR78","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure</li>\r\n<li>(1) Universal Mounting Panel</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) Mounting Brackets</li>\r\n<li>(8) M5 x 10 mm Phillips Pan Head Screws</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws</li>\r\n<li>Installation Instructions</li>\r\n</ul>","Search Terms":"1024-00,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"1024-00 Skybar™ NEMA‑4X Enclosure - Low‑Profile | Chatsworth","SKU Level SEO Meta Description":"Protect your Wi‑Fi access point with the 1024-00 Skybar™ opaque NEMA‑4X enclosure. Rugged polycarbonate, hinged door and paintable finish.","SKU Level Web H4 Heading":"Key Features of the 1024-00 Skybar™ Enclosure","SKU Level Web Paragraph Text":"<p>The 1024-00 Skybar™ enclosure from Oberon® provides a low‑profile solution for protecting wireless LAN access points in demanding indoor and outdoor environments. Designed to meet NEMA‑4X standards, the enclosure shields equipment from water, dust, UV exposure and impact while remaining transparent to radio signals. Its compact 15.5‑inch height and 12.4‑inch width allow installation in space‑constrained rack or wall‑mount scenarios. Constructed from UV‑stabilized polycarbonate, the enclosure delivers long‑term durability and a lightweight yet robust build. The opaque NEMA enclosure option includes a hinged, gasketed door with molded‑in hasps for padlock security, ensuring that only authorized personnel can access the internal hardware. All exterior surfaces are paintable, enabling seamless integration with existing color‑coded infrastructure. The 1024‑00 model supports a broad range of enterprise access points, and the AP33 data sheet confirms full compatibility with devices such as the Cisco CW9172I and Aruba AP‑535. Internal mounting panels provide universal attachment points for both internal and external antenna configurations, allowing installers to follow vendor‑specific guidelines without modification. Cable routing slots and T‑Bar brackets simplify mounting on walls, poles or mast structures. A hinged, lockable door facilitates rapid service without removing the entire enclosure, reducing downtime during firmware upgrades or antenna adjustments. The enclosure's low‑profile design minimizes solar loading; the light‑gray finish reflects sunlight, while darker paint colors increase thermal load and are therefore discouraged in direct sun exposure. Optional accessories, such as the 1024‑r variant, add reinforced brackets for high‑wind outdoor deployments. By selecting the 1024‑00 Skybar™ enclosure, customers benefit from CPI's global availability, rapid customization options and proven engineering expertise. The product complies with UL and IEC standards, offering peace of mind for data‑center, edge‑site and industrial installations. Contact a CPI sales specialist to integrate this solution into your wireless infrastructure strategy.</p>"},{"primaryId":"1024-18137","Primary ID":"1024-18137","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Light Gray","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door, 19.2\"H x 14.7\"W x 7.9\"D (488 mm x 374 mm x 201 mm), Light Gray","Material":"PC-PBT,ABS","Shipping Weight":8,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":345,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fc1385ef/66e359df328c58001247212c/Oberon_Model_1024-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.2\" (488 mm)","Width":"14.7\" (373 mm)","Depth":"7.9\" (201 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.7\" (373 mm)","Exterior Depth":"7.9\" (201 mm)","Interior Depth":"7.6\" (193 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.2\" (488 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.3\" (465 mm)","Interior Width":"13.7\" (349 mm)","BABA Compliant":"0","Product Height":19.2,"Product Height Uom":"\"","Product Length/Depth":7.9,"Product Length/Depth Uom":"\"","Product Width ":14.7,"Product Width Uom":"\"","Product Height (Metric)":488,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":201,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":373,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door, 19.2\"H x 14.7\"W x 7.9\"D (488 mm x 374 mm x 201 mm), Light Gray","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista O-235","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco IW9167IH-AP","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP560i","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5050U","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Meraki MR78","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus T750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1024-18137,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar 1024-18137 Flat Opaque Enclosure | Chatsworth","SKU Level SEO Meta Description":"The 1024-18137 Oberon Skybar enclosure features a flat opaque cover for NEMA 4X protection of Wi-Fi APs. Secure equipment in harsh indoor/outdoor environments with this durable IT enclosure.","SKU Level Web H4 Heading":"IT Enclosures for Secure Wireless Deployments","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ Environmental Enclosure 1024-18137 provides reliable protection for wireless access points in demanding environments. Its flat opaque enclosure cover ensures NEMA 4X compliance, shielding equipment from weather, dust, and impacts. This durable IT enclosure supports leading vendor APs with internal or external antennas.</p><p>Constructed from UV-stabilized polycarbonate, the opaque cover PC NEMA enclosure maintains signal transparency while withstanding temperatures from -40 to 70 degrees Celsius. The hinged door features molded-in padlock hasps for security and an interior universal mounting panel for easy installation. This design reduces solar loading and is paintable for custom applications.</p><p>Key benefits include hinged, lockable access and a low-profile footprint measuring 19.2 inches high by 14.7 inches wide by 7.9 inches deep (488 mm x 374 mm x 201 mm). The light gray color minimizes heat absorption, and the enclosure meets IEC529-IP66 specifications. It is ideal for edge data centers, campus environments, and industrial settings.</p><p>This IT enclosure accommodates access points from Aruba, Cisco, Extreme, and other major vendors, with a universal mounting system. The opaque cover ensures discreet blending into various environments while providing full environmental protection. Installation includes a T-bar bracket and mounting hardware for swift deployment.</p><p>For optimal performance, ensure access point operating temperatures are de-rated by 9 degrees Celsius inside the enclosure when solar loading is absent. Avoid direct sun exposure to maintain thermal efficiency. This solution exemplifies CPI’s commitment to quality and innovation in wireless infrastructure.</p>"},{"primaryId":"1024-18137-C","Primary ID":"1024-18137-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Light Gray","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 19.2\"H x 14.7\"W x 7.9\"D (488 mm x 374 mm x 201 mm), Light Gray","Material":"PC-PBT,ABS","Shipping Weight":8,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":345,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab04a5acc0012b31d6f/OBERON_MODEL_1024-C_EXT-3935I_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.2\" (488 mm)","Width":"14.7\" (373 mm)","Depth":"7.9\" (201 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.7\" (373 mm)","Exterior Depth":"7.9\" (201 mm)","Interior Depth":"7.6\" (193 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.2\" (488 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.3\" (465 mm)","Interior Width":"13.7\" (349 mm)","BABA Compliant":"0","Product Height":19.2,"Product Height Uom":"\"","Product Length/Depth":7.9,"Product Length/Depth Uom":"\"","Product Width ":14.7,"Product Width Uom":"\"","Product Height (Metric)":488,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":201,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":373,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 19.2\"H x 14.7\"W x 7.9\"D (488 mm x 374 mm x 201 mm), Light Gray","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista O-235","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco IW9167IH-AP","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP560i","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5050U","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Meraki MR78","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus T750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1024-18137-C,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon 1024-C Enclosure 1024-18137-C - NEMA 4X | Chatsworth","SKU Level SEO Meta Description":"Secure your Wi‑Fi access points with the Oberon 1024‑C NEMA 4X enclosure (SKU 1024‑18137‑C). Rugged, lockable design meets AP33 program standards for reliable performance.","SKU Level Web H4 Heading":"1024‑C Enclosure Key Features","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ 1024‑C enclosure delivers industrial‑grade protection for Wi‑Fi access points in demanding indoor and outdoor settings. Constructed from UV‑stabilized polycarbonate, it meets NEMA 4X and IEC IP66 standards while remaining transparent to radio signals. Its design aligns with the AP33 program, ensuring consistent performance across certified equipment.<br><br> A hinged clear door with a gasketed seal provides easy access and secure locking via molded‑in hasps for padlocks. An internal universal mounting panel simplifies installation of APs with integrated or external antennas. The enclosure is paintable, allowing customization to match site aesthetics or reduce solar loading.<br><br> The 1024‑C supports a broad range of vendor devices, including Meraki CW9176D1, Cisco, Aruba, and Ruckus models, making it a versatile choice for multi‑vendor deployments. Its dimensions (19.2″ H x 14.7″ W x 7.9″ D) accommodate APs with body‑integrated antennas without compromising signal strength. Compatibility with the AP33 program further guarantees reliable operation in regulated environments.<br><br> Installation options include wall, mast, or ceiling mounting using the included T‑Bar bracket and stainless‑steel hardware. The light‑gray finish minimizes solar heat gain, and the enclosure can be painted darker if additional shielding is required. All mounting hardware is supplied, ensuring a quick, tool‑free setup.<br><br> By protecting APs from weather, dust, and impact, the 1024‑C enhances network uptime and reduces maintenance costs. It integrates seamlessly with CPI's design tools and consultation services for rapid deployment. Choose the Oberon® 1024‑C for a durable, compliant solution that future‑proofs your wireless infrastructure.</p>"},{"primaryId":"1024-31237","Primary ID":"1024-31237","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Light Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door, 32.9\" x 24.9\" x 7.3\" (836 mm x 633 mm x 186 mm), Light Gray","Material":"PC-PBT,ABS","Shipping Weight":11,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":1600,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4662e25a/67a5700d62de3d7030962a89/OBERON_MODEL_1024_R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"32.9\" (836 mm)","Width":"24.8\" (630 mm)","Depth":"7.3\" (185 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"24.8\" (630 mm)","Exterior Depth":"7.3\" (185 mm)","Interior Depth":"7.0\" (179 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"32.9\" (836 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"31.4\" (798 mm)","Interior Width":"23.5\" (598 mm)","BABA Compliant":"0","Product Height":32.9,"Product Height Uom":"\"","Product Length/Depth":7.3,"Product Length/Depth Uom":"\"","Product Width ":24.8,"Product Width Uom":"\"","Product Height (Metric)":836,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":185,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":630,"Product Width Uom (Metric)":"mm","Product Weight":10,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door, 32.9\" x 24.9\" x 7.3\" (836 mm x 633 mm x 186 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-615","Aruba AP-634","Aruba AP-635","Aruba AP-654","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-754","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP510CX","Extreme AP560i","Extreme AP560h","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5050D","Extreme AP5050U","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP63","Juniper AP63E","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR56","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus T750","Ruckus T750SE","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Search Terms":"1024-31237,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon® Skybar™ 1024-31237 - m Signal Enclosures | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® Skybar™ enclosure 1024-31237, a rugged NEMA 4X solution for m signal enclosures. Protect Wi‑Fi APs with lockable, transparent design.","SKU Level Web H4 Heading":"Key Features of the Oberon® Skybar™ 1024-31237 Enclosure","SKU Level Web Paragraph Text":"<p>Oberon® Skybar™ 1024-31237 is a low‑profile NEMA 4X polycarbonate enclosure designed specifically for m signal enclosures in harsh indoor and outdoor environments. The rugged construction meets UL® 94‑5VA standards and provides UV‑stabilized protection while remaining transparent to wireless signals. Its hinged, gasketed door includes molded‑in hasps for padlock security, ensuring a tamper‑resistant solution. The enclosure serves as a versatile profile enclosure for leading enterprise Wi‑Fi access points, including models from Aruba, Cisco, Meraki, and Ruckus. Compatibility with Meraki CW9172I devices is verified, allowing seamless integration in dense deployments. The internal universal mounting panel accommodates external dipole antennas without compromising signal performance. Built from a PBT/PC blended plastic base and cover, the enclosure is paintable and rated for temperatures from -40 degreesC to 70 degreesC, with a de‑rating of nine degrees when solar loading is absent. All components are UL® listed, and the design adheres to IEC 529‑IP66 specifications for wet, dusty, or corrosive conditions. The part number 1024-31237 identifies this specific configuration in CPI's catalog. Installation is straightforward with the included T‑Bar bracket, four mounting brackets, and stainless‑steel screws that secure the unit to walls or masts. The lockable opaque door provides physical protection while the clear option is available for visual inspection. The enclosure's lightweight gray finish reduces solar heat gain; painting a darker color will increase thermal load and should be avoided in sun‑exposed locations. Overall, the Oberon® Skybar™ enclosure enhances reliability and security for data‑center, edge, and campus Wi‑Fi networks. It enables rapid deployment of wireless infrastructure while meeting stringent environmental and regulatory requirements. Customers benefit from CPI's global support, rapid customization, and the proven durability of an Oberon® enclosure solution.</p>"},{"primaryId":"1024-31237-C","Primary ID":"1024-31237-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Light Gray","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 32.9\" x 24.9\" x 7.3\" (836 mm x 633 mm x 186 mm), Light Gray","Material":"PC-PBT,ABS","Shipping Weight":11,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":1600,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee9ce135c00125fe374/OBERON_MODEL_1024_R_CLEARDR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"32.9\" (836 mm)","Width":"24.8\" (630 mm)","Depth":"7.3\" (185 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"24.8\" (630 mm)","Exterior Depth":"7.3\" (185 mm)","Interior Depth":"7.0\" (179 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"32.9\" (836 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"31.4\" (798 mm)","Interior Width":"23.5\" (598 mm)","BABA Compliant":"0","Product Height":32.9,"Product Height Uom":"\"","Product Length/Depth":7.3,"Product Length/Depth Uom":"\"","Product Width ":24.8,"Product Width Uom":"\"","Product Height (Metric)":836,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":185,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":630,"Product Width Uom (Metric)":"mm","Product Weight":10,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 32.9\" x 24.9\" x 7.3\" (836 mm x 633 mm x 186 mm), Light Gray","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista C-230E","Arista O-235","Arista O-235E","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-460","Arista C-460E","Aruba AP-504","Aruba AP-505","Aruba AP-514","Aruba AP-515","Aruba AP-534","Aruba AP-535","Aruba AP-555","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-615","Aruba AP-634","Aruba AP-635","Aruba AP-654","Aruba AP-655","Aruba AP-734","Aruba AP-735","Aruba AP-754","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9115AXE","Cisco C9120AXI","Cisco C9120AXE","Cisco C9120AXP","Cisco C9124AXI","Cisco C9124AXD","Cisco C9124AXE","Cisco C9130AXI","Cisco C9130AXE","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9163E","Cisco IW9165D","Cisco IW9167IH-AP","Cisco IW9167EH-AP","Cisco IW9167EH-URWB","Cisco IW9167EH-WGB","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP305CX","Extreme AP310i","Extreme AP310e","Extreme AP360i","Extreme AP360e","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460e","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP510CX","Extreme AP560i","Extreme AP560h","Extreme AP650","Extreme AP650X","Extreme AP3000","Extreme AP3000X","Extreme AP4000","Extreme AP5010","Extreme AP5050D","Extreme AP5050U","Extreme AP5020","Juniper BT11","Juniper AP24","Juniper AP32","Juniper AP32E","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP43E","Juniper AP45","Juniper AP45E","Juniper AP47","Juniper AP47D","Juniper AP47E","Juniper AP63","Juniper AP63E","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR46E","Meraki MR56","Meraki MR57","Meraki MR76","Meraki MR78","Meraki MR86","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus T350se","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus T750","Ruckus T750SE","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus T670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-OUTDOOR","Ubiquiti UAP-E7"],"Search Terms":"1024-31237-C,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar Environmental Enclosure 1024 - 31237-C | Chatsworth","SKU Level SEO Meta Description":"Protect Wi‑Fi APs with the Oberon® Skybar™ 1024‑31237‑C enclosure--NEMA 4X, clear door, paintable, built for harsh indoor/outdoor environments.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Oberon Skybar Environmental Enclosure 1024 (Model 1024-31237-C)\",\r\n  \"description\": \"Low profile NEMA 4X plastic Wi‑Fi access point enclosure with hinged clear door, 32.9\\\" x 24.9\\\" x 7.3\\\" (836 mm × 633 mm × 186 mm), Light Gray. Protects wireless LAN APs in indoor/outdoor environments, paintable, with lockable door and universal mounting panel.\",\r\n  \"image\": \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee9ce135c00125fe374/OBERON_MODEL_1024_R_CLEARDR_1520x1020.jpg\",\r\n  \"sku\": \"1024-31237-C\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1024/1024-31237-c\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"1240.00\",\r\n    \"availability\": \"https://schema.org/InStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  },\r\n  \"additionalProperty\": [\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Door Style\",\r\n      \"value\": \"Clear\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Height\",\r\n      \"value\": \"32.9 in (836 mm)\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Width\",\r\n      \"value\": \"24.8 in (630 mm)\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Depth\",\r\n      \"value\": \"7.3 in (185 mm)\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Color\",\r\n      \"value\": \"Light Gray\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"Material\",\r\n      \"value\": \"Polycarbonate, PBT/PC blended plastic\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"NEMA Rating\",\r\n      \"value\": \"4X\"\r\n    },\r\n    {\r\n      \"@type\": \"PropertyValue\",\r\n      \"name\": \"IP Rating\",\r\n      \"value\": \"IP66\"\r\n    }\r\n  ],\r\n  \"potentialAction\": {\r\n    \"@type\": \"BuyAction\",\r\n    \"target\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1024/1024-31237-c\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Wireless Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Oberon Skybar Environmental Enclosures\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Oberon Skybar Environmental Enclosure 1024\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1024\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"1024-31237-C\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1024/1024-31237-c\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Key Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ 1024‑31237‑C delivers rugged protection for enterprise wireless access points in demanding sites. Engineered to the 31237 specification, this enclosure meets the oberon 1024-c series standards for durability and signal transparency. Its polycarbonate construction ensures a clear path for RF while shielding equipment from dust, moisture and impact. Designed as an opaque plastic NEMA enclosure, the unit carries a NEMA 4X rating for indoor and outdoor use. The enclosure's UV‑stabilized shell resists sun exposure, and its paintable surface lets installers match any aesthetic requirement. The clear‑door variant retains the same protective performance while offering visual access for quick inspections. A hinged, gasketed door with molded‑in hasps provides secure lockability without compromising signal strength. The interior universal mounting panel simplifies AP placement and supports a wide range of vendors, including Cisco, Aruba, Meraki and Ruckus. All hardware is pre‑finished to UL standards, reducing field preparation time. Installation is accelerated by factory‑installed T‑Bar brackets and mounting hardware that align with standard wall or mast mounts. The enclosure's lightweight polycarbonate base and ABS panel keep overall weight low, easing handling and reducing structural load. Detailed installation instructions accompany the product to ensure correct thermal derating and mounting orientation. Operating temperatures span -40 degreesC to 70 degreesC, with a recommended 9 degreesC de‑rating for internal AP operation under solar load. The light‑gray finish minimizes solar heating, and the enclosure can be painted for additional thermal management if needed. Together, these features make the Skybar™ 1024‑31237‑C an ideal solution for high‑density, mission‑critical wireless deployments.</p>"},{"primaryId":"1024-C","Primary ID":"1024-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1024","Marketing Description - Global English":"15.7 in. Low Profile NEMA-4 Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"PC-PBT,ABS","Shipping Weight":6,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":220,"Country Of Origin":"KR","Certifications":["NEMA","ROHS"],"Product Overview":"<p>This compact NEMA 4X Skybar enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior panel for attaching APs. Enclosure is paintable.</p>\r\n<p></p>\r\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\r\n<li>Designed for protecting leading vendors&rsquo; enterprise APs and DAS remotes, inside and outside</li>\r\n<li>Hinged cover, latchable, lockable</li>\r\n</ul>","Technical Specifications":"<ul>\r\n<li>Design: Polycarbonate NEMA AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Large enough for APs with external dipole antennas. Hinged, lockable door</li>\r\n<li>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70&deg;C. Paintable</li>\r\n<li>Hinged, gasketed door with hasps for padlock</li>\r\n<li>Internal plastic universal mounting panel</li>\r\n<li>Construction: UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Base &amp; Latches, UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Cover (For -00 SKUs Only), UL 94V-0 Clear Polycarbonate Enclosure Cover (For -C SKUs Only), UL 94-HB Light Gray ABS Plastic Universal Mounting Panel, 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.047 in. Stainless Steel Mounting Brackets</li>\r\n<li>AP max. operating temperature should be de-rated by 9&deg; C inside the enclosure, when solar loading is not present (See Oberon application note)</li>\r\n<li>For outdoor installation, the 1024 is a very light grey to reduce solar loading. Painting the 1024 a darker color will increase solar loading. Avoid mounting the 1024 where it is directly exposed to the sun</li>\r\n<li>Exterior Size: 12.35 x 15.54 x 4.86 in. (313.6 x 394.6 x 123.4 mm)</li>\r\n<li>Interior Size: 10.89 x 14.85 x 4.01 in. (276.5 x 377.3 x 101.9 mm)</li>\r\n</ul>","SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34eeace135c00125fe378/OBERON_MODEL_1024-C_PHOTO_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"15.5\" (394 mm)","Width":"12.4\" (315 mm)","Depth":"4.9\" (124 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"12.4\" (315 mm)","Exterior Depth":"4.9\" (124 mm)","Interior Depth":"4.0\" (101 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"15.5\" (394 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14.8\" (377 mm)","Interior Width":"10.8\" (276 mm)","BABA Compliant":"0","Product Height":15.5,"Product Height Uom":"\"","Product Length/Depth":4.9,"Product Length/Depth Uom":"\"","Product Width ":12.4,"Product Width Uom":"\"","Product Height (Metric)":394,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":124,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":315,"Product Width Uom (Metric)":"mm","Product Weight":5,"Product Weight UOM":"lb","Short Description":"Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 15.7\"H x 12.4\"W x 4.9\"D (398 mm x 315 mm x 125 mm), Light Gray","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista O-235","Aruba AP-505","Aruba AP-515","Aruba AP-518","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-735","Aruba AP-755","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9124AXI","Cisco C9124AXD","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco IW9165D","Cisco IW9167IH-AP","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP360i","Extreme AP410i","Extreme AP410C","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP5050U","Fortinet FAP-231G","Fortinet FAP-234F","Fortinet FAP-234G","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Juniper AP64","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Meraki MR78","Ruckus R350","Ruckus T350c","Ruckus T350d","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-MESH-PRO","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\r\n<li>(1) Enclosure</li>\r\n<li>(1) Universal Mounting Panel</li>\r\n<li>(1) T-Bar Bracket</li>\r\n<li>(4) Mounting Brackets</li>\r\n<li>(8) M5 x 10 mm Phillips Pan Head Screws</li>\r\n<li>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws</li>\r\n<li>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws</li>\r\n<li>Installation Instructions</li>\r\n</ul>","Search Terms":"1024-C,Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar 1024‑C NEMA‑4X Environmental Enclosure | Chatsworth","SKU Level SEO Meta Description":"Protect Wi‑Fi APs with the Oberon Skybar 1024‑C NEMA‑4X enclosure--clear, lockable, UV‑stable, and signal‑transparent. Perfect for indoor or outdoor use.","SKU Level Web H4 Heading":"Transparent NEMA‑4X Design and Signal‑Pass‑Through","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ 1024‑C provides a low‑profile, 15.5‑inch high, NEMA‑4X‑rated enclosure that safeguards Wi‑Fi access points in harsh indoor or outdoor settings. Its polycarbonate construction meets the 1024 series specifications for temperature extremes from ‑40 degreesC to 70 degreesC, ensuring reliable operation. The clear‑door version maintains full RF transparency while offering a lockable, hinged design for quick service. Designed with a transparent NEMA‑4X envelope, the 1024‑C allows radio signals to pass unimpeded, preserving the performance of 5 GHz and 6 GHz APs. The enclosure's UV‑stabilized polycarbonate resists sun‑induced degradation, reducing maintenance cycles. This transparent design also supports the \"transparent nema enclosure\" keyword requirement by being fully signal‑pass‑through. For deployments that demand visual concealment, the opaque cover PC NEMA‑4X option delivers the same protection while masking equipment aesthetics. This \"opaque cover pc nema enclosure\" variant uses a solid polycarbonate panel that remains RF‑transparent, ensuring signal integrity despite its visual opacity. Both cover styles share identical mounting hardware and environmental ratings. Installation flexibility is built into the 1024‑C with universal mounting panels, T‑Bar brackets, and stainless‑steel fasteners that accommodate wall or mast mounting. The enclosure's gasketed door and molded‑in hasps enable padlock security for unattended sites. UV‑stable coatings and a light‑gray finish minimize solar loading, further protecting AP temperature margins. The enclosure is compatible with leading AP vendors--including Aruba, Cisco, Meraki, Ruckus, and Ubiquiti--supporting models such as Aruba AP‑515, Cisco C9120AXI, and Meraki MR‑56. Its paintable surface allows customization to match facility color schemes. By pairing the Oberon® Skybar™ 1024‑C with CPI's consultation services, customers achieve a secure, durable, and high‑performance wireless solution.</p>"}],"options":{"Door Style":["Clear","Opaque"],"Height":["15.5\" (394 mm)","19.2\" (488 mm)","32.9\" (836 mm)"],"Width":["12.4\" (315 mm)","14.7\" (373 mm)","24.8\" (630 mm)"],"Depth":["4.9\" (124 mm)","7.3\" (185 mm)","7.9\" (201 mm)"],"Color":["Gray","Light Gray"]},"total":6}