{"items":[{"primaryId":"1026-1084-00","Primary ID":"1026-1084-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"10 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":230,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a54ce135c00125fd8d8/991aff93/OBERON_MODEL_1026-1084-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11.4\" (290 mm)","Width":"9.4\" (239 mm)","Depth":"5.9\" (150 mm)","Use With":"Not Applicable","Access Point Vendor":["Extreme","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.4\" (239 mm)","Exterior Depth":"5.9\" (150 mm)","Interior Depth":"4.9\" (125 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"11.4\" (290 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10\" (254 mm)","Interior Width":"8.0\" (203 mm)","BABA Compliant":"1","Product Height":11.4,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":9.4,"Product Width Uom":"\"","Product Height (Metric)":290,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":239,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"10\" (254 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Extreme AP360i","Ruckus T350c","Ruckus T350d"],"Search Terms":"1026-1084-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-1084-C","Primary ID":"1026-1084-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"10 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":250,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34eebce135c00125fe37b/OBERON_MODEL_1026-1084-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11.4\" (290 mm)","Width":"9.4\" (239 mm)","Depth":"5.9\" (150 mm)","Use With":"Not Applicable","Access Point Vendor":["Extreme","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"9.4\" (239 mm)","Exterior Depth":"5.9\" (150 mm)","Interior Depth":"4.9\" (125 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"11.4\" (290 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"10\" (254 mm)","Interior Width":"8.0\" (203 mm)","BABA Compliant":"1","Product Height":11.4,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":9.4,"Product Width Uom":"\"","Product Height (Metric)":290,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":239,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"lb","Short Description":"10\" (254 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Extreme AP360i","Ruckus T350c","Ruckus T350d"],"Search Terms":"1026-1084-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-12106-00","Primary ID":"1026-12106-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"12 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":6.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":240,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34eecce135c00125fe37f/OBERON_MODEL_1026-12106-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.4\" (340 mm)","Width":"11.4\" (290 mm)","Depth":"7.4\" (188 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.4\" (290 mm)","Exterior Depth":"7.4\" (188 mm)","Interior Depth":"6.5\" (165 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"13.4\" (340 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.0\" (304 mm)","Interior Width":"10.0\" (254 mm)","BABA Compliant":"1","Product Height":13.4,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":11.4,"Product Width Uom":"\"","Product Height (Metric)":340,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":290,"Product Width Uom (Metric)":"mm","Product Weight":5.5,"Product Weight UOM":"lb","Short Description":"12\" (300 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-765","Extreme AP360i","Extreme AP460i","Meraki MR78","Ruckus T350c","Ruckus T350d"],"Search Terms":"1026-12106-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-12106-C","Primary ID":"1026-12106-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"12 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":6.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":260,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2ccc6636/67a5701162de3d7030962a94/OBERON_MODEL_1026-12106-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13.4\" (340 mm)","Width":"11.4\" (290 mm)","Depth":"7.4\" (188 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"11.4\" (290 mm)","Exterior Depth":"7.4\" (188 mm)","Interior Depth":"6.5\" (165 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"13.4\" (340 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.0\" (304 mm)","Interior Width":"10.0\" (254 mm)","BABA Compliant":"1","Product Height":13.4,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":11.4,"Product Width Uom":"\"","Product Height (Metric)":340,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":290,"Product Width Uom (Metric)":"mm","Product Weight":5.5,"Product Weight UOM":"lb","Short Description":"12\" (300 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Extreme AP360i","Extreme AP460i","Meraki MR78","Ruckus T350c","Ruckus T350d"],"Search Terms":"1026-12106-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-14126-00","Primary ID":"1026-14126-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"14 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":7.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":340,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/de6f15af/67a5701162de3d7030962a97/OBERON_MODEL_1026-14126-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"15.4\" (391 mm)","Width":"13.4\" (340 mm)","Depth":"7.4\" (188 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Cisco","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.4\" (340 mm)","Exterior Depth":"7.4\" (188 mm)","Interior Depth":"6.5\" (165 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"15.4\" (391 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14.0\" (355 mm)","Interior Width":"12.0\" (304 mm)","BABA Compliant":"1","Product Height":15.4,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":13.4,"Product Width Uom":"\"","Product Height (Metric)":391,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":340,"Product Width Uom (Metric)":"mm","Product Weight":6.5,"Product Weight UOM":"lb","Short Description":"14\" (355 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T670"],"Search Terms":"1026-14126-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-14126-C","Primary ID":"1026-14126-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"14 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":7.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":370,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-POLE-MOUNT-BRACKET","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a574a5acc0012b31c48/OBERON_MODEL_1026-14126-C_1520X1020-1.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"15.4\" (391 mm)","Width":"13.4\" (340 mm)","Depth":"7.4\" (188 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Cisco","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"13.4\" (340 mm)","Exterior Depth":"7.4\" (188 mm)","Interior Depth":"6.5\" (165 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"15.4\" (391 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"14.0\" (355 mm)","Interior Width":"12.0\" (304 mm)","BABA Compliant":"1","Product Height":15.4,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":13.4,"Product Width Uom":"\"","Product Height (Metric)":391,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":340,"Product Width Uom (Metric)":"mm","Product Weight":6.5,"Product Weight UOM":"lb","Short Description":"14\" (355 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T670"],"Search Terms":"1026-14126-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-16148-00","Primary ID":"1026-16148-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"16 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":8.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":380,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d95a1379/67a5701362de3d7030962a9c/OBERON_MODEL_1026-16148-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"17.4\" (442 mm)","Width":"15.4\" (391 mm)","Depth":"9.4\" (239 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"15.4\" (391 mm)","Exterior Depth":"9.4\" (239 mm)","Interior Depth":"8.5\" (215 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"17.4\" (442 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"16.0\" (406 mm)","Interior Width":"14.0\" (355 mm)","BABA Compliant":"1","Product Height":17.4,"Product Height Uom":"\"","Product Length/Depth":9.4,"Product Length/Depth Uom":"\"","Product Width ":15.4,"Product Width Uom":"\"","Product Height (Metric)":442,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":239,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":391,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"lb","Short Description":"16\" (406 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T670"],"Search Terms":"1026-16148-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-16148-C","Primary ID":"1026-16148-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"16 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":8.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":420,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef1ce135c00125fe388/OBERON_MODEL_1026-16148-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"17.4\" (442 mm)","Width":"15.4\" (391 mm)","Depth":"9.4\" (239 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"15.4\" (391 mm)","Exterior Depth":"9.4\" (239 mm)","Interior Depth":"8.5\" (215 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"17.4\" (442 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"16.0\" (406 mm)","Interior Width":"14.0\" (355 mm)","BABA Compliant":"1","Product Height":17.4,"Product Height Uom":"\"","Product Length/Depth":9.4,"Product Length/Depth Uom":"\"","Product Width ":15.4,"Product Width Uom":"\"","Product Height (Metric)":442,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":239,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":391,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"lb","Short Description":"16\" (406 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T670"],"Search Terms":"1026-16148-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-181610-00","Primary ID":"1026-181610-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"18 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":9,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":450,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bf142c37/67a5701462de3d7030962aa1/OBERON_MODEL_1026-181610-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.4\" (493 mm)","Width":"17.4\" (442 mm)","Depth":"11.4\" (290 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"11.4\" (290 mm)","Interior Depth":"10.5\" (266 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.4\" (493 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.0\" (457 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":19.4,"Product Height Uom":"\"","Product Length/Depth":11.4,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":493,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":290,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":8,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-181610-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-181610-C","Primary ID":"1026-181610-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"18 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":9,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":490,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef3ce135c00125fe38e/OBERON_MODEL_1026-181610-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.4\" (493 mm)","Width":"17.4\" (442 mm)","Depth":"11.4\" (290 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"11.4\" (290 mm)","Interior Depth":"10.5\" (266 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.4\" (493 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.0\" (457 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":19.4,"Product Height Uom":"\"","Product Length/Depth":11.4,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":493,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":290,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":8,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-181610-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-18164-00","Primary ID":"1026-18164-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"18\" (457 mm) Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":7,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":410,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"Series Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34bac4a5acc0012b3200f/OBERON_MODEL_1026-181610-00_1520x1020.jpg"],"Series Image 11 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34baa4a5acc0012b3200b/OBERON_MODEL_1026-16148-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.4\" (493 mm)","Width":"17.4\" (442 mm)","Depth":"5.9\" (150 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Cisco","Extreme","Meraki","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"5.9\" (150 mm)","Interior Depth":"4.9\" (125 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.4\" (493 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.0\" (457 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":19.4,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":493,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":6,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP560i","Extreme AP5050U","Meraki MR78"],"Search Terms":"1026-18164-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-18164-C","Primary ID":"1026-18164-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"18\" (457 mm) Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":7,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":450,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef1ce135c00125fe388/OBERON_MODEL_1026-16148-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"19.4\" (493 mm)","Width":"17.4\" (442 mm)","Depth":"5.9\" (150 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Cisco","Extreme","Meraki","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"5.9\" (150 mm)","Interior Depth":"4.9\" (125 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"19.4\" (493 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"18.0\" (457 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":19.4,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":493,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":6,"Product Weight UOM":"lb","Short Description":"18\" (457 mm) Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP560i","Extreme AP5050U","Meraki MR78"],"Search Terms":"1026-18164-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Skybar 1026‑18164‑C NEMA 4X Enclosure - Door | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon Skybar 1026‑18164‑C NEMA 4X enclosure with lockable door. Perfect for Netgear WGB and Meraki AFC APs in harsh indoor/outdoor settings.","SKU Level Web H4 Heading":"Key Features of the 1026‑18164‑C Enclosure","SKU Level Web Paragraph Text":"<p>The Oberon® Skybar™ 1026‑18164‑C provides rugged protection for wireless access points in both indoor and outdoor settings. Its NEMA 4X rating shields equipment from water, dust, corrosion and impacts, ensuring reliable operation in harsh environments. The clear, hinged door preserves wireless signal integrity while allowing quick visual inspection. The polycarbonate construction is UV‑stabilized, reducing degradation from direct sunlight and extending the enclosure's service life. With a temperature tolerance from -20 degreesF (‑29 degreesC) to 240 degreesF (115 degreesC), the enclosure maintains performance across extreme climate conditions. The design complies with UL94‑5VA and UL94‑V0 material standards for fire safety. The universal mounting plate fits a broad range of vendors, including Netgear WGB and Meraki AFC access points, simplifying installation across mixed‑vendor deployments. Internal ABS mounting hardware secures the AP while the lockable door deters tampering. The enclosure's transparent polycarbonate wall remains virtually invisible to RF signals, preserving throughput. Four molded mounting feet and optional padlock hasps provide secure, vibration‑resistant mounting on walls or mast poles. All necessary hardware, including 1/4‑20 screws and washers, is supplied for fast field deployment. Detailed installation instructions guide technicians through wiring and mounting steps. Choosing the 1026‑18164‑C supports high‑density Wi‑Fi deployments in stadiums, campuses, and public hotspots where durability and signal integrity are critical. Its paintable surface enables visual integration with existing infrastructure while maintaining the enclosure's protective performance. CPI's global network of distributors ensures rapid availability and localized support for your project.</p>"},{"primaryId":"1026-20168-00","Primary ID":"1026-20168-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"20 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":9,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":640,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef3ce135c00125fe390/OBERON_MODEL_1026-20168-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"21.4\" (544 mm)","Width":"17.4\" (442 mm)","Depth":"9.5\" (241 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"9.5\" (241 mm)","Interior Depth":"8.5\" (215 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"21.4\" (544 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"20.0\" (508 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":21.4,"Product Height Uom":"\"","Product Length/Depth":9.5,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":544,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":241,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":8,"Product Weight UOM":"lb","Short Description":"20\" (508 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-20168-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-20168-C","Primary ID":"1026-20168-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"20 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":9,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":690,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1416","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef4ce135c00125fe392/OBERON_MODEL_1026-20168-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"21.4\" (544 mm)","Width":"17.4\" (442 mm)","Depth":"9.5\" (241 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"17.4\" (442 mm)","Exterior Depth":"9.5\" (241 mm)","Interior Depth":"8.5\" (215 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"21.4\" (544 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"20.0\" (508 mm)","Interior Width":"16.0\" (406 mm)","BABA Compliant":"1","Product Height":21.4,"Product Height Uom":"\"","Product Length/Depth":9.5,"Product Length/Depth Uom":"\"","Product Width ":17.4,"Product Width Uom":"\"","Product Height (Metric)":544,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":241,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":442,"Product Width Uom (Metric)":"mm","Product Weight":8,"Product Weight UOM":"lb","Short Description":"20\" (508 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-20168-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-242410-00","Primary ID":"1026-242410-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"24 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Opaque Door","Material":"Polycarbonate","Shipping Weight":9.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":1250,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1824","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef5ce135c00125fe395/OBERON_MODEL_1026-242410-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"25.4\" (645 mm)","Width":"25.4\" (645 mm)","Depth":"11.3\" (287 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Opaque","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"25.4\" (645 mm)","Exterior Depth":"11.3\" (287 mm)","Interior Depth":"10.5\" (266 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"25.4\" (645 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"24.0\" (609 mm)","Interior Width":"24.0\" (609 mm)","BABA Compliant":"1","Product Height":25.4,"Product Height Uom":"\"","Product Length/Depth":11.3,"Product Length/Depth Uom":"\"","Product Width ":25.4,"Product Width Uom":"\"","Product Height (Metric)":645,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":287,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":645,"Product Width Uom (Metric)":"mm","Product Weight":8.5,"Product Weight UOM":"lb","Short Description":"24\" (609 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Opaque Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP560h","Extreme AP5050D","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-242410-00,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1},{"primaryId":"1026-242410-C","Primary ID":"1026-242410-C","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 1026","Marketing Description - Global English":"24 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door","Material":"Polycarbonate","Shipping Weight":9.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":1310,"Country Of Origin":"US","Certifications":["NEMA","ROHS","UL-USCA"],"SKU Level Related Products":["39-1026-PMB-1824","39-1024-PADLOCK"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ef7ce135c00125fe399/OBERON_MODEL_1026-242410-C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"25.4\" (645 mm)","Width":"25.4\" (645 mm)","Depth":"11.3\" (287 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking","NEMA-Rated for Outdoor Use"],"Collection":"Skybar","Door Style":"Clear","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Padlock Hasp","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"25.4\" (645 mm)","Exterior Depth":"11.3\" (287 mm)","Interior Depth":"10.5\" (266 mm)","Application":["Wall Surface Mount","Outdoors Surface Mount"],"Exterior Height":"25.4\" (645 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"24.0\" (609 mm)","Interior Width":"24.0\" (609 mm)","BABA Compliant":"1","Product Height":25.4,"Product Height Uom":"\"","Product Length/Depth":11.3,"Product Length/Depth Uom":"\"","Product Width ":25.4,"Product Width Uom":"\"","Product Height (Metric)":645,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":287,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":645,"Product Width Uom (Metric)":"mm","Product Weight":8.5,"Product Weight UOM":"lb","Short Description":"24\" (609 mm) NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP560h","Extreme AP5050D","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Search Terms":"1026-242410-C,Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","Search Relevancy":1}],"options":{"Door Style":["Clear","Opaque"],"Height":["11.4\" (290 mm)","13.4\" (340 mm)","15.4\" (391 mm)","17.4\" (442 mm)","19.4\" (493 mm)","21.4\" (544 mm)","25.4\" (645 mm)"],"Width":["11.4\" (290 mm)","13.4\" (340 mm)","15.4\" (391 mm)","17.4\" (442 mm)","25.4\" (645 mm)","9.4\" (239 mm)"],"Depth":["11.3\" (287 mm)","11.4\" (290 mm)","5.9\" (150 mm)","7.4\" (188 mm)","9.4\" (239 mm)","9.5\" (241 mm)"],"Color":["Gray"]},"total":16}