{"items":[{"primaryId":"3001-00","Primary ID":"3001-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 3000","Marketing Description - Global English":"Outdoor AP and Antenna Concealment Shroud","Material":"ABS,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":540,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 3001-00 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. The Model 3001-00 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. The 3001-00 also includes a heavy duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.</p>\n<p></p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Mount, conceal, and protect outdoor rated APs, antennas, and cables on exterior walls where unsightly cabling and equipment is not desirable</li>\n<li>Facilitate outdoor Wi-Fi and Small Cell deployments</li>\n<li>Hinged and removable cover to easily install and access equipment</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Rugged ABS plastic vanity cover, hinged to universal equipment mounting panel. Large enough for most vendors&rsquo; APs and antennas</li>\n<li>Performance: UV resistant vanity cover is virtually transparent to wireless signal</li>\n<li>Constructions: Stainless Steel 16 ga. wall mounting brackets and hardware, ABS mounting panel, white ABS plastic cover with UV cap</li>\n<li>Size: 14.25 x 22 x 11 in.</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe5bdf7/66eca002ff1c6800187430d6/Oberon_Model_3001-00_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/34cf0fb9/674120a76f426b001827aa6d/Oberon_Model_3001-00_IIS-pdf"],"SKU Level Related Products":["39-3001-ANTPLATE"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a59ce135c00125fd8dc/20dc717a/OBERON_MODEL_3001-00_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bc1ce135c00125fdd23/OBERON_MODEL_3001-00_CLOSED_BRICK_WALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0c953262/66e359e7328c58001247228e/Oberon_Model_3001-00_Open_Brick_Wall_CISCO_1532e_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bf2ce135c00125fdda4/OBERON_MODEL_3001-00_OPEN_CISCO_1532E_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"22\" (559 mm)","Width":"14.2\" (361 mm)","Depth":"11\" (279 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["AP Covers"],"Standard and Security":["Non-Locking"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.2\" (361 mm)","Exterior Depth":"11.0\" (279 mm)","Interior Depth":"10.4\" (265 mm)","Application":["Wall Surface Mount"],"Exterior Height":"22\" (559 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"19.5\" (495 mm)","Interior Width":"13.4\" (340 mm)","BABA Compliant":"1","Product Height":22,"Product Height Uom":"\"","Product Length/Depth":11,"Product Length/Depth Uom":"\"","Product Width ":14.2,"Product Width Uom":"\"","Product Height (Metric)":559,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":279,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":361,"Product Width Uom (Metric)":"mm","Product Weight":12,"Product Weight UOM":"lb","Short Description":"14.25\" x 22\" (360 mm x 558 mm) Outdoor Wi-Fi Access Point and Antenna Mount with Hinged Cover","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Aruba AP-565","Aruba AP-567","Aruba AP-577","Aruba AP-587","Cisco C9124AXI","Cisco C9124AXD","Cisco CW9163E","Cisco IW9167IH-AP","Extreme AP360i","Extreme AP460i","Extreme AP460C","Extreme AP460S6C","Extreme AP460S12C","Extreme AP560i","Extreme AP560h","Extreme AP5050D","Extreme AP5050U","Meraki MR78","Ruckus T350c","Ruckus T350d","Ruckus T750","Ruckus T670"],"Product Includes Descripton":"<ul>\n<li>(1) White ABS plastic cover with hinge</li>\n<li>(1) Set of wall brackets</li>\n<li>(1) ABS plastic mounting panel</li>\n<li>(2) #10-32 x 5/16 in. Shoulder screw</li>\n<li>(3) #1/4-20 x &frac34; in. Flanged hex head bolt</li>\n<li>(4) #10-32 x &frac14; in. Screw</li>\n<li>(4) #10-32 x &frac12; in. Screw</li>\n<li>(4) &frac34; OD x &frac14; in. Long Spacer</li>\n</ul>","Search Terms":"3001-00,Oberon Skybar Environmental Enclosures 3000,ZetaFrame Oberon Skybar Environmental Enclosures 3000,Server cabinet Oberon Skybar Environmental Enclosures 3000,Rack-mounted Oberon Skybar Environmental Enclosures 3000,Data center Oberon Skybar Environmental Enclosures 3000,Cabinet Oberon Skybar Environmental Enclosures 3000 solution,Network rack Oberon Skybar Environmental Enclosures 3000,Structured cabling solution for Oberon Skybar Environmental Enclosures 3000,Best Oberon Skybar Environmental Enclosures 3000 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 3000,Efficient routing for Oberon Skybar Environmental Enclosures 3000,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 3000,High-density cable organization for Oberon Skybar Environmental Enclosures 3000,Professional cable management for Oberon Skybar Environmental Enclosures 3000","Search Relevancy":1},{"primaryId":"3009-00","Primary ID":"3009-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Gray"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Skybar Environmental Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Skybar Environmental Enclosures 3000","Marketing Description - Global English":"Stadium Underseat Mount for Wi-Fi Access Points with Cover","Material":"Plastic,Aluminum","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":200,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>Oberon&reg; Skybar&trade; Environmental Enclosure 3009 protects access points mounted beneth venue seats in high density Wi-FI deployments in public venues. The 3009-00 is comprised of a heavy duty angled aluminum bracket to support the AP and a durable ABS plastic cover for indoor/outdoor under seat installation. The UV resistant cover is virtually tranparent to wireless signals. Use to protect and conceal APs and network connections under stadium seating.</p>\n<p>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.</p>","Features and Benefits":"<ul>\n<li>Rugged under-seat enclosure for installing and protecting access points in public venues</li>\n<li>Minimize impact on under seat foot space</li>\n<li>Cover is virtually transparent to wireless signals</li>\n<li>Bracket secures to stadium riser</li>\n</ul>","Technical Specifications":"<ul>\n<li>Aluminum AP mounting bracket and ABS plastic cover</li>\n<li>Cover is UV resistant</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/187e8fb8/674121f0607be800186610e8/Oberon_Model_3009-00_CUT"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/39edc0eb/674120f46f426b001827abb4/Oberon_Model_3009-00_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e27ce135c00125fe1c9/OBERON_MODEL_3009-00_INSTALL_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5836a362/689f690a612c2e738b000017/Oberon_Model_3009-00_Install_FRONT_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5836a362/689f690a612c2e738b000018/Oberon_Model_3009-00_Install_CoverOff_1520x1020.jpg"],"SKU Image 4 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ffe7da80/689f6e1d612c2e4d02000017/Oberon_Model_3009-00_Install_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8.1\" (206 mm)","Width":"14.5\" (368 mm)","Depth":"9.9\" (251 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Extreme","Meraki","Ruckus"],"Installation Zone":"Outdoor, Public Venue","Region":["North America","EMEA and APAC"],"Mount Style":["Beneath Venue Seating"],"Standard and Security":["Non-Locking"],"Collection":"Skybar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"No Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"14.5\" (368 mm)","Exterior Depth":"9.9\" (251 mm)","Interior Depth":"7.0\" (177 mm)","Application":["Floor Under Seat"],"Exterior Height":"8.1\" (206 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"4.4\" (111 mm)","Interior Width":"11.7\" (297 mm)","BABA Compliant":"1","Product Height":8.1,"Product Height Uom":"\"","Product Length/Depth":9.9,"Product Length/Depth Uom":"\"","Product Width ":14.5,"Product Width Uom":"\"","Product Height (Metric)":206,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":251,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":368,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"lb","Short Description":"Stadium Underseat Mount for Wi-Fi Access Points with Cover","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista O-235","Extreme AP360i","Extreme AP460i","Meraki MR78","Ruckus T350c","Ruckus T350d"],"Product Includes Descripton":"<ul>\n<li>(1) Aluminum bracket for access point</li>\n<li>(1) ABS plastic cover</li>\n<li>Hardware to secure cover to bracket</li>\n</ul>","Search Terms":"3009-00,Oberon Skybar Environmental Enclosures 3000,ZetaFrame Oberon Skybar Environmental Enclosures 3000,Server cabinet Oberon Skybar Environmental Enclosures 3000,Rack-mounted Oberon Skybar Environmental Enclosures 3000,Data center Oberon Skybar Environmental Enclosures 3000,Cabinet Oberon Skybar Environmental Enclosures 3000 solution,Network rack Oberon Skybar Environmental Enclosures 3000,Structured cabling solution for Oberon Skybar Environmental Enclosures 3000,Best Oberon Skybar Environmental Enclosures 3000 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 3000,Efficient routing for Oberon Skybar Environmental Enclosures 3000,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 3000,High-density cable organization for Oberon Skybar Environmental Enclosures 3000,Professional cable management for Oberon Skybar Environmental Enclosures 3000","Search Relevancy":1}],"options":{"Application":["Floor Under Seat","Wall Surface Mount"],"Mount Style":["AP Covers","Beneath Venue Seating"]},"total":2}