{"items":[{"primaryId":"1045-00","Primary ID":"1045-00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["Clear"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1045","Marketing Description - Global English":"Above Suspended Ceiling Wi-Fi Access Point Mounting Bar for Most AP Models","Material":"Steel","Shipping Weight":4,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":130,"Country Of Origin":"US","Certifications":["ROHS"],"Product Overview":"<p>1045-00 Oberon&reg; Wi-Tile&reg;&nbsp;Ceiling Enclosures 1045 above Suspended Ceiling Wi-Fi Access Point Mounting Bar for Most AP ModelsModel 1045 is a sturdy, above-ceiling hanger bar designed to support APs from most leading vendors. When the AP must be mounted above the ceiling, the Model 1045 secures the AP in the right location just above the ceiling tile.&nbsp; A support wire is included to ensure compliance with the National Electric Code (NEC&reg;) Section 300-11, requiring an independent support. The 1045 also includes a light pipe, which can be pressed through the ceiling tile to enable observation of the APs status LED without lifting ceiling tiles.</p>","Features and Benefits":"<ul>\n<li>Sturdy, UL Listed hanger bar placed above suspended ceiling, designed for most vendors&rsquo; wireless access points</li>\n<li>Mounting bracket attaches to hanger bar and permits most vendors&rsquo; AP to be attached using ceiling T-bar clip</li>\n<li>1.5 in. light pipe pushed through ceiling tile enables observation of AP status LED without lifting ceiling tile</li>\n<li>Secure AP above the ceiling</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design: Above-ceiling installation kit for installing APs above a 2 x 2 ft. suspended ceiling. Mounts most vendors&rsquo; APs</li>\n<li>Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations.</li>\n<li>Includes hanger bar, hanger bar extensions, adjustable wire rope hanger wire, universal T-bar, and light pipe</li>\n<li>Mounting hardware for most vendors&rsquo; APs</li>\n<li>Light pipe can be pressed through ceiling tile so that status LED is visible</li>\n<li>Mount must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11</li>\n<li>Includes adjustable wire rope hanger wire</li>\n<li>Not recommended for Healthcare environments due to ICRA procedures</li>\n<li>Mounting AP above ceiling tile may cause some degradation in AP wireless performance</li>\n<li>Maximum weight supported is 25 lbs.</li>\n<li>Size: 23.75 x 1 x 3 in. (603 x 25 x 76 mm)</li>\n<li>Made in the USA</li>\n</ul>","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/406ed721/66ec9feaff1c680018742e4a/Oberon_Model_1045-00_CUT-pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a26cfd2c/66ec9feaff1c680018742e4c/Oberon_Model_1045-00_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b4c99a79/66e359de328c58001247210e/Oberon_Model_1045-00_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (25 mm)","Width":"23.75\" (604 mm)","Depth":"3\" (76 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile","Suspended Ceiling with Tegular Tile for Recessed Grid"],"Standard and Security":["Not Applicable"],"Collection":"Wi-Tile","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75\" (604 mm)","Exterior Depth":"3.0\" (76 mm)","Interior Depth":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"1\" (25 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"Not Applicable","Interior Width":"Not Applicable","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":604,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"lb","Short Description":"Above Suspended Ceiling Wi-Fi Access Point Mounting Bar for Most AP Models","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-400","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-E7"],"Search Terms":"1045-00,Oberon Wi-Tile Ceiling Enclosures 1045,ZetaFrame Oberon Wi-Tile Ceiling Enclosures 1045,Server cabinet Oberon Wi-Tile Ceiling Enclosures 1045,Rack-mounted Oberon Wi-Tile Ceiling Enclosures 1045,Data center Oberon Wi-Tile Ceiling Enclosures 1045,Cabinet Oberon Wi-Tile Ceiling Enclosures 1045 solution,Network rack Oberon Wi-Tile Ceiling Enclosures 1045,Structured cabling solution for Oberon Wi-Tile Ceiling Enclosures 1045,Best Oberon Wi-Tile Ceiling Enclosures 1045 for server racks,How to organize cables with Oberon Wi-Tile Ceiling Enclosures 1045,Efficient routing for Oberon Wi-Tile Ceiling Enclosures 1045,Front-to-back cable routing for Oberon Wi-Tile Ceiling Enclosures 1045,High-density cable organization for Oberon Wi-Tile Ceiling Enclosures 1045,Professional cable management for Oberon Wi-Tile Ceiling Enclosures 1045","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon 1045-00 Suspended Ceiling Wi-Fi Cove Mount | Chatsworth","SKU Level SEO Meta Description":"Secure wireless access points with the Oberon Wi-Tile Ceiling Enclosure 1045-00, a suspended ceiling Wi-Fi cove mount featuring T-bar hanger wire. Install above ceiling tiles with visible status LEDs for reliable performance.","SKU Level Web H4 Heading":"Installation and Benefits of Suspended Ceiling Wi-Fi Coves","SKU Level Web Paragraph Text":"<p>The Oberon® Wi-Tile® Ceiling Enclosure 1045-00 offers a durable solution for creating suspended ceiling Wi-Fi coves, ideal for securing wireless access points above ceiling tiles. This mount supports most vendors' equipment, ensuring versatile deployment in enterprise environments. Its design prioritizes both protection and aesthetic integration for seamless network infrastructure.</p><p>Key features include a sturdy UL Listed hanger bar and universal T-bar that work with ceiling tile mounts for easy access point attachment. The T-bar hanger wire system provides adjustable support, accommodating various ceiling configurations and enhancing installation flexibility. This approach simplifies setup while maintaining a secure hold for network devices.</p><p>A integrated light pipe allows visibility of access point status LEDs without lifting ceiling tiles, benefiting models like the Extreme AP305C for efficient monitoring. This capability reduces maintenance efforts and improves network management by providing real-time status updates. It ensures quick troubleshooting and optimal performance in wireless systems.</p><p>The enclosure compatibility extends to numerous access point vendors, including Arista, Cisco, Extreme, Juniper, Meraki, Ruckus, and Ubiquiti. It supports specific models such as the Cisco C9105AXI and Ruckus R350, catering to diverse network requirements and future-ready deployments. This versatility makes it suitable for various applications, from data centers to campus environments.</p><p>Compliant with NEC paragraphs 300.11, 300-22, and 300-23 for plenum installations, the mount requires building structure support and handles up to 25 pounds. Made in the USA, it emphasizes quality and reliability for long-term use in demanding settings. These attributes ensure safe, efficient operation and adherence to industry standards.</p>"}],"options":{"Door Style":["Not Applicable"],"Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Access Point Model":["Arista C-200","Arista C-230","Arista C-250","Arista C-260","Arista C-330","Arista C-360","Arista C-400","Arista C-460","Aruba AP-505","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Aruba AP-763","Cisco C9105AXI","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166D1","Cisco CW9166I","Cisco CW9172I","Cisco CW9176D1","Cisco CW9176I","Cisco CW9178I","Extreme AP3000","Extreme AP305C","Extreme AP310i","Extreme AP4000","Extreme AP4020","Extreme AP410C","Extreme AP410i","Extreme AP5010","Extreme AP5020","Extreme AP505i","Extreme AP510C","Extreme AP510i","Extreme AP650","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Juniper BT11","Meraki MR28","Meraki MR36","Meraki MR44","Meraki MR46","Meraki MR56","Meraki MR57","Ruckus R350","Ruckus R350e","Ruckus R550","Ruckus R560","Ruckus R650","Ruckus R670","Ruckus R750","Ruckus R760","Ruckus R770","Ruckus R850","Ubiquiti UAP-E7","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX"]},"total":1}