{"items":[{"primaryId":"1052-SOLiD","Primary ID":"1052-SOLiD","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1052","Marketing Description - Global English":"Locking Steel Suspended Ceiling Tile Wi-Fi Access Point Enclosure, 4.5 in. Deep Back Box / Door SOLiD AP","Material":"Steel","Shipping Weight":17,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":360,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3358f91d/66ec9fe1ff1c680018742d5a/Oberon_Model_1052-SOLiD_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"23.75\" (603 mm)","Width":"23.75\" (604 mm)","Depth":"4.5\" (114 mm)","Use With":"Not Applicable","Access Point Vendor":["SOLiD"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications","UL Listed for Line Voltage Applications"],"Collection":"Wi-Tile","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75\" (604 mm)","Exterior Depth":"4.5\" (114 mm)","Interior Depth":"4.4\" (112 mm)","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"23.75\" (604 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.5\" (318 mm)","Interior Width":"12.5\" (318 mm)","BABA Compliant":"1","Product Height":23.75,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":603,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":604,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Access Point Enclosure, 4.5\"H x 12.75\"W x 12.75\"D (115 mm x 323 mm x 323 mm) Back Box, SOLiD Access Point Door","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["SOLiD Alliance edgeROU"],"Search Terms":"1052-SOLiD,Oberon Wi-Tile Ceiling Enclosures 1052,ZetaFrame Oberon Wi-Tile Ceiling Enclosures 1052,Server cabinet Oberon Wi-Tile Ceiling Enclosures 1052,Rack-mounted Oberon Wi-Tile Ceiling Enclosures 1052,Data center Oberon Wi-Tile Ceiling Enclosures 1052,Cabinet Oberon Wi-Tile Ceiling Enclosures 1052 solution,Network rack Oberon Wi-Tile Ceiling Enclosures 1052,Structured cabling solution for Oberon Wi-Tile Ceiling Enclosures 1052,Best Oberon Wi-Tile Ceiling Enclosures 1052 for server racks,How to organize cables with Oberon Wi-Tile Ceiling Enclosures 1052,Efficient routing for Oberon Wi-Tile Ceiling Enclosures 1052,Front-to-back cable routing for Oberon Wi-Tile Ceiling Enclosures 1052,High-density cable organization for Oberon Wi-Tile Ceiling Enclosures 1052,Professional cable management for Oberon Wi-Tile Ceiling Enclosures 1052","Search Relevancy":1}],"options":{"Door Style":["AP-Specific"],"Access Point Vendor":["SOLiD"],"Access Point Model":["SOLiD Alliance edgeROU"]},"total":1}