{"items":[{"primaryId":"1074-04-CELAP20","Primary ID":"1074-04-CELAP20","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5â€D 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Backbox, Celona AP20 Door","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":600,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000025/OBERON_MODEL_1074-04-CELAP20_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000024/OBERON_MODEL_1074-04-CELAP20_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f12360ffa92c64000012/Oberon_Model_1074-CELAP20_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f13f60ffa92c64000013/Oberon_Model_1074-CELAP20_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"4.5\" (114 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Celona"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"4.5 in. (114 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":4.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":114,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5”D 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Backbox, Celona AP20 Door","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Celona AP 20"],"Search Terms":"1074-04-CELAP20,Oberon Wi-Tile Ceiling Enclosures 1074,ZetaFrame Oberon Wi-Tile Ceiling Enclosures 1074,Server cabinet Oberon Wi-Tile Ceiling Enclosures 1074,Rack-mounted Oberon Wi-Tile Ceiling Enclosures 1074,Data center Oberon Wi-Tile Ceiling Enclosures 1074,Cabinet Oberon Wi-Tile Ceiling Enclosures 1074 solution,Network rack Oberon Wi-Tile Ceiling Enclosures 1074,Structured cabling solution for Oberon Wi-Tile Ceiling Enclosures 1074,Best Oberon Wi-Tile Ceiling Enclosures 1074 for server racks,How to organize cables with Oberon Wi-Tile Ceiling Enclosures 1074,Efficient routing for Oberon Wi-Tile Ceiling Enclosures 1074,Front-to-back cable routing for Oberon Wi-Tile Ceiling Enclosures 1074,High-density cable organization for Oberon Wi-Tile Ceiling Enclosures 1074,Professional cable management for Oberon Wi-Tile Ceiling Enclosures 1074","Search Relevancy":1},{"primaryId":"1074-04-N3RU","Primary ID":"1074-04-N3RU","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Back Box, Corning Everon N3RU Remote Unit Door","Material":"Aluminum,Steel","Shipping Weight":20,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":635,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000029/OBERON_MODEL_1074-04-N3RU_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000028/OBERON_MODEL_1074-04-N3RU_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f19860ffa92c64000016/Oberon_Model_1074-N3RU_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1b060ffa92c64000017/Oberon_Model_1074-N3RU_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"4.5\" (114 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Airspan"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"4.5 in. (114 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":4.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":114,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Back Box, Corning Everon N3RU Remote Unit Door","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Airspan E-62-N3RU"],"Search Terms":"1074-04-N3RU,Oberon Wi-Tile Ceiling Enclosures 1074,ZetaFrame Oberon Wi-Tile Ceiling Enclosures 1074,Server cabinet Oberon Wi-Tile Ceiling Enclosures 1074,Rack-mounted Oberon Wi-Tile Ceiling Enclosures 1074,Data center Oberon Wi-Tile Ceiling Enclosures 1074,Cabinet Oberon Wi-Tile Ceiling Enclosures 1074 solution,Network rack Oberon Wi-Tile Ceiling Enclosures 1074,Structured cabling solution for Oberon Wi-Tile Ceiling Enclosures 1074,Best Oberon Wi-Tile Ceiling Enclosures 1074 for server racks,How to organize cables with Oberon Wi-Tile Ceiling Enclosures 1074,Efficient routing for Oberon Wi-Tile Ceiling Enclosures 1074,Front-to-back cable routing for Oberon Wi-Tile Ceiling Enclosures 1074,High-density cable organization for Oberon Wi-Tile Ceiling Enclosures 1074,Professional cable management for Oberon Wi-Tile Ceiling Enclosures 1074","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon® Wi‑Tile® Enclosure 1074‑04‑N3RU - Plenum‑Rated | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® Wi‑Tile® Enclosure 1074‑04‑N3RU, a plenum‑rated, fire‑safe ceiling solution with doors and firestop grommets for data‑center use.","SKU Level Web H4 Heading":"Firestop Grommets and Interchangeable Door Options","SKU Level Web Paragraph Text":"<p>The Oberon® Wi‑Tile® Enclosure 1074‑04‑N3RU provides a secure mounting point for wireless equipment in suspended ceilings. Its 2 x 2 ft. footprint replaces a standard ceiling tile while maintaining a sleek, low‑profile appearance. The model is identified by the n3ru designation, linking it to the Airspan E‑62‑N3RU access point. Designed as a plenum‑rated enclosure, the unit meets NEC paragraph 300‑22 requirements for above‑ceiling installations. UL‑listed construction includes a metal back‑box that acts as a smoke and particle barrier, simplifying ICRA compliance in healthcare environments. The enclosure supports both plenum‑rated and non‑plenum equipment, giving designers flexibility for varied deployments. A key feature is the inclusion of firestop grommets that accommodate two Cat6A cables while preserving the fire‑stop integrity of the ceiling. The interchangeable door system lets technicians swap between a low‑loss plastic dome, an RU‑specific cutout, or a solid metal door without removing the enclosure. This modularity reduces service time and protects valuable radio units. Installation is straightforward thanks to the universal swing‑down panel on the -SCDOME models, which provides easy access for maintenance. The enclosure's 10‑ga. aluminum back‑box and door are powder‑coated white for durability in demanding data‑center conditions. With a maximum internal load of 44 lb, the unit can accommodate multiple small‑cell radios and associated cabling. The 1074 series delivers the \"1074 x 2\" coverage needed for dense wireless deployments, supporting 5G, LTE, CBRS, and Wi‑Fi access points. Its robust construction and fire‑safe design ensure reliable performance in high‑density environments. Engineers choose this solution for its compliance, adaptability, and the confidence that comes from a trusted CPI product.</p>"},{"primaryId":"1074-04-SCDOME","Primary ID":"1074-04-SCDOME","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Back Box, Vented White Plastic Dome Door","Material":"Aluminum,Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":880,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002a/OBERON_MODEL_1074-04-SCDOME_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f3dc60ffa92c64000027/Oberon_Model_1074-SC-06-DOME_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/22f584c7/68c2fc097828792cfc000008/Oberon_Model_1074-SC-04%20Open%201_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/22f584c7/68c2fc097828792cfc000009/Oberon_Model_1074-SC-04%20Open%202_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.5\" (165 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Airspan","Andrew","Celona","Commscope","Ericsson","Sunwave","Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"6.5 in. (165 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":165,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Back Box, Vented White Plastic Dome Door","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Antenna","Various"],"Search Terms":"1074-04-SCDOME,Oberon Wi-Tile Ceiling Enclosures 1074,ZetaFrame Oberon Wi-Tile Ceiling Enclosures 1074,Server cabinet Oberon Wi-Tile Ceiling Enclosures 1074,Rack-mounted Oberon Wi-Tile Ceiling Enclosures 1074,Data center Oberon Wi-Tile Ceiling Enclosures 1074,Cabinet Oberon Wi-Tile Ceiling Enclosures 1074 solution,Network rack Oberon Wi-Tile Ceiling Enclosures 1074,Structured cabling solution for Oberon Wi-Tile Ceiling Enclosures 1074,Best Oberon Wi-Tile Ceiling Enclosures 1074 for server racks,How to organize cables with Oberon Wi-Tile Ceiling Enclosures 1074,Efficient routing for Oberon Wi-Tile Ceiling Enclosures 1074,Front-to-back cable routing for Oberon Wi-Tile Ceiling Enclosures 1074,High-density cable organization for Oberon Wi-Tile Ceiling Enclosures 1074,Professional cable management for Oberon Wi-Tile Ceiling Enclosures 1074","Search Relevancy":1,"SKU Level SEO Page Title":"Oberon Wi‑Tile Ceiling Enclosure 1074‑04‑SCDOME | Chatsworth","SKU Level SEO Meta Description":"Secure your 5G/LTE small cell or Wi‑Fi AP with the Oberon Wi‑Tile ceiling enclosure. UL‑listed, interchangeable door and swing‑down panel simplify install.","SKU Level Web H4 Heading":"Key Features and Benefits","SKU Level Web Paragraph Text":"<p>Oberon® Wi‑Tile™ Ceiling Enclosure provides a secure, code‑compliant solution for mounting 5G/LTE small cells and Wi‑Fi access points in suspended ceilings. The enclosure is UL‑listed and meets NEC paragraph 300‑22 requirements for plenum‑rated installations, ensuring fire safety and air‑handling compliance. Its robust construction protects equipment while maintaining optimal signal performance.</p>"},{"primaryId":"1074-04-SWN3RU","Primary ID":"1074-04-SWN3RU","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5”D 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Backbox, Sunwave CrossFire N3RU","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":600,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002c/OBERON_MODEL_1074-04-SWN3RU_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002b/OBERON_MODEL_1074-04-SWN3RU_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1c860ffa92c64000018/Oberon_Model_1074-SWN3RU_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1e460ffa92c64000019/Oberon_Model_1074-SWN3RU_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"4.5\" (114 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Sunwave"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"4.5 in. (114 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":4.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":114,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 4.5”D 4.5\"H x 22.8\"W x 22.8\"D (115 mm x 581 mm x 581 mm) Backbox, Sunwave CrossFire N3RU","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Sunwave Crossfire N3RU"],"Search Relevancy":1},{"primaryId":"1074-06-ANTMNT","Primary ID":"1074-06-ANTMNT","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Antenna Mounting Door","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":580,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002d/OBERON_MODEL_1074-06-ANTMNT_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8a7b79bf/68e511a502c5313c54000008/Oberon_Model_1074-SC-06-ANT_closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f0e560ffa92c64000010/Oberon_Model_1074-04-ND_Open_152x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.5\" (165 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Antenna"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"Antenna Face","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"6.5 in. (165 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":165,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Antenna Mounting Door","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Antenna with 1\" Center Post","Antenna","Various"],"Search Relevancy":1,"SKU Level SEO Page Title":"Wireless Ceiling Enclosure with Swing Down Panels | Chatsworth","SKU Level SEO Meta Description":"Discover the Oberon® Wi‑Tile™ wireless ceiling enclosure with swing down ceiling panels, ideal for 5G Small Cell deployments in suspended ceilings.","SKU Level Web H4 Heading":"Key Features of the 1074‑06‑ANTMNT Swing‑Down Design","SKU Level Web Paragraph Text":"<p>The Oberon® Wi‑Tile™ 1074‑06‑ANTMNT is a purpose‑built wireless ceiling enclosure that replaces a standard 2 x 2 ft. ceiling tile while providing a secure housing for radio units and access points. Its robust aluminum back‑box creates a fire‑rated barrier that meets NEC and UL requirements, protecting equipment in plenum spaces. Engineers appreciate the interchangeable door options that allow quick upgrades without removing the entire enclosure. Swing down ceiling panels are integrated into the -ANTMNT model, delivering effortless access for maintenance and rapid equipment swaps. The hinged panel lowers smoothly, eliminating the need for specialized tools or ceiling removal during service visits. This design reduces downtime and supports high‑density deployments where accessibility is critical. As a dedicated 5G Small Cell enclosure, the unit accommodates both LTE and CBRS radios, supporting carrier‑grade performance in dense indoor environments. The enclosure's large back‑box dissipates heat efficiently, helping maintain optimal operating temperatures for high‑power small cells. Its UL‑listed construction also satisfies ICRA requirements for healthcare and mission‑critical facilities. The enclosure is engineered as a suspended ceiling enclosure, meaning it can be installed in both plenum‑rated and non‑plenum ceiling grids without compromising code compliance. Firestop grommets provide a sealed path for cabling while preserving the integrity of the smoke barrier. Load capacity of up to 44 lb ensures the enclosure can support multiple antennas and associated hardware. Oberon® Wi‑Tile™ solutions are supported by CPI's digital design tools, including the Oberon Solutions Finder and product designer for fast configuration. Global availability through authorized distributors guarantees rapid delivery and localized support. The 1074‑06‑ANTMNT model exemplifies CPI's commitment to quality, customization, and reliable wireless infrastructure.</p>"},{"primaryId":"1074-06-SCDOME","Primary ID":"1074-06-SCDOME","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Vented White Plastic Dome Door","Material":"Aluminum,Plastic","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":890,"Country Of Origin":"US","Certifications":["HCAI","ROHS","UL-USCA"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002a/OBERON_MODEL_1074-04-SCDOME_IIS.pdf"],"SKU Level Related Products":["39-FIRESTOP-GROMMET"],"Series Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/22f584c7/68c2fc097828792cfc000007/Oberon_Model_1074-04-SC-DOME_1520x1020.jpg"],"Series Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/22f584c7/68c2fc097828792cfc000008/Oberon_Model_1074-SC-04%20Open%201_1520x1020.jpg"],"Series Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a454a5acc0012b31c19/OBERON_MODEL_1074-SC-04-DOME_PANEL_OPEN_1520x1020.jpg"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f3dc60ffa92c64000027/Oberon_Model_1074-SC-06-DOME_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a454a5acc0012b31c19/OBERON_MODEL_1074-SC-04-DOME_PANEL_OPEN_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8.5\" (216 mm)","Width":"23.75\" (603 mm)","Depth":"23.75\" (603 mm)","Use With":"Not Applicable","Access Point Vendor":["Airspan","Andrew","Celona","Commscope","Ericsson","Sunwave","Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"23.75 in. (603 mm)","Exterior Depth":"23.75 in. (603 mm)","Interior Depth":"0","Application":["Suspended Ceiling Recessed Mount"],"Exterior Height":"8.5 in (216 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":8.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Width Uom":"\"","Product Height (Metric)":216,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"lb","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Vented White Plastic Dome Door","Ceiling Tile Size":"2 ft. x 2 ft.","Ceiling Tile Type":"Square Lay-In","Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Antenna","Various"],"Search Relevancy":1,"SKU Level SEO Page Title":"Wi‑Tile® 1074‑06‑SCDOME Enclosure with Andrew OneCell | Chatsworth","SKU Level SEO Meta Description":"Secure your ceiling‑mounted wireless gear with the Wi‑Tile® 1074‑06‑SCDOME enclosure. Features firestop grommets, swing‑down panels, and Andrew OneCell compatibility for reliable performance.","SKU Level Web H4 Heading":"Swing‑Down Ceiling Panel Design","SKU Level Web Paragraph Text":"<p>The Oberon® Wi‑Tile® 1074‑06‑SCDOME enclosure replaces a standard 2 x 2 ft. (610 mm x 610 mm) ceiling tile and provides a secure mounting point for 5G/LTE/CBRS Small Cell radios and Wi‑Fi access points. Its powder‑coated aluminum back‑box and interchangeable dome door meet UL® listing requirements and NEC paragraph 300‑22 for plenum installations. The enclosure is designed for both plenum‑rated and non‑plenum equipment, delivering a versatile solution for modern data‑center ceilings. Firestop grommets are integrated into the enclosure to allow two Cat6A cables to pass while maintaining a certified smoke and particle barrier. These large‑diameter grommets simplify cable management and help meet ICRA compliance in healthcare and laboratory environments. The built‑in firestop system reduces the need for additional sealing components, speeding installation and ensuring code‑compliant performance. Swing‑down ceiling panels provide convenient access to mounted radios without removing the entire enclosure. The panel pivots downward on a robust hinge, exposing the interior for maintenance, firmware updates, or equipment upgrades. This design minimizes downtime and eliminates ceiling tile disruption during routine service visits. Andrew OneCell devices, including the Airspan E‑62‑N2RU and Sunwave Crossfire N3RU, integrate seamlessly with the 1074‑06‑SCDOME model. The interchangeable dome door can be fitted with a low‑loss ABS plastic dome that is virtually transparent to wireless signals, preserving the performance of Andrew OneCell access points. This compatibility supports high‑density deployments in enterprise and hyperscale environments. Installation requires only standard hanger wires and firestop grommets, with a maximum payload of 44 lb (20 kg). The enclosure's flange measures 23.75 in. x 23.75 in. (604 mm x 604 mm), fitting cleanly into existing suspended ceiling grids. With its robust construction, UL® compliance, and flexible mounting options, the Wi‑Tile® 1074‑06‑SCDOME enclosure delivers reliable, future‑ready connectivity for demanding data‑center applications.</p>"},{"primaryId":"1074-06-SWN3RU","Primary ID":"1074-06-SWN3RU","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Wi-Tile Ceiling Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Wi-Tile Ceiling Enclosures 1074","Marketing Description - Global English":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Sunwave CrossFire N3RU","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"inches","Rated Weight Capacity":25,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":610,"Country Of Origin":"US","Certifications":["cUL","HCAI","ROHS"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002b/OBERON_MODEL_1074-04-SWN3RU_IIS.pdf"],"Series Level Related Products":["38-1074-SWN3RU"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1c860ffa92c64000018/Oberon_Model_1074-SWN3RU_Closed_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1e460ffa92c64000019/Oberon_Model_1074-SWN3RU_Open_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.5\" (165 mm)","Depth":"23.75\" (603 mm)","Access Point Vendor":["Sunwave"],"Installation Zone":"Indoor","Region":["North America"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking","Use in Plenum Ceiling Space","HCAI Approved Anchorage","UL Listed for Low Voltage Applications"],"Collection":"Wi-Tile","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Suspended Ceiling Recessed Mount"],"BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"\"","Product Length/Depth":23.75,"Product Length/Depth Uom":"\"","Product Width ":23.75,"Product Height (Metric)":165,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":603,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":603,"Product Width Uom (Metric)":"mm","Product Weight":16,"Product Weight UOM":"LB","Short Description":"Locking Suspended Ceiling Tile Wireless Enclosure, 6.5\"H x 22.8\"W x 22.8\"D (165 mm x 581 mm x 581 mm) Back Box, Sunwave CrossFire N3RU","Ceiling Tile Size":["2 ft. x 2 ft."],"Ceiling Tile Type":"Square Lay-In","Access Point Model":["Sunwave Crossfire N3RU"]}],"options":{"Door Style":["AP-Specific","Antenna Face","Opaque White Dome"],"Access Point Vendor":["Airspan","Andrew","Antenna","Celona","Commscope","Ericsson","Sunwave","Various"],"Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Antenna","Antenna with 1\" Center Post","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Various"]},"total":7}